HITRONIC® TORSION 8G 50/125 OM4
GOF; 8x OM4; Torsion, Flexible; Aramid yarns; Polyurethane; black
Benefits
- Designed to withstand high torsion in the windmill drip loop
- Suitable for field assembly
- Easy to install due to the compact design, high flexibility, robust sheath and small bending radii
- Zero electromagnetic interference as the cable contains no metal (totally dielectric)
Applications
- For indoor and outdoor use
- As a link between moving parts
- In vertical installations
- Industrial environments
- For fixed and flexible installations, as well as for applications with torsional movements (e.g. machinery, wind turbines)
Technical Attributes
General Information
Brand
HITRONIC®
Product type
Fibre optic cable
Weight
95 kg/km
Fibre optic cable type
GOF
Fibre optic cable type, long designation
Glass Fibre Optic
Electrical Characteristics
Specifications for wavelength
for 850 nm applies 3.5 dB / km as well as 3500 MHz*kmfor 1300 nm applies 1.5 dB / km as well as 500 MHz*km
Product Design
Numerical aperture
0.2
A optical outdoor cable
A/J-V(ZN)H11Y
J-optical indoor cables
A/J-V(ZN)H11Y
U-optical universal cables
U-V(ZN)H11Y
Classification of fibre optic cable
Divisible universal cable
Number of cores
8
additional stranding element
Central Element
With armouring
No
Strain relief due to
Aramid yarns
Fibre type
Multi-mode Fibre
Number of fibres
8
fibre Number of core
1
Nominal core diameter
2.5 mm
Min. outer diameter
11.1 mm
Nominal outer diameter
11.6 mm
Max. outer diameter
12.1 mm
Shape of cable
Round
Diameter fibre core
50 µm
Diameter fibre cladding
125 µm
Diameter primary coating
242 µm
With tight buffer
Yes
Diameter tight buffer
0.9 mm
Dimension coating
242 µm
Base material fibre core
Glass
Base material fibre cladding
Glass
Basic material of inner sheath
Halogen-free compound
Basic material of inner sheath, short form
LSZH
Base material of outer sheath
Polyurethane
Base material of outer sheath, shortname
PUR
Cable insulation colour
black
Cable insulation RAL colour
RAL 9005
Core identification
Colours
Fibre core dimensions
50 µm
Fibre sheath dimensions
125 µm
Total fibre dimension
242 µm
Product Characteristics
Application area
TorsionFlexible
For continuous flexing
Yes
For torsional load
Yes
Windable
No
Suitable for EX-applications
No
Minimum bending radius, fixed installation
15 x outer diameter
Minimum bending radius in mm, stationary
174.0 mm
Minimum bending radius, dynamic permanently moved
20 x outer diameter
Minimum bending radius in mm, dynamic continuously flexing
232.0 mm
Minimum bending radius, occasionally moved
15 x outer diameter
Minimum bending radius in mm, occasionally flexing
174.0 mm
Tensile force fixed installation
1600 N
temperature, fixed installation
-40 °C to 70 °C
Temperature, occasionally moved
0 °C to 50 °C
Installation temperature max.
50 °C
Flame-retardant
Yes
UV-resistant
Yes
Chemical resistant
No
Acid-resistant
No
Halogenfree
Yes
Zero halogen according to
IEC 60754-1
Oil-resistant
No
PWIS-free
No
Longitudinally watertight
No
Laterally watertight
No
maximum cross pressure
2000
Fast Connect (FC) cable
No
Optical cable, type of tube
Loose Tube
Optical cable, operation
Universal
Optical cable, fibre category
OM4
Certifications and Standards
Product standard according to IEC
IEC 60794
Flame retardance tested according to UN/ECE-R118
No
Documentation
-
Downloads
Further Links
-
Notes
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.
Product Family List
All articles from HITRONIC® TORSION
Article number | Diameter fibre core | Diameter fibre cladding | Diameter primary coating | Optical cable, fibre category | Flame retardance according to | fibre Number of core | Number of fibres | Weight | |
---|---|---|---|---|---|---|---|---|---|
26310102 | 62.5 µm | 125 µm | 245 µm | OM1 | IEC 60332-1-2 | 1 | 2 | 54 kg/km | |
26310104 | 62.5 µm | 125 µm | 245 µm | OM1 | IEC 60332-1-2 | 1 | 4 | 54 kg/km | |
26310108 | 62.5 µm | 125 µm | 245 µm | OM1 | IEC 60332-3-24 | 1 | 8 | 95 kg/km | |
26310112 | 62.5 µm | 125 µm | 245 µm | OM1 | IEC 60332-3-24 | 1 | 12 | 122 kg/km | |
26310202 | 50 µm | 125 µm | 242 µm | OM2 | IEC 60332-1-2 | 1 | 2 | 54 kg/km | |
26310204 | 50 µm | 125 µm | 242 µm | OM2 | IEC 60332-3-24 | 1 | 4 | 54 kg/km | |
26310208 | 50 µm | 125 µm | 242 µm | OM2 | IEC 60332-1-2 | 1 | 8 | 95 kg/km | |
26310212 | 50 µm | 125 µm | 242 µm | OM2 | IEC 60332-1-2 | 1 | 12 | 122 kg/km | |
26310302 | 50 µm | 125 µm | 242 µm | OM3 | IEC 60332-1-2 | 1 | 2 | 54 kg/km | |
26310304 | 50 µm | 125 µm | 242 µm | OM3 | IEC 60332-1-2 | 1 | 4 | 54 kg/km | |
26310308 | 50 µm | 125 µm | 242 µm | OM3 | IEC 60332-3-24 | 1 | 8 | 95 kg/km | |
26310312 | 50 µm | 125 µm | 242 µm | OM3 | IEC 60332-1-2 | 1 | 12 | 122 kg/km | |
26310402 | 50 µm | 125 µm | 242 µm | OM4 | IEC 60332-3-24 | 1 | 2 | 54 kg/km | |
26310404 | 50 µm | 125 µm | 242 µm | OM4 | IEC 60332-3-24 | 1 | 4 | 54 kg/km | |
26310408 | 50 µm | 125 µm | 242 µm | OM4 | IEC 60332-3-24 | 1 | 8 | 95 kg/km | |
26310412 | 50 µm | 125 µm | 242 µm | OM4 | IEC 60332-3-24 | 1 | 12 | 122 kg/km | |
26310902 | 9 µm | 125 µm | 242 µm | OS2 | IEC 60332-3-24 | 1 | 2 | 54 kg/km | |
26310904 | 9 µm | 125 µm | 242 µm | OS2 | IEC 60332-3-24 | 1 | 4 | 54 kg/km | |
26310908 | 9 µm | 125 µm | 242 µm | OS2 | IEC 60332-3-24 | 1 | 8 | 95 kg/km | |
26310912 | 9 µm | 125 µm | 242 µm | OS2 | IEC 60332-3-24 | 1 | 12 | 122 kg/km |