HITRONIC® HQN1500 4G 50/125 OM4
GOF; 4x OM4; A optical outdoor cable: A-DQ(ZN)B2Y; Fixed Installation; Glass yarns; Polyethylene; black
Benefits
- Easy to handle thanks to flexible and compact design.
- Gel-filled central loose tube ensures longitudinal and transversal watertightness and thus optimum fibre protection.
- With reinforced glass yarn for strain relief and rodent protection.
- The low-friction outer sheath and small bending radii allow cables to be installed by blowing them in with air.
- No electromagnetic interference from non-metallic materials is generated inside the cable.
Applications
- Especially for outdoor use.
- Suitable for WAN networks.
- For use in backbone network areas.
- Can be used in dry, wet and harsh environments.
- Suitable for direct underground installation.
- For fixed installation in ducts and closed installation channels.
- For open installation on cable trays.
- Suitable for medium mechanical stress.
- The PE outer sheath is highly resistant to acids and alkaline solutions.
Technical Attributes
General Information
Brand
HITRONIC®
Product type
Fibre optic cable
Weight
40 kg/km
Fibre optic cable type
GOF
Fibre optic cable type, long designation
Glass Fibre Optic
Electrical Characteristics
Specifications for wavelength
for 850 nm applies 3.5 dB / km as well as 3500 MHz*kmfor 1300 nm applies 1.5 dB / km as well as 500 MHz*km
Product Design
Numerical aperture
0.2
A optical outdoor cable
A-DQ(ZN)B2Y
Classification of fibre optic cable
Gel-filled loose tube cable
Number of cores
1
With armouring
No
With rodent protection
Yes
Strain relief due to
Glass yarns
Fibre type
Multi-mode Fibre
Number of fibres
4
fibre Number of core
4
Min. outer diameter
7.3 mm
Nominal outer diameter
7.3 mm
Max. outer diameter
7.3 mm
Shape of cable
Round
Diameter fibre core
50 µm
Diameter fibre cladding
125 µm
Diameter primary coating
242 µm
With tight buffer
No
Base material fibre core
Glass
Base material fibre cladding
Glass
ripcord below outer sheath
Yes
Base material of outer sheath
Polyethylene
Base material of outer sheath, shortname
PE
Cable insulation colour
black
Cable insulation RAL colour
RAL 9005
Core identification
Colours
Total fibre dimension
242 µm
Product Characteristics
Application area
Fixed Installation
Installation type
Underground Installation
For continuous flexing
No
Suitable for underground installation
directin protective cable conduit
For torsional load
No
Windable
No
Suitable for EX-applications
No
Minimum bending radius, fixed installation
15 x outer diameter
Minimum bending radius in mm, stationary
109.5 mm
Minimum bending radius, dynamic permanently moved
20 x outer diameter
Minimum bending radius in mm, dynamic continuously flexing
146.0 mm
Minimum bending radius, occasionally moved
20 x outer diameter
Minimum bending radius in mm, occasionally flexing
146.0 mm
Tensile force fixed installation
1500 N
temperature, fixed installation
-40 °C to 70 °C
Temperature, occasionally moved
-5 °C to 50 °C
Installation temperature min.
-5 °C
Installation temperature max.
50 °C
Flame-retardant
No
UV-resistant
Yes
Halogenfree
Yes
Zero halogen according to
IEC 60754-1
Oil-resistant
No
PWIS-free
No
Longitudinally watertight
Yes
Laterally watertight
Yes
maximum cross pressure
3000
Fast Connect (FC) cable
No
Optical cable, type of tube
Loose Tube
Optical cable, operation
Outdoor Application
Optical cable, fibre category
OM4
Certifications and Standards
UKCA marked
No
Product standard according to IEC
IEC 60794
Flame retardance tested according to UN/ECE-R118
No
Documentation
-
Downloads
Further Links
-
Notes
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.
Product Family List
All articles from HITRONIC® HQN outdoor cable
Article number | Diameter fibre core | Diameter fibre cladding | Diameter primary coating | Optical cable, fibre category | Number of cores | fibre Number of core | Number of fibres | Nominal outer diameter | Weight |
---|---|---|---|---|---|---|---|---|---|
27600104 | 62.5 µm | 125 µm | 245 µm | OM1 | 1 | 4 | 4 | 7.3 mm | 40 kg/km |
27600108 | 62.5 µm | 125 µm | 245 µm | OM1 | 1 | 8 | 8 | 7.3 mm | 40 kg/km |
27600112 | 62.5 µm | 125 µm | 245 µm | OM1 | 1 | 12 | 12 | 7.3 mm | 40 kg/km |
27600124 | 62.5 µm | 125 µm | 245 µm | OM1 | 1 | 24 | 24 | 8.3 mm | 50 kg/km |
27600204 | 50 µm | 125 µm | 242 µm | OM2 | 1 | 4 | 4 | 7.3 mm | 40 kg/km |
27600208 | 50 µm | 125 µm | 242 µm | OM2 | 1 | 8 | 8 | 7.3 mm | 40 kg/km |
27600212 | 50 µm | 125 µm | 242 µm | OM2 | 1 | 12 | 12 | 7.3 mm | 40 kg/km |
27600224 | 50 µm | 125 µm | 242 µm | OM2 | 1 | 24 | 24 | 8.3 mm | 50 kg/km |
27600304 | 50 µm | 125 µm | 242 µm | OM3 | 1 | 4 | 4 | 7.3 mm | 40 kg/km |
27600308 | 50 µm | 125 µm | 242 µm | OM3 | 1 | 8 | 8 | 7.3 mm | 40 kg/km |
27600312 | 50 µm | 125 µm | 242 µm | OM3 | 1 | 12 | 12 | 7.3 mm | 40 kg/km |
27600324 | 50 µm | 125 µm | 242 µm | OM3 | 1 | 24 | 24 | 8.3 mm | 50 kg/km |
27600404 | 50 µm | 125 µm | 242 µm | OM4 | 1 | 4 | 4 | 7.3 mm | 40 kg/km |
27600408 | 50 µm | 125 µm | 242 µm | OM4 | 1 | 8 | 8 | 7.3 mm | 40 kg/km |
27600412 | 50 µm | 125 µm | 242 µm | OM4 | 1 | 12 | 12 | 7.3 mm | 40 kg/km |
27600424 | 50 µm | 125 µm | 242 µm | OM4 | 1 | 24 | 24 | 8.3 mm | 65 kg/km |
27600904 | 9 µm | 125 µm | 242 µm | OS2 | 1 | 4 | 4 | 7.3 mm | 40 kg/km |
27600908 | 9 µm | 125 µm | 242 µm | OS2 | 1 | 8 | 8 | 7.3 mm | 40 kg/km |
27600912 | 9 µm | 125 µm | 242 µm | OS2 | 1 | 12 | 12 | 7.3 mm | 40 kg/km |
27600924 | 9 µm | 125 µm | 242 µm | OS2 | 1 | 24 | 24 | 8.3 mm | 50 kg/km |