HITRONIC® HDH 4G 50/125 OM4
GOF; 4x OM4; J-optical indoor cables: J-V(ZN)H; Fixed Installation; Glass yarns; Halogen-free compound; violet
Benefits
- Easy to handle thanks to flexible and compact design.
- With reinforced glass yarn for strain relief.
- No electromagnetic interference from non-metallic materials is generated inside the cable.
- With halogen free LSZH outer sheath to meet special fire protection requirements.
- Classified fire behaviour according to EU Directive 305/2011 (BauPVO/CPR) with article number selection on the LAPP website.
Applications
- For use in backbone network areas.
- For flexible use.
- Can be used in dry and damp rooms.
- Withstands high mechanical stress.
Technical Attributes
General Information
Brand
HITRONIC®
Product type
Fibre optic cable
Weight
37 kg/km
Fibre optic cable type
GOF
Fibre optic cable type, long designation
Glass Fibre Optic
Electrical Characteristics
Specifications for wavelength
for 850 nm applies 3.5 dB / km as well as 3500 MHz*kmfor 1300 nm applies 1.5 dB / km as well as 500 MHz*km
Product Design
Numerical aperture
0.2
J-optical indoor cables
J-V(ZN)H
Classification of fibre optic cable
Divisible breakout cable
Number of cores
4
With armouring
No
Strain relief due to
Glass yarns
Fibre type
Multi-mode Fibre
Number of fibres
4
fibre Number of core
1
Min. outer diameter
5.7 mm
Nominal outer diameter
6 mm
Max. outer diameter
6.3 mm
Shape of cable
Round
Diameter fibre core
50 µm
Diameter fibre cladding
125 µm
Diameter primary coating
242 µm
With tight buffer
Yes
Diameter tight buffer
0.9 mm
Base material fibre core
Glass
Base material fibre cladding
Glass
Base material of outer sheath
Halogen-free compound
Base material of outer sheath, shortname
LSZH
Cable insulation colour
violet
Core identification
Colours
Total fibre dimension
242 µm
Product Characteristics
Application area
Fixed Installation
For continuous flexing
Yes
For torsional load
No
Windable
Yes
Suitable for EX-applications
No
Minimum bending radius, fixed installation
15 x outer diameter
Minimum bending radius in mm, stationary
90.0 mm
Minimum bending radius, dynamic permanently moved
20 x outer diameter
Minimum bending radius in mm, dynamic continuously flexing
126.0 mm
Minimum bending radius, occasionally moved
15 x outer diameter
Minimum bending radius in mm, occasionally flexing
94.5 mm
Tensile force fixed installation
650 N
temperature, fixed installation
-20 °C to 70 °C
Temperature, occasionally moved
0 °C to 50 °C
Installation temperature max.
50 °C
Flame-retardant
Yes
UV-resistant
No
Halogenfree
Yes
Zero halogen according to
IEC 60754-1
Oil-resistant
No
PWIS-free
No
Longitudinally watertight
No
Laterally watertight
No
Fast Connect (FC) cable
No
Optical cable, type of tube
Full Core
Optical cable, operation
Indoor
Optical cable, fibre category
OM4
Certifications and Standards
Product standard according to IEC
IEC 60794
CPR fire class
Eca
Flame retardance tested according to UN/ECE-R118
No
Documentation
-
Notes
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.
Product Family List
All articles from HITRONIC® HDH mini-breakout cable
Article number | Diameter fibre core | Diameter fibre cladding | Diameter primary coating | Optical cable, fibre category | Number of cores | fibre Number of core | Number of fibres | Weight | |
---|---|---|---|---|---|---|---|---|---|
26010102 | 62.5 µm | 125 µm | 245 µm | OM1 | 2 | 1 | 2 | 34 kg/km | |
26010104 | 62.5 µm | 125 µm | 245 µm | OM1 | 4 | 1 | 4 | 37 kg/km | |
26010108 | 62.5 µm | 125 µm | 245 µm | OM1 | 8 | 1 | 8 | 57 kg/km | |
26010112 | 62.5 µm | 125 µm | 245 µm | OM1 | 12 | 1 | 12 | 69 kg/km | |
26010202 | 50 µm | 125 µm | 242 µm | OM2 | 2 | 1 | 2 | 34 kg/km | |
26010204 | 50 µm | 125 µm | 242 µm | OM2 | 4 | 1 | 4 | 37 kg/km | |
26010208 | 50 µm | 125 µm | 242 µm | OM2 | 8 | 1 | 8 | 57 kg/km | |
26010212 | 50 µm | 125 µm | 242 µm | OM2 | 12 | 1 | 12 | 37 kg/km | |
26010302 | 50 µm | 125 µm | 242 µm | OM3 | 2 | 1 | 2 | 34 kg/km | |
26010304 | 50 µm | 125 µm | 242 µm | OM3 | 4 | 1 | 4 | 37 kg/km | |
26010308 | 50 µm | 125 µm | 242 µm | OM3 | 8 | 1 | 8 | 57 kg/km | |
26010312 | 50 µm | 125 µm | 242 µm | OM3 | 12 | 1 | 12 | 69 kg/km | |
26010402 | 50 µm | 125 µm | 242 µm | OM4 | 2 | 1 | 2 | 34 kg/km | |
26010404 | 50 µm | 125 µm | 242 µm | OM4 | 4 | 1 | 4 | 37 kg/km | |
26010408 | 50 µm | 125 µm | 242 µm | OM4 | 8 | 1 | 8 | 57 kg/km | |
26010412 | 50 µm | 125 µm | 242 µm | OM4 | 12 | 1 | 12 | 69 kg/km |