HITRONIC® GOF DUPLEX PNC 2G 50/125 OM2
GOF; 2x OM2; J-optical indoor cables: J-V(ZN)HH; Cable chain, Flexible; PROFINET® application: Type C; Aramid yarns; Polyurethane; green
Benefits
- Resistant product thanks to the outer sheath material which is resistant to abrasion, notches and cuts.
- Halogen-free sheath compound to meet special fire safety requirements.
- Durable cable, successfully tested for 1.5 million bending cycles in cable chains and 1.5 million alternating bending cycles in the TicToc bending test.
- Cable design allows rotations with torsion angles of up to ± 180°/m.
- With non-metallic aramid yarns for strain relief.
- No electromagnetic interference from non-metallic materials is generated inside the cable.
- Allows assembly on site as a breakout cable.
- Available in different GOF fibre categories (OM1 - OM3, OS2).
Applications
- For highly flexible, continuously flexing use in moving machine parts and in the cable chain in the PROFINET network (type C).
- For fixed and protected installation in installation ducts, on cable trays, in the riser zone, in hollow ceilings and floors, as well as for short distances.
- Can be used in dry rooms.
- The PUR outer sheath withstands high mechanical loads.
- The PU outer sheath is resistant to mineral oil-based lubricants and highly resistant to chemicals.
Technical Attributes
General Information
Brand
HITRONIC®
Product type
Fibre optic cable
Weight
70 kg/km
Fibre optic cable type
GOF
Fibre optic cable type, long designation
Glass Fibre Optic
Electrical Characteristics
Specifications for wavelength
for 850 nm applies 3.5 dB / km as well as 500 MHz*kmfor 1300 nm applies 1.5 dB / km as well as 500 MHz*km
Product Design
J-optical indoor cables
J-V(ZN)HH
Classification of fibre optic cable
Divisible breakout cable
Number of cores
2
With armouring
No
Strain relief due to
Aramid yarns
Fibre type
Multi-mode Fibre
Number of fibres
2
fibre Number of core
1
Nominal core diameter
2.9 mm
Min. outer diameter
8.3 mm
Nominal outer diameter
8.8 mm
Max. outer diameter
9.3 mm
Shape of cable
Round
Diameter fibre core
50 µm
Diameter fibre cladding
125 µm
Diameter primary coating
242 µm
With tight buffer
Yes
Diameter tight buffer
1.4 mm
Dimension coating
242 µm
Base material fibre core
Glass
Base material fibre cladding
Glass
Base material buffer coating
Halogen-free compound
Base material buffer coating, shortname
LSZH
Core insulation base material
Thermoplastic
Core insulation base material, shortname
LSZH
Base material of outer sheath
Polyurethane
Base material of outer sheath, shortname
PUR
Cable insulation colour
green
Cable insulation RAL colour
RAL 6018
Core identification
Colours
Fibre core dimensions
62.5 µm
Fibre sheath dimensions
125 µm
Total fibre dimension
242 µm
Product Characteristics
Application area
Cable chainFlexible
PROFINET® application
Type C
For continuous flexing
Yes
For torsional load
Yes
Windable
No
Suitable for EX-applications
No
Minimum bending radius, fixed installation
15 x outer diameter
Minimum bending radius in mm, stationary
132.0 mm
Minimum bending radius, dynamic permanently moved
20 x outer diameter
Minimum bending radius in mm, dynamic continuously flexing
176.0 mm
Tensile force fixed installation
1500 N
Temperature, dynamic continuously flexing
-40 °C to 70 °C
Installation temperature min.
-40 °C
Installation temperature max.
70 °C
Flame-retardant
No
Self-extinguishing
No
UV-resistant
No
Halogenfree
Yes
Zero halogen according to
IEC 60754-1
Oil-resistant
No
Longitudinally watertight
No
Laterally watertight
No
maximum cross pressure
1200
Fast Connect (FC) cable
Yes
Optical cable, type of tube
Full Core
Optical cable, operation
Indoor
Optical cable, fibre category
OM2
Certifications and Standards
Product standard according to IEC
IEC 60794
Documentation
-
Notes
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.
Product Family List
All articles from HITRONIC® GOF DUPLEX PNC
Article number | Diameter fibre core | Diameter fibre cladding | Diameter primary coating | Optical cable, fibre category | Number of fibres | Nominal outer diameter | Weight |
---|---|---|---|---|---|---|---|
28052007 | 62.5 µm | 125 µm | 245 µm | OM1 | 2 | 8.8 mm | 70 kg/km |
28052008 | 50 µm | 125 µm | 242 µm | OM2 | 2 | 8.8 mm | 70 kg/km |
28052009 | 50 µm | 125 µm | 242 µm | OM3 | 2 | 8.8 mm | 70 kg/km |
28052010 | 9 µm | 125 µm | 242 µm | OS2 | 2 | 8.8 mm | 70 kg/km |