HITRONIC® FIRE 12G 50/125 OM4
GOF; 12x OM4; Fixed Installation; Glass yarns; Halogen-free compound; black
Benefits
- Ensures that the fibres can still transmit data during and after a fire (according to IEC 60331-25)
- Suitable for installation in underground tunnels where fire safety is critical
- Additional sheath protects the fibres for use in harsh environments
- Armouring provides excellent protection against high mechanical stress and rodents
- UV-resistant longitudinally and laterally watertight
Applications
- In industrial areas that use fire as a tool
- Highly combustible or fire-prone areas
- For indoor and outdoor use
- Methods of Deployment: empty plastic pipes, ducts and trays
Technical Attributes
General Information
Brand
HITRONIC®
Product type
Fibre optic cable
Weight
123 kg/km
Fibre optic cable type
GOF
Fibre optic cable type, long designation
Glass Fibre Optic
Electrical Characteristics
Specifications for wavelength
for 850 nm applies 3.5 dB / km as well as 3500 MHz*kmfor 1300 nm applies 1.5 dB / km as well as 500 MHz*km
Product Design
Numerical aperture
0.2
A optical outdoor cable
A/J-DQ(ZN)BH(SR)H
J-optical indoor cables
A/J-DQ(ZN)BH(SR)H
U-optical universal cables
U-DQ(ZN)H(SR)H
Classification of fibre optic cable
Gel-filled loose tube cable
Number of cores
1
With armouring
Yes
Armouring type
Corrugated steel tape
Strain relief due to
Glass yarns
Fibre type
Multi-mode Fibre
Number of fibres
12
fibre Number of core
12
Min. outer diameter
9.6 mm
Nominal outer diameter
9.6 mm
Max. outer diameter
9.6 mm
Shape of cable
Round
Diameter fibre core
50 µm
Diameter fibre cladding
125 µm
Diameter primary coating
242 µm
With tight buffer
No
Dimension coating
242 µm
Base material fibre core
Glass
Base material fibre cladding
Glass
Basic material of inner sheath
Halogen-free compound
Basic material of inner sheath, short form
LSZH
colour inner sheath
black
ripcord below outer sheath
No
Base material of outer sheath
Halogen-free compound
Base material of outer sheath, shortname
LSZH
Cable insulation colour
black
Cable insulation RAL colour
RAL 9005
Core identification
Colours
Fibre core dimensions
50 µm
Fibre sheath dimensions
125 µm
Total fibre dimension
242 µm
Product Characteristics
Application area
Fixed Installation
Installation type
Cable Channel
For continuous flexing
No
Suitable for underground installation
directin cable trenchin protective conduit
For torsional load
No
Windable
No
Suitable for EX-applications
No
Minimum bending radius, fixed installation
15 x outer diameter
Minimum bending radius in mm, stationary
144.0 mm
Minimum bending radius, dynamic permanently moved
20 x outer diameter
Minimum bending radius in mm, dynamic continuously flexing
192.0 mm
Minimum bending radius, occasionally moved
20 x outer diameter
Minimum bending radius in mm, occasionally flexing
192.0 mm
Tensile force fixed installation
1500 N
temperature, fixed installation
-30 °C to 70 °C
Temperature, occasionally moved
-5 °C to 50 °C
Installation temperature min.
-10 °C
Installation temperature max.
50 °C
Flame-retardant
Yes
Flame retardance according to
IEC 60332-3-24
Low smoke density according to
IEC 61034-2
UV-resistant
Yes
Chemical resistant
No
Acid-resistant
No
Halogenfree
Yes
Zero halogen according to
IEC 60754-1
Oil-resistant
No
PWIS-free
No
Longitudinally watertight
Yes
Laterally watertight
Yes
maximum cross pressure
2000
Fast Connect (FC) cable
No
Optical cable, type of tube
Loose Tube
Optical cable, operation
Universal
Optical cable, fibre category
OM4
Certifications and Standards
Product standard according to IEC
IEC 60794
Flame retardance tested according to UN/ECE-R118
No
Documentation
-
Downloads
Further Links
-
Notes
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.
Product Family List
All articles from HITRONIC® FIRE
Article number | Diameter fibre core | Diameter fibre cladding | Diameter primary coating | Optical cable, fibre category | Number of cores | fibre Number of core | Number of fibres | Weight | |
---|---|---|---|---|---|---|---|---|---|
27560104 | 62.5 µm | 125 µm | 245 µm | OM1 | 1 | 4 | 4 | 123 kg/km | |
27560108 | 62.5 µm | 125 µm | 245 µm | OM1 | 1 | 8 | 8 | 123 kg/km | |
27560112 | 62.5 µm | 125 µm | 245 µm | OM1 | 1 | 12 | 12 | 123 kg/km | |
27560124 | 62.5 µm | 125 µm | 245 µm | OM1 | 1 | 24 | 24 | 188 kg/km | |
27560204 | 50 µm | 125 µm | 242 µm | OM2 | 1 | 4 | 4 | 123 kg/km | |
27560208 | 50 µm | 125 µm | 242 µm | OM2 | 1 | 8 | 8 | 123 kg/km | |
27560212 | 50 µm | 125 µm | 242 µm | OM2 | 1 | 12 | 12 | 123 kg/km | |
27560224 | 50 µm | 125 µm | 242 µm | OM2 | 1 | 24 | 24 | 188 kg/km | |
27560304 | 50 µm | 125 µm | 242 µm | OM3 | 1 | 4 | 4 | 123 kg/km | |
27560308 | 50 µm | 125 µm | 242 µm | OM3 | 1 | 8 | 8 | 123 kg/km | |
27560312 | 50 µm | 125 µm | 242 µm | OM3 | 1 | 12 | 12 | 123 kg/km | |
27560324 | 50 µm | 125 µm | 242 µm | OM3 | 1 | 24 | 24 | 188 kg/km | |
27560404 | 50 µm | 125 µm | 242 µm | OM4 | 1 | 4 | 4 | 123 kg/km | |
27560408 | 50 µm | 125 µm | 242 µm | OM4 | 1 | 8 | 8 | 123 kg/km | |
27560412 | 50 µm | 125 µm | 242 µm | OM4 | 1 | 12 | 12 | 123 kg/km | |
27560424 | 50 µm | 125 µm | 242 µm | OM4 | 1 | 24 | 24 | 188 kg/km | |
27560904 | 9 µm | 125 µm | 242 µm | OS2 | 1 | 4 | 4 | 123 kg/km | |
27560908 | 9 µm | 125 µm | 242 µm | OS2 | 1 | 8 | 8 | 123 kg/km | |
27560912 | 9 µm | 125 µm | 242 µm | OS2 | 1 | 12 | 12 | 123 kg/km | |
27560924 | 9 µm | 125 µm | 242 µm | OS2 | 1 | 24 | 24 | 188 kg/km |