TELTONIKA TSW212 8+2SFP PORT L2MANAGD SW
Managed switch; PROFINET CC-B, Ethernet/IP; Interfaces: 8xRJ 45 (1.000 Mbit/s)

Login to see price
BACK ORDER
Article No.
8222220028
Please note that you will not be able to place an order if you are combining orders from two different warehouses. For example, your order will not be processed if your order consist of stocks from local and regional warehouses.
For Back Ordering of Out of Stock items in India & Globally, Tentative Lead Time is 4 - 6 Weeks. The actual delivery date will be confirmed within 3 to 5 days after placing an order
TELTONIKA TSW212 8+2SFP PORT L2MANAGD SW Managed switch -   Secondary Image
TELTONIKA TSW212 8+2SFP PORT L2MANAGD SW Managed switch -   Secondary Image
※The product image is a representative product and may differ from the actual product.
cold resistance
cold resistance
CE marked
CE marked
ETHERNET/IP
ETHERNET/IP
PROFINET
PROFINET

Applications

  • PROFINET / Industrial Ethernet
  • Ethernet networking of the field devices enables real-time data collection and analysis as well as providing a wealth of additional information (big data) for process optimisation (e.g. predictive maintenance).
Show less
Show all

Technical Attributes

General Information

Brand

ETHERLINE®

Product type

Managed switch

Weight

0.615 kg

Assembly type

on top-hat rail

valid Fieldbus or Ethernet System

ETHERNET/IP

Electrical Characteristics

Nominal operating voltage

24 V

Operating voltage min

9,6 V DC

Operating voltage (max.)

60 V DC

Power consumption (max.)

6 W

Product Design

Number of plug contacts

10

Direct mounting possible

Yes

Status indication

Yes

Number of LEDs

20

Total length

122.2 mm

Overall width

132 mm

Overall height

44.2 mm

Connector type

Plug/Socket

Contact termination method

Push-in

Type of connection

Plug to machine

Housing base material

Aluminium

Housing base material, short form

Al

Housing coating

Powder-coated

Colour housing

black

RAL housing colour

RAL 9005

Configuration

Via web interface

Interfaces

Copper
Fibre optic cables

interfaces copper

1.000 Mbit/s: 8 x RJ 45

Number of ports

8 x Gigabit Ethernet ports and 2 x SFP ports for fibre optic communication

Switch version

PROFINET-supporting

Product Characteristics

IP protection rating

IP 30

Suitable for EX-applications

No

Operating temperature min.

-40 °C

Operating temperature max.

75 °C

Flame-retardant

No

switch characteristic

Gigabit

Data rate

1000

Packet Buffer size

512 kbit

MAC table size

8 k

MTBF

70

IP-Management

ARP

Management and maintenance

LLDP

Industrial protocols

Ethernet/IP

Redundancy protocols

MRP-Master

Switching protocols

Jumbo frames

Service quality

QoS

Certifications and Standards

CE marked

Yes

UKCA marked

Yes

UL recognised

No

UL listed

No

cUR recognized

No

cUL listed

No

CSA certified

No

VDE certified

No

TÜV certified

No

Show less
Show all

Documentation

  • Notes

    • Photographs and graphics are not to scale and do not represent detailed images of the respective products.
    • Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.

Product Family List

All articles from TELTONIKA Managed Switches

Article number Number of ports
8222220028 8 x Gigabit Ethernet ports and 2 x SFP ports for fibre optic communication
8222220029 8 x Gigabit Ethernet ports and 2 x SFP ports for fibre optic communication
Show less
Show all

Why Choose Lapp ?

Why Choose LAPP as a Preferred Partner?