IE-PNC-5-M12D-S-0,5-P-2-22-FD-OE
Pre-assembled Ethernet cable; Cable chain, Flexible; PROFINET, ETHERNET/IP; PROFINET® application: Type C; Cat.5e; SF/UTP; 2x2; M 12 (D-coded), Plug, Straight (180 °); Open end; 0.5 m

Login to see price
Article No.
2172201
Please note that you will not be able to place an order if you are combining orders from two different warehouses. For example, your order will not be processed if your order consist of stocks from local and regional warehouses.
For Back Ordering of Out of Stock items in India & Globally, Tentative Lead Time is 4 - 6 Weeks. The actual delivery date will be confirmed within 3 to 5 days after placing an order
IE-PNC-5-M12D-S-0,5-P-2-22-FD-OE Pre-assembled Ethernet cable -  Primary Image
IE-PNC-5-M12D-S-0,5-P-2-22-FD-OE Pre-assembled Ethernet cable -  Primary Image IE-PNC-5-M12D-S-0,5-P-2-22-FD-OE Pre-assembled Ethernet cable -   Other Image IE-PNC-5-M12D-S-0,5-P-2-22-FD-OE Pre-assembled Ethernet cable -   Other Image IE-PNC-5-M12D-S-0,5-P-2-22-FD-OE Pre-assembled Ethernet cable -   Other Image IE-PNC-5-M12D-S-0,5-P-2-22-FD-OE Pre-assembled Ethernet cable -   Other Image IE-PNC-5-M12D-S-0,5-P-2-22-FD-OE Pre-assembled Ethernet cable -   Other Image
※The product image is a representative product and may differ from the actual product.
icon sturgeon signal
icon sturgeon signal
ETHERNET/IP
ETHERNET/IP
PROFINET
PROFINET
cUL listed US, UL listed US
cUL listed US, UL listed US

Benefits

  • Available as a one-sided power cable assembly for flexible selection of the cable length and free choice of further connection.
  • Also available as a cable assembled on both sides to save time during installation.
  • Fast information exchange through Ethernet technology. 
  • Cat. 5e performance up to 100 Mbit/s.
  • High resistance to electromagnetic interference thanks to star quad stranding as well as double screening made of aluminium-laminated foil and high degree of copper screening braiding (SF/UTP).
  • The integrated vibration protection of the connector makes it resistant to shocks and vibrations.
  • The angled shape of the connector is suitable for a space-saving cable outlet.
  • Halogen free core insulation and sheath compound to meet special fire safety requirements.

Applications

  • For highly flexible, continuously flexing use in moving machine parts and in the cable chain in the PROFINET network (type C).
  • Also suitable for EtherCAT and EtherNet/IP applications.
  • Can be used in dry and damp rooms.
  • The PU outer sheath and connectors withstand high mechanical stresses.
  • The PUR outer sheath is resistant to mineral oil-based lubricants and highly resistant to chemicals.
Show less
Show all

Technical Attributes

General Information

Brand

ETHERLINE®

Product type

Pre-assembled Ethernet cable

Weight

0.06 kg

Copper index

15.650 kg/km

copper index (lb)

34.503 lb/10,000 ft

Delivery Unit

1.000

valid Fieldbus or Ethernet System

ETHERNET/IP

Product Design

Cable dimension

4X

Number of cores

4

Shielded

Yes

Base material of outer sheath, shortname

PUR

Product Characteristics

Application area

Cable chain

PROFINET® application

Type C

Min. number of plug cycles

100

IP protection rating

IP 67
IP 69

Suitable for EX-applications

No

Installation temperature min.

-30 °C

Installation temperature max.

70 °C

Ethernet cable category

Cat.5e

Certifications and Standards

CE marked

No

EAC certified

Not required

EAC certification number

Отказное письмо № 40

UL recognised

No

UL listed

Yes

UL certification

according to UL 2238 (e-file number: E249137)

cUR recognized

No

cUL listed

Yes

cUL certification

according to CSA C22.2 No. 182.3 (e-file number: E249137)

CSA certified

No

VDE certified

No

Product standard according to IEC

M12 according to IEC 61076-2-101

DNV-certified

No

Ecolab certified

No

Show less
Show all

Documentation

Why Choose Lapp ?

Why Choose LAPP as a Preferred Partner?