IE-EC-5-M12D-S-15-P-2-26-FD-OE
Pre-assembled Ethernet cable; Cable chain, Flexible; EtherCAT, ETHERNET/IP; Cat.5e; SF/UTP; Polyurethane; 2x2; M 12 (D-coded), Plug, Straight (180 °); Open end; 15 m

Login to see price
Article No.
2171905
Please note that you will not be able to place an order if you are combining orders from two different warehouses. For example, your order will not be processed if your order consist of stocks from local and regional warehouses.
For Back Ordering of Out of Stock items in India & Globally, Tentative Lead Time is 4 - 6 Weeks. The actual delivery date will be confirmed within 3 to 5 days after placing an order
IE-EC-5-M12D-S-15-P-2-26-FD-OE Pre-assembled Ethernet cable -  Primary Image
IE-EC-5-M12D-S-15-P-2-26-FD-OE Pre-assembled Ethernet cable -  Primary Image
※The product image is a representative product and may differ from the actual product.
icon sturgeon signal
icon sturgeon signal
CE marked
CE marked
ETHERNET/IP
ETHERNET/IP

Benefits

  • Cable assembled on one or both sides saves time during installation and reduces or eliminates the potential for errors during on-site assembly.
  • High resistance to electromagnetic interference thanks to star quad stranding as well as double screening made of aluminium-laminated foil and high degree of copper screening braiding (SF/UTP).
  • Available with RJ45, M8 or M12D connectors. The slim RJ45 connector enables use in devices with a very high port density, while the integrated vibration protection of the M8/M12D connector is useful for applications with shock and vibrations.
  • The angled shape of the connector is suitable for a space-saving cable outlet.
  • Halogen free core insulation and sheath compound to meet special fire safety requirements.
  • Cat. 5e performance up to 100 Mbit/s.
  • For transmission of analogue and digital signals in the frequency range up to 100 MHz.

Applications

  • Cable design allows highly flexible, continuously flexing use in moving machine parts and in the cable chain.
  • Also suitable for EtherCAT and EtherNet/IP applications.
  • Compliant with standards for use in buses (fire behaviour test according to UNECE-R 118 for vehicles of category M3 (II and III)).
  • Can be used in dry, damp and, especially, harsh and oily spaces.
  • The PU outer sheath and connectors withstand high mechanical stresses.
  • The PUR outer sheath is resistant to mineral oil-based lubricants and highly resistant to chemicals.
Show less
Show all

Technical Attributes

General Information

Brand

ETHERLINE®

Product type

Pre-assembled Ethernet cable

Weight

0.565 kg

Copper index

300.000 kg/km

copper index (lb)

661.390 lb/10,000 ft

Delivery Unit

1.000

valid Fieldbus or Ethernet System

ETHERNET/IP

Product Design

Cable dimension

4X

Number of cores

4

Shielded

Yes

Base material of outer sheath, shortname

PUR

Product Characteristics

Application area

Cable chain

Min. number of plug cycles

100

IP protection rating

IP 67
IP 69

Suitable for EX-applications

No

Installation temperature min.

-30 °C

Installation temperature max.

50 °C

Ethernet cable category

Cat.5e

Certifications and Standards

CE marked

Yes

EAC certified

Not required

EAC certification number

Отказное письмо № 40

UL recognised

No

UL listed

No

cUR recognized

No

cUL listed

No

CSA certified

No

VDE certified

No

Product standard according to IEC

M12 according to IEC 61076-2-101

DNV-certified

No

Flame retardance tested according to UN/ECE-R118

Yes

Ecolab certified

No

Show less
Show all

Documentation

Why Choose Lapp ?

Why Choose LAPP as a Preferred Partner?