ETHERLINE® PN CABINET Cat.6A 1.5
Pre-assembled Ethernet cable; Flexible; ETHERNET/IP, EtherCAT; Cat.6A; S/FTP; Polyurethane; 4x2; RJ 45, Plug, Straight (180 °); RJ 45, Plug, Straight (180 °); 1.5 m

Login to see price
Article No.
2170573
Please note that you will not be able to place an order if you are combining orders from two different warehouses. For example, your order will not be processed if your order consist of stocks from local and regional warehouses.
For Back Ordering of Out of Stock items in India & Globally, Tentative Lead Time is 4 - 6 Weeks. The actual delivery date will be confirmed within 3 to 5 days after placing an order
ETHERLINE® PN CABINET Cat.6A 1.5 Pre-assembled Ethernet cable -  Primary Image
ETHERLINE® PN CABINET Cat.6A 1.5 Pre-assembled Ethernet cable -  Primary Image
※The product image is a representative product and may differ from the actual product.
icon sturgeon signal
icon sturgeon signal
CE marked
CE marked
ETHERNET/IP
ETHERNET/IP
PROFINET
PROFINET
UR recognised, UL recognised
UR recognised, UL recognised
cUL listed US, UL listed US
cUL listed US, UL listed US

Benefits

  • Rapid information exchange at up to 10 Gbit/s over 60 m thanks to Cat.6A Ethernet.
  • Cable assembled on both sides saves time and eliminates the potential for errors during on-site assembly.
  • The narrow RJ45 connector allows use in devices with a very high port density.
  • Cable design allows small bending radii and is optimal for space-saving installation in confined spaces.
  • Ideal protection against electromagnetic interference due to pair screening with aluminium compound foil and copper screening braiding as overall screening (S/FTP).
  • UL/CSA certification according to technical data enables the product to be used in the North American market.
  • Durable, resistant product thanks to the outer sheath PU material that is resistant to abrasions, notches and cuts.
  • Halogen-free sheath compound to meet special fire safety requirements.

Applications

  • For control cabinet cabling in the PROFINET network.
  • Also suitable for EtherCAT and EtherNet/IP applications.
  • Can be used in dry rooms.
  • The PUR outer sheath is resistant to mineral oil-based lubricants and highly resistant to chemicals.
  • Flexible use at temperatures down to -40°C.
Show less
Show all

Technical Attributes

General Information

Brand

ETHERLINE®

Product type

Pre-assembled Ethernet cable

Weight

0.067 kg

Copper index

42.000 kg/km

Delivery Unit

10.000

valid Fieldbus or Ethernet System

Ethernet

Product Design

Cable dimension

8X

Number of cores

8

Shielded

Yes

Base material of outer sheath, shortname

PUR

Product Characteristics

Application area

Flexible

Installation type

Control cabinet

Min. number of plug cycles

750 / 750

IP protection rating

IP 20

Suitable for EX-applications

No

Ethernet cable category

Cat.6A

Certifications and Standards

CE marked

Yes

UL recognised

No

UL listed

Yes

cUR recognized

Yes

cUR certification

AWM I A according to CSA C22.2 No. 210 (CCN: AVLV2 / e-file number: E63634)
AWM I B according to CSA C22.2 No. 210 (CCN: AVLV2 / e-file number: E63634)
AWM II A according to CSA C22.2 No. 210 (CCN: AVLV2 / e-file number: E63634)
AWM II B according to CSA C22.2 No. 210 (CCN: AVLV2 / e-file number: E63634)

cUL listed

Yes

CSA certified

No

VDE certified

No

DNV-certified

No

Ecolab certified

No

Show less
Show all

Documentation

Product Family List

All articles from ETHERLINE® PN Cabinet Cat.6a Patchcords

Show less
Show all

Why Choose Lapp ?

Why Choose LAPP as a Preferred Partner?