EPIC® DATA SPE-6 PC M-M 3m CT001
Pre-assembled Ethernet cable; Flexible; Single Pair Ethernet; 1x2; SPE, Plug, Straight; SPE, Plug, Straight; 3 m

Login to see price
BACK ORDER
Article No.
21700872
Please note that you will not be able to place an order if you are combining orders from two different warehouses. For example, your order will not be processed if your order consist of stocks from local and regional warehouses.
For Back Ordering of Out of Stock items in India & Globally, Tentative Lead Time is 4 - 6 Weeks. The actual delivery date will be confirmed within 3 to 5 days after placing an order
EPIC® DATA SPE-6 PC M-M 3m CT001 Pre-assembled Ethernet cable -  Primary Image
EPIC® DATA SPE-6 PC M-M 3m CT001 Pre-assembled Ethernet cable -  Primary Image
※The product image is a representative product and may differ from the actual product.
icon sturgeon signal
icon sturgeon signal

Benefits

  • Fast information exchange thanks to future-proof Single Pair Ethernet (SPE) technology for a consistent and uniform network infrastructure right up to the field level.
  • Single-paired cable design saves weight and space. Small bending radii and outer diameters are essential for connection to the field level.
  • The patch cable assembled on both sides saves time during installation and reduces or eliminates the potential for errors during on-site assembly.
  • Power over Data Line (PoDL)-capable patch cable according to IEEE 802.3bu for simultaneous power and data supply of SPE terminal devices with low energy requirements (up to 50 W).
  • Ideal protection against electromagnetic interference thanks to double screening made of aluminium-laminated foil and copper screening braiding with high degree of coverage (SF/UTP).
  • Secure hold and increased mechanical stability thanks to overmoulded connectors.

Applications

  • For establishing a detachable Single Pair Ethernet connection.
  • For Single Pair Ethernet (SPE) applications 100Base-T1 according to IEEE 802.3bw and 1000Base-T1 according to IEEE 802.3bp.
  • Typical applications include control cabinets, industrial robots and field equipment.
  • For use with the SPE circuit board socket EPIC® DATA SPE-6 PCB F.
  • For fixed installation and occasional flexing.
  • Can be used in dry rooms.
  • Suitable for medium mechanical stress.
Show less
Show all

Technical Attributes

General Information

Brand

EPIC®

Product type

Pre-assembled Ethernet cable

Weight

0.001 kg

Delivery Unit

1.000

valid Fieldbus or Ethernet System

Single Pair Ethernet

Product Design

Cable dimension

1X2X26 AWG

Nominal cross section conductor (AWG)

26 AWG

Number of cores

2

Number of pairs

1

Shielded

Yes

With protective conductor

No

Angle of connector housing

180

Base material of outer sheath

Thermoplastic elastomers

Base material of outer sheath, shortname

TPE

Cable insulation colour

black

Product Characteristics

Application area

Flexible

Min. number of plug cycles

1000

IP protection rating

IP 20

Suitable for EX-applications

No

Certifications and Standards

CE marked

No

UL recognised

No

UL listed

No

cUR recognized

No

cUL listed

No

CSA certified

No

VDE certified

No

DNV-certified

No

Ecolab certified

No

Show less
Show all

Product Family List

All articles from EPIC® DATA SPE-6 PC M-M CT001

Article number Cable dimension Delivery Unit
21700867 1X2X26 AWG 1
21700868 1X2X26 AWG 1
21700869 1X2X26 AWG 1
21700870 1X2X26 AWG 1
21700871 1X2X26 AWG 1
21700872 1X2X26 AWG 1
21700873 1X2X26 AWG 1
21700874 1X2X26 AWG 1
Show less
Show all

Why Choose Lapp ?

Why Choose LAPP as a Preferred Partner?