CAT6A STP RJ45 Straight Plug_AWG22_24
Connectors for assemblies; Ethernet; Cat.6A; RJ 45; Plug; Straight
Benefits
- RJ45 connectors, comp. with IEC 60603-7-51
- Metal housings for increased environmental requirements
- Includes special accessories, such as antennas & LTE USB modems.
Applications
- For structured building cabling according to DIN EN 50173 and ISO/IEC 11801.
- Also suitable for EtherCAT, EtherNet/IP and 4-pair PROFINET applications.
- Control cabinets wiring.
- Commonly used in machine and equipment manufacturing, control cabinets, photovoltaic and automation applications.
- Suitable for use in factory and field wiring.
Technical Attributes
General Information
Brand
ETHERLINE®
Product type
Plug connectors for assemblies
Weight
0.03 kg
valid Fieldbus or Ethernet System
Ethernet
Electrical Characteristics
Supports Power over Ethernet
IEEE 802.3at (PoE+)
Product Design
Shielded
Yes
Strain relief due to
Cable gland
Number of contacts
8
Locking type
Screw Lock
Dust protection cap
No
Housing variant
Cable connector
Design connector housing
Straight
Coded
Yes
Core manager colour coding
EIA/TIA 586A and EIA/TIA 586B
With thread
No
Connector format
RJ 45
Connector type
Plug
Angle of connector housing
45
Screen contact
Yes
EMC screening
No
For cable outer diameter min.
7.9 mm
For max. cable outer diameter
9.5 mm
Contact termination method
Insulation displacement contact
Reusable
No
assembling type
Field Configurable
Min. connectable conductor cross section solid-conductor (AWG)
24 AWG
Max. connectable conductor cross section solid-conductor (AWG)
22 AWG
Min. connectable conductor cross-section fine-wire (AWG)
24 AWG
Max. connectable conductor cross-section fine-wire (AWG)
22 AWG
Housing base material
Zinc alloy
Housing coating
Nickel-plated
Colour
natural
Product Characteristics
Operating temperature min.
-10 °C
Operating temperature max.
60 °C
UV-resistant
No
Contact type application
Ethernet
Strain relief
No
Ethernet cable category
Cat.6A
Certifications and Standards
CE marked
No
UL recognised
No
UL listed
No
cUR recognized
No
cUL listed
No
Product standard according to IEC
IEC 11801-1
Documentation
-
Downloads
-
Notes
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.