ETHERLINE® LAN 1000 Cat.7A 2x(4x2x23AWG)
Ethernet cable; Fixed Installation; Ethernet, ETHERNET/IP; Cat.7A; S/FTP; LSZH; Halogenfree; yellow

Login to see price
Article No.
2170981
Please note that you will not be able to place an order if you are combining orders from two different warehouses. For example, your order will not be processed if your order consist of stocks from local and regional warehouses.
For Back Ordering of Out of Stock items in India & Globally, Tentative Lead Time is 4 - 6 Weeks. The actual delivery date will be confirmed within 3 to 5 days after placing an order
ETHERLINE® LAN 1000 Cat.7A 2x(4x2x23AWG) Ethernet cable -  Primary Image
ETHERLINE® LAN 1000 Cat.7A 2x(4x2x23AWG) Ethernet cable -  Primary Image ETHERLINE® LAN 1000 Cat.7A 2x(4x2x23AWG) Ethernet cable -   Other Image ETHERLINE® LAN 1000 Cat.7A 2x(4x2x23AWG) Ethernet cable -   Other Image
※The product image is a representative product and may differ from the actual product.
flame-retardant
flame-retardant
halogen-free
halogen-free
icon sturgeon signal
icon sturgeon signal
CE marked
CE marked
ETHERNET/IP
ETHERNET/IP

Benefits

  • Fast information exchange through Ethernet technology. 
  • Cat.7A performance up to 10 Gbit/s.
  • For transmission of analogue and digital signals in the frequency range up to 1000 MHz.
  • Meets the transmission behaviour requirements as per EIA/TIA-568 and TSB36, as well as ISO/IEC 11801/EN 50173 (link class FA).
  • Ideal protection against electromagnetic interference due to pair screening with aluminium compound foil and copper screening braiding as overall screening (S/FTP).
  • No flame propagation on the halogen free cable according to IEC 60332-3-25 (flame spread on vertical cable or conductor bunch).
  • Available as a 4-pair standard cable or as a duplex cable version for reduced cabling effort.
  • Classified fire behaviour according to EU Directive 305/2011 (BauPVO/CPR) with article number selection on the LAPP website.

Applications

  • For structured building cabling according to EN 50173 and ISO/IEC 11801.
  • For horizontal floor cabling with a max. cable length of 100 m (90 m for installation and 10 m at the workstation).
  • Suitable for all LAN networks and Ethernet applications up to 10GBase-T.
Show less
Show all

Technical Attributes

General Information

Brand

ETHERLINE®

Product type

Ethernet cable

Weight

101 kg/km

Copper index

60.000 kg/km

copper index (lb)

403.183 lb/10,000 ft

valid Fieldbus or Ethernet System

ETHERNET/IP

Electrical Characteristics

Nominal voltage

50 V AC rms / DC according to (Manufacturer Specifications)

Rated voltage core to core

50 V AC rms according to IEC

Maximum operating voltage (not for power transmission)

125 V

test voltage conductor/conductor

1 kV

Test voltage core/screening

1 kV

Supports Power over Ethernet

IEEE 802.3bt (4PPoE)

DC loop resistance at 20°C

16.0 Ω/km

Min. insulation resistance

5 GΩ*km

Nominal characteristic impedance

100 Ω

Possible data transmission rates

10000 Mbit/s

Signal propagation speed (nom.)

0.79 c

Product Design

Conductor count/size

2x(4x2x23/1AWG)

Conductor cross-section (mm2)

0.25 mm²

Nominal cross section conductor (AWG)

23 AWG

Number of wires

1

Conductor material

Bare Copper

Including protective conductor

No

Number of cores

16

Number of pairs

8

Pair screening type

Aluminium-laminated plastic foil

Stranding type

Twisted-pair

Shielded

Yes

Type of overall screen

Tin-plated copper braiding

Abbreviation shielding

S/FTP

With armouring

No

With rodent protection

No

Nominal core diameter

1.3 mm

Min. outer diameter

7.2 mm

Nominal outer diameter

7.2 mm

Max. outer diameter

7.6 mm

Shape of cable

Separable Twin

Core insulation base material

Polyethylene

Core insulation base material, shortname

PE

Base material of outer sheath

Halogen-free compound

Base material of outer sheath, shortname

LSZH

Cable insulation colour

yellow

Cable insulation RAL colour

RAL 1021

Core identification

Colours

Product Characteristics

Application area

Fixed Installation

Windable

No

Minimum bending radius, fixed installation

4 x outer diameter

Minimum bending radius in mm, stationary

28.8 mm

Minimum bending radius, occasionally moved

8 x outer diameter

Minimum bending radius in mm, occasionally flexing

57.6 mm

temperature, fixed installation

-20 °C to 60 °C

Temperature, occasionally moved

0 °C to 50 °C

Installation temperature max.

50 °C

Flame-retardant

Yes

Flame retardance according to

IEC 60332-1-2

corrosiveness of combustion gases according to

IEC 60754-2

UV-resistant

No

Halogenfree

Yes

Zero halogen according to

IEC 60754-1

Oil-resistant

No

PWIS-free

Yes

PWIS-free according to

VDMA 24364-B2-L

Ethernet cable category

Cat.7A

Fast Connect (FC) cable

No

Certifications and Standards

CE marked

Yes

EAC certified

Yes

EAC certification number

ЕАЭС N RU Д-DE.АЮ64.В.00130/20

VDE certified

No

CPR fire class

Eca

Show less
Show all

Documentation

Product Family List

All articles from ETHERLINE® LAN 1000 Cat.7A

Article number Conductor count/size Shape of cable Flame retardance according to Nominal outer diameter Copper index Weight
2170971 4x2x23/1AWG Round IEC 60332-3-24 7.4 mm 30.000 kg/km 56 kg/km
2170972 2x(4x2x23/1AWG) Separable Twin IEC 60332-3-24 7.4 mm 60.000 kg/km 113 kg/km
2170980 4x2x23/1AWG Round IEC 60332-1-2 7.2 mm 30.000 kg/km 50 kg/km
2170981 2x(4x2x23/1AWG) Separable Twin IEC 60332-1-2 7.2 mm 60.000 kg/km 101 kg/km
Show less
Show all

Why Choose Lapp ?

Why Choose LAPP as a Preferred Partner?