AB-B6-M12L-6-5,0PUR
Distribution box; Sensor/Actuator; Total length of assembly: 5m; A-coded; Status indication; Slot assignment: Simple; Number of plug contacts: 6
Benefits
- Cost efficient and rational wiring of sensors and actuators
- Instead of numerous individual conductors,one master cable is laid to the control unit
- Hybrid cable for signal and power transmission
- There are no assembly costsas the master cableis already pre-assembled
- Suitable for drag chains
Technical Attributes
General Information
Brand
UNITRONIC®
Product type
Distribution box
Weight
0.814 kg
Delivery Unit
1.000
Assembly type
screw
valid Fieldbus or Ethernet System
Sensor/Actuator
Electrical Characteristics
Nominal voltage
24 V DC according to (Manufacturer Specifications)
total current
12 A
Product Design
Total length of assembly
5 m
Number of plug contacts
6
Slot assignment
Simple
Direct mounting possible
Yes
Status indication
Yes
Total length
126.7 mm
Overall width
58 mm
Overall height
26 mm
Coded
Yes
Coding type
A-coded
EMC screening
No
Type of connection
Plug to socket
Casting compound material
Polyurethane
Casting compound material, short form
PUR
Colour housing
black
interfaces copper
1 x Open end6 x M 12 (A-coded), 0.4 Nm
Product Characteristics
Application area
Cable chain
Flame-retardant
No
UV-resistant
No
Halogenfree
No
Certifications and Standards
CE marked
No
EAC certified
Not required
EAC certification number
Отказное письмо № 40
UL recognised
Yes
UL listed
No
cUR recognized
Yes
cUL listed
No
CSA certified
No
Documentation
-
Notes
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.
Product Family List
All articles from Distribution box M12 with master cable 4-pin
Article number | Number of plug contacts | Status indication | Type of connection | Total length of assembly | Weight |
---|---|---|---|---|---|
22260010 | 4 | No | Plug to socket | 5 m | 0.71 kg |
22260011 | 4 | No | Plug to socket | 10 m | 1.19 kg |
22260014 | 8 | No | Plug to socket | 5 m | 0.898 kg |
22260015 | 8 | No | Plug to socket | 10 m | 1.444 kg |
22260018 | 4 | Yes | Plug to socket | 5 m | 0.699 kg |
22260019 | 4 | Yes | Plug to socket | 10 m | 1.228 kg |
22260022 | 8 | Yes | Plug to socket | 5 m | 0.904 kg |
22260023 | 8 | Yes | Plug to socket | 10 m | 1.438 kg |
22260970 | 6 | Yes | Plug to socket | 5 m | 0.814 kg |