MCT CASE EMPTY
Case;
₹11,340.59
BACK ORDER
Article No.
62000102
(₹11,340.59/PC)
Inclusive of tax
Inclusive of tax
Unit | Per Unit | Per MOQ |
---|---|---|
1 | ₹11,340.59 | ₹11,340.59 |
50 | ₹9,072.47 | ₹453,623.50 |
250 | ₹7,938.41 | ₹1,984,602.50 |
500+ | ₹7,031.17 | ₹3,515,585.00 |
Technical Attributes
General Information
Product type
Case
Delivery Unit
1.000
Product Design
for pressing
End sleeve
For cross-section (min.)
0.25 mm²
For cross-section (max.)
10.0 mm²
Certifications and Standards
CE marked
No
VDE certified
No
TÜV certified
No
Show less
Show all
Documentation
-
Notes
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.
ACCESSORIES