Crimping tool RJ45 Hirose TM11/TM21 8-p.
Crimping tool;
BACK ORDER
Article No.
CE5091
Please note that you will not be able to place an order if you are combining orders from two different warehouses. For example, your order will not be processed if your order consist of stocks from local and regional warehouses.
For Back Ordering of Out of Stock items in India & Globally, Tentative Lead Time is 4 - 6 Weeks. The actual delivery date will be confirmed within 3 to 5 days after placing an order
Benefits
- Sturdy and handy design.
- With rotary knob for individual adjustment of the crimp strength.
- Locking mechanism provides protection against unintentional opening.
Applications
- For creating a secure crimp connection between a RJ45 connector and a four-pair data cable.
- For use with the crimpable data connectors EPIC® DATA RJ45 crimp and RJ45 Hirose.
Show less
Show all
Technical Attributes
General Information
Product type
Crimping tool
Weight
0.567 kg
Delivery Unit
1.000
Product Design
for pressing
Hirose TM31
Total length
220 mm
Certifications and Standards
CE marked
No
VDE certified
No
TÜV certified
No
Show less
Show all
Documentation
-
Downloads
-
Notes
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.
Product Family List
All articles from EPIC® RJ45 Hand crimping tool
Article number | For cross-section (min.) | For cross-section (max.) | Crimping profile |
---|---|---|---|
CE5091 |
Show less
Show all
ACCESSORIES