CRIMPING INSERT UP35-SET 66 (W)
Crimping insert; For cross-section (min./max.): 0.25mm² - 6.0mm²; Crimping profile: W pressing; for crimping tool: UP 35
Back Order
Article No.
61743936
Please note that you will not be able to place an order if you are combining orders from two different warehouses. For example, your order will not be processed if your order consist of stocks from local and regional warehouses.
For Back Ordering of Out of Stock items in India & Globally, Tentative Lead Time is 4 - 6 Weeks. The actual delivery date will be confirmed within 3 to 5 days after placing an order
Benefits
- Easy and accurate exchange and positioning of the crimp die sets
Applications
- Inserts for the pneumatic crimping machine UP 35 (article no. 11148003)
- Crimping die series is called WZ- series- please use following adapter for the UP 35:Article no. 61743951
Show less
Show all
Technical Attributes
General Information
Product type
Crimping insert
Delivery Unit
1.000
for crimping tool
UP 35
crimping insert for
Non-insulated cable lug
Product Design
For cross-section (min.)
0.25 mm²
For cross-section (max.)
6.0 mm²
Surface protection
Burnished
Colour
black
Crimping profile
W pressing
Show less
Show all
Documentation
-
Notes
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Trade product, not a LAPP product.
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.
Product Family List
All articles from Crimping inserts for the UP 35 machine
Article number | For cross-section (min.) | For cross-section (max.) | for cross-section | Crimping profile | for crimping tool |
---|---|---|---|---|---|
61743933 | 0.5 mm² | 6.0 mm² | Oval | UP 35 | |
61743934 | 0.1 mm² | 2.5 mm² | Oval | UP 35 | |
61743935 | 0.1 mm² | 6.0 mm² | Mandrel Pressing | UP 35 | |
61743936 | 0.25 mm² | 6.0 mm² | W pressing | UP 35 | |
61743937 | 0.25 mm² | 6.0 mm² | 10 mm² | W pressing | UP 35 |
61743938 | 0.25 mm² | 6.0 mm² | 16 mm² | W pressing | UP 35 |
61743939 | 4.0 mm² | 10.0 mm² | 16 mm² | W pressing | UP 35 |
61743941 | 0.14 mm² | 10.0 mm² | 16 mm² | Trapezoid | UP 35 |
61743942 | 10.0 mm² | 25.0 mm² | 16 mm² | Trapezoid-like | UP 35 |
61743943 | 25.0 mm² | 35.0 mm² | 16 mm² | Trapezoid-like | UP 35 |
61743944 | 35.0 mm² | 50.0 mm² | 16 mm² | Trapezoid-like | UP 35 |
61743945 | 0.1 mm² | 1.0 mm² | 16 mm² | Roller Pressing | UP 35 |
61743946 | 0.5 mm² | 2.5 mm² | 16 mm² | Roller Pressing | UP 35 |
61743947 | 0.5 mm² | 6.0 mm² | 16 mm² | Roller Pressing | UP 35 |
61743948 | 0.5 mm² | 6.0 mm² | 16 mm² | Oval | UP 35 |
61743949 | 0.5 mm² | 2.5 mm² | 16 mm² | Roller Pressing | UP 35 |
Show less
Show all