EPIC® LOCATOR LS1
Locator; for crimping tool:
Product Pricing - Please contact LAPP INDIA Toll free number: 1800-309-1111.
BACK ORDER
Article No.
11148303
Technical Attributes
General Information
Brand
EPIC®
Product type
Locator
Weight
200.000 g
Type of packaging
Box
Delivery Unit
1.000
for crimping tool
EPIC® CIRCON CRIMPTOOL DIGITAL
suitable crimp-insert
EPIC® TOOL DIE MC 3.6 machined 16mm²
Certifications and Standards
CE marked
No
UKCA marked
No
VDE certified
No
TÜV certified
No
Show less
Show all
Documentation
-
Notes
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.
Product Family List
All articles from EPIC® TOOL LOC
Article number | Product type | for crimping tool | Delivery Unit |
---|---|---|---|
11147200 | Locator | EPIC® TOOL CRIMP MACHINE | 1 |
11147201 | Locator | EPIC® TOOL CRIMP MACHINE | 1 |
11147210 | Locator | EPIC® TOOL CRIMP MACHINE | 1 |
11147300 | Locator | EPIC® TOOL CRIMP MACHINE | 1 |
11148300 | Locator | EPIC® CIRCON CRIMPTOOL DIGITAL | 1 |
11148302 | Locator | EPIC® TOOL CRIMP DIGITAL SMALL | 1 |
11148303 | Locator | EPIC® CIRCON CRIMPTOOL DIGITAL | 1 |
11148304 | Locator | EPIC® TOOL CRIMP MACHINE | 1 |
44423137 | Locator | EPIC® TOOL CRIMP DIGITAL SMALL | 1 |
Show less
Show all