EPIC® CRIMP TOOL DIGITAL SMALL
Crimping tool; For cross-section (min./max.): 0.06 - 1mm²; Crimping profile: Mandrel Pressing
Product Pricing - Please contact LAPP INDIA Toll free number: 1800-309-1111.
BACK ORDER
Article No.
11148004
Technical Attributes
General Information
Brand
EPIC®
Product type
Crimping tool
Scope of delivery
including case
Weight
780.000 g
Type of packaging
Case
Delivery Unit
1.000
suitable crimp-insert
EPIC® TOOL DIE MH 4.0 machined 4-10mm²
crimping insert for
Circular connector
Product Design
for pressing
Circular connector
For cross-section (min.)
0.06
For cross-section (max.)
1 mm²
Material
Steel
Crimping profile
Mandrel Pressing
Certifications and Standards
CE marked
No
UKCA marked
No
VDE certified
No
Product standard ISO
ISO 6722
TÜV certified
No
GS certified
No
Show less
Show all
Documentation
-
Notes
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.
Product Family List
All articles from EPIC® TOOL CRIMP HAND
Article number | For cross-section (min.) | For cross-section (max.) | Crimping profile | For cross-section (min.) | For cross-section (max.) | Crimping profile | Delivery Unit |
---|---|---|---|---|---|---|---|
11147000 | 0.14 mm² | 25 mm² | 0.14 mm² | 25 mm² | 1 | ||
11147004 | 0.14 mm² | 0.5 mm² | W pressing | 0.14 mm² | 0.5 mm² | W pressing | 1 |
11147005 | 0.5 mm² | 1.5 mm² | W pressing | 0.5 mm² | 1.5 mm² | W pressing | 1 |
11147006 | 1.5 mm² | 2.5 mm² | W pressing | 1.5 mm² | 2.5 mm² | W pressing | 1 |
11148000 | 0.14 mm² | 4 mm² | Mandrel Pressing | 0.14 mm² | 4 mm² | Mandrel Pressing | 1 |
11148001 | 0.14 mm² | 4 mm² | Mandrel Pressing | 0.14 mm² | 4 mm² | Mandrel Pressing | 1 |
11148002 | 0.14 mm² | 4 mm² | Mandrel Pressing | 0.14 mm² | 4 mm² | Mandrel Pressing | 1 |
11148004 | 0.06 | 1 mm² | Mandrel Pressing | 0.06 | 1 mm² | Mandrel Pressing | 1 |
11158400 | 0.08 mm² | 0.56 mm² | W pressing | 0.08 mm² | 0.56 mm² | W pressing | 1 |
44420337 | 35 mm² | 240 mm² | Hexagon | 35 mm² | 240 mm² | Hexagon | 1 |
Show less
Show all