ED-PB-90-PG-M12
Data connector; PROFIBUS DP; Sub-D Plug/Socket; Angled (90 °); Screw connection; Switchable Bus Terminator
BACK ORDER
Article No.
21700520
Please note that you will not be able to place an order if you are combining orders from two different warehouses. For example, your order will not be processed if your order consist of stocks from local and regional warehouses.
For Back Ordering of Out of Stock items in India & Globally, Tentative Lead Time is 4 - 6 Weeks. The actual delivery date will be confirmed within 3 to 5 days after placing an order
cold resistance
CE marked
PROFIBUS DP, PROFIBUS PA
UR recognised, UL recognised
Benefits
- Suitable for assembled M12 PB cables
- sensor/ ac
- Cost-efficient due to quick installation (Plug & Play)
- Terminating resistor (integrated) can be switched
- No loose parts
Show less
Show all
Technical Attributes
General Information
Brand
EPIC®
Product type
Data connector
Weight
0.06 kg
Delivery Unit
1.000
valid Fieldbus or Ethernet System
PROFIBUS DP
Electrical Characteristics
Impedance
150 Ω
Product Design
Shielded
No
Locking type
Screw Thread
Total length
70 mm
Overall width
40 mm
Overall height
17 mm
Thread type
Metric
Thread size
M 12
Design connector housing
Angled
Coded
Yes
With thread
Yes
Connector format
Sub-D
Connector type
Plug/Socket
Reusable
Yes
Conductor connection type
Screw connection
Product Characteristics
Variant of the Sub-D
Switchable Bus Terminator
Pollution degree
2
Suitable for EX-applications
No
Operating temperature max.
60 °C
UV-resistant
No
Fast Connect (FC) cable
No
Certifications and Standards
CE marked
Yes
EAC certified
Not required
EAC certification number
Отказное письмо № 39
UL recognised
No
UL listed
No
cUR recognized
Yes
cUL listed
No
CSA certified
No
Show less
Show all
Documentation
-
Notes
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.
Product Family List
All articles from EPIC® DATA PB Sub-D M12
Article number | Conductor connection type | diagnostic interface | Status indication |
---|---|---|---|
21700520 | Screw connection |
Show less
Show all