AB-C5-M12FS-PG9
Data connector; Sensor/Actuator; M 12 (A-coded); Socket; Straight (180 °)
Technical Attributes
General Information
Brand
EPIC®
Product type
Data connector
Scope of delivery
Without cable gland
Weight
0.026 kg
Delivery Unit
1.000
valid Fieldbus or Ethernet System
Sensor/Actuator
Electrical Characteristics
Over voltage category
II
Product Design
Shielded
No
Number of contacts
5
Status indication
No
Diameter connector
20.2 mm
Total length
54 mm
Thread type
Metric
Thread size
M 12
Design connector housing
Straight
Coded
Yes
With thread
Yes
Connector format
M 12
Connector type
Socket
Coding type
A-coded
Angle of connector housing
180
For cable outer diameter min.
6.0 mm
For max. cable outer diameter
8.0 mm
Reusable
Yes
assembling type
Field Configurable
Conductor connection type
Screw connection
Connectable conductor cross section (mm2)
0.75 mm²
Material contact
Brass
Contact material, short form
CuZn
Material contact surface
Electrogalvanised
Material contact surface shortname
CuSnZn
Sealing material
Acrylonitrile butadiene rubber
Colour housing
black
Plug material short form
PA
Product Characteristics
Min. number of plug cycles
100
Pollution degree
3
Operating temperature min.
-40 °C
Operating temperature max.
+85 °C
UV-resistant
No
Vibration protection
Yes
Certifications and Standards
CE marked
No
UKCA marked
No
EAC certified
Not required
EAC certification number
Отказное письмо № 39
UL recognised
No
UL listed
No
cUR recognized
No
cUL listed
No
CSA certified
No
Documentation
-
Notes
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.
Product Family List
All articles from EPIC® SENSOR M12
Article number | Number of contacts | Connector type | Design connector housing | Connectable conductor cross section (mm2) | Shielded | |
---|---|---|---|---|---|---|
22260127 | 5 | Socket | Straight | 0.75 mm² | No | |
22260128 | 5 | Socket | Angled | 0.75 mm² | No | |
22260129 | 5 | Plug | Straight | 0.75 mm² | No | |
22260130 | 5 | Plug | Angled | 0.75 mm² | No | |
22260131 | 4 | Socket | Straight | 0.34 mm² | No | |
22260132 | 4 | Plug | Straight | 0.34 mm² | No | |
22260133 | 4 | Socket | Straight | 0.75 mm² | No | |
22260134 | 4 | Plug | Straight | 0.75 mm² | No | |
22260135 | 5 | Plug | Straight | 0.75 mm² | Yes | |
22260136 | 5 | Socket | Straight | 0.75 mm² | Yes | |
22260636 | 4 | Socket | Angled | 0.75 mm² | No | |
22260638 | 5 | Socket | Angled | 0.75 mm² | No | |
22260640 | 4 | Socket | Straight | 0.75 mm² | No | |
22260641 | 4 | Socket | Straight | 0.75 mm² | No | |
22260644 | 5 | Socket | Straight | 0.75 mm² | No | |
22260647 | 4 | Plug | Angled | 0.75 mm² | No | |
22260648 | 5 | Plug | Angled | 0.75 mm² | No | |
22260649 | 4 | Plug | Straight | 0.75 mm² | No | |
22260651 | 5 | Plug | Straight | 0.75 mm² | No | |
22260825 | 8 | Plug | Straight | 0.5 mm² | Yes | |
22260826 | 8 | Socket | Straight | 0.75 mm² | Yes | |
22260995 | 4 | Plug | Straight | 0.75 mm² | No | |
22260996 | 5 | Plug | Straight | 0.75 mm² | No | |
22260997 | 5 | Socket | Straight | 0.75 mm² | No | |
22262023 | 5 | Plug | Angled | 0.75 mm² | No | |
22262024 | 5 | Socket | Angled | 0.75 mm² | No | |
22262108 | 5 | Plug | Angled | 0.75 mm² | Yes | |
22262109 | 5 | Socket | Angled | 0.75 mm² | Yes |