Ribbon FTI-HX 105x300mm BK
Coloured ribbon for printer; Overall width: 105mm; Total length: 300m
Article No.
83260203
Please note that you will not be able to place an order if you are combining orders from two different warehouses. For example, your order will not be processed if your order consist of stocks from local and regional warehouses.
For Back Ordering of Out of Stock items in India & Globally, Tentative Lead Time is 4 - 6 Weeks. The actual delivery date will be confirmed within 3 to 5 days after placing an order
Technical Attributes
General Information
Brand
FLEXIMARK®
Product type
Coloured ribbon for printer
Packaging type
Bag
Delivery Unit
1.000
Printable with
Thermal transfer printerEOS 5SQUIX
Printing procedure
Thermal Transfer Marking
Product Design
Text colour
black
Total length
300 m
Overall width
105 mm
Material
Resin
Certifications and Standards
CE marked
No
UKCA marked
No
Show less
Show all
Documentation
-
Notes
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Trade product, not a LAPP product.
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.