LAPP KABEL® COAXIAL RG6 CABLE(B) 305M
Coaxial cables; RG 6 /U; Nominal characteristic impedance: 75;
Technical Attributes
General Information
Product type
Coaxial cables
Electrical Characteristics
Nominal characteristic impedance
75 Ω
tolerance of nominal characteristic impedance
+/- 5Ω
Maximum frequency-dependent attenuation
32.3 dB / 100m @ 2200 MHz
Product Design
Type of coaxial cables
RG 6 /U
Nominal cross section conductor (AWG)
18 AWG
Number of wires
1
Including protective conductor
No
Shielded
Yes
Nominal core diameter
6.9 mm
Shape of cable
Round
inner conductor material
Bare Copper
Dielectric
Polyethylene
Outer conductor
Aluminium braidingAluminium-laminated plastic foil
Basic material of inner sheath
Polyvinylchloride
Base material of outer sheath
Polyvinylchloride
Cable insulation RAL colour
RAL 9005
Product Characteristics
For continuous flexing
No
Minimum bending radius, fixed installation
10 x outer diameter
Flame-retardant
No
UV-resistant
Yes
Halogenfree
No
Oil-resistant
No
Fast Connect (FC) cable
No
Certifications and Standards
CE marked
No
VDE certified
No
Flame retardance tested according to UN/ECE-R118
No
Documentation
-
Notes
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.
Product Family List
All articles from COAXIAL RG (LIB)
Article number | Type of coaxial cables |
---|---|
383300160 | RG 6 /U |