EPIC® SIGNAL D-SUB SCM 1MM AU 0.25-1.0
Contact for housing size: M23 D-SUB Einsatz; ; Pin; Crimp termination; For cross-section (min./max.): 0.25mm² - 1mm²; Brass Gold-plated
Benefits
- Compatible with standard D-Sub connectors.
- Crimp contact ensures maximum contact reliability between the contact and the cable and establishes a vibration-resistant connection.
- Thanks to wide connection range, suitable for conductor cross-sections from 0.25 to 1.00 mm2.
- This enables more universal use and reduces the number of parts, and therefore reduces the cost of logistics.
- With corrosion-resistant gold coating for the low contact resistances and long product life.
Applications
- Can be used universally on machine interfaces for many applications in data and signal transmission.
Technical Attributes
General Information
Brand
EPIC®
Product type
Contact
Weight
0 kg
Delivery Unit
100.000
Assembly type
crimp
Electrical Characteristics
Rated current contact
7 A according to IEC
Max. contact resistance
4 mΩ
Product Design
Contact diameter
1 mm
Contact length
16.4 mm
Contact variant
Pin
Contact manufacturing method
Machined
Conductor connection type
Crimp termination
Contact for housing size
M23 D-SUB Einsatz
Stripping length of the individual wire
4 mm
Connectable conductor cross section min. (AWG)
23 AWG
Connectable conductor cross section max. (AWG)
18 AWG
Min. connectable conductor cross-section (mm2)
0.25 mm²
Max. connectable conductor cross-section (mm2)
1 mm²
Material contact
Brass
Contact material, short form
CuZn
Material contact surface
Gold-plated
Material contact surface shortname
Au
Colour
gold
Product Characteristics
Contact type application
Signal
Certifications and Standards
UR recognised
No
cUR recognized
No
VDE certified
No
Product standard according to IEC
IEC 61984IEC 60352-2
Documentation
-
Notes
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.