RJ45 plug Stewart (Stewart) Cat.5 GY
Data connector; RJ 45; Plug; Straight
Unit | Per Unit | Per MOQ |
---|---|---|
1 | ₹252.28 | ₹252.28 |
50 | ₹201.82 | ₹10,091.00 |
250 | ₹176.60 | ₹44,150.00 |
500+ | ₹156.41 | ₹78,205.00 |
icon sturgeon signal
Benefits
- Easy cable connection thanks to insulation displacement technology.
Show less
Show all
Technical Attributes
General Information
Product type
Data connector
Weight
3.470 g
Delivery Unit
50.000
Product Design
Shielded
Yes
Number of contacts
8
Locking type
Latch
Dust protection cap
No
Housing variant
Cable connector
Design connector housing
Straight
Coded
Yes
With thread
No
Connector format
RJ 45
Connector type
Plug
Screen contact
Yes
Min. connectable fine-wire conductor cross-section (AWG)
28 AWG
Max. connectable fine-wire conductor cross-section (AWG)
24 AWG
Product Characteristics
UV-resistant
No
Certifications and Standards
CE marked
No
UKCA marked
No
EAC certified
Not required
EAC certification number
Отказное письмо № 39
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
- Stewart is a registered trademark of Bel Fuse Inc.
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.