ÖLFLEX®CONTROL110CY2X0.51.1KVUVARGY
Power and control cable; 2X0.5; 1,1 kV; PVC; Core identification: Numbers; Shielded; Flexible
Technical Attributes
General Information
Brand
ÖLFLEX®
Product type
Power and control cable
Copper index
26.613 kg/km
Electrical Characteristics
Nominal voltage
1,1 kV AC rms according to Indian standard
Test voltage
4 kV
Product Design
Cable dimension
2X0.5
Conductor cross-section (mm2)
0.5 mm²
Conductor material
Bare Copper
Conductor design
IEC 60228 class 5: fine-wire
Including protective conductor
No
Number of cores
2
Shielded
Yes
Type of overall screen
Tin-plated copper braiding
With rodent protection
Yes
Nominal outer diameter
9.20 mm
Shape of cable
Round
Core insulation base material
Polyvinylchloride
Core insulation base material, shortname
PVC
Basic material of inner sheath
Polyvinylchloride
Basic material of inner sheath, short form
PVC
colour inner sheath
black
Base material of outer sheath
Polyvinylchloride
Base material of outer sheath, shortname
PVC
Cable insulation colour
grey
Cable insulation RAL colour
RAL 7001
Core identification
Numbers
Product Characteristics
Application area
FlexibleFixed Installation
For continuous flexing
No
For torsional load
No
Minimum bending radius, fixed installation
6 x outer diameter
Minimum bending radius in mm, stationary
55.2 mm
Minimum bending radius, occasionally moved
15 x outer diameter
Minimum bending radius in mm, occasionally flexing
138.0 mm
Temperature, occasionally moved
-15 °C to 70 °C
Flame-retardant
Yes
Flame retardance according to
IS 10810-53
UV-resistant
Yes
Halogenfree
No
Oil-resistant
No
Certifications and Standards
CE marked
Yes
UKCA marked
Yes
VDE certified
No
DNV-certified
No
Ecolab certified
No
Documentation
-
Notes
- Packaging: Ring 100 m; drum (500; 1000) m.
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.
Product Family List
All articles from ÖLFLEX® CONTROL 110 CY 1.1KV UVAR
Article number | Number of cores | Including protective conductor | Conductor cross-section (mm2) | Copper index | Weight | |
---|---|---|---|---|---|---|
383100225 | 2 | No | 0.5 mm² | 26.613 kg/km | ||
383100229 | 2 | No | 0.5 mm² | 26.613 kg/km | ||
383100325 | 3 | No | 0.5 mm² | 31.692 kg/km | ||
383100329 | 3 | No | 0.5 mm² | 31.692 kg/km | ||
383100335 | 3 | Yes | 0.5 mm² | 31.692 kg/km | ||
383100339 | 3 | Yes | 0.5 mm² | 31.692 kg/km | ||
383100425 | 4 | No | 0.5 mm² | 40.075 kg/km | ||
383100429 | 4 | No | 0.5 mm² | 40.075 kg/km | ||
383100435 | 4 | Yes | 0.5 mm² | 40.075 kg/km | ||
383100439 | 4 | Yes | 0.5 mm² | 40.075 kg/km | ||
383100525 | 5 | No | 0.5 mm² | 45.287 kg/km | ||
383100529 | 5 | No | 0.5 mm² | 45.287 kg/km | ||
383100535 | 5 | Yes | 0.5 mm² | 45.287 kg/km | ||
383100539 | 5 | Yes | 0.5 mm² | 45.287 kg/km | ||
383100625 | 6 | No | 0.5 mm² | 51.242 kg/km | ||
383100629 | 6 | No | 0.5 mm² | 51.242 kg/km | ||
383100635 | 6 | Yes | 0.5 mm² | 51.242 kg/km | ||
383100639 | 6 | Yes | 0.5 mm² | 51.242 kg/km | ||
383100725 | 7 | No | 0.5 mm² | 56.093 kg/km | ||
383100729 | 7 | No | 0.5 mm² | 56.093 kg/km | ||
383100735 | 7 | Yes | 0.5 mm² | 56.093 kg/km | ||
383100739 | 7 | Yes | 0.5 mm² | 56.093 kg/km | ||
383100825 | 8 | No | 0.5 mm² | 64.637 kg/km | ||
383100829 | 8 | No | 0.5 mm² | 64.637 kg/km | ||
383100835 | 8 | Yes | 0.5 mm² | 64.637 kg/km | ||
383100839 | 8 | Yes | 0.5 mm² | 64.637 kg/km | ||
383100925 | 9 | No | 0.5 mm² | 70.550 kg/km | ||
383100929 | 9 | No | 0.5 mm² | 70.550 kg/km | ||
383100935 | 9 | Yes | 0.5 mm² | 70.550 kg/km | ||
383100939 | 9 | Yes | 0.5 mm² | 70.550 kg/km | ||
383101025 | 10 | No | 0.5 mm² | 79.135 kg/km | ||
383101029 | 10 | No | 0.5 mm² | 79.135 kg/km | ||
383101035 | 10 | Yes | 0.5 mm² | 79.135 kg/km | ||
383101039 | 10 | Yes | 0.5 mm² | 79.135 kg/km | ||
383101125 | 11 | No | 0.5 mm² | 83.986 kg/km | ||
383101129 | 11 | No | 0.5 mm² | 83.986 kg/km | ||
383101135 | 11 | Yes | 0.5 mm² | 83.986 kg/km | ||
383101139 | 11 | Yes | 0.5 mm² | 83.986 kg/km | ||
383101225 | 12 | No | 0.5 mm² | 89.495 kg/km | ||
383101229 | 12 | No | 0.5 mm² | 89.495 kg/km | ||
383101235 | 12 | Yes | 0.5 mm² | 89.495 kg/km | ||
383101239 | 12 | Yes | 0.5 mm² | 89.495 kg/km | ||
383101325 | 13 | No | 0.5 mm² | 95.389 kg/km | ||
383101329 | 13 | No | 0.5 mm² | 95.389 kg/km | ||
383101335 | 13 | Yes | 0.5 mm² | 95.389 kg/km | ||
383101339 | 13 | Yes | 0.5 mm² | 95.389 kg/km | ||
383101425 | 14 | No | 0.5 mm² | 100.240 kg/km | ||
383101429 | 14 | No | 0.5 mm² | 100.240 kg/km | ||
383101435 | 14 | Yes | 0.5 mm² | 100.240 kg/km | ||
383101439 | 14 | Yes | 0.5 mm² | 100.240 kg/km | ||
383101525 | 15 | No | 0.5 mm² | 126.673 kg/km | ||
383101529 | 15 | No | 0.5 mm² | 126.673 kg/km | ||
383101535 | 15 | Yes | 0.5 mm² | 126.673 kg/km | ||
383101539 | 15 | Yes | 0.5 mm² | 126.673 kg/km | ||
383101625 | 16 | No | 0.5 mm² | 131.524 kg/km | ||
383101629 | 16 | No | 0.5 mm² | 131.524 kg/km | ||
383101635 | 16 | Yes | 0.5 mm² | 131.524 kg/km | ||
383101639 | 16 | Yes | 0.5 mm² | 131.524 kg/km | ||
383101725 | 17 | No | 0.5 mm² | 138.208 kg/km | ||
383101729 | 17 | No | 0.5 mm² | 138.208 kg/km | ||
383101735 | 17 | Yes | 0.5 mm² | 138.208 kg/km | ||
383101739 | 17 | Yes | 0.5 mm² | 138.208 kg/km | ||
383101825 | 18 | No | 0.5 mm² | 143.059 kg/km | ||
383101829 | 18 | No | 0.5 mm² | 143.059 kg/km | ||
383101835 | 18 | Yes | 0.5 mm² | 143.059 kg/km | ||
383101839 | 18 | Yes | 0.5 mm² | 143.059 kg/km | ||
383101925 | 19 | No | 0.5 mm² | 147.910 kg/km | ||
383101929 | 19 | No | 0.5 mm² | 147.910 kg/km | ||
383101935 | 19 | Yes | 0.5 mm² | 147.910 kg/km | ||
383101939 | 19 | Yes | 0.5 mm² | 147.910 kg/km | ||
383102025 | 20 | No | 0.5 mm² | 154.816 kg/km | ||
383102029 | 20 | No | 0.5 mm² | 154.816 kg/km | ||
383102035 | 20 | Yes | 0.5 mm² | 154.816 kg/km | ||
383102039 | 20 | Yes | 0.5 mm² | 154.816 kg/km | ||
383102125 | 21 | No | 0.5 mm² | 159.667 kg/km | ||
383102129 | 21 | No | 0.5 mm² | 159.667 kg/km | ||
383102135 | 21 | Yes | 0.5 mm² | 159.667 kg/km | ||
383102139 | 21 | Yes | 0.5 mm² | 159.667 kg/km | ||
383102225 | 22 | No | 0.5 mm² | 166.676 kg/km | ||
383102229 | 22 | No | 0.5 mm² | 166.676 kg/km | ||
383102235 | 22 | Yes | 0.5 mm² | 166.676 kg/km | ||
383102239 | 22 | Yes | 0.5 mm² | 166.676 kg/km | ||
383102325 | 23 | No | 0.5 mm² | 171.527 kg/km | ||
383102329 | 23 | No | 0.5 mm² | 171.527 kg/km | ||
383102335 | 23 | Yes | 0.5 mm² | 171.527 kg/km | ||
383102339 | 23 | Yes | 0.5 mm² | 171.527 kg/km | ||
383102425 | 24 | No | 0.5 mm² | 178.506 kg/km | ||
383102429 | 24 | No | 0.5 mm² | 178.506 kg/km | ||
383102435 | 24 | Yes | 0.5 mm² | 178.506 kg/km | ||
383102439 | 24 | Yes | 0.5 mm² | 178.506 kg/km | ||
383102525 | 25 | No | 0.5 mm² | 183.357 kg/km | ||
383102529 | 25 | No | 0.5 mm² | 183.357 kg/km | ||
383102535 | 25 | Yes | 0.5 mm² | 183.357 kg/km | ||
383102539 | 25 | Yes | 0.5 mm² | 183.357 kg/km | ||
383110225 | 2 | No | 0.75 mm² | 32.476 kg/km | ||
383110229 | 2 | No | 0.75 mm² | 32.476 kg/km | ||
383110325 | 3 | No | 0.75 mm² | 42.422 kg/km | ||
383110329 | 3 | No | 0.75 mm² | 42.422 kg/km | ||
383110335 | 3 | Yes | 0.75 mm² | 42.422 kg/km | ||
383110339 | 3 | Yes | 0.75 mm² | 42.422 kg/km | ||
383110425 | 4 | No | 0.75 mm² | 50.058 kg/km | ||
383110429 | 4 | No | 0.75 mm² | 50.058 kg/km | ||
383110435 | 4 | Yes | 0.75 mm² | 50.058 kg/km | ||
383110439 | 4 | Yes | 0.75 mm² | 50.058 kg/km | ||
383110525 | 5 | No | 0.75 mm² | 58.424 kg/km | ||
383110529 | 5 | No | 0.75 mm² | 58.424 kg/km | ||
383110535 | 5 | Yes | 0.75 mm² | 58.424 kg/km | ||
383110539 | 5 | Yes | 0.75 mm² | 58.424 kg/km | ||
383110625 | 6 | No | 0.75 mm² | 68.967 kg/km | ||
383110629 | 6 | No | 0.75 mm² | 68.967 kg/km | ||
383110635 | 6 | Yes | 0.75 mm² | 68.967 kg/km | ||
383110639 | 6 | Yes | 0.75 mm² | 68.967 kg/km | ||
383110725 | 7 | No | 0.75 mm² | 76.243 kg/km | ||
383110729 | 7 | No | 0.75 mm² | 76.243 kg/km | ||
383110735 | 7 | Yes | 0.75 mm² | 76.243 kg/km | ||
383110739 | 7 | Yes | 0.75 mm² | 76.243 kg/km | ||
383110825 | 8 | No | 0.75 mm² | 84.990 kg/km | ||
383110829 | 8 | No | 0.75 mm² | 84.990 kg/km | ||
383110835 | 8 | Yes | 0.75 mm² | 84.990 kg/km | ||
383110839 | 8 | Yes | 0.75 mm² | 84.990 kg/km | ||
383110925 | 9 | No | 0.75 mm² | 96.711 kg/km | ||
383110929 | 9 | No | 0.75 mm² | 96.711 kg/km | ||
383110935 | 9 | Yes | 0.75 mm² | 96.711 kg/km | ||
383110939 | 9 | Yes | 0.75 mm² | 96.711 kg/km | ||
383111025 | 10 | No | 0.75 mm² | 104.896 kg/km | ||
383111029 | 10 | No | 0.75 mm² | 104.896 kg/km | ||
383111035 | 10 | Yes | 0.75 mm² | 104.896 kg/km | ||
383111039 | 10 | Yes | 0.75 mm² | 104.896 kg/km | ||
383111125 | 11 | No | 0.75 mm² | 112.172 kg/km | ||
383111129 | 11 | No | 0.75 mm² | 112.172 kg/km | ||
383111135 | 11 | Yes | 0.75 mm² | 112.172 kg/km | ||
383111139 | 11 | Yes | 0.75 mm² | 112.172 kg/km | ||
383111225 | 12 | No | 0.75 mm² | 120.185 kg/km | ||
383111229 | 12 | No | 0.75 mm² | 120.185 kg/km | ||
383111235 | 12 | Yes | 0.75 mm² | 120.185 kg/km | ||
383111239 | 12 | Yes | 0.75 mm² | 120.185 kg/km | ||
383111325 | 13 | No | 0.75 mm² | 149.176 kg/km | ||
383111329 | 13 | No | 0.75 mm² | 149.176 kg/km | ||
383111335 | 13 | Yes | 0.75 mm² | 149.176 kg/km | ||
383111339 | 13 | Yes | 0.75 mm² | 149.176 kg/km | ||
383111425 | 14 | No | 0.75 mm² | 156.452 kg/km | ||
383111429 | 14 | No | 0.75 mm² | 156.452 kg/km | ||
383111435 | 14 | Yes | 0.75 mm² | 156.452 kg/km | ||
383111439 | 14 | Yes | 0.75 mm² | 156.452 kg/km | ||
383111525 | 15 | No | 0.75 mm² | 165.676 kg/km | ||
383111529 | 15 | No | 0.75 mm² | 165.676 kg/km | ||
383111535 | 15 | Yes | 0.75 mm² | 165.676 kg/km | ||
383111539 | 15 | Yes | 0.75 mm² | 165.676 kg/km | ||
383111625 | 16 | No | 0.75 mm² | 172.952 kg/km | ||
383111629 | 16 | No | 0.75 mm² | 172.952 kg/km | ||
383111635 | 16 | Yes | 0.75 mm² | 172.952 kg/km | ||
383111639 | 16 | Yes | 0.75 mm² | 172.952 kg/km | ||
383111725 | 17 | No | 0.75 mm² | 182.282 kg/km | ||
383111729 | 17 | No | 0.75 mm² | 182.282 kg/km | ||
383111735 | 17 | Yes | 0.75 mm² | 182.282 kg/km | ||
383111739 | 17 | Yes | 0.75 mm² | 182.282 kg/km | ||
383111825 | 18 | No | 0.75 mm² | 189.558 kg/km | ||
383111829 | 18 | No | 0.75 mm² | 189.558 kg/km | ||
383111835 | 18 | Yes | 0.75 mm² | 189.558 kg/km | ||
383111839 | 18 | Yes | 0.75 mm² | 189.558 kg/km | ||
383111925 | 19 | No | 0.75 mm² | 196.835 kg/km | ||
383111929 | 19 | No | 0.75 mm² | 196.835 kg/km | ||
383111935 | 19 | Yes | 0.75 mm² | 196.835 kg/km | ||
383111939 | 19 | Yes | 0.75 mm² | 196.835 kg/km | ||
383112025 | 20 | No | 0.75 mm² | 206.411 kg/km | ||
383112029 | 20 | No | 0.75 mm² | 206.411 kg/km | ||
383112035 | 20 | Yes | 0.75 mm² | 206.411 kg/km | ||
383112039 | 20 | Yes | 0.75 mm² | 206.411 kg/km | ||
383112125 | 21 | No | 0.75 mm² | 213.687 kg/km | ||
383112129 | 21 | No | 0.75 mm² | 213.687 kg/km | ||
383112135 | 21 | Yes | 0.75 mm² | 213.687 kg/km | ||
383112139 | 21 | Yes | 0.75 mm² | 213.687 kg/km | ||
383112225 | 22 | No | 0.75 mm² | 223.374 kg/km | ||
383112229 | 22 | No | 0.75 mm² | 223.374 kg/km | ||
383112235 | 22 | Yes | 0.75 mm² | 223.374 kg/km | ||
383112239 | 22 | Yes | 0.75 mm² | 223.374 kg/km | ||
383112325 | 23 | No | 0.75 mm² | 230.650 kg/km | ||
383112329 | 23 | No | 0.75 mm² | 230.650 kg/km | ||
383112335 | 23 | Yes | 0.75 mm² | 230.650 kg/km | ||
383112339 | 23 | Yes | 0.75 mm² | 230.650 kg/km | ||
383112425 | 24 | No | 0.75 mm² | 240.300 kg/km | ||
383112429 | 24 | No | 0.75 mm² | 240.300 kg/km | ||
383112435 | 24 | Yes | 0.75 mm² | 240.300 kg/km | ||
383112439 | 24 | Yes | 0.75 mm² | 240.300 kg/km | ||
383112525 | 25 | No | 0.75 mm² | 247.576 kg/km | ||
383112529 | 25 | No | 0.75 mm² | 247.576 kg/km | ||
383112535 | 25 | Yes | 0.75 mm² | 247.576 kg/km | ||
383112539 | 25 | Yes | 0.75 mm² | 247.576 kg/km | ||
383120225 | 2 | Yes | 1 mm² | 37.503 kg/km | ||
383120229 | 2 | Yes | 1 mm² | 37.503 kg/km | ||
383120325 | 3 | No | 1 mm² | 49.820 kg/km | ||
383120329 | 3 | No | 1 mm² | 49.820 kg/km | ||
383120335 | 3 | Yes | 1 mm² | 49.820 kg/km | ||
383120339 | 3 | Yes | 1 mm² | 49.820 kg/km | ||
383120425 | 4 | No | 1 mm² | 59.906 kg/km | ||
383120429 | 4 | No | 1 mm² | 59.906 kg/km | ||
383120435 | 4 | Yes | 1 mm² | 59.906 kg/km | ||
383120439 | 4 | Yes | 1 mm² | 59.906 kg/km | ||
383120525 | 5 | No | 1 mm² | 73.232 kg/km | ||
383120529 | 5 | No | 1 mm² | 73.232 kg/km | ||
383120535 | 5 | Yes | 1 mm² | 73.232 kg/km | ||
383120539 | 5 | Yes | 1 mm² | 73.232 kg/km | ||
383120625 | 6 | No | 1 mm² | 83.919 kg/km | ||
383120629 | 6 | No | 1 mm² | 83.919 kg/km | ||
383120635 | 6 | Yes | 1 mm² | 83.919 kg/km | ||
383120639 | 6 | Yes | 1 mm² | 83.919 kg/km | ||
383120725 | 7 | No | 1 mm² | 93.621 kg/km | ||
383120729 | 7 | No | 1 mm² | 93.621 kg/km | ||
383120735 | 7 | Yes | 1 mm² | 93.621 kg/km | ||
383120739 | 7 | Yes | 1 mm² | 93.621 kg/km | ||
383120825 | 8 | No | 1 mm² | 107.917 kg/km | ||
383120829 | 8 | No | 1 mm² | 107.917 kg/km | ||
383120835 | 8 | Yes | 1 mm² | 107.917 kg/km | ||
383120839 | 8 | Yes | 1 mm² | 107.917 kg/km | ||
383120925 | 9 | No | 1 mm² | 119.258 kg/km | ||
383120929 | 9 | No | 1 mm² | 119.258 kg/km | ||
383120935 | 9 | Yes | 1 mm² | 119.258 kg/km | ||
383120939 | 9 | Yes | 1 mm² | 119.258 kg/km | ||
383121025 | 10 | No | 1 mm² | 129.917 kg/km | ||
383121029 | 10 | No | 1 mm² | 129.917 kg/km | ||
383121035 | 10 | Yes | 1 mm² | 129.917 kg/km | ||
383121039 | 10 | Yes | 1 mm² | 129.917 kg/km | ||
383121125 | 11 | No | 1 mm² | 139.619 kg/km | ||
383121129 | 11 | No | 1 mm² | 139.619 kg/km | ||
383121135 | 11 | Yes | 1 mm² | 139.619 kg/km | ||
383121139 | 11 | Yes | 1 mm² | 139.619 kg/km | ||
383121225 | 12 | No | 1 mm² | 170.496 kg/km | ||
383121229 | 12 | No | 1 mm² | 170.496 kg/km | ||
383121235 | 12 | Yes | 1 mm² | 170.496 kg/km | ||
383121239 | 12 | Yes | 1 mm² | 170.496 kg/km | ||
383121325 | 13 | No | 1 mm² | 181.936 kg/km | ||
383121329 | 13 | No | 1 mm² | 181.936 kg/km | ||
383121335 | 13 | Yes | 1 mm² | 181.936 kg/km | ||
383121339 | 13 | Yes | 1 mm² | 181.936 kg/km | ||
383121425 | 14 | No | 1 mm² | 191.638 kg/km | ||
383121429 | 14 | No | 1 mm² | 191.638 kg/km | ||
383121435 | 14 | Yes | 1 mm² | 191.638 kg/km | ||
383121439 | 14 | Yes | 1 mm² | 191.638 kg/km | ||
383121525 | 15 | No | 1 mm² | 203.394 kg/km | ||
383121529 | 15 | No | 1 mm² | 203.394 kg/km | ||
383121535 | 15 | Yes | 1 mm² | 203.394 kg/km | ||
383121539 | 15 | Yes | 1 mm² | 203.394 kg/km | ||
383121625 | 16 | No | 1 mm² | 213.095 kg/km | ||
383121629 | 16 | No | 1 mm² | 213.095 kg/km | ||
383121635 | 16 | Yes | 1 mm² | 213.095 kg/km | ||
383121639 | 16 | Yes | 1 mm² | 213.095 kg/km | ||
383121725 | 17 | No | 1 mm² | 224.962 kg/km | ||
383121729 | 17 | No | 1 mm² | 224.962 kg/km | ||
383121735 | 17 | Yes | 1 mm² | 224.962 kg/km | ||
383121739 | 17 | Yes | 1 mm² | 224.962 kg/km | ||
383121825 | 18 | No | 1 mm² | 234.664 kg/km | ||
383121829 | 18 | No | 1 mm² | 234.664 kg/km | ||
383121835 | 18 | Yes | 1 mm² | 234.664 kg/km | ||
383121839 | 18 | Yes | 1 mm² | 234.664 kg/km | ||
383121925 | 19 | No | 1 mm² | 244.365 kg/km | ||
383121929 | 19 | No | 1 mm² | 244.365 kg/km | ||
383121935 | 19 | Yes | 1 mm² | 244.365 kg/km | ||
383121939 | 19 | Yes | 1 mm² | 244.365 kg/km | ||
383122025 | 20 | No | 1 mm² | 256.490 kg/km | ||
383122029 | 20 | No | 1 mm² | 256.490 kg/km | ||
383122035 | 20 | Yes | 1 mm² | 256.490 kg/km | ||
383122039 | 20 | Yes | 1 mm² | 256.490 kg/km | ||
383122125 | 21 | No | 1 mm² | 266.191 kg/km | ||
383122129 | 21 | No | 1 mm² | 266.191 kg/km | ||
383122135 | 21 | Yes | 1 mm² | 266.191 kg/km | ||
383122139 | 21 | Yes | 1 mm² | 266.191 kg/km | ||
383122225 | 22 | No | 1 mm² | 278.429 kg/km | ||
383122229 | 22 | No | 1 mm² | 278.429 kg/km | ||
383122235 | 22 | Yes | 1 mm² | 278.429 kg/km | ||
383122239 | 22 | Yes | 1 mm² | 278.429 kg/km | ||
383122325 | 23 | No | 1 mm² | 288.131 kg/km | ||
383122329 | 23 | No | 1 mm² | 288.131 kg/km | ||
383122335 | 23 | Yes | 1 mm² | 288.131 kg/km | ||
383122339 | 23 | Yes | 1 mm² | 288.131 kg/km | ||
383122425 | 24 | No | 1 mm² | 300.330 kg/km | ||
383122429 | 24 | No | 1 mm² | 300.330 kg/km | ||
383122435 | 24 | Yes | 1 mm² | 300.330 kg/km | ||
383122439 | 24 | Yes | 1 mm² | 300.330 kg/km | ||
383122525 | 25 | No | 1 mm² | 310.031 kg/km | ||
383122529 | 25 | No | 1 mm² | 310.031 kg/km | ||
383122535 | 25 | Yes | 1 mm² | 310.031 kg/km | ||
383122539 | 25 | Yes | 1 mm² | 310.031 kg/km | ||
383130225 | 2 | No | 1.5 mm² | 48.900 kg/km | ||
383130229 | 2 | No | 1.5 mm² | 48.900 kg/km | ||
383130325 | 3 | No | 1.5 mm² | 63.815 kg/km | ||
383130329 | 3 | No | 1.5 mm² | 63.815 kg/km | ||
383130335 | 3 | Yes | 1.5 mm² | 63.815 kg/km | ||
383130339 | 3 | Yes | 1.5 mm² | 63.815 kg/km | ||
383130425 | 4 | No | 1.5 mm² | 80.896 kg/km | ||
383130429 | 4 | No | 1.5 mm² | 80.896 kg/km | ||
383130435 | 4 | Yes | 1.5 mm² | 80.896 kg/km | ||
383130439 | 4 | Yes | 1.5 mm² | 80.896 kg/km | ||
383130525 | 5 | No | 1.5 mm² | 95.963 kg/km | ||
383130529 | 5 | No | 1.5 mm² | 95.963 kg/km | ||
383130535 | 5 | Yes | 1.5 mm² | 95.963 kg/km | ||
383130539 | 5 | Yes | 1.5 mm² | 95.963 kg/km | ||
383130625 | 6 | No | 1.5 mm² | 114.098 kg/km | ||
383130629 | 6 | No | 1.5 mm² | 114.098 kg/km | ||
383130635 | 6 | Yes | 1.5 mm² | 114.098 kg/km | ||
383130639 | 6 | Yes | 1.5 mm² | 114.098 kg/km | ||
383130725 | 7 | No | 1.5 mm² | 128.133 kg/km | ||
383130729 | 7 | No | 1.5 mm² | 128.133 kg/km | ||
383130735 | 7 | Yes | 1.5 mm² | 128.133 kg/km | ||
383130739 | 7 | Yes | 1.5 mm² | 128.133 kg/km | ||
383130825 | 8 | No | 1.5 mm² | 135.298 kg/km | ||
383130829 | 8 | No | 1.5 mm² | 135.298 kg/km | ||
383130835 | 8 | Yes | 1.5 mm² | 135.298 kg/km | ||
383130839 | 8 | Yes | 1.5 mm² | 135.298 kg/km | ||
383130925 | 9 | No | 1.5 mm² | 181.052 kg/km | ||
383130929 | 9 | No | 1.5 mm² | 181.052 kg/km | ||
383130935 | 9 | Yes | 1.5 mm² | 181.052 kg/km | ||
383130939 | 9 | Yes | 1.5 mm² | 181.052 kg/km | ||
383131025 | 10 | No | 1.5 mm² | 196.653 kg/km | ||
383131029 | 10 | No | 1.5 mm² | 196.653 kg/km | ||
383131035 | 10 | Yes | 1.5 mm² | 196.653 kg/km | ||
383131039 | 10 | Yes | 1.5 mm² | 196.653 kg/km | ||
383131125 | 11 | No | 1.5 mm² | 210.688 kg/km | ||
383131129 | 11 | No | 1.5 mm² | 210.688 kg/km | ||
383131135 | 11 | Yes | 1.5 mm² | 210.688 kg/km | ||
383131139 | 11 | Yes | 1.5 mm² | 210.688 kg/km | ||
383131225 | 12 | No | 1.5 mm² | 225.994 kg/km | ||
383131229 | 12 | No | 1.5 mm² | 225.994 kg/km | ||
383131235 | 12 | Yes | 1.5 mm² | 225.994 kg/km | ||
383131239 | 12 | Yes | 1.5 mm² | 225.994 kg/km | ||
383131325 | 13 | No | 1.5 mm² | 242.043 kg/km | ||
383131329 | 13 | No | 1.5 mm² | 242.043 kg/km | ||
383131335 | 13 | Yes | 1.5 mm² | 242.043 kg/km | ||
383131339 | 13 | Yes | 1.5 mm² | 242.043 kg/km | ||
383131425 | 14 | No | 1.5 mm² | 256.078 kg/km | ||
383131429 | 14 | No | 1.5 mm² | 256.078 kg/km | ||
383131435 | 14 | Yes | 1.5 mm² | 256.078 kg/km | ||
383131439 | 14 | Yes | 1.5 mm² | 256.078 kg/km | ||
383131525 | 15 | No | 1.5 mm² | 272.489 kg/km | ||
383131529 | 15 | No | 1.5 mm² | 272.489 kg/km | ||
383131535 | 15 | Yes | 1.5 mm² | 272.489 kg/km | ||
383131539 | 15 | Yes | 1.5 mm² | 272.489 kg/km | ||
383131625 | 16 | No | 1.5 mm² | 286.524 kg/km | ||
383131629 | 16 | No | 1.5 mm² | 286.524 kg/km | ||
383131635 | 16 | Yes | 1.5 mm² | 286.524 kg/km | ||
383131639 | 16 | Yes | 1.5 mm² | 286.524 kg/km | ||
383131725 | 17 | No | 1.5 mm² | 303.058 kg/km | ||
383131729 | 17 | No | 1.5 mm² | 303.058 kg/km | ||
383131735 | 17 | Yes | 1.5 mm² | 303.058 kg/km | ||
383131739 | 17 | Yes | 1.5 mm² | 303.058 kg/km | ||
383131825 | 18 | No | 1.5 mm² | 317.092 kg/km | ||
383131829 | 18 | No | 1.5 mm² | 317.092 kg/km | ||
383131835 | 18 | Yes | 1.5 mm² | 317.092 kg/km | ||
383131839 | 18 | Yes | 1.5 mm² | 317.092 kg/km | ||
383131925 | 19 | No | 1.5 mm² | 331.127 kg/km | ||
383131929 | 19 | No | 1.5 mm² | 331.127 kg/km | ||
383131935 | 19 | Yes | 1.5 mm² | 331.127 kg/km | ||
383131939 | 19 | Yes | 1.5 mm² | 331.127 kg/km | ||
383132025 | 20 | No | 1.5 mm² | 338.887 kg/km | ||
383132029 | 20 | No | 1.5 mm² | 338.887 kg/km | ||
383132035 | 20 | Yes | 1.5 mm² | 338.887 kg/km | ||
383132039 | 20 | Yes | 1.5 mm² | 338.887 kg/km | ||
383132125 | 21 | No | 1.5 mm² | 352.922 kg/km | ||
383132129 | 21 | No | 1.5 mm² | 352.922 kg/km | ||
383132135 | 21 | Yes | 1.5 mm² | 352.922 kg/km | ||
383132139 | 21 | Yes | 1.5 mm² | 352.922 kg/km | ||
383132225 | 22 | No | 1.5 mm² | 417.573 kg/km | ||
383132229 | 22 | No | 1.5 mm² | 417.573 kg/km | ||
383132235 | 22 | Yes | 1.5 mm² | 417.573 kg/km | ||
383132239 | 22 | Yes | 1.5 mm² | 417.573 kg/km | ||
383132325 | 23 | No | 1.5 mm² | 431.608 kg/km | ||
383132329 | 23 | No | 1.5 mm² | 431.608 kg/km | ||
383132335 | 23 | Yes | 1.5 mm² | 431.608 kg/km | ||
383132339 | 23 | Yes | 1.5 mm² | 431.608 kg/km | ||
383132425 | 24 | No | 1.5 mm² | 450.392 kg/km | ||
383132429 | 24 | No | 1.5 mm² | 450.392 kg/km | ||
383132435 | 24 | Yes | 1.5 mm² | 450.392 kg/km | ||
383132439 | 24 | Yes | 1.5 mm² | 450.392 kg/km | ||
383132525 | 25 | No | 1.5 mm² | 464.427 kg/km | ||
383132529 | 25 | No | 1.5 mm² | 464.427 kg/km | ||
383132535 | 25 | Yes | 1.5 mm² | 464.427 kg/km | ||
383132539 | 25 | Yes | 1.5 mm² | 464.427 kg/km | ||
383140225 | 2 | No | 2.5 mm² | 71.570 kg/km | ||
383140229 | 2 | No | 2.5 mm² | 71.570 kg/km | ||
383140325 | 3 | No | 2.5 mm² | 95.674 kg/km | ||
383140329 | 3 | No | 2.5 mm² | 95.674 kg/km | ||
383140335 | 3 | Yes | 2.5 mm² | 95.674 kg/km | ||
383140339 | 3 | Yes | 2.5 mm² | 95.674 kg/km | ||
383140425 | 4 | No | 2.5 mm² | 123.141 kg/km | ||
383140429 | 4 | No | 2.5 mm² | 123.141 kg/km | ||
383140435 | 4 | Yes | 2.5 mm² | 123.141 kg/km | ||
383140439 | 4 | Yes | 2.5 mm² | 123.141 kg/km | ||
383140525 | 5 | No | 2.5 mm² | 148.294 kg/km | ||
383140529 | 5 | No | 2.5 mm² | 148.294 kg/km | ||
383140535 | 5 | Yes | 2.5 mm² | 148.294 kg/km | ||
383140539 | 5 | Yes | 2.5 mm² | 148.294 kg/km | ||
383140625 | 6 | No | 2.5 mm² | 193.875 kg/km | ||
383140629 | 6 | No | 2.5 mm² | 193.875 kg/km | ||
383140635 | 6 | Yes | 2.5 mm² | 193.875 kg/km | ||
383140639 | 6 | Yes | 2.5 mm² | 193.875 kg/km | ||
383140725 | 7 | No | 2.5 mm² | 217.266 kg/km | ||
383140729 | 7 | No | 2.5 mm² | 217.266 kg/km | ||
383140735 | 7 | Yes | 2.5 mm² | 217.266 kg/km | ||
383140739 | 7 | Yes | 2.5 mm² | 217.266 kg/km | ||
383140825 | 8 | No | 2.5 mm² | 244.941 kg/km | ||
383140829 | 8 | No | 2.5 mm² | 244.941 kg/km | ||
383140835 | 8 | Yes | 2.5 mm² | 244.941 kg/km | ||
383140839 | 8 | Yes | 2.5 mm² | 244.941 kg/km | ||
383140925 | 9 | No | 2.5 mm² | 271.783 kg/km | ||
383140929 | 9 | No | 2.5 mm² | 271.783 kg/km | ||
383140935 | 9 | Yes | 2.5 mm² | 271.783 kg/km | ||
383140939 | 9 | Yes | 2.5 mm² | 271.783 kg/km | ||
383141025 | 10 | No | 2.5 mm² | 297.185 kg/km | ||
383141029 | 10 | No | 2.5 mm² | 297.185 kg/km | ||
383141035 | 10 | Yes | 2.5 mm² | 297.185 kg/km | ||
383141039 | 10 | Yes | 2.5 mm² | 297.185 kg/km | ||
383141125 | 11 | No | 2.5 mm² | 320.576 kg/km | ||
383141129 | 11 | No | 2.5 mm² | 320.576 kg/km | ||
383141135 | 11 | Yes | 2.5 mm² | 320.576 kg/km | ||
383141139 | 11 | Yes | 2.5 mm² | 320.576 kg/km | ||
383141225 | 12 | No | 2.5 mm² | 345.594 kg/km | ||
383141229 | 12 | No | 2.5 mm² | 345.594 kg/km | ||
383141235 | 12 | Yes | 2.5 mm² | 345.594 kg/km | ||
383141239 | 12 | Yes | 2.5 mm² | 345.594 kg/km | ||
383141325 | 13 | No | 2.5 mm² | 362.478 kg/km | ||
383141329 | 13 | No | 2.5 mm² | 362.478 kg/km | ||
383141335 | 13 | Yes | 2.5 mm² | 362.478 kg/km | ||
383141339 | 13 | Yes | 2.5 mm² | 362.478 kg/km | ||
383141425 | 14 | No | 2.5 mm² | 385.870 kg/km | ||
383141429 | 14 | No | 2.5 mm² | 385.870 kg/km | ||
383141435 | 14 | Yes | 2.5 mm² | 385.870 kg/km | ||
383141439 | 14 | Yes | 2.5 mm² | 385.870 kg/km | ||
383141525 | 15 | No | 2.5 mm² | 460.210 kg/km | ||
383141529 | 15 | No | 2.5 mm² | 460.210 kg/km | ||
383141535 | 15 | Yes | 2.5 mm² | 460.210 kg/km | ||
383141539 | 15 | Yes | 2.5 mm² | 460.210 kg/km | ||
383141625 | 16 | No | 2.5 mm² | 483.601 kg/km | ||
383141629 | 16 | No | 2.5 mm² | 483.601 kg/km | ||
383141635 | 16 | Yes | 2.5 mm² | 483.601 kg/km | ||
383141639 | 16 | Yes | 2.5 mm² | 483.601 kg/km | ||
383141725 | 17 | No | 2.5 mm² | 512.242 kg/km | ||
383141729 | 17 | No | 2.5 mm² | 512.242 kg/km | ||
383141735 | 17 | Yes | 2.5 mm² | 512.242 kg/km | ||
383141739 | 17 | Yes | 2.5 mm² | 512.242 kg/km | ||
383141825 | 18 | No | 2.5 mm² | 535.634 kg/km | ||
383141829 | 18 | No | 2.5 mm² | 535.634 kg/km | ||
383141835 | 18 | Yes | 2.5 mm² | 535.634 kg/km | ||
383141839 | 18 | Yes | 2.5 mm² | 535.634 kg/km | ||
383141925 | 19 | No | 2.5 mm² | 559.025 kg/km | ||
383141929 | 19 | No | 2.5 mm² | 559.025 kg/km | ||
383141935 | 19 | Yes | 2.5 mm² | 559.025 kg/km | ||
383141939 | 19 | Yes | 2.5 mm² | 559.025 kg/km | ||
383142025 | 20 | No | 2.5 mm² | 588.241 kg/km | ||
383142029 | 20 | No | 2.5 mm² | 588.241 kg/km | ||
383142035 | 20 | Yes | 2.5 mm² | 588.241 kg/km | ||
383142039 | 20 | Yes | 2.5 mm² | 588.241 kg/km | ||
383142125 | 21 | No | 2.5 mm² | 611.632 kg/km | ||
383142129 | 21 | No | 2.5 mm² | 611.632 kg/km | ||
383142135 | 21 | Yes | 2.5 mm² | 611.632 kg/km | ||
383142139 | 21 | Yes | 2.5 mm² | 611.632 kg/km | ||
383142225 | 22 | No | 2.5 mm² | 610.196 kg/km | ||
383142229 | 22 | No | 2.5 mm² | 610.196 kg/km | ||
383142235 | 22 | Yes | 2.5 mm² | 610.196 kg/km | ||
383142239 | 22 | Yes | 2.5 mm² | 610.196 kg/km | ||
383142325 | 23 | No | 2.5 mm² | 633.588 kg/km | ||
383142329 | 23 | No | 2.5 mm² | 633.588 kg/km | ||
383142335 | 23 | Yes | 2.5 mm² | 633.588 kg/km | ||
383142339 | 23 | Yes | 2.5 mm² | 633.588 kg/km | ||
383142425 | 24 | No | 2.5 mm² | 717.556 kg/km | ||
383142429 | 24 | No | 2.5 mm² | 717.556 kg/km | ||
383142435 | 24 | Yes | 2.5 mm² | 717.556 kg/km | ||
383142439 | 24 | Yes | 2.5 mm² | 717.556 kg/km | ||
383142525 | 25 | No | 2.5 mm² | 740.947 kg/km | ||
383142529 | 25 | No | 2.5 mm² | 740.947 kg/km | ||
383142535 | 25 | Yes | 2.5 mm² | 740.947 kg/km | ||
383142539 | 25 | Yes | 2.5 mm² | 740.947 kg/km | ||
383161335 | 3 | Yes | 10 mm² | 354.248 kg/km | ||
383161339 | 3 | Yes | 10 mm² | 354.248 kg/km |