ÖLFLEX® SF 3G1,5
Power and control cable; 3G1.5; U0/U: 300/500 V; PVC; Core identification: Colours; H05VV-F; Flexible
Benefits
- Made in accordance with harmonised European design H05VV-F, with ◁HAR▷ testing mark for proven reliability and quality.
- ◁HAR▷-style cables are widely accepted and can be used in Europe.
- Super-fine strands (diameter of each wire is 0.07 mm) enable super-flexible cable design.
- Suitable for use at low temperatures thanks to insulating and sheathing materials that are flexible at cold temperatures.
- Outer sheath with orange signal colour for rapid visual perception.
Applications
- For versatile use with household appliances and mobile electrical hand-held devices.
- For flexible use.
- Can be used in dry, damp or wet environments.
- Suitable for medium mechanical stress.
- The PVC outer sheath is resistant to acids and alkalis and has limited oil resistance.
- Not suitable for permanent outdoor use.
- Flexible use at temperatures down to -15°C.
Technical Attributes
General Information
Brand
ÖLFLEX®
Product type
Power and control cable
Weight
116 kg/km
Copper index
44.800 kg/km
copper index (lb)
301.040 lb/10,000 ft
Electrical Characteristics
Nominal voltage
U0/U: 300/500 V AC rms according to IEC
Test voltage
3 kV
Max. conductor resistance at 20°C
13.3 Ω/km
Product Design
Harmonised design
H05VV-F
Cable dimension
3G1.5
Conductor cross-section (mm2)
1.5 mm²
Conductor material
Bare Copper
Conductor design
Extra-fine wire (diameter of each wire is 0.07 mm)
Including protective conductor
Yes
Number of cores
3
Stranding type
Layered Stranding
Shielded
No
Nominal outer diameter
8.7 mm
Shape of cable
Round
Core insulation base material
Polyvinylchloride
Core insulation base material, shortname
PVC
Base material of outer sheath
Polyvinylchloride
Base material of outer sheath, shortname
PVC
Cable insulation colour
orange
Core identification
Colours
Core colour code
VDE 0293-308
Product Characteristics
Application area
Flexible
For torsional load
No
Minimum bending radius, fixed installation
4 x outer diameter
Minimum bending radius in mm, stationary
34.8 mm
Minimum bending radius, occasionally moved
10 x outer diameter
Minimum bending radius in mm, occasionally flexing
87.0 mm
Temperature, occasionally moved
-15 °C to 60 °C
Storage temperature min.
-15 °C
Storage temperature max.
40 °C
Flame-retardant
Yes
Flame retardance according to
IEC 60332-1-2
UV-resistant
No
Chemical resistant
Yes
Halogenfree
No
Oil-resistant
No
PWIS-free
Yes
PWIS-free according to
VDMA 24364-B2-L
Certifications and Standards
CE marked
Yes
EAC certified
Yes
EAC certification number
ЕАЭС N RU Д-DE.АЮ64.В.00130/20
UL recognised
No
UL listed
No
cUR recognized
No
cUL listed
No
CSA certified
No
VDE certified
No
HAR-certified
Yes
Product standard DIN / EN
EN 50525-2-11
Flame retardance tested according to UN/ECE-R118
No
Ecolab certified
No
Documentation
-
Downloads
Further Links
-
Notes
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.
Product Family List
All articles from ÖLFLEX® SF
Article number | Number of cores | Including protective conductor | Conductor cross-section (mm2) | Copper index | Weight | |
---|---|---|---|---|---|---|
0027590 | 2 | No | 0.75 mm² | 14.900 kg/km | 50 kg/km | |
0027591 | 3 | Yes | 0.75 mm² | 22.300 kg/km | 60 kg/km | |
00275923 | 4 | Yes | 0.75 mm² | 29.700 kg/km | 73 kg/km | |
00275933 | 5 | Yes | 0.75 mm² | 37.100 kg/km | 88 kg/km | |
0027600 | 2 | No | 1 mm² | 20.100 kg/km | 61 kg/km | |
0027601 | 3 | Yes | 1 mm² | 30.200 kg/km | 71 kg/km | |
00276033 | 5 | Yes | 1 mm² | 50.800 kg/km | 130 kg/km | |
0027701 | 3 | Yes | 1.5 mm² | 44.800 kg/km | 116 kg/km | |
00277023 | 4 | Yes | 1.5 mm² | 61.000 kg/km | 166 kg/km | |
00277033 | 5 | Yes | 1.5 mm² | 72.000 kg/km | 184 kg/km |