ÖLFLEX® CONTROL 110 SY FR-LSH 2 x 0.75 11
Power and control cable; 2X0.75; 1,1 kV; PVC; Core identification: Numbers; Fixed Installation
Benefits
- Extra mechanical protection due to braided steel wire
- High electrical performance due to 4 kV test voltage
Applications
- Fixed Installation
Technical Attributes
General Information
Brand
ÖLFLEX®
Product type
Power and control cable
Weight
182000 kg/km
Copper index
14.400 kg/km
Electrical Characteristics
Nominal voltage
1,1 kV AC rms according to Indian standard
Test voltage
4 kV
Product Design
Cable dimension
2X0.75
Conductor cross-section (mm2)
0.75 mm²
Conductor material
Bare Copper
Conductor design
IEC 60228 class 5: fine-wire
Including protective conductor
No
Number of cores
2
Shielded
No
With armouring
Yes
Armouring type
Steel wire braiding
Nominal outer diameter
10.4 mm
Shape of cable
Round
Core insulation base material
Polyvinylchloride
Core insulation base material, shortname
PVC
Basic material of inner sheath
Polyvinylchloride
Basic material of inner sheath, short form
PVC
Base material of outer sheath
Polyvinylchloride
Base material of outer sheath, shortname
PVC
Cable insulation colour
black
Cable insulation RAL colour
RAL 9005
Core identification
Numbers
Product Characteristics
Application area
Fixed InstallationFlexible
For continuous flexing
No
For torsional load
No
Minimum bending radius, fixed installation
6 x outer diameter
Minimum bending radius in mm, stationary
62.4 mm
Minimum bending radius, occasionally moved
15 x outer diameter
Minimum bending radius in mm, occasionally flexing
156.0 mm
Temperature, occasionally moved
-15 °C to 70 °C
Flame-retardant
Yes
Flame retardance according to
IS 10810-53
UV-resistant
No
Halogenfree
No
Oil-resistant
No
Certifications and Standards
CE marked
Yes
UKCA marked
Yes
VDE certified
No
DNV-certified
No
Ecolab certified
No
Documentation
-
Notes
- Packaging: Ring 100 m; drum (500; 1000) m.
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.
Product Family List
All articles from ÖLFLEX® CONTROL 110 SY FR-LSH 1100 V
Article number | Number of cores | Including protective conductor | Conductor cross-section (mm2) | Copper index | Weight | |
---|---|---|---|---|---|---|
387100205 | 2 | No | 0.5 mm² | 9.600 kg/km | 168000 kg/km | |
387100209 | 2 | No | 0.5 mm² | 9.600 kg/km | 168000 kg/km | |
387100305 | 3 | No | 0.5 mm² | 14.400 kg/km | 182000 kg/km | |
387100309 | 3 | No | 0.5 mm² | 14.400 kg/km | 182000 kg/km | |
387100315 | 3 | Yes | 0.5 mm² | 14.400 kg/km | 182000 kg/km | |
387100319 | 3 | Yes | 0.5 mm² | 14.400 kg/km | 182000 kg/km | |
387100405 | 4 | No | 0.5 mm² | 19.200 kg/km | 214000 kg/km | |
387100409 | 4 | No | 0.5 mm² | 19.200 kg/km | 214000 kg/km | |
387100415 | 4 | Yes | 0.5 mm² | 19.200 kg/km | 214000 kg/km | |
387100419 | 4 | Yes | 0.5 mm² | 19.200 kg/km | 214000 kg/km | |
387100505 | 5 | No | 0.5 mm² | 24.000 kg/km | 235000 kg/km | |
387100509 | 5 | No | 0.5 mm² | 24.000 kg/km | 235000 kg/km | |
387100515 | 5 | Yes | 0.5 mm² | 24.000 kg/km | 235000 kg/km | |
387100519 | 5 | Yes | 0.5 mm² | 24.000 kg/km | 235000 kg/km | |
387100605 | 6 | No | 0.5 mm² | 28.800 kg/km | 260000 kg/km | |
387100609 | 6 | No | 0.5 mm² | 28.800 kg/km | 260000 kg/km | |
387100615 | 6 | Yes | 0.5 mm² | 28.800 kg/km | 260000 kg/km | |
387100619 | 6 | Yes | 0.5 mm² | 28.800 kg/km | 260000 kg/km | |
387100705 | 7 | No | 0.5 mm² | 33.600 kg/km | 264000 kg/km | |
387100709 | 7 | No | 0.5 mm² | 33.600 kg/km | 264000 kg/km | |
387100715 | 7 | Yes | 0.5 mm² | 33.600 kg/km | 264000 kg/km | |
387100719 | 7 | Yes | 0.5 mm² | 33.600 kg/km | 264000 kg/km | |
387100805 | 8 | No | 0.5 mm² | 38.400 kg/km | 293000 kg/km | |
387100809 | 8 | No | 0.5 mm² | 38.400 kg/km | 293000 kg/km | |
387100815 | 8 | Yes | 0.5 mm² | 38.400 kg/km | 293000 kg/km | |
387100819 | 8 | Yes | 0.5 mm² | 38.400 kg/km | 293000 kg/km | |
387100905 | 9 | No | 0.5 mm² | 43.200 kg/km | 321000 kg/km | |
387100909 | 9 | No | 0.5 mm² | 43.200 kg/km | 321000 kg/km | |
387100915 | 9 | Yes | 0.5 mm² | 43.200 kg/km | 321000 kg/km | |
387100919 | 9 | Yes | 0.5 mm² | 43.200 kg/km | 321000 kg/km | |
387101005 | 10 | No | 0.5 mm² | 48.000 kg/km | 340000 kg/km | |
387101009 | 10 | No | 0.5 mm² | 48.000 kg/km | 340000 kg/km | |
387101015 | 10 | Yes | 0.5 mm² | 48.000 kg/km | 340000 kg/km | |
387101019 | 10 | Yes | 0.5 mm² | 48.000 kg/km | 340000 kg/km | |
387101105 | 11 | No | 0.5 mm² | 52.800 kg/km | 349000 kg/km | |
387101109 | 11 | No | 0.5 mm² | 52.800 kg/km | 349000 kg/km | |
387101115 | 11 | Yes | 0.5 mm² | 52.800 kg/km | 349000 kg/km | |
387101119 | 11 | Yes | 0.5 mm² | 52.800 kg/km | 349000 kg/km | |
387101205 | 12 | No | 0.5 mm² | 57.600 kg/km | 366000 kg/km | |
387101209 | 12 | No | 0.5 mm² | 57.600 kg/km | 366000 kg/km | |
387101215 | 12 | Yes | 0.5 mm² | 57.600 kg/km | 366000 kg/km | |
387101219 | 12 | Yes | 0.5 mm² | 57.600 kg/km | 366000 kg/km | |
387101305 | 13 | No | 0.5 mm² | 62.400 kg/km | 388000 kg/km | |
387101309 | 13 | No | 0.5 mm² | 62.400 kg/km | 388000 kg/km | |
387101315 | 13 | Yes | 0.5 mm² | 62.400 kg/km | 388000 kg/km | |
387101319 | 13 | Yes | 0.5 mm² | 62.400 kg/km | 388000 kg/km | |
387101405 | 14 | No | 0.5 mm² | 67.200 kg/km | 398000 kg/km | |
387101409 | 14 | No | 0.5 mm² | 67.200 kg/km | 398000 kg/km | |
387101415 | 14 | Yes | 0.5 mm² | 67.200 kg/km | 398000 kg/km | |
387101419 | 14 | Yes | 0.5 mm² | 67.200 kg/km | 398000 kg/km | |
387101505 | 15 | No | 0.5 mm² | 72.000 kg/km | 435000 kg/km | |
387101509 | 15 | No | 0.5 mm² | 72.000 kg/km | 435000 kg/km | |
387101515 | 15 | Yes | 0.5 mm² | 72.000 kg/km | 435000 kg/km | |
387101519 | 15 | Yes | 0.5 mm² | 72.000 kg/km | 435000 kg/km | |
387101605 | 16 | No | 0.5 mm² | 76.800 kg/km | 444000 kg/km | |
387101609 | 16 | No | 0.5 mm² | 76.800 kg/km | 444000 kg/km | |
387101615 | 16 | Yes | 0.5 mm² | 76.800 kg/km | 444000 kg/km | |
387101619 | 16 | Yes | 0.5 mm² | 76.800 kg/km | 444000 kg/km | |
387101705 | 17 | No | 0.5 mm² | 81.600 kg/km | 469000 kg/km | |
387101709 | 17 | No | 0.5 mm² | 81.600 kg/km | 469000 kg/km | |
387101715 | 17 | Yes | 0.5 mm² | 81.600 kg/km | 469000 kg/km | |
387101719 | 17 | Yes | 0.5 mm² | 81.600 kg/km | 469000 kg/km | |
387101805 | 18 | No | 0.5 mm² | 86.400 kg/km | 481000 kg/km | |
387101809 | 18 | No | 0.5 mm² | 86.400 kg/km | 481000 kg/km | |
387101815 | 18 | Yes | 0.5 mm² | 86.400 kg/km | 481000 kg/km | |
387101819 | 18 | Yes | 0.5 mm² | 86.400 kg/km | 481000 kg/km | |
387101905 | 19 | No | 0.5 mm² | 91.200 kg/km | 484000 kg/km | |
387101909 | 19 | No | 0.5 mm² | 91.200 kg/km | 484000 kg/km | |
387101915 | 19 | Yes | 0.5 mm² | 91.200 kg/km | 484000 kg/km | |
387101919 | 19 | Yes | 0.5 mm² | 91.200 kg/km | 484000 kg/km | |
387102005 | 20 | No | 0.5 mm² | 96.000 kg/km | 511000 kg/km | |
387102009 | 20 | No | 0.5 mm² | 96.000 kg/km | 511000 kg/km | |
387102015 | 20 | Yes | 0.5 mm² | 96.000 kg/km | 511000 kg/km | |
387102019 | 20 | Yes | 0.5 mm² | 96.000 kg/km | 511000 kg/km | |
387102105 | 21 | No | 0.5 mm² | 100.800 kg/km | 520000 kg/km | |
387102109 | 21 | No | 0.5 mm² | 100.800 kg/km | 520000 kg/km | |
387102115 | 21 | Yes | 0.5 mm² | 100.800 kg/km | 520000 kg/km | |
387102119 | 21 | Yes | 0.5 mm² | 100.800 kg/km | 520000 kg/km | |
387102205 | 22 | No | 0.5 mm² | 105.600 kg/km | 549000 kg/km | |
387102209 | 22 | No | 0.5 mm² | 105.600 kg/km | 549000 kg/km | |
387102215 | 22 | Yes | 0.5 mm² | 105.600 kg/km | 549000 kg/km | |
387102219 | 22 | Yes | 0.5 mm² | 105.600 kg/km | 549000 kg/km | |
387102305 | 23 | No | 0.5 mm² | 110.400 kg/km | 558000 kg/km | |
387102309 | 23 | No | 0.5 mm² | 110.400 kg/km | 558000 kg/km | |
387102315 | 23 | Yes | 0.5 mm² | 110.400 kg/km | 558000 kg/km | |
387102319 | 23 | Yes | 0.5 mm² | 110.400 kg/km | 558000 kg/km | |
387102405 | 24 | No | 0.5 mm² | 115.200 kg/km | 586000 kg/km | |
387102409 | 24 | No | 0.5 mm² | 115.200 kg/km | 586000 kg/km | |
387102415 | 24 | Yes | 0.5 mm² | 115.200 kg/km | 586000 kg/km | |
387102419 | 24 | Yes | 0.5 mm² | 115.200 kg/km | 586000 kg/km | |
387102505 | 25 | No | 0.5 mm² | 120.000 kg/km | 595000 kg/km | |
387102509 | 25 | No | 0.5 mm² | 120.000 kg/km | 595000 kg/km | |
387102515 | 25 | Yes | 0.5 mm² | 120.000 kg/km | 595000 kg/km | |
387102519 | 25 | Yes | 0.5 mm² | 120.000 kg/km | 595000 kg/km | |
387110205 | 2 | No | 0.75 mm² | 14.400 kg/km | 182000 kg/km | |
387110209 | 2 | No | 0.75 mm² | 14.400 kg/km | 182000 kg/km | |
387110305 | 3 | No | 0.75 mm² | 21.700 kg/km | 199000 kg/km | |
387110309 | 3 | No | 0.75 mm² | 21.700 kg/km | 199000 kg/km | |
387110315 | 3 | Yes | 0.75 mm² | 21.700 kg/km | 199000 kg/km | |
387110319 | 3 | Yes | 0.75 mm² | 21.700 kg/km | 199000 kg/km | |
387110405 | 4 | No | 0.75 mm² | 28.900 kg/km | 234000 kg/km | |
387110409 | 4 | No | 0.75 mm² | 28.900 kg/km | 234000 kg/km | |
387110415 | 4 | Yes | 0.75 mm² | 28.900 kg/km | 234000 kg/km | |
387110419 | 4 | Yes | 0.75 mm² | 28.900 kg/km | 234000 kg/km | |
387110505 | 5 | No | 0.75 mm² | 36.100 kg/km | 261000 kg/km | |
387110509 | 5 | No | 0.75 mm² | 36.100 kg/km | 261000 kg/km | |
387110515 | 5 | Yes | 0.75 mm² | 36.100 kg/km | 261000 kg/km | |
387110519 | 5 | Yes | 0.75 mm² | 36.100 kg/km | 261000 kg/km | |
387110605 | 6 | No | 0.75 mm² | 43.300 kg/km | 290000 kg/km | |
387110609 | 6 | No | 0.75 mm² | 43.300 kg/km | 290000 kg/km | |
387110615 | 6 | Yes | 0.75 mm² | 43.300 kg/km | 290000 kg/km | |
387110619 | 6 | Yes | 0.75 mm² | 43.300 kg/km | 290000 kg/km | |
387110705 | 7 | No | 0.75 mm² | 50.500 kg/km | 296000 kg/km | |
387110709 | 7 | No | 0.75 mm² | 50.500 kg/km | 296000 kg/km | |
387110715 | 7 | Yes | 0.75 mm² | 50.500 kg/km | 296000 kg/km | |
387110719 | 7 | Yes | 0.75 mm² | 50.500 kg/km | 296000 kg/km | |
387110805 | 8 | No | 0.75 mm² | 57.800 kg/km | 333000 kg/km | |
387110809 | 8 | No | 0.75 mm² | 57.800 kg/km | 333000 kg/km | |
387110815 | 8 | Yes | 0.75 mm² | 57.800 kg/km | 333000 kg/km | |
387110819 | 8 | Yes | 0.75 mm² | 57.800 kg/km | 333000 kg/km | |
387110905 | 9 | No | 0.75 mm² | 65.000 kg/km | 363000 kg/km | |
387110909 | 9 | No | 0.75 mm² | 65.000 kg/km | 363000 kg/km | |
387110915 | 9 | Yes | 0.75 mm² | 65.000 kg/km | 363000 kg/km | |
387110919 | 9 | Yes | 0.75 mm² | 65.000 kg/km | 363000 kg/km | |
387111005 | 10 | No | 0.75 mm² | 72.200 kg/km | 386000 kg/km | |
387111009 | 10 | No | 0.75 mm² | 72.200 kg/km | 386000 kg/km | |
387111015 | 10 | Yes | 0.75 mm² | 72.200 kg/km | 386000 kg/km | |
387111019 | 10 | Yes | 0.75 mm² | 72.200 kg/km | 386000 kg/km | |
387111105 | 11 | No | 0.75 mm² | 79.400 kg/km | 398000 kg/km | |
387111109 | 11 | No | 0.75 mm² | 79.400 kg/km | 398000 kg/km | |
387111115 | 11 | Yes | 0.75 mm² | 79.400 kg/km | 398000 kg/km | |
387111119 | 11 | Yes | 0.75 mm² | 79.400 kg/km | 398000 kg/km | |
387111205 | 12 | No | 0.75 mm² | 86.600 kg/km | 421000 kg/km | |
387111209 | 12 | No | 0.75 mm² | 86.600 kg/km | 421000 kg/km | |
387111215 | 12 | Yes | 0.75 mm² | 86.600 kg/km | 421000 kg/km | |
387111219 | 12 | Yes | 0.75 mm² | 86.600 kg/km | 421000 kg/km | |
387111305 | 13 | No | 0.75 mm² | 93.900 kg/km | 447000 kg/km | |
387111309 | 13 | No | 0.75 mm² | 93.900 kg/km | 447000 kg/km | |
387111315 | 13 | Yes | 0.75 mm² | 93.900 kg/km | 447000 kg/km | |
387111319 | 13 | Yes | 0.75 mm² | 93.900 kg/km | 447000 kg/km | |
387111405 | 14 | No | 0.75 mm² | 101.100 kg/km | 460000 kg/km | |
387111409 | 14 | No | 0.75 mm² | 101.100 kg/km | 460000 kg/km | |
387111415 | 14 | Yes | 0.75 mm² | 101.100 kg/km | 460000 kg/km | |
387111419 | 14 | Yes | 0.75 mm² | 101.100 kg/km | 460000 kg/km | |
387111505 | 15 | No | 0.75 mm² | 108.300 kg/km | 499000 kg/km | |
387111509 | 15 | No | 0.75 mm² | 108.300 kg/km | 499000 kg/km | |
387111515 | 15 | Yes | 0.75 mm² | 108.300 kg/km | 499000 kg/km | |
387111519 | 15 | Yes | 0.75 mm² | 108.300 kg/km | 499000 kg/km | |
387111605 | 16 | No | 0.75 mm² | 115.500 kg/km | 511000 kg/km | |
387111609 | 16 | No | 0.75 mm² | 115.500 kg/km | 511000 kg/km | |
387111615 | 16 | Yes | 0.75 mm² | 115.500 kg/km | 511000 kg/km | |
387111619 | 16 | Yes | 0.75 mm² | 115.500 kg/km | 511000 kg/km | |
387111705 | 17 | No | 0.75 mm² | 122.700 kg/km | 541000 kg/km | |
387111709 | 17 | No | 0.75 mm² | 122.700 kg/km | 541000 kg/km | |
387111715 | 17 | Yes | 0.75 mm² | 122.700 kg/km | 541000 kg/km | |
387111719 | 17 | Yes | 0.75 mm² | 122.700 kg/km | 541000 kg/km | |
387111805 | 18 | No | 0.75 mm² | 130.000 kg/km | 556000 kg/km | |
387111809 | 18 | No | 0.75 mm² | 130.000 kg/km | 556000 kg/km | |
387111815 | 18 | Yes | 0.75 mm² | 130.000 kg/km | 556000 kg/km | |
387111819 | 18 | Yes | 0.75 mm² | 130.000 kg/km | 556000 kg/km | |
387111905 | 19 | No | 0.75 mm² | 137.200 kg/km | 562000 kg/km | |
387111909 | 19 | No | 0.75 mm² | 137.200 kg/km | 562000 kg/km | |
387111915 | 19 | Yes | 0.75 mm² | 137.200 kg/km | 562000 kg/km | |
387111919 | 19 | Yes | 0.75 mm² | 137.200 kg/km | 562000 kg/km | |
387112005 | 20 | No | 0.75 mm² | 144.400 kg/km | 595000 kg/km | |
387112009 | 20 | No | 0.75 mm² | 144.400 kg/km | 595000 kg/km | |
387112015 | 20 | Yes | 0.75 mm² | 144.400 kg/km | 595000 kg/km | |
387112019 | 20 | Yes | 0.75 mm² | 144.400 kg/km | 595000 kg/km | |
387112105 | 21 | No | 0.75 mm² | 151.600 kg/km | 607000 kg/km | |
387112109 | 21 | No | 0.75 mm² | 151.600 kg/km | 607000 kg/km | |
387112115 | 21 | Yes | 0.75 mm² | 151.600 kg/km | 607000 kg/km | |
387112119 | 21 | Yes | 0.75 mm² | 151.600 kg/km | 607000 kg/km | |
387112205 | 22 | No | 0.75 mm² | 158.800 kg/km | 639000 kg/km | |
387112209 | 22 | No | 0.75 mm² | 158.800 kg/km | 639000 kg/km | |
387112215 | 22 | Yes | 0.75 mm² | 158.800 kg/km | 639000 kg/km | |
387112219 | 22 | Yes | 0.75 mm² | 158.800 kg/km | 639000 kg/km | |
387112305 | 23 | No | 0.75 mm² | 166.100 kg/km | 651000 kg/km | |
387112309 | 23 | No | 0.75 mm² | 166.100 kg/km | 651000 kg/km | |
387112315 | 23 | Yes | 0.75 mm² | 166.100 kg/km | 651000 kg/km | |
387112319 | 23 | Yes | 0.75 mm² | 166.100 kg/km | 651000 kg/km | |
387112405 | 24 | No | 0.75 mm² | 173.300 kg/km | 684000 kg/km | |
387112409 | 24 | No | 0.75 mm² | 173.300 kg/km | 684000 kg/km | |
387112415 | 24 | Yes | 0.75 mm² | 173.300 kg/km | 684000 kg/km | |
387112419 | 24 | Yes | 0.75 mm² | 173.300 kg/km | 684000 kg/km | |
387112505 | 25 | No | 0.75 mm² | 180.500 kg/km | 696000 kg/km | |
387112509 | 25 | No | 0.75 mm² | 180.500 kg/km | 696000 kg/km | |
387112515 | 25 | Yes | 0.75 mm² | 180.500 kg/km | 696000 kg/km | |
387112519 | 25 | Yes | 0.75 mm² | 180.500 kg/km | 696000 kg/km | |
387120205 | 2 | No | 1 mm² | 19.300 kg/km | 194000 kg/km | |
387120209 | 2 | No | 1 mm² | 19.300 kg/km | 194000 kg/km | |
387120305 | 3 | No | 1 mm² | 29.000 kg/km | 225000 kg/km | |
387120309 | 3 | No | 1 mm² | 29.000 kg/km | 225000 kg/km | |
387120315 | 3 | Yes | 1 mm² | 29.000 kg/km | 225000 kg/km | |
387120319 | 3 | Yes | 1 mm² | 29.000 kg/km | 225000 kg/km | |
387120405 | 4 | No | 1 mm² | 38.700 kg/km | 253000 kg/km | |
387120409 | 4 | No | 1 mm² | 38.700 kg/km | 253000 kg/km | |
387120415 | 4 | Yes | 1 mm² | 38.700 kg/km | 253000 kg/km | |
387120419 | 4 | Yes | 1 mm² | 38.700 kg/km | 253000 kg/km | |
387120505 | 5 | No | 1 mm² | 48.400 kg/km | 285000 kg/km | |
387120509 | 5 | No | 1 mm² | 48.400 kg/km | 285000 kg/km | |
387120515 | 5 | Yes | 1 mm² | 48.400 kg/km | 285000 kg/km | |
387120519 | 5 | Yes | 1 mm² | 48.400 kg/km | 285000 kg/km | |
387120605 | 6 | No | 1 mm² | 58.000 kg/km | 318000 kg/km | |
387120609 | 6 | No | 1 mm² | 58.000 kg/km | 318000 kg/km | |
387120615 | 6 | Yes | 1 mm² | 58.000 kg/km | 318000 kg/km | |
387120619 | 6 | Yes | 1 mm² | 58.000 kg/km | 318000 kg/km | |
387120705 | 7 | No | 1 mm² | 67.700 kg/km | 325000 kg/km | |
387120709 | 7 | No | 1 mm² | 67.700 kg/km | 325000 kg/km | |
387120715 | 7 | Yes | 1 mm² | 67.700 kg/km | 325000 kg/km | |
387120719 | 7 | Yes | 1 mm² | 67.700 kg/km | 325000 kg/km | |
387120805 | 8 | No | 1 mm² | 77.400 kg/km | 367000 kg/km | |
387120809 | 8 | No | 1 mm² | 77.400 kg/km | 367000 kg/km | |
387120815 | 8 | Yes | 1 mm² | 77.400 kg/km | 367000 kg/km | |
387120819 | 8 | Yes | 1 mm² | 77.400 kg/km | 367000 kg/km | |
387120905 | 9 | No | 1 mm² | 87.000 kg/km | 402000 kg/km | |
387120909 | 9 | No | 1 mm² | 87.000 kg/km | 402000 kg/km | |
387120915 | 9 | Yes | 1 mm² | 87.000 kg/km | 402000 kg/km | |
387120919 | 9 | Yes | 1 mm² | 87.000 kg/km | 402000 kg/km | |
387121005 | 10 | No | 1 mm² | 96.700 kg/km | 430000 kg/km | |
387121009 | 10 | No | 1 mm² | 96.700 kg/km | 430000 kg/km | |
387121015 | 10 | Yes | 1 mm² | 96.700 kg/km | 430000 kg/km | |
387121019 | 10 | Yes | 1 mm² | 96.700 kg/km | 430000 kg/km | |
387121105 | 11 | No | 1 mm² | 106.400 kg/km | 445000 kg/km | |
387121109 | 11 | No | 1 mm² | 106.400 kg/km | 445000 kg/km | |
387121115 | 11 | Yes | 1 mm² | 106.400 kg/km | 445000 kg/km | |
387121119 | 11 | Yes | 1 mm² | 106.400 kg/km | 445000 kg/km | |
387121205 | 12 | No | 1 mm² | 116.000 kg/km | 470000 kg/km | |
387121209 | 12 | No | 1 mm² | 116.000 kg/km | 470000 kg/km | |
387121215 | 12 | Yes | 1 mm² | 116.000 kg/km | 470000 kg/km | |
387121219 | 12 | Yes | 1 mm² | 116.000 kg/km | 470000 kg/km | |
387121305 | 13 | No | 1 mm² | 125.700 kg/km | 503000 kg/km | |
387121309 | 13 | No | 1 mm² | 125.700 kg/km | 503000 kg/km | |
387121315 | 13 | Yes | 1 mm² | 125.700 kg/km | 503000 kg/km | |
387121319 | 13 | Yes | 1 mm² | 125.700 kg/km | 503000 kg/km | |
387121405 | 14 | No | 1 mm² | 135.400 kg/km | 519000 kg/km | |
387121409 | 14 | No | 1 mm² | 135.400 kg/km | 519000 kg/km | |
387121415 | 14 | Yes | 1 mm² | 135.400 kg/km | 519000 kg/km | |
387121419 | 14 | Yes | 1 mm² | 135.400 kg/km | 519000 kg/km | |
387121505 | 15 | No | 1 mm² | 145.100 kg/km | 559000 kg/km | |
387121509 | 15 | No | 1 mm² | 145.100 kg/km | 559000 kg/km | |
387121515 | 15 | Yes | 1 mm² | 145.100 kg/km | 559000 kg/km | |
387121519 | 15 | Yes | 1 mm² | 145.100 kg/km | 559000 kg/km | |
387121605 | 16 | No | 1 mm² | 154.700 kg/km | 574000 kg/km | |
387121609 | 16 | No | 1 mm² | 154.700 kg/km | 574000 kg/km | |
387121615 | 16 | Yes | 1 mm² | 154.700 kg/km | 574000 kg/km | |
387121619 | 16 | Yes | 1 mm² | 154.700 kg/km | 574000 kg/km | |
387121705 | 17 | No | 1 mm² | 164.400 kg/km | 610000 kg/km | |
387121709 | 17 | No | 1 mm² | 164.400 kg/km | 610000 kg/km | |
387121715 | 17 | Yes | 1 mm² | 164.400 kg/km | 610000 kg/km | |
387121719 | 17 | Yes | 1 mm² | 164.400 kg/km | 610000 kg/km | |
387121805 | 18 | No | 1 mm² | 174.100 kg/km | 628000 kg/km | |
387121809 | 18 | No | 1 mm² | 174.100 kg/km | 628000 kg/km | |
387121815 | 18 | Yes | 1 mm² | 174.100 kg/km | 628000 kg/km | |
387121819 | 18 | Yes | 1 mm² | 174.100 kg/km | 628000 kg/km | |
387121905 | 19 | No | 1 mm² | 183.700 kg/km | 636000 kg/km | |
387121909 | 19 | No | 1 mm² | 183.700 kg/km | 636000 kg/km | |
387121915 | 19 | Yes | 1 mm² | 183.700 kg/km | 636000 kg/km | |
387121919 | 19 | Yes | 1 mm² | 183.700 kg/km | 636000 kg/km | |
387122005 | 20 | No | 1 mm² | 193.400 kg/km | 672000 kg/km | |
387122009 | 20 | No | 1 mm² | 193.400 kg/km | 672000 kg/km | |
387122015 | 20 | Yes | 1 mm² | 193.400 kg/km | 672000 kg/km | |
387122019 | 20 | Yes | 1 mm² | 193.400 kg/km | 672000 kg/km | |
387122105 | 21 | No | 1 mm² | 203.100 kg/km | 686000 kg/km | |
387122109 | 21 | No | 1 mm² | 203.100 kg/km | 686000 kg/km | |
387122115 | 21 | Yes | 1 mm² | 203.100 kg/km | 686000 kg/km | |
387122119 | 21 | Yes | 1 mm² | 203.100 kg/km | 686000 kg/km | |
387122205 | 22 | No | 1 mm² | 212.700 kg/km | 724000 kg/km | |
387122209 | 22 | No | 1 mm² | 212.700 kg/km | 724000 kg/km | |
387122215 | 22 | Yes | 1 mm² | 212.700 kg/km | 724000 kg/km | |
387122219 | 22 | Yes | 1 mm² | 212.700 kg/km | 724000 kg/km | |
387122305 | 23 | No | 1 mm² | 222.400 kg/km | 739000 kg/km | |
387122309 | 23 | No | 1 mm² | 222.400 kg/km | 739000 kg/km | |
387122315 | 23 | Yes | 1 mm² | 222.400 kg/km | 739000 kg/km | |
387122319 | 23 | Yes | 1 mm² | 222.400 kg/km | 739000 kg/km | |
387122405 | 24 | No | 1 mm² | 232.100 kg/km | 782000 kg/km | |
387122409 | 24 | No | 1 mm² | 232.100 kg/km | 782000 kg/km | |
387122415 | 24 | Yes | 1 mm² | 232.100 kg/km | 782000 kg/km | |
387122419 | 24 | Yes | 1 mm² | 232.100 kg/km | 782000 kg/km | |
387122505 | 25 | No | 1 mm² | 241.800 kg/km | 797000 kg/km | |
387122509 | 25 | No | 1 mm² | 241.800 kg/km | 797000 kg/km | |
387122515 | 25 | Yes | 1 mm² | 241.800 kg/km | 797000 kg/km | |
387122519 | 25 | Yes | 1 mm² | 241.800 kg/km | 797000 kg/km | |
387130205 | 2 | No | 1.5 mm² | 28.900 kg/km | 217000 kg/km | |
387130209 | 2 | No | 1.5 mm² | 28.900 kg/km | 217000 kg/km | |
387130305 | 3 | No | 1.5 mm² | 43.300 kg/km | 251000 kg/km | |
387130309 | 3 | No | 1.5 mm² | 43.300 kg/km | 251000 kg/km | |
387130315 | 3 | Yes | 1.5 mm² | 43.300 kg/km | 251000 kg/km | |
387130319 | 3 | Yes | 1.5 mm² | 43.300 kg/km | 251000 kg/km | |
387130405 | 4 | No | 1.5 mm² | 57.800 kg/km | 287000 kg/km | |
387130409 | 4 | No | 1.5 mm² | 57.800 kg/km | 287000 kg/km | |
387130415 | 4 | Yes | 1.5 mm² | 57.800 kg/km | 287000 kg/km | |
387130419 | 4 | Yes | 1.5 mm² | 57.800 kg/km | 287000 kg/km | |
387130505 | 5 | No | 1.5 mm² | 72.200 kg/km | 324000 kg/km | |
387130509 | 5 | No | 1.5 mm² | 72.200 kg/km | 324000 kg/km | |
387130515 | 5 | Yes | 1.5 mm² | 72.200 kg/km | 324000 kg/km | |
387130519 | 5 | Yes | 1.5 mm² | 72.200 kg/km | 324000 kg/km | |
387130605 | 6 | No | 1.5 mm² | 86.600 kg/km | 368000 kg/km | |
387130609 | 6 | No | 1.5 mm² | 86.600 kg/km | 368000 kg/km | |
387130615 | 6 | Yes | 1.5 mm² | 86.600 kg/km | 368000 kg/km | |
387130619 | 6 | Yes | 1.5 mm² | 86.600 kg/km | 368000 kg/km | |
387130705 | 7 | No | 1.5 mm² | 101.100 kg/km | 379000 kg/km | |
387130709 | 7 | No | 1.5 mm² | 101.100 kg/km | 379000 kg/km | |
387130715 | 7 | Yes | 1.5 mm² | 101.100 kg/km | 379000 kg/km | |
387130719 | 7 | Yes | 1.5 mm² | 101.100 kg/km | 379000 kg/km | |
387130805 | 8 | No | 1.5 mm² | 115.500 kg/km | 427000 kg/km | |
387130809 | 8 | No | 1.5 mm² | 115.500 kg/km | 427000 kg/km | |
387130815 | 8 | Yes | 1.5 mm² | 115.500 kg/km | 427000 kg/km | |
387130819 | 8 | Yes | 1.5 mm² | 115.500 kg/km | 427000 kg/km | |
387130905 | 9 | No | 1.5 mm² | 130.000 kg/km | 474000 kg/km | |
387130909 | 9 | No | 1.5 mm² | 130.000 kg/km | 474000 kg/km | |
387130915 | 9 | Yes | 1.5 mm² | 130.000 kg/km | 474000 kg/km | |
387130919 | 9 | Yes | 1.5 mm² | 130.000 kg/km | 474000 kg/km | |
387131005 | 10 | No | 1.5 mm² | 144.400 kg/km | 508000 kg/km | |
387131009 | 10 | No | 1.5 mm² | 144.400 kg/km | 508000 kg/km | |
387131015 | 10 | Yes | 1.5 mm² | 144.400 kg/km | 508000 kg/km | |
387131019 | 10 | Yes | 1.5 mm² | 144.400 kg/km | 508000 kg/km | |
387131105 | 11 | No | 1.5 mm² | 158.800 kg/km | 527000 kg/km | |
387131109 | 11 | No | 1.5 mm² | 158.800 kg/km | 527000 kg/km | |
387131115 | 11 | Yes | 1.5 mm² | 158.800 kg/km | 527000 kg/km | |
387131119 | 11 | Yes | 1.5 mm² | 158.800 kg/km | 527000 kg/km | |
387131205 | 12 | No | 1.5 mm² | 173.300 kg/km | 558000 kg/km | |
387131209 | 12 | No | 1.5 mm² | 173.300 kg/km | 558000 kg/km | |
387131215 | 12 | Yes | 1.5 mm² | 173.300 kg/km | 558000 kg/km | |
387131219 | 12 | Yes | 1.5 mm² | 173.300 kg/km | 558000 kg/km | |
387131305 | 13 | No | 1.5 mm² | 187.700 kg/km | 602000 kg/km | |
387131309 | 13 | No | 1.5 mm² | 187.700 kg/km | 602000 kg/km | |
387131315 | 13 | Yes | 1.5 mm² | 187.700 kg/km | 602000 kg/km | |
387131319 | 13 | Yes | 1.5 mm² | 187.700 kg/km | 602000 kg/km | |
387131405 | 14 | No | 1.5 mm² | 202.200 kg/km | 623000 kg/km | |
387131409 | 14 | No | 1.5 mm² | 202.200 kg/km | 623000 kg/km | |
387131415 | 14 | Yes | 1.5 mm² | 202.200 kg/km | 623000 kg/km | |
387131419 | 14 | Yes | 1.5 mm² | 202.200 kg/km | 623000 kg/km | |
387131505 | 15 | No | 1.5 mm² | 216.600 kg/km | 666000 kg/km | |
387131509 | 15 | No | 1.5 mm² | 216.600 kg/km | 666000 kg/km | |
387131515 | 15 | Yes | 1.5 mm² | 216.600 kg/km | 666000 kg/km | |
387131519 | 15 | Yes | 1.5 mm² | 216.600 kg/km | 666000 kg/km | |
387131605 | 16 | No | 1.5 mm² | 231.000 kg/km | 686000 kg/km | |
387131609 | 16 | No | 1.5 mm² | 231.000 kg/km | 686000 kg/km | |
387131615 | 16 | Yes | 1.5 mm² | 231.000 kg/km | 686000 kg/km | |
387131619 | 16 | Yes | 1.5 mm² | 231.000 kg/km | 686000 kg/km | |
387131705 | 17 | No | 1.5 mm² | 245.500 kg/km | 727000 kg/km | |
387131709 | 17 | No | 1.5 mm² | 245.500 kg/km | 727000 kg/km | |
387131715 | 17 | Yes | 1.5 mm² | 245.500 kg/km | 727000 kg/km | |
387131719 | 17 | Yes | 1.5 mm² | 245.500 kg/km | 727000 kg/km | |
387131805 | 18 | No | 1.5 mm² | 259.900 kg/km | 751000 kg/km | |
387131809 | 18 | No | 1.5 mm² | 259.900 kg/km | 751000 kg/km | |
387131815 | 18 | Yes | 1.5 mm² | 259.900 kg/km | 751000 kg/km | |
387131819 | 18 | Yes | 1.5 mm² | 259.900 kg/km | 751000 kg/km | |
387131905 | 19 | No | 1.5 mm² | 274.400 kg/km | 762000 kg/km | |
387131909 | 19 | No | 1.5 mm² | 274.400 kg/km | 762000 kg/km | |
387131915 | 19 | Yes | 1.5 mm² | 274.400 kg/km | 762000 kg/km | |
387131919 | 19 | Yes | 1.5 mm² | 274.400 kg/km | 762000 kg/km | |
387132005 | 20 | No | 1.5 mm² | 288.800 kg/km | 813000 kg/km | |
387132009 | 20 | No | 1.5 mm² | 288.800 kg/km | 813000 kg/km | |
387132015 | 20 | Yes | 1.5 mm² | 288.800 kg/km | 813000 kg/km | |
387132019 | 20 | Yes | 1.5 mm² | 288.800 kg/km | 813000 kg/km | |
387132105 | 21 | No | 1.5 mm² | 303.200 kg/km | 833000 kg/km | |
387132109 | 21 | No | 1.5 mm² | 303.200 kg/km | 833000 kg/km | |
387132115 | 21 | Yes | 1.5 mm² | 303.200 kg/km | 833000 kg/km | |
387132119 | 21 | Yes | 1.5 mm² | 303.200 kg/km | 833000 kg/km | |
387132205 | 22 | No | 1.5 mm² | 317.700 kg/km | 879000 kg/km | |
387132209 | 22 | No | 1.5 mm² | 317.700 kg/km | 879000 kg/km | |
387132215 | 22 | Yes | 1.5 mm² | 317.700 kg/km | 879000 kg/km | |
387132219 | 22 | Yes | 1.5 mm² | 317.700 kg/km | 879000 kg/km | |
387132305 | 23 | No | 1.5 mm² | 332.100 kg/km | 898000 kg/km | |
387132309 | 23 | No | 1.5 mm² | 332.100 kg/km | 898000 kg/km | |
387132315 | 23 | Yes | 1.5 mm² | 332.100 kg/km | 898000 kg/km | |
387132319 | 23 | Yes | 1.5 mm² | 332.100 kg/km | 898000 kg/km | |
387132405 | 24 | No | 1.5 mm² | 346.600 kg/km | 944000 kg/km | |
387132409 | 24 | No | 1.5 mm² | 346.600 kg/km | 944000 kg/km | |
387132415 | 24 | Yes | 1.5 mm² | 346.600 kg/km | 944000 kg/km | |
387132419 | 24 | Yes | 1.5 mm² | 346.600 kg/km | 944000 kg/km | |
387132505 | 25 | No | 1.5 mm² | 361.000 kg/km | 964000 kg/km | |
387132509 | 25 | No | 1.5 mm² | 361.000 kg/km | 964000 kg/km | |
387132515 | 25 | Yes | 1.5 mm² | 361.000 kg/km | 964000 kg/km | |
387132519 | 25 | Yes | 1.5 mm² | 361.000 kg/km | 964000 kg/km | |
387140205 | 2 | No | 2.5 mm² | 48.000 kg/km | 275000 kg/km | |
387140209 | 2 | No | 2.5 mm² | 48.000 kg/km | 275000 kg/km | |
387140305 | 3 | No | 2.5 mm² | 72.000 kg/km | 316000 kg/km | |
387140309 | 3 | No | 2.5 mm² | 72.000 kg/km | 316000 kg/km | |
387140315 | 3 | Yes | 2.5 mm² | 72.000 kg/km | 316000 kg/km | |
387140319 | 3 | Yes | 2.5 mm² | 72.000 kg/km | 316000 kg/km | |
387140405 | 4 | No | 2.5 mm² | 96.000 kg/km | 370000 kg/km | |
387140409 | 4 | No | 2.5 mm² | 96.000 kg/km | 370000 kg/km | |
387140415 | 4 | Yes | 2.5 mm² | 96.000 kg/km | 370000 kg/km | |
387140419 | 4 | Yes | 2.5 mm² | 96.000 kg/km | 370000 kg/km | |
387140505 | 5 | No | 2.5 mm² | 120.000 kg/km | 425000 kg/km | |
387140509 | 5 | No | 2.5 mm² | 120.000 kg/km | 425000 kg/km | |
387140515 | 5 | Yes | 2.5 mm² | 120.000 kg/km | 423000 kg/km | |
387140519 | 5 | Yes | 2.5 mm² | 120.000 kg/km | 423000 kg/km | |
387140605 | 6 | No | 2.5 mm² | 144.000 kg/km | 487000 kg/km | |
387140609 | 6 | No | 2.5 mm² | 144.000 kg/km | 487000 kg/km | |
387140615 | 6 | Yes | 2.5 mm² | 144.000 kg/km | 487000 kg/km | |
387140619 | 6 | Yes | 2.5 mm² | 144.000 kg/km | 487000 kg/km | |
387140705 | 7 | No | 2.5 mm² | 168.000 kg/km | 505000 kg/km | |
387140709 | 7 | No | 2.5 mm² | 168.000 kg/km | 505000 kg/km | |
387140715 | 7 | Yes | 2.5 mm² | 168.000 kg/km | 505000 kg/km | |
387140719 | 7 | Yes | 2.5 mm² | 168.000 kg/km | 505000 kg/km | |
387140805 | 8 | No | 2.5 mm² | 192.000 kg/km | 577000 kg/km | |
387140809 | 8 | No | 2.5 mm² | 192.000 kg/km | 577000 kg/km | |
387140815 | 8 | Yes | 2.5 mm² | 192.000 kg/km | 577000 kg/km | |
387140819 | 8 | Yes | 2.5 mm² | 192.000 kg/km | 577000 kg/km | |
387140905 | 9 | No | 2.5 mm² | 216.000 kg/km | 645000 kg/km | |
387140909 | 9 | No | 2.5 mm² | 216.000 kg/km | 645000 kg/km | |
387140915 | 9 | Yes | 2.5 mm² | 216.000 kg/km | 645000 kg/km | |
387140919 | 9 | Yes | 2.5 mm² | 216.000 kg/km | 645000 kg/km | |
387141005 | 10 | No | 2.5 mm² | 240.000 kg/km | 694000 kg/km | |
387141009 | 10 | No | 2.5 mm² | 240.000 kg/km | 694000 kg/km | |
387141015 | 10 | Yes | 2.5 mm² | 240.000 kg/km | 694000 kg/km | |
387141019 | 10 | Yes | 2.5 mm² | 240.000 kg/km | 694000 kg/km | |
387141105 | 11 | No | 2.5 mm² | 264.000 kg/km | 726000 kg/km | |
387141109 | 11 | No | 2.5 mm² | 264.000 kg/km | 726000 kg/km | |
387141115 | 11 | Yes | 2.5 mm² | 264.000 kg/km | 726000 kg/km | |
387141119 | 11 | Yes | 2.5 mm² | 264.000 kg/km | 726000 kg/km | |
387141205 | 12 | No | 2.5 mm² | 288.000 kg/km | 777000 kg/km | |
387141209 | 12 | No | 2.5 mm² | 288.000 kg/km | 777000 kg/km | |
387141215 | 12 | No | 2.5 mm² | 288.000 kg/km | 777000 kg/km | |
387141219 | 12 | No | 2.5 mm² | 288.000 kg/km | 777000 kg/km | |
387141305 | 13 | No | 2.5 mm² | 312.000 kg/km | 828000 kg/km | |
387141309 | 13 | No | 2.5 mm² | 312.000 kg/km | 828000 kg/km | |
387141315 | 13 | No | 2.5 mm² | 312.000 kg/km | 828000 kg/km | |
387141319 | 13 | No | 2.5 mm² | 312.000 kg/km | 828000 kg/km | |
387141405 | 14 | No | 2.5 mm² | 336.000 kg/km | 862000 kg/km | |
387141409 | 14 | No | 2.5 mm² | 336.000 kg/km | 862000 kg/km | |
387141415 | 14 | Yes | 2.5 mm² | 336.000 kg/km | 862000 kg/km | |
387141419 | 14 | Yes | 2.5 mm² | 336.000 kg/km | 862000 kg/km | |
387141505 | 14 | No | 2.5 mm² | 360.000 kg/km | 929000 kg/km | |
387141509 | 15 | No | 2.5 mm² | 360.000 kg/km | 929000 kg/km | |
387141515 | 15 | Yes | 2.5 mm² | 360.000 kg/km | 929000 kg/km | |
387141519 | 15 | Yes | 2.5 mm² | 360.000 kg/km | 929000 kg/km | |
387141605 | 15 | No | 2.5 mm² | 384.000 kg/km | 960000 kg/km | |
387141609 | 16 | No | 2.5 mm² | 384.000 kg/km | 960000 kg/km | |
387141615 | 16 | Yes | 2.5 mm² | 384.000 kg/km | 960000 kg/km | |
387141619 | 16 | Yes | 2.5 mm² | 384.000 kg/km | 960000 kg/km | |
387141705 | 17 | No | 2.5 mm² | 408.000 kg/km | 1021000 kg/km | |
387141709 | 17 | No | 2.5 mm² | 408.000 kg/km | 1021000 kg/km | |
387141715 | 17 | Yes | 2.5 mm² | 408.000 kg/km | 1021000 kg/km | |
387141719 | 17 | Yes | 2.5 mm² | 408.000 kg/km | 1021000 kg/km | |
387141805 | 18 | No | 2.5 mm² | 432.000 kg/km | 1059000 kg/km | |
387141809 | 18 | No | 2.5 mm² | 432.000 kg/km | 1059000 kg/km | |
387141815 | 18 | Yes | 2.5 mm² | 432.000 kg/km | 1059000 kg/km | |
387141819 | 18 | Yes | 2.5 mm² | 432.000 kg/km | 1059000 kg/km | |
387141905 | 19 | No | 2.5 mm² | 456.000 kg/km | 1077000 kg/km | |
387141909 | 19 | No | 2.5 mm² | 456.000 kg/km | 1077000 kg/km | |
387141915 | 19 | Yes | 2.5 mm² | 456.000 kg/km | 1077000 kg/km | |
387141919 | 19 | Yes | 2.5 mm² | 456.000 kg/km | 1077000 kg/km | |
387142005 | 20 | No | 2.5 mm² | 480.000 kg/km | 1142000 kg/km | |
387142009 | 20 | No | 2.5 mm² | 480.000 kg/km | 1142000 kg/km | |
387142015 | 20 | Yes | 2.5 mm² | 480.000 kg/km | 1142000 kg/km | |
387142019 | 20 | Yes | 2.5 mm² | 480.000 kg/km | 1142000 kg/km | |
387142105 | 21 | No | 2.5 mm² | 504.000 kg/km | 1173000 kg/km | |
387142109 | 21 | No | 2.5 mm² | 504.000 kg/km | 1173000 kg/km | |
387142115 | 21 | Yes | 2.5 mm² | 504.000 kg/km | 1173000 kg/km | |
387142119 | 21 | Yes | 2.5 mm² | 504.000 kg/km | 1173000 kg/km | |
387142205 | 22 | No | 2.5 mm² | 528.000 kg/km | 1246000 kg/km | |
387142209 | 22 | No | 2.5 mm² | 528.000 kg/km | 1246000 kg/km | |
387142215 | 22 | Yes | 2.5 mm² | 528.000 kg/km | 1246000 kg/km | |
387142219 | 22 | Yes | 2.5 mm² | 528.000 kg/km | 1246000 kg/km | |
387142305 | 23 | No | 2.5 mm² | 552.000 kg/km | 1278000 kg/km | |
387142309 | 23 | No | 2.5 mm² | 552.000 kg/km | 1278000 kg/km | |
387142315 | 23 | Yes | 2.5 mm² | 552.000 kg/km | 1278000 kg/km | |
387142319 | 23 | Yes | 2.5 mm² | 552.000 kg/km | 1278000 kg/km | |
387142405 | 24 | No | 2.5 mm² | 576.000 kg/km | 1345000 kg/km | |
387142409 | 24 | No | 2.5 mm² | 576.000 kg/km | 1345000 kg/km | |
387142415 | 24 | Yes | 2.5 mm² | 576.000 kg/km | 1345000 kg/km | |
387142419 | 24 | Yes | 2.5 mm² | 576.000 kg/km | 1345000 kg/km | |
387142505 | 25 | No | 2.5 mm² | 600.000 kg/km | 1376000 kg/km | |
387142509 | 25 | No | 2.5 mm² | 600.000 kg/km | 1376000 kg/km | |
387142515 | 25 | Yes | 2.5 mm² | 600.000 kg/km | 1376000 kg/km | |
387142519 | 25 | Yes | 2.5 mm² | 600.000 kg/km | 1376000 kg/km |