ÖLFLEX® CONTROL 110 SY 3 x 2.5 1100 V GY
Power and control cable; 3X2.5; 1,1 kV; PVC; Core identification: Numbers; Flexible
Technical Attributes
General Information
Brand
ÖLFLEX®
Product type
Power and control cable
Weight
313000 kg/km
Copper index
72.000 kg/km
Electrical Characteristics
Nominal voltage
1,1 kV AC rms according to Indian standard
Test voltage
4 kV
Product Design
Cable dimension
3X2.5
Conductor cross-section (mm2)
2.5 mm²
Conductor material
Bare Copper
Conductor design
IEC 60228 class 5: fine-wire
Including protective conductor
No
Number of cores
3
Shielded
No
With armouring
Yes
Armouring type
Steel wire braiding
Nominal outer diameter
13.2 mm
Shape of cable
Round
Core insulation base material
Polyvinylchloride
Core insulation base material, shortname
PVC
Basic material of inner sheath
Polyvinylchloride
Basic material of inner sheath, short form
PVC
Base material of outer sheath
Polyvinylchloride
Base material of outer sheath, shortname
PVC
Cable insulation colour
grey
Cable insulation RAL colour
RAL 7001
Core identification
Numbers
Product Characteristics
Application area
FlexibleFixed Installation
For continuous flexing
No
For torsional load
No
Minimum bending radius, fixed installation
6 x outer diameter
Minimum bending radius in mm, stationary
79.2 mm
Minimum bending radius, occasionally moved
15 x outer diameter
Minimum bending radius in mm, occasionally flexing
198.0 mm
Temperature, occasionally moved
-15 °C to 70 °C
Flame-retardant
Yes
Flame retardance according to
IS 10810-53
UV-resistant
No
Halogenfree
No
Oil-resistant
No
Certifications and Standards
CE marked
Yes
UKCA marked
Yes
VDE certified
No
DNV-certified
No
Ecolab certified
No
Documentation
-
Notes
- Packaging: Ring 100 m; drum (500; 1000) m.
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.
Product Family List
All articles from ÖLFLEX® CONTROL 110 SY 1100 V
Article number | Number of cores | Including protective conductor | Conductor cross-section (mm2) | Copper index | Weight | |
---|---|---|---|---|---|---|
386100205 | 2 | No | 0.5 mm² | 9.600 kg/km | 164000 kg/km | |
386100209 | 2 | No | 0.5 mm² | 9.600 kg/km | 164000 kg/km | |
386100305 | 3 | No | 0.5 mm² | 14.400 kg/km | 177000 kg/km | |
386100309 | 3 | No | 0.5 mm² | 14.400 kg/km | 177000 kg/km | |
386100315 | 3 | Yes | 0.5 mm² | 14.400 kg/km | 177000 kg/km | |
386100319 | 3 | Yes | 0.5 mm² | 14.400 kg/km | 177000 kg/km | |
386100405 | 4 | No | 0.5 mm² | 19.200 kg/km | 208000 kg/km | |
386100409 | 4 | No | 0.5 mm² | 19.200 kg/km | 208000 kg/km | |
386100415 | 4 | Yes | 0.5 mm² | 19.200 kg/km | 208000 kg/km | |
386100419 | 4 | Yes | 0.5 mm² | 19.200 kg/km | 208000 kg/km | |
386100505 | 5 | No | 0.5 mm² | 24.000 kg/km | 230000 kg/km | |
386100509 | 5 | No | 0.5 mm² | 24.000 kg/km | 230000 kg/km | |
386100515 | 5 | Yes | 0.5 mm² | 24.000 kg/km | 230000 kg/km | |
386100519 | 5 | Yes | 0.5 mm² | 24.000 kg/km | 230000 kg/km | |
386100605 | 6 | No | 0.5 mm² | 28.800 kg/km | 254000 kg/km | |
386100609 | 6 | No | 0.5 mm² | 28.800 kg/km | 254000 kg/km | |
386100615 | 6 | Yes | 0.5 mm² | 28.800 kg/km | 254000 kg/km | |
386100619 | 6 | Yes | 0.5 mm² | 28.800 kg/km | 254000 kg/km | |
386100705 | 7 | No | 0.5 mm² | 33.600 kg/km | 258000 kg/km | |
386100709 | 7 | No | 0.5 mm² | 33.600 kg/km | 258000 kg/km | |
386100715 | 7 | Yes | 0.5 mm² | 33.600 kg/km | 258000 kg/km | |
386100719 | 7 | Yes | 0.5 mm² | 33.600 kg/km | 258000 kg/km | |
386100805 | 8 | No | 0.5 mm² | 38.400 kg/km | 287000 kg/km | |
386100809 | 8 | No | 0.5 mm² | 38.400 kg/km | 287000 kg/km | |
386100815 | 8 | Yes | 0.5 mm² | 38.400 kg/km | 287000 kg/km | |
386100819 | 8 | Yes | 0.5 mm² | 38.400 kg/km | 287000 kg/km | |
386100905 | 9 | No | 0.5 mm² | 43.200 kg/km | 315000 kg/km | |
386100909 | 9 | No | 0.5 mm² | 43.200 kg/km | 315000 kg/km | |
386100915 | 9 | Yes | 0.5 mm² | 43.200 kg/km | 315000 kg/km | |
386100919 | 9 | Yes | 0.5 mm² | 43.200 kg/km | 315000 kg/km | |
386101005 | 10 | No | 0.5 mm² | 48.000 kg/km | 334000 kg/km | |
386101009 | 10 | No | 0.5 mm² | 48.000 kg/km | 334000 kg/km | |
386101015 | 10 | Yes | 0.5 mm² | 48.000 kg/km | 334000 kg/km | |
386101019 | 10 | Yes | 0.5 mm² | 48.000 kg/km | 334000 kg/km | |
386101105 | 11 | No | 0.5 mm² | 52.800 kg/km | 343000 kg/km | |
386101109 | 11 | No | 0.5 mm² | 52.800 kg/km | 343000 kg/km | |
386101115 | 11 | Yes | 0.5 mm² | 52.800 kg/km | 343000 kg/km | |
386101119 | 11 | Yes | 0.5 mm² | 52.800 kg/km | 343000 kg/km | |
386101205 | 12 | No | 0.5 mm² | 57.600 kg/km | 360000 kg/km | |
386101209 | 12 | No | 0.5 mm² | 57.600 kg/km | 360000 kg/km | |
386101215 | 12 | Yes | 0.5 mm² | 57.600 kg/km | 360000 kg/km | |
386101219 | 12 | Yes | 0.5 mm² | 57.600 kg/km | 360000 kg/km | |
386101305 | 13 | No | 0.5 mm² | 62.400 kg/km | 382000 kg/km | |
386101309 | 13 | No | 0.5 mm² | 62.400 kg/km | 382000 kg/km | |
386101315 | 13 | Yes | 0.5 mm² | 62.400 kg/km | 382000 kg/km | |
386101319 | 13 | Yes | 0.5 mm² | 62.400 kg/km | 382000 kg/km | |
386101405 | 14 | No | 0.5 mm² | 67.200 kg/km | 392000 kg/km | |
386101409 | 14 | No | 0.5 mm² | 67.200 kg/km | 392000 kg/km | |
386101415 | 14 | Yes | 0.5 mm² | 67.200 kg/km | 392000 kg/km | |
386101419 | 14 | Yes | 0.5 mm² | 67.200 kg/km | 392000 kg/km | |
386101505 | 15 | No | 0.5 mm² | 72.000 kg/km | 429000 kg/km | |
386101509 | 15 | No | 0.5 mm² | 72.000 kg/km | 429000 kg/km | |
386101515 | 15 | Yes | 0.5 mm² | 72.000 kg/km | 429000 kg/km | |
386101519 | 15 | Yes | 0.5 mm² | 72.000 kg/km | 429000 kg/km | |
386101605 | 16 | No | 0.5 mm² | 76.800 kg/km | 438000 kg/km | |
386101609 | 16 | No | 0.5 mm² | 76.800 kg/km | 438000 kg/km | |
386101615 | 16 | Yes | 0.5 mm² | 76.800 kg/km | 438000 kg/km | |
386101619 | 16 | Yes | 0.5 mm² | 76.800 kg/km | 438000 kg/km | |
386101705 | 17 | No | 0.5 mm² | 81.600 kg/km | 462000 kg/km | |
386101709 | 17 | No | 0.5 mm² | 81.600 kg/km | 462000 kg/km | |
386101715 | 17 | Yes | 0.5 mm² | 81.600 kg/km | 462000 kg/km | |
386101719 | 17 | Yes | 0.5 mm² | 81.600 kg/km | 462000 kg/km | |
386101805 | 18 | No | 0.5 mm² | 86.400 kg/km | 474000 kg/km | |
386101809 | 18 | No | 0.5 mm² | 86.400 kg/km | 474000 kg/km | |
386101815 | 18 | Yes | 0.5 mm² | 86.400 kg/km | 474000 kg/km | |
386101819 | 18 | Yes | 0.5 mm² | 86.400 kg/km | 474000 kg/km | |
386101905 | 19 | No | 0.5 mm² | 91.200 kg/km | 478000 kg/km | |
386101909 | 19 | No | 0.5 mm² | 91.200 kg/km | 478000 kg/km | |
386101915 | 19 | Yes | 0.5 mm² | 91.200 kg/km | 478000 kg/km | |
386101919 | 19 | Yes | 0.5 mm² | 91.200 kg/km | 478000 kg/km | |
386102005 | 20 | No | 0.5 mm² | 96.000 kg/km | 504000 kg/km | |
386102009 | 20 | No | 0.5 mm² | 96.000 kg/km | 504000 kg/km | |
386102015 | 20 | Yes | 0.5 mm² | 96.000 kg/km | 504000 kg/km | |
386102019 | 20 | Yes | 0.5 mm² | 96.000 kg/km | 504000 kg/km | |
386102105 | 21 | No | 0.5 mm² | 100.800 kg/km | 514000 kg/km | |
386102109 | 21 | No | 0.5 mm² | 100.800 kg/km | 514000 kg/km | |
386102115 | 21 | Yes | 0.5 mm² | 100.800 kg/km | 514000 kg/km | |
386102119 | 21 | Yes | 0.5 mm² | 100.800 kg/km | 514000 kg/km | |
386102205 | 22 | No | 0.5 mm² | 105.600 kg/km | 543000 kg/km | |
386102209 | 22 | No | 0.5 mm² | 105.600 kg/km | 543000 kg/km | |
386102215 | 22 | Yes | 0.5 mm² | 105.600 kg/km | 543000 kg/km | |
386102219 | 22 | Yes | 0.5 mm² | 105.600 kg/km | 543000 kg/km | |
386102305 | 23 | No | 0.5 mm² | 110.400 kg/km | 552000 kg/km | |
386102309 | 23 | No | 0.5 mm² | 110.400 kg/km | 552000 kg/km | |
386102315 | 23 | Yes | 0.5 mm² | 110.400 kg/km | 552000 kg/km | |
386102319 | 23 | Yes | 0.5 mm² | 110.400 kg/km | 552000 kg/km | |
386102405 | 24 | No | 0.5 mm² | 115.200 kg/km | 579000 kg/km | |
386102409 | 24 | No | 0.5 mm² | 115.200 kg/km | 579000 kg/km | |
386102415 | 24 | Yes | 0.5 mm² | 115.200 kg/km | 579000 kg/km | |
386102419 | 24 | Yes | 0.5 mm² | 115.200 kg/km | 579000 kg/km | |
386102505 | 25 | No | 0.5 mm² | 120.000 kg/km | 589000 kg/km | |
386102509 | 25 | No | 0.5 mm² | 120.000 kg/km | 589000 kg/km | |
386102515 | 25 | Yes | 0.5 mm² | 120.000 kg/km | 589000 kg/km | |
386102519 | 25 | Yes | 0.5 mm² | 120.000 kg/km | 589000 kg/km | |
386110205 | 2 | No | 0.75 mm² | 14.400 kg/km | 177000 kg/km | |
386110209 | 2 | No | 0.75 mm² | 14.400 kg/km | 177000 kg/km | |
386110305 | 3 | No | 0.75 mm² | 21.700 kg/km | 195000 kg/km | |
386110309 | 3 | No | 0.75 mm² | 21.700 kg/km | 195000 kg/km | |
386110315 | 3 | Yes | 0.75 mm² | 21.700 kg/km | 195000 kg/km | |
386110319 | 3 | Yes | 0.75 mm² | 21.700 kg/km | 195000 kg/km | |
386110405 | 4 | No | 0.75 mm² | 28.900 kg/km | 229000 kg/km | |
386110409 | 4 | No | 0.75 mm² | 28.900 kg/km | 229000 kg/km | |
386110415 | 4 | Yes | 0.75 mm² | 28.900 kg/km | 229000 kg/km | |
386110419 | 4 | Yes | 0.75 mm² | 28.900 kg/km | 229000 kg/km | |
386110505 | 5 | No | 0.75 mm² | 36.100 kg/km | 256000 kg/km | |
386110509 | 5 | No | 0.75 mm² | 36.100 kg/km | 256000 kg/km | |
386110515 | 5 | Yes | 0.75 mm² | 36.100 kg/km | 256000 kg/km | |
386110519 | 5 | Yes | 0.75 mm² | 36.100 kg/km | 256000 kg/km | |
386110605 | 6 | No | 0.75 mm² | 43.300 kg/km | 284000 kg/km | |
386110609 | 6 | No | 0.75 mm² | 43.300 kg/km | 284000 kg/km | |
386110615 | 6 | Yes | 0.75 mm² | 43.300 kg/km | 284000 kg/km | |
386110619 | 6 | Yes | 0.75 mm² | 43.300 kg/km | 284000 kg/km | |
386110705 | 7 | No | 0.75 mm² | 50.500 kg/km | 290000 kg/km | |
386110709 | 7 | No | 0.75 mm² | 50.500 kg/km | 290000 kg/km | |
386110715 | 7 | Yes | 0.75 mm² | 50.500 kg/km | 290000 kg/km | |
386110719 | 7 | Yes | 0.75 mm² | 50.500 kg/km | 290000 kg/km | |
386110805 | 8 | No | 0.75 mm² | 57.800 kg/km | 327000 kg/km | |
386110809 | 8 | No | 0.75 mm² | 57.800 kg/km | 327000 kg/km | |
386110815 | 8 | Yes | 0.75 mm² | 57.800 kg/km | 327000 kg/km | |
386110819 | 8 | Yes | 0.75 mm² | 57.800 kg/km | 327000 kg/km | |
386110905 | 9 | No | 0.75 mm² | 65.000 kg/km | 357000 kg/km | |
386110909 | 9 | No | 0.75 mm² | 65.000 kg/km | 357000 kg/km | |
386110915 | 9 | Yes | 0.75 mm² | 65.000 kg/km | 357000 kg/km | |
386110919 | 9 | Yes | 0.75 mm² | 65.000 kg/km | 357000 kg/km | |
386111005 | 10 | No | 0.75 mm² | 72.200 kg/km | 380000 kg/km | |
386111009 | 10 | No | 0.75 mm² | 72.200 kg/km | 380000 kg/km | |
386111015 | 10 | Yes | 0.75 mm² | 72.200 kg/km | 380000 kg/km | |
386111019 | 10 | Yes | 0.75 mm² | 72.200 kg/km | 380000 kg/km | |
386111105 | 11 | No | 0.75 mm² | 79.400 kg/km | 392000 kg/km | |
386111109 | 11 | No | 0.75 mm² | 79.400 kg/km | 392000 kg/km | |
386111115 | 11 | Yes | 0.75 mm² | 79.400 kg/km | 392000 kg/km | |
386111119 | 11 | Yes | 0.75 mm² | 79.400 kg/km | 392000 kg/km | |
386111205 | 12 | No | 0.75 mm² | 86.600 kg/km | 415000 kg/km | |
386111209 | 12 | No | 0.75 mm² | 86.600 kg/km | 415000 kg/km | |
386111215 | 12 | Yes | 0.75 mm² | 86.600 kg/km | 415000 kg/km | |
386111219 | 12 | Yes | 0.75 mm² | 86.600 kg/km | 415000 kg/km | |
386111305 | 13 | No | 0.75 mm² | 93.900 kg/km | 458000 kg/km | |
386111309 | 13 | No | 0.75 mm² | 93.900 kg/km | 458000 kg/km | |
386111315 | 13 | Yes | 0.75 mm² | 93.900 kg/km | 458000 kg/km | |
386111319 | 13 | Yes | 0.75 mm² | 93.900 kg/km | 458000 kg/km | |
386111405 | 14 | No | 0.75 mm² | 101.100 kg/km | 471000 kg/km | |
386111409 | 14 | No | 0.75 mm² | 101.100 kg/km | 471000 kg/km | |
386111415 | 14 | Yes | 0.75 mm² | 101.100 kg/km | 471000 kg/km | |
386111419 | 14 | Yes | 0.75 mm² | 101.100 kg/km | 471000 kg/km | |
386111505 | 15 | No | 0.75 mm² | 108.300 kg/km | 493000 kg/km | |
386111509 | 15 | No | 0.75 mm² | 108.300 kg/km | 493000 kg/km | |
386111515 | 15 | Yes | 0.75 mm² | 108.300 kg/km | 493000 kg/km | |
386111519 | 15 | Yes | 0.75 mm² | 108.300 kg/km | 493000 kg/km | |
386111605 | 16 | No | 0.75 mm² | 115.500 kg/km | 505000 kg/km | |
386111609 | 16 | No | 0.75 mm² | 115.500 kg/km | 505000 kg/km | |
386111615 | 16 | Yes | 0.75 mm² | 115.500 kg/km | 505000 kg/km | |
386111619 | 16 | Yes | 0.75 mm² | 115.500 kg/km | 505000 kg/km | |
386111705 | 17 | No | 0.75 mm² | 122.700 kg/km | 534000 kg/km | |
386111709 | 17 | No | 0.75 mm² | 122.700 kg/km | 534000 kg/km | |
386111715 | 17 | Yes | 0.75 mm² | 122.700 kg/km | 534000 kg/km | |
386111719 | 17 | Yes | 0.75 mm² | 122.700 kg/km | 534000 kg/km | |
386111805 | 18 | No | 0.75 mm² | 130.000 kg/km | 550000 kg/km | |
386111809 | 18 | No | 0.75 mm² | 130.000 kg/km | 550000 kg/km | |
386111815 | 18 | Yes | 0.75 mm² | 130.000 kg/km | 550000 kg/km | |
386111819 | 18 | Yes | 0.75 mm² | 130.000 kg/km | 550000 kg/km | |
386111905 | 19 | No | 0.75 mm² | 137.200 kg/km | 556000 kg/km | |
386111909 | 19 | No | 0.75 mm² | 137.200 kg/km | 556000 kg/km | |
386111915 | 19 | Yes | 0.75 mm² | 137.200 kg/km | 556000 kg/km | |
386111919 | 19 | Yes | 0.75 mm² | 137.200 kg/km | 556000 kg/km | |
386112005 | 20 | No | 0.75 mm² | 144.400 kg/km | 589000 kg/km | |
386112009 | 20 | No | 0.75 mm² | 144.400 kg/km | 589000 kg/km | |
386112015 | 20 | Yes | 0.75 mm² | 144.400 kg/km | 589000 kg/km | |
386112019 | 20 | Yes | 0.75 mm² | 144.400 kg/km | 589000 kg/km | |
386112105 | 21 | No | 0.75 mm² | 151.600 kg/km | 601000 kg/km | |
386112109 | 21 | No | 0.75 mm² | 151.600 kg/km | 601000 kg/km | |
386112115 | 21 | Yes | 0.75 mm² | 151.600 kg/km | 601000 kg/km | |
386112119 | 21 | Yes | 0.75 mm² | 151.600 kg/km | 601000 kg/km | |
386112205 | 22 | No | 0.75 mm² | 158.800 kg/km | 633000 kg/km | |
386112209 | 22 | No | 0.75 mm² | 158.800 kg/km | 633000 kg/km | |
386112215 | 22 | Yes | 0.75 mm² | 158.800 kg/km | 633000 kg/km | |
386112219 | 22 | Yes | 0.75 mm² | 158.800 kg/km | 633000 kg/km | |
386112305 | 23 | No | 0.75 mm² | 166.100 kg/km | 645000 kg/km | |
386112309 | 23 | No | 0.75 mm² | 166.100 kg/km | 645000 kg/km | |
386112315 | 23 | Yes | 0.75 mm² | 166.100 kg/km | 645000 kg/km | |
386112319 | 23 | Yes | 0.75 mm² | 166.100 kg/km | 645000 kg/km | |
386112405 | 24 | No | 0.75 mm² | 173.300 kg/km | 678000 kg/km | |
386112409 | 24 | No | 0.75 mm² | 173.300 kg/km | 678000 kg/km | |
386112415 | 24 | Yes | 0.75 mm² | 173.300 kg/km | 678000 kg/km | |
386112419 | 24 | Yes | 0.75 mm² | 173.300 kg/km | 678000 kg/km | |
386112505 | 25 | No | 0.75 mm² | 180.500 kg/km | 690000 kg/km | |
386112509 | 25 | No | 0.75 mm² | 180.500 kg/km | 690000 kg/km | |
386112515 | 25 | Yes | 0.75 mm² | 180.500 kg/km | 690000 kg/km | |
386112519 | 25 | Yes | 0.75 mm² | 180.500 kg/km | 690000 kg/km | |
386120205 | 2 | No | 1 mm² | 19.300 kg/km | 193000 kg/km | |
386120209 | 2 | No | 1 mm² | 19.300 kg/km | 193000 kg/km | |
386120305 | 3 | No | 1 mm² | 29.000 kg/km | 216000 kg/km | |
386120309 | 3 | Yes | 1 mm² | 29.000 kg/km | 216000 kg/km | |
386120315 | 3 | Yes | 1 mm² | 29.000 kg/km | 216000 kg/km | |
386120319 | 3 | No | 1 mm² | 29.000 kg/km | 216000 kg/km | |
386120405 | 4 | No | 1 mm² | 38.700 kg/km | 251000 kg/km | |
386120409 | 4 | Yes | 1 mm² | 38.700 kg/km | 251000 kg/km | |
386120415 | 4 | Yes | 1 mm² | 38.700 kg/km | 251000 kg/km | |
386120419 | 4 | No | 1 mm² | 38.700 kg/km | 251000 kg/km | |
386120505 | 5 | No | 1 mm² | 48.400 kg/km | 283000 kg/km | |
386120509 | 5 | No | 1 mm² | 48.400 kg/km | 283000 kg/km | |
386120515 | 5 | Yes | 1 mm² | 48.400 kg/km | 283000 kg/km | |
386120519 | 5 | Yes | 1 mm² | 48.400 kg/km | 283000 kg/km | |
386120605 | 6 | No | 1 mm² | 58.000 kg/km | 316000 kg/km | |
386120609 | 6 | No | 1 mm² | 58.000 kg/km | 316000 kg/km | |
386120615 | 6 | Yes | 1 mm² | 58.000 kg/km | 316000 kg/km | |
386120619 | 6 | Yes | 1 mm² | 58.000 kg/km | 316000 kg/km | |
386120705 | 7 | No | 1 mm² | 67.700 kg/km | 324000 kg/km | |
386120709 | 7 | No | 1 mm² | 67.700 kg/km | 324000 kg/km | |
386120715 | 7 | Yes | 1 mm² | 67.700 kg/km | 324000 kg/km | |
386120719 | 7 | Yes | 1 mm² | 67.700 kg/km | 324000 kg/km | |
386120805 | 8 | No | 1 mm² | 77.400 kg/km | 367000 kg/km | |
386120809 | 8 | No | 1 mm² | 77.400 kg/km | 367000 kg/km | |
386120815 | 8 | Yes | 1 mm² | 77.400 kg/km | 367000 kg/km | |
386120819 | 8 | Yes | 1 mm² | 77.400 kg/km | 367000 kg/km | |
386120905 | 9 | No | 1 mm² | 87.000 kg/km | 419000 kg/km | |
386120909 | 9 | No | 1 mm² | 87.000 kg/km | 419000 kg/km | |
386120915 | 9 | Yes | 1 mm² | 87.000 kg/km | 419000 kg/km | |
386120919 | 9 | Yes | 1 mm² | 87.000 kg/km | 419000 kg/km | |
386121005 | 10 | No | 1 mm² | 96.700 kg/km | 431000 kg/km | |
386121009 | 10 | No | 1 mm² | 96.700 kg/km | 431000 kg/km | |
386121015 | 10 | Yes | 1 mm² | 96.700 kg/km | 431000 kg/km | |
386121019 | 10 | Yes | 1 mm² | 96.700 kg/km | 431000 kg/km | |
386121105 | 11 | No | 1 mm² | 106.400 kg/km | 446000 kg/km | |
386121109 | 11 | No | 1 mm² | 106.400 kg/km | 446000 kg/km | |
386121115 | 11 | Yes | 1 mm² | 106.400 kg/km | 446000 kg/km | |
386121119 | 11 | Yes | 1 mm² | 106.400 kg/km | 446000 kg/km | |
386121205 | 12 | No | 1 mm² | 116.000 kg/km | 479000 kg/km | |
386121209 | 12 | No | 1 mm² | 116.000 kg/km | 479000 kg/km | |
386121215 | 12 | Yes | 1 mm² | 116.000 kg/km | 479000 kg/km | |
386121219 | 12 | Yes | 1 mm² | 116.000 kg/km | 479000 kg/km | |
386121305 | 13 | No | 1 mm² | 125.700 kg/km | 505000 kg/km | |
386121309 | 13 | No | 1 mm² | 125.700 kg/km | 505000 kg/km | |
386121315 | 13 | Yes | 1 mm² | 125.700 kg/km | 505000 kg/km | |
386121319 | 13 | Yes | 1 mm² | 125.700 kg/km | 505000 kg/km | |
386121405 | 14 | No | 1 mm² | 135.400 kg/km | 522000 kg/km | |
386121409 | 14 | No | 1 mm² | 135.400 kg/km | 522000 kg/km | |
386121415 | 14 | Yes | 1 mm² | 135.400 kg/km | 522000 kg/km | |
386121419 | 14 | Yes | 1 mm² | 135.400 kg/km | 522000 kg/km | |
386121505 | 15 | No | 1 mm² | 145.100 kg/km | 563000 kg/km | |
386121509 | 15 | No | 1 mm² | 145.100 kg/km | 563000 kg/km | |
386121515 | 15 | Yes | 1 mm² | 145.100 kg/km | 563000 kg/km | |
386121519 | 15 | Yes | 1 mm² | 145.100 kg/km | 563000 kg/km | |
386121605 | 16 | No | 1 mm² | 154.700 kg/km | 578000 kg/km | |
386121609 | 16 | No | 1 mm² | 154.700 kg/km | 578000 kg/km | |
386121615 | 16 | Yes | 1 mm² | 154.700 kg/km | 578000 kg/km | |
386121619 | 16 | Yes | 1 mm² | 154.700 kg/km | 578000 kg/km | |
386121705 | 17 | No | 1 mm² | 164.400 kg/km | 614000 kg/km | |
386121709 | 17 | No | 1 mm² | 164.400 kg/km | 614000 kg/km | |
386121715 | 17 | Yes | 1 mm² | 164.400 kg/km | 614000 kg/km | |
386121719 | 17 | Yes | 1 mm² | 164.400 kg/km | 614000 kg/km | |
386121805 | 18 | No | 1 mm² | 174.100 kg/km | 633000 kg/km | |
386121809 | 18 | No | 1 mm² | 174.100 kg/km | 633000 kg/km | |
386121815 | 18 | Yes | 1 mm² | 174.100 kg/km | 633000 kg/km | |
386121819 | 18 | Yes | 1 mm² | 174.100 kg/km | 633000 kg/km | |
386121905 | 18 | No | 1 mm² | 183.700 kg/km | 640000 kg/km | |
386121909 | 19 | No | 1 mm² | 183.700 kg/km | 640000 kg/km | |
386121915 | 19 | Yes | 1 mm² | 183.700 kg/km | 640000 kg/km | |
386121919 | 19 | Yes | 1 mm² | 183.700 kg/km | 640000 kg/km | |
386122005 | 19 | No | 1 mm² | 193.400 kg/km | 678000 kg/km | |
386122009 | 20 | No | 1 mm² | 193.400 kg/km | 678000 kg/km | |
386122015 | 20 | Yes | 1 mm² | 193.400 kg/km | 678000 kg/km | |
386122019 | 20 | Yes | 1 mm² | 193.400 kg/km | 678000 kg/km | |
386122105 | 21 | No | 1 mm² | 203.100 kg/km | 693000 kg/km | |
386122109 | 21 | No | 1 mm² | 203.100 kg/km | 693000 kg/km | |
386122115 | 21 | Yes | 1 mm² | 203.100 kg/km | 693000 kg/km | |
386122119 | 21 | Yes | 1 mm² | 203.100 kg/km | 693000 kg/km | |
386122205 | 22 | No | 1 mm² | 212.700 kg/km | 749000 kg/km | |
386122209 | 22 | No | 1 mm² | 212.700 kg/km | 749000 kg/km | |
386122215 | 22 | Yes | 1 mm² | 212.700 kg/km | 749000 kg/km | |
386122219 | 22 | Yes | 1 mm² | 212.700 kg/km | 749000 kg/km | |
386122305 | 23 | No | 1 mm² | 222.400 kg/km | 764000 kg/km | |
386122309 | 23 | No | 1 mm² | 222.400 kg/km | 764000 kg/km | |
386122315 | 23 | Yes | 1 mm² | 222.400 kg/km | 764000 kg/km | |
386122319 | 23 | Yes | 1 mm² | 222.400 kg/km | 764000 kg/km | |
386122405 | 24 | No | 1 mm² | 232.100 kg/km | 791000 kg/km | |
386122409 | 24 | No | 1 mm² | 232.100 kg/km | 791000 kg/km | |
386122415 | 24 | Yes | 1 mm² | 232.100 kg/km | 791000 kg/km | |
386122419 | 24 | Yes | 1 mm² | 232.100 kg/km | 791000 kg/km | |
386122505 | 25 | No | 1 mm² | 241.800 kg/km | 806000 kg/km | |
386122509 | 25 | No | 1 mm² | 241.800 kg/km | 806000 kg/km | |
386122515 | 25 | Yes | 1 mm² | 241.800 kg/km | 806000 kg/km | |
386122519 | 25 | Yes | 1 mm² | 241.800 kg/km | 806000 kg/km | |
386130205 | 2 | No | 1.5 mm² | 28.900 kg/km | 209000 kg/km | |
386130209 | 2 | No | 1.5 mm² | 28.900 kg/km | 209000 kg/km | |
386130305 | 3 | No | 1.5 mm² | 43.300 kg/km | 243000 kg/km | |
386130309 | 3 | No | 1.5 mm² | 43.300 kg/km | 243000 kg/km | |
386130315 | 3 | Yes | 1.5 mm² | 43.300 kg/km | 243000 kg/km | |
386130319 | 3 | Yes | 1.5 mm² | 43.300 kg/km | 243000 kg/km | |
386130405 | 4 | No | 1.5 mm² | 57.800 kg/km | 278000 kg/km | |
386130409 | 4 | No | 1.5 mm² | 57.800 kg/km | 278000 kg/km | |
386130415 | 4 | Yes | 1.5 mm² | 57.800 kg/km | 278000 kg/km | |
386130419 | 4 | Yes | 1.5 mm² | 57.800 kg/km | 278000 kg/km | |
386130505 | 5 | No | 1.5 mm² | 72.200 kg/km | 315000 kg/km | |
386130509 | 5 | No | 1.5 mm² | 72.200 kg/km | 315000 kg/km | |
386130515 | 5 | Yes | 1.5 mm² | 72.200 kg/km | 315000 kg/km | |
386130519 | 5 | Yes | 1.5 mm² | 72.200 kg/km | 315000 kg/km | |
386130605 | 6 | No | 1.5 mm² | 86.600 kg/km | 357000 kg/km | |
386130609 | 6 | No | 1.5 mm² | 86.600 kg/km | 357000 kg/km | |
386130615 | 6 | Yes | 1.5 mm² | 86.600 kg/km | 357000 kg/km | |
386130619 | 6 | Yes | 1.5 mm² | 86.600 kg/km | 357000 kg/km | |
386130705 | 7 | No | 1.5 mm² | 101.100 kg/km | 368000 kg/km | |
386130709 | 7 | No | 1.5 mm² | 101.100 kg/km | 368000 kg/km | |
386130715 | 7 | Yes | 1.5 mm² | 101.100 kg/km | 368000 kg/km | |
386130719 | 7 | Yes | 1.5 mm² | 101.100 kg/km | 368000 kg/km | |
386130805 | 8 | No | 1.5 mm² | 115.500 kg/km | 415000 kg/km | |
386130809 | 8 | No | 1.5 mm² | 115.500 kg/km | 415000 kg/km | |
386130815 | 8 | Yes | 1.5 mm² | 115.500 kg/km | 415000 kg/km | |
386130819 | 8 | Yes | 1.5 mm² | 115.500 kg/km | 415000 kg/km | |
386130905 | 9 | No | 1.5 mm² | 130.000 kg/km | 461000 kg/km | |
386130909 | 9 | No | 1.5 mm² | 130.000 kg/km | 461000 kg/km | |
386130915 | 9 | Yes | 1.5 mm² | 130.000 kg/km | 461000 kg/km | |
386130919 | 9 | Yes | 1.5 mm² | 130.000 kg/km | 461000 kg/km | |
386131005 | 10 | No | 1.5 mm² | 144.400 kg/km | 494000 kg/km | |
386131009 | 10 | No | 1.5 mm² | 144.400 kg/km | 494000 kg/km | |
386131015 | 10 | Yes | 1.5 mm² | 144.400 kg/km | 494000 kg/km | |
386131019 | 10 | Yes | 1.5 mm² | 144.400 kg/km | 494000 kg/km | |
386131105 | 11 | No | 1.5 mm² | 158.800 kg/km | 514000 kg/km | |
386131109 | 11 | No | 1.5 mm² | 158.800 kg/km | 514000 kg/km | |
386131115 | 11 | Yes | 1.5 mm² | 158.800 kg/km | 514000 kg/km | |
386131119 | 11 | Yes | 1.5 mm² | 158.800 kg/km | 514000 kg/km | |
386131205 | 12 | No | 1.5 mm² | 173.300 kg/km | 544000 kg/km | |
386131209 | 12 | No | 1.5 mm² | 173.300 kg/km | 544000 kg/km | |
386131215 | 12 | Yes | 1.5 mm² | 173.300 kg/km | 544000 kg/km | |
386131219 | 12 | Yes | 1.5 mm² | 173.300 kg/km | 544000 kg/km | |
386131305 | 13 | No | 1.5 mm² | 187.700 kg/km | 587000 kg/km | |
386131309 | 13 | No | 1.5 mm² | 187.700 kg/km | 587000 kg/km | |
386131315 | 13 | Yes | 1.5 mm² | 187.700 kg/km | 587000 kg/km | |
386131319 | 13 | Yes | 1.5 mm² | 187.700 kg/km | 587000 kg/km | |
386131405 | 14 | No | 1.5 mm² | 202.200 kg/km | 608000 kg/km | |
386131409 | 14 | No | 1.5 mm² | 202.200 kg/km | 608000 kg/km | |
386131415 | 14 | Yes | 1.5 mm² | 202.200 kg/km | 608000 kg/km | |
386131419 | 14 | Yes | 1.5 mm² | 202.200 kg/km | 608000 kg/km | |
386131505 | 15 | No | 1.5 mm² | 216.600 kg/km | 650000 kg/km | |
386131509 | 15 | No | 1.5 mm² | 216.600 kg/km | 650000 kg/km | |
386131515 | 15 | Yes | 1.5 mm² | 216.600 kg/km | 650000 kg/km | |
386131519 | 15 | Yes | 1.5 mm² | 216.600 kg/km | 650000 kg/km | |
386131605 | 16 | No | 1.5 mm² | 231.000 kg/km | 670000 kg/km | |
386131609 | 16 | No | 1.5 mm² | 231.000 kg/km | 670000 kg/km | |
386131615 | 16 | Yes | 1.5 mm² | 231.000 kg/km | 670000 kg/km | |
386131619 | 16 | Yes | 1.5 mm² | 231.000 kg/km | 670000 kg/km | |
386131705 | 17 | No | 1.5 mm² | 245.500 kg/km | 710000 kg/km | |
386131709 | 17 | No | 1.5 mm² | 245.500 kg/km | 710000 kg/km | |
386131715 | 17 | Yes | 1.5 mm² | 245.500 kg/km | 710000 kg/km | |
386131719 | 17 | Yes | 1.5 mm² | 245.500 kg/km | 710000 kg/km | |
386131805 | 17 | No | 1.5 mm² | 259.900 kg/km | 734000 kg/km | |
386131809 | 18 | No | 1.5 mm² | 259.900 kg/km | 734000 kg/km | |
386131815 | 18 | Yes | 1.5 mm² | 259.900 kg/km | 734000 kg/km | |
386131819 | 18 | Yes | 1.5 mm² | 259.900 kg/km | 734000 kg/km | |
386131905 | 18 | No | 1.5 mm² | 274.400 kg/km | 745000 kg/km | |
386131909 | 19 | No | 1.5 mm² | 274.400 kg/km | 745000 kg/km | |
386131915 | 19 | Yes | 1.5 mm² | 274.400 kg/km | 745000 kg/km | |
386131919 | 19 | Yes | 1.5 mm² | 274.400 kg/km | 745000 kg/km | |
386132005 | 20 | No | 1.5 mm² | 288.800 kg/km | 794000 kg/km | |
386132009 | 20 | No | 1.5 mm² | 288.800 kg/km | 794000 kg/km | |
386132015 | 20 | Yes | 1.5 mm² | 288.800 kg/km | 794000 kg/km | |
386132019 | 20 | Yes | 1.5 mm² | 288.800 kg/km | 794000 kg/km | |
386132105 | 21 | No | 1.5 mm² | 303.200 kg/km | 814000 kg/km | |
386132109 | 21 | No | 1.5 mm² | 303.200 kg/km | 814000 kg/km | |
386132115 | 21 | Yes | 1.5 mm² | 303.200 kg/km | 814000 kg/km | |
386132119 | 21 | Yes | 1.5 mm² | 303.200 kg/km | 814000 kg/km | |
386132205 | 22 | No | 1.5 mm² | 317.700 kg/km | 859000 kg/km | |
386132209 | 22 | No | 1.5 mm² | 317.700 kg/km | 859000 kg/km | |
386132215 | 22 | Yes | 1.5 mm² | 317.700 kg/km | 859000 kg/km | |
386132219 | 22 | Yes | 1.5 mm² | 317.700 kg/km | 859000 kg/km | |
386132305 | 23 | No | 1.5 mm² | 332.100 kg/km | 878000 kg/km | |
386132309 | 23 | No | 1.5 mm² | 332.100 kg/km | 878000 kg/km | |
386132315 | 23 | Yes | 1.5 mm² | 332.100 kg/km | 878000 kg/km | |
386132319 | 23 | Yes | 1.5 mm² | 332.100 kg/km | 878000 kg/km | |
386132405 | 24 | No | 1.5 mm² | 346.600 kg/km | 923000 kg/km | |
386132409 | 24 | No | 1.5 mm² | 346.600 kg/km | 923000 kg/km | |
386132415 | 24 | Yes | 1.5 mm² | 346.600 kg/km | 923000 kg/km | |
386132419 | 24 | Yes | 1.5 mm² | 346.600 kg/km | 923000 kg/km | |
386132505 | 25 | No | 1.5 mm² | 361.000 kg/km | 943000 kg/km | |
386132509 | 25 | No | 1.5 mm² | 361.000 kg/km | 943000 kg/km | |
386132515 | 25 | Yes | 1.5 mm² | 361.000 kg/km | 943000 kg/km | |
386132519 | 25 | Yes | 1.5 mm² | 361.000 kg/km | 943000 kg/km | |
386140205 | 2 | No | 2.5 mm² | 48.000 kg/km | 272000 kg/km | |
386140209 | 2 | No | 2.5 mm² | 48.000 kg/km | 272000 kg/km | |
386140305 | 3 | No | 2.5 mm² | 72.000 kg/km | 313000 kg/km | |
386140309 | 3 | No | 2.5 mm² | 72.000 kg/km | 313000 kg/km | |
386140315 | 3 | Yes | 2.5 mm² | 72.000 kg/km | 313000 kg/km | |
386140319 | 3 | Yes | 2.5 mm² | 72.000 kg/km | 313000 kg/km | |
386140405 | 4 | No | 2.5 mm² | 96.000 kg/km | 367000 kg/km | |
386140409 | 4 | No | 2.5 mm² | 96.000 kg/km | 367000 kg/km | |
386140415 | 4 | Yes | 2.5 mm² | 96.000 kg/km | 367000 kg/km | |
386140419 | 4 | Yes | 2.5 mm² | 96.000 kg/km | 367000 kg/km | |
386140505 | 5 | No | 2.5 mm² | 120.000 kg/km | 423000 kg/km | |
386140509 | 5 | No | 2.5 mm² | 120.000 kg/km | 423000 kg/km | |
386140515 | 5 | Yes | 2.5 mm² | 120.000 kg/km | 421000 kg/km | |
386140519 | 5 | Yes | 2.5 mm² | 120.000 kg/km | 421000 kg/km | |
386140605 | 6 | No | 2.5 mm² | 144.000 kg/km | 485000 kg/km | |
386140609 | 6 | No | 2.5 mm² | 144.000 kg/km | 485000 kg/km | |
386140615 | 6 | Yes | 2.5 mm² | 144.000 kg/km | 485000 kg/km | |
386140619 | 6 | Yes | 2.5 mm² | 144.000 kg/km | 485000 kg/km | |
386140705 | 7 | No | 2.5 mm² | 168.000 kg/km | 503000 kg/km | |
386140709 | 7 | No | 2.5 mm² | 168.000 kg/km | 503000 kg/km | |
386140715 | 7 | Yes | 2.5 mm² | 168.000 kg/km | 503000 kg/km | |
386140719 | 7 | Yes | 2.5 mm² | 168.000 kg/km | 503000 kg/km | |
386140805 | 8 | No | 2.5 mm² | 192.000 kg/km | 596000 kg/km | |
386140809 | 8 | No | 2.5 mm² | 192.000 kg/km | 596000 kg/km | |
386140815 | 8 | Yes | 2.5 mm² | 192.000 kg/km | 596000 kg/km | |
386140819 | 8 | Yes | 2.5 mm² | 192.000 kg/km | 596000 kg/km | |
386140905 | 9 | No | 2.5 mm² | 216.000 kg/km | 645000 kg/km | |
386140909 | 9 | No | 2.5 mm² | 216.000 kg/km | 645000 kg/km | |
386140915 | 9 | Yes | 2.5 mm² | 216.000 kg/km | 645000 kg/km | |
386140919 | 9 | Yes | 2.5 mm² | 216.000 kg/km | 645000 kg/km | |
386141005 | 10 | No | 2.5 mm² | 240.000 kg/km | 695000 kg/km | |
386141009 | 10 | No | 2.5 mm² | 240.000 kg/km | 695000 kg/km | |
386141015 | 10 | Yes | 2.5 mm² | 240.000 kg/km | 695000 kg/km | |
386141019 | 10 | Yes | 2.5 mm² | 240.000 kg/km | 695000 kg/km | |
386141105 | 11 | No | 2.5 mm² | 264.000 kg/km | 726000 kg/km | |
386141109 | 11 | No | 2.5 mm² | 264.000 kg/km | 726000 kg/km | |
386141115 | 11 | Yes | 2.5 mm² | 264.000 kg/km | 726000 kg/km | |
386141119 | 11 | Yes | 2.5 mm² | 264.000 kg/km | 726000 kg/km | |
386141205 | 12 | No | 2.5 mm² | 288.000 kg/km | 779000 kg/km | |
386141209 | 12 | No | 2.5 mm² | 288.000 kg/km | 779000 kg/km | |
386141215 | 12 | Yes | 2.5 mm² | 288.000 kg/km | 779000 kg/km | |
386141219 | 12 | Yes | 2.5 mm² | 288.000 kg/km | 779000 kg/km | |
386141305 | 13 | No | 2.5 mm² | 312.000 kg/km | 830000 kg/km | |
386141309 | 13 | No | 2.5 mm² | 312.000 kg/km | 830000 kg/km | |
386141315 | 13 | Yes | 2.5 mm² | 312.000 kg/km | 830000 kg/km | |
386141319 | 13 | Yes | 2.5 mm² | 312.000 kg/km | 830000 kg/km | |
386141405 | 14 | No | 2.5 mm² | 336.000 kg/km | 864000 kg/km | |
386141409 | 14 | No | 2.5 mm² | 336.000 kg/km | 864000 kg/km | |
386141415 | 14 | No | 2.5 mm² | 336.000 kg/km | 864000 kg/km | |
386141419 | 14 | No | 2.5 mm² | 336.000 kg/km | 864000 kg/km | |
386141505 | 15 | No | 2.5 mm² | 360.000 kg/km | 932000 kg/km | |
386141509 | 15 | No | 2.5 mm² | 360.000 kg/km | 932000 kg/km | |
386141515 | 15 | No | 2.5 mm² | 360.000 kg/km | 932000 kg/km | |
386141519 | 15 | No | 2.5 mm² | 360.000 kg/km | 932000 kg/km | |
386141605 | 16 | No | 2.5 mm² | 384.000 kg/km | 964000 kg/km | |
386141609 | 16 | No | 2.5 mm² | 384.000 kg/km | 964000 kg/km | |
386141615 | 16 | No | 2.5 mm² | 384.000 kg/km | 964000 kg/km | |
386141619 | 16 | Yes | 2.5 mm² | 384.000 kg/km | 964000 kg/km | |
386141705 | 17 | Yes | 2.5 mm² | 408.000 kg/km | 1026000 kg/km | |
386141709 | 17 | No | 2.5 mm² | 408.000 kg/km | 1026000 kg/km | |
386141715 | 17 | No | 2.5 mm² | 408.000 kg/km | 1026000 kg/km | |
386141719 | 17 | Yes | 2.5 mm² | 408.000 kg/km | 1026000 kg/km | |
386141805 | 18 | Yes | 2.5 mm² | 432.000 kg/km | 1064000 kg/km | |
386141809 | 18 | No | 2.5 mm² | 432.000 kg/km | 1064000 kg/km | |
386141815 | 18 | No | 2.5 mm² | 432.000 kg/km | 1064000 kg/km | |
386141819 | 18 | Yes | 2.5 mm² | 432.000 kg/km | 1064000 kg/km | |
386141905 | 19 | No | 2.5 mm² | 456.000 kg/km | 1082000 kg/km | |
386141909 | 19 | No | 2.5 mm² | 456.000 kg/km | 1082000 kg/km | |
386141915 | 19 | Yes | 2.5 mm² | 456.000 kg/km | 1082000 kg/km | |
386141919 | 19 | Yes | 2.5 mm² | 456.000 kg/km | 1082000 kg/km | |
386142005 | 20 | No | 2.5 mm² | 480.000 kg/km | 1159000 kg/km | |
386142009 | 20 | No | 2.5 mm² | 480.000 kg/km | 1159000 kg/km | |
386142015 | 20 | Yes | 2.5 mm² | 480.000 kg/km | 1159000 kg/km | |
386142019 | 20 | Yes | 2.5 mm² | 480.000 kg/km | 1159000 kg/km | |
386142105 | 21 | No | 2.5 mm² | 504.000 kg/km | 1191000 kg/km | |
386142109 | 21 | No | 2.5 mm² | 504.000 kg/km | 1191000 kg/km | |
386142115 | 21 | Yes | 2.5 mm² | 504.000 kg/km | 1191000 kg/km | |
386142119 | 21 | Yes | 2.5 mm² | 504.000 kg/km | 1191000 kg/km | |
386142205 | 22 | No | 2.5 mm² | 528.000 kg/km | 1255000 kg/km | |
386142209 | 22 | No | 2.5 mm² | 528.000 kg/km | 1255000 kg/km | |
386142215 | 22 | Yes | 2.5 mm² | 528.000 kg/km | 1255000 kg/km | |
386142219 | 22 | Yes | 2.5 mm² | 528.000 kg/km | 1255000 kg/km | |
386142305 | 23 | No | 2.5 mm² | 552.000 kg/km | 1286000 kg/km | |
386142309 | 23 | No | 2.5 mm² | 552.000 kg/km | 1286000 kg/km | |
386142315 | 23 | Yes | 2.5 mm² | 552.000 kg/km | 1286000 kg/km | |
386142319 | 23 | Yes | 2.5 mm² | 552.000 kg/km | 1286000 kg/km | |
386142405 | 24 | No | 2.5 mm² | 576.000 kg/km | 1355000 kg/km | |
386142409 | 24 | No | 2.5 mm² | 576.000 kg/km | 1355000 kg/km | |
386142415 | 24 | Yes | 2.5 mm² | 576.000 kg/km | 1355000 kg/km | |
386142419 | 24 | Yes | 2.5 mm² | 576.000 kg/km | 1355000 kg/km | |
386142505 | 25 | No | 2.5 mm² | 600.000 kg/km | 1386000 kg/km | |
386142509 | 25 | No | 2.5 mm² | 600.000 kg/km | 1386000 kg/km | |
386142515 | 25 | Yes | 2.5 mm² | 600.000 kg/km | 1386000 kg/km | |
386142519 | 25 | Yes | 2.5 mm² | 600.000 kg/km | 1386000 kg/km |