ÖLFLEX® CONTROL 110 LC FR-LSH 3 G 0.5 110
Power and control cable; 3G0.5; 1,1 kV; PVC; Core identification: Numbers; Flexible
Technical Attributes
General Information
Brand
ÖLFLEX®
Product type
Power and control cable
Weight
36000 kg/km
Copper index
14.400 kg/km
Electrical Characteristics
Nominal voltage
1,1 kV AC rms according to Indian standard
Test voltage
4 kV
Product Design
Cable dimension
3G0.5
Conductor cross-section (mm2)
0.5 mm²
Conductor material
Bare Copper
Conductor design
IEC 60228 class 5: fine-wire
Including protective conductor
Yes
Number of cores
3
Shielded
No
Nominal outer diameter
6.7 mm
Shape of cable
Round
Core insulation base material
Polyvinylchloride
Core insulation base material, shortname
PVC
Base material of outer sheath
Polyvinylchloride
Base material of outer sheath, shortname
PVC
Cable insulation colour
black
Cable insulation RAL colour
RAL 9005
Core identification
Numbers
Product Characteristics
Application area
FlexibleFixed Installation
For continuous flexing
No
For torsional load
No
Minimum bending radius, fixed installation
6 x outer diameter
Minimum bending radius in mm, stationary
40.2 mm
Minimum bending radius, occasionally moved
15 x outer diameter
Minimum bending radius in mm, occasionally flexing
100.5 mm
Temperature, occasionally moved
-15 °C to 70 °C
Flame-retardant
Yes
Flame retardance according to
IS 10810-53
UV-resistant
No
Halogenfree
No
Oil-resistant
No
Certifications and Standards
CE marked
Yes
UKCA marked
Yes
Product standard IS
IS 694
VDE certified
No
DNV-certified
No
Ecolab certified
No
Documentation
-
Notes
- Packaging: Ring 100 m; drum (500; 1000) m.
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.
Product Family List
All articles from ÖLFLEX® CONTROL 110 LC FR-LSH 1100 V
Article number | Number of cores | Including protective conductor | Conductor cross-section (mm2) | Copper index | Weight | |
---|---|---|---|---|---|---|
382100205 | 2 | No | 0.5 mm² | 9.600 kg/km | 39000 kg/km | |
382100209 | 2 | No | 0.5 mm² | 9.600 kg/km | 39000 kg/km | |
382100305 | 3 | No | 0.5 mm² | 14.400 kg/km | 36000 kg/km | |
382100309 | 3 | No | 0.5 mm² | 14.400 kg/km | 36000 kg/km | |
382100315 | 3 | Yes | 0.5 mm² | 14.400 kg/km | 36000 kg/km | |
382100319 | 3 | Yes | 0.5 mm² | 14.400 kg/km | 36000 kg/km | |
382100405 | 4 | No | 0.5 mm² | 19.200 kg/km | 37000 kg/km | |
382100409 | 4 | No | 0.5 mm² | 19.200 kg/km | 37000 kg/km | |
382100415 | 4 | Yes | 0.5 mm² | 19.200 kg/km | 37000 kg/km | |
382100419 | 4 | Yes | 0.5 mm² | 19.200 kg/km | 37000 kg/km | |
382100505 | 5 | No | 0.5 mm² | 24.000 kg/km | 39000 kg/km | |
382100509 | 5 | No | 0.5 mm² | 24.000 kg/km | 39000 kg/km | |
382100515 | 5 | Yes | 0.5 mm² | 24.000 kg/km | 39000 kg/km | |
382100519 | 5 | Yes | 0.5 mm² | 24.000 kg/km | 39000 kg/km | |
382110205 | 2 | No | 0.75 mm² | 14.400 kg/km | 42000 kg/km | |
382110209 | 2 | No | 0.75 mm² | 14.400 kg/km | 42000 kg/km | |
382110305 | 3 | No | 0.75 mm² | 21.700 kg/km | 39000 kg/km | |
382110309 | 3 | No | 0.75 mm² | 21.700 kg/km | 39000 kg/km | |
382110315 | 3 | Yes | 0.75 mm² | 21.700 kg/km | 39000 kg/km | |
382110319 | 3 | Yes | 0.75 mm² | 21.700 kg/km | 39000 kg/km | |
382110405 | 4 | No | 0.75 mm² | 28.900 kg/km | 40000 kg/km | |
382110409 | 4 | No | 0.75 mm² | 28.900 kg/km | 40000 kg/km | |
382110415 | 4 | Yes | 0.75 mm² | 28.900 kg/km | 40000 kg/km | |
382110419 | 4 | Yes | 0.75 mm² | 28.900 kg/km | 40000 kg/km | |
382110505 | 5 | No | 0.75 mm² | 36.100 kg/km | 42000 kg/km | |
382110509 | 5 | No | 0.75 mm² | 36.100 kg/km | 42000 kg/km | |
382110515 | 5 | Yes | 0.75 mm² | 36.100 kg/km | 42000 kg/km | |
382110519 | 5 | Yes | 0.75 mm² | 36.100 kg/km | 42000 kg/km | |
382120205 | 2 | No | 1 mm² | 19.300 kg/km | 44000 kg/km | |
382120209 | 2 | No | 1 mm² | 19.300 kg/km | 44000 kg/km | |
382120305 | 3 | No | 1 mm² | 29.000 kg/km | 41000 kg/km | |
382120309 | 3 | No | 1 mm² | 29.000 kg/km | 41000 kg/km | |
382120315 | 3 | Yes | 1 mm² | 29.000 kg/km | 41000 kg/km | |
382120319 | 3 | Yes | 1 mm² | 29.000 kg/km | 41000 kg/km | |
382120405 | 4 | No | 1 mm² | 38.700 kg/km | 43000 kg/km | |
382120409 | 4 | No | 1 mm² | 38.700 kg/km | 43000 kg/km | |
382120505 | 5 | No | 1 mm² | 48.400 kg/km | 49000 kg/km | |
382120509 | 5 | No | 1 mm² | 48.400 kg/km | 49000 kg/km | |
382120515 | 5 | Yes | 1 mm² | 48.400 kg/km | 49000 kg/km | |
382120519 | 5 | Yes | 1 mm² | 48.400 kg/km | 49000 kg/km | |
382130205 | 2 | No | 1.5 mm² | 28.900 kg/km | 48000 kg/km | |
382130209 | 2 | No | 1.5 mm² | 28.900 kg/km | 48000 kg/km | |
382130305 | 3 | No | 1.5 mm² | 43.300 kg/km | 45000 kg/km | |
382130309 | 3 | No | 1.5 mm² | 43.300 kg/km | 45000 kg/km | |
382130315 | 3 | Yes | 1.5 mm² | 43.300 kg/km | 45000 kg/km | |
382130319 | 3 | Yes | 1.5 mm² | 43.300 kg/km | 45000 kg/km | |
382130405 | 4 | No | 1.5 mm² | 57.800 kg/km | 52000 kg/km | |
382130409 | 4 | No | 1.5 mm² | 57.800 kg/km | 52000 kg/km | |
382130415 | 4 | Yes | 1.5 mm² | 57.800 kg/km | 52000 kg/km | |
382130419 | 4 | Yes | 1.5 mm² | 57.800 kg/km | 52000 kg/km | |
382130505 | 5 | No | 1.5 mm² | 72.200 kg/km | 54000 kg/km | |
382130509 | 5 | No | 1.5 mm² | 72.200 kg/km | 54000 kg/km | |
382130515 | 5 | Yes | 1.5 mm² | 72.200 kg/km | 54000 kg/km | |
382130519 | 5 | Yes | 1.5 mm² | 72.200 kg/km | 54000 kg/km | |
382140205 | 2 | No | 2.5 mm² | 48.000 kg/km | 63000 kg/km | |
382140209 | 2 | No | 2.5 mm² | 48.000 kg/km | 63000 kg/km | |
382140305 | 3 | No | 2.5 mm² | 72.000 kg/km | 59000 kg/km | |
382140309 | 3 | No | 2.5 mm² | 72.000 kg/km | 59000 kg/km | |
382140315 | 3 | Yes | 2.5 mm² | 72.000 kg/km | 59000 kg/km | |
382140319 | 3 | Yes | 2.5 mm² | 72.000 kg/km | 59000 kg/km | |
382140405 | 4 | No | 2.5 mm² | 96.000 kg/km | 62000 kg/km | |
382140409 | 4 | No | 2.5 mm² | 96.000 kg/km | 62000 kg/km | |
382140415 | 4 | Yes | 2.5 mm² | 96.000 kg/km | 62000 kg/km | |
382140419 | 4 | Yes | 2.5 mm² | 96.000 kg/km | 62000 kg/km | |
382140505 | 5 | No | 2.5 mm² | 120.000 kg/km | 64000 kg/km | |
382140509 | 5 | No | 2.5 mm² | 120.000 kg/km | 64000 kg/km | |
382140515 | 5 | Yes | 2.5 mm² | 120.000 kg/km | 61000 kg/km | |
382140519 | 5 | Yes | 2.5 mm² | 120.000 kg/km | 61000 kg/km |