ÖLFLEX® CONTROL 110 CY FR-LSH 3 x 1.5 110
Power and control cable; 3G1.5; 1,1 kV; PVC; Core identification: Numbers; Shielded; Flexible
Technical Attributes
General Information
Brand
ÖLFLEX®
Product type
Power and control cable
Weight
135000 kg/km
Copper index
83.000 kg/km
Electrical Characteristics
Nominal voltage
1,1 kV AC rms according to Indian standard
Test voltage
4 kV
Product Design
Cable dimension
3G1.5
Conductor cross-section (mm2)
1.5 mm²
Conductor material
Bare Copper
Conductor design
IEC 60228 class 5: fine-wire
Including protective conductor
Yes
Number of cores
3
Shielded
Yes
Type of overall screen
Tin-plated copper braiding
Nominal outer diameter
11 mm
Shape of cable
Round
Core insulation base material
Polyvinylchloride
Core insulation base material, shortname
PVC
Basic material of inner sheath
Polyvinylchloride
Basic material of inner sheath, short form
PVC
colour inner sheath
black
Base material of outer sheath
Polyvinylchloride
Base material of outer sheath, shortname
PVC
Cable insulation colour
grey
Cable insulation RAL colour
RAL 7001
Core identification
Numbers
Product Characteristics
Application area
FlexibleFixed Installation
For continuous flexing
No
For torsional load
No
Minimum bending radius, fixed installation
6 x outer diameter
Minimum bending radius in mm, stationary
66.0 mm
Minimum bending radius, occasionally moved
15 x outer diameter
Minimum bending radius in mm, occasionally flexing
165.0 mm
Temperature, occasionally moved
-15 °C to 70 °C
Flame-retardant
Yes
Flame retardance according to
IS 10810-53
UV-resistant
No
Halogenfree
No
Oil-resistant
No
Certifications and Standards
CE marked
Yes
UKCA marked
Yes
VDE certified
No
DNV-certified
No
Ecolab certified
No
Documentation
-
Notes
- Packaging: Ring 100 m; drum (500; 1000) m.
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.
Product Family List
All articles from ÖLFLEX® CONTROL 110 CY FR-LSH 1100 V
Article number | Number of cores | Including protective conductor | Conductor cross-section (mm2) | Copper index | Weight | |
---|---|---|---|---|---|---|
384100205 | 2 | No | 0.5 mm² | 41.000 kg/km | 80000 kg/km | |
384100209 | 2 | No | 0.5 mm² | 41.000 kg/km | 80000 kg/km | |
384100305 | 3 | No | 0.5 mm² | 45.500 kg/km | 92000 kg/km | |
384100309 | 3 | No | 0.5 mm² | 45.500 kg/km | 92000 kg/km | |
384100315 | 3 | Yes | 0.5 mm² | 45.500 kg/km | 92000 kg/km | |
384100319 | 3 | Yes | 0.5 mm² | 45.500 kg/km | 92000 kg/km | |
384100405 | 4 | No | 0.5 mm² | 55.000 kg/km | 107000 kg/km | |
384100409 | 4 | No | 0.5 mm² | 55.000 kg/km | 107000 kg/km | |
384100415 | 4 | Yes | 0.5 mm² | 55.000 kg/km | 107000 kg/km | |
384100419 | 4 | Yes | 0.5 mm² | 55.000 kg/km | 107000 kg/km | |
384100505 | 5 | No | 0.5 mm² | 66.000 kg/km | 122000 kg/km | |
384100509 | 5 | No | 0.5 mm² | 66.000 kg/km | 122000 kg/km | |
384100515 | 5 | Yes | 0.5 mm² | 66.000 kg/km | 122000 kg/km | |
384100519 | 5 | Yes | 0.5 mm² | 66.000 kg/km | 122000 kg/km | |
384100605 | 6 | No | 0.5 mm² | 69.000 kg/km | 139000 kg/km | |
384100609 | 6 | No | 0.5 mm² | 69.000 kg/km | 139000 kg/km | |
384100615 | 6 | Yes | 0.5 mm² | 69.000 kg/km | 139000 kg/km | |
384100619 | 6 | Yes | 0.5 mm² | 69.000 kg/km | 139000 kg/km | |
384100705 | 7 | No | 0.5 mm² | 80.500 kg/km | 143000 kg/km | |
384100709 | 7 | No | 0.5 mm² | 80.500 kg/km | 143000 kg/km | |
384100715 | 7 | Yes | 0.5 mm² | 80.500 kg/km | 143000 kg/km | |
384100719 | 7 | Yes | 0.5 mm² | 80.500 kg/km | 143000 kg/km | |
384100805 | 8 | No | 0.5 mm² | 92.000 kg/km | 160000 kg/km | |
384100809 | 8 | No | 0.5 mm² | 92.000 kg/km | 160000 kg/km | |
384100815 | 8 | Yes | 0.5 mm² | 92.000 kg/km | 160000 kg/km | |
384100819 | 8 | Yes | 0.5 mm² | 92.000 kg/km | 160000 kg/km | |
384100905 | 9 | No | 0.5 mm² | 103.500 kg/km | 176000 kg/km | |
384100909 | 9 | No | 0.5 mm² | 103.500 kg/km | 176000 kg/km | |
384100915 | 9 | Yes | 0.5 mm² | 103.500 kg/km | 176000 kg/km | |
384100919 | 9 | Yes | 0.5 mm² | 103.500 kg/km | 176000 kg/km | |
384101005 | 10 | No | 0.5 mm² | 115.000 kg/km | 188000 kg/km | |
384101009 | 10 | No | 0.5 mm² | 115.000 kg/km | 188000 kg/km | |
384101015 | 10 | Yes | 0.5 mm² | 115.000 kg/km | 188000 kg/km | |
384101019 | 10 | Yes | 0.5 mm² | 115.000 kg/km | 188000 kg/km | |
384101105 | 11 | No | 0.5 mm² | 126.500 kg/km | 197000 kg/km | |
384101109 | 11 | No | 0.5 mm² | 126.500 kg/km | 197000 kg/km | |
384101115 | 11 | Yes | 0.5 mm² | 126.500 kg/km | 197000 kg/km | |
384101119 | 11 | Yes | 0.5 mm² | 126.500 kg/km | 197000 kg/km | |
384101205 | 12 | No | 0.5 mm² | 138.500 kg/km | 211000 kg/km | |
384101209 | 12 | No | 0.5 mm² | 138.500 kg/km | 211000 kg/km | |
384101215 | 12 | Yes | 0.5 mm² | 138.500 kg/km | 211000 kg/km | |
384101219 | 12 | Yes | 0.5 mm² | 138.500 kg/km | 211000 kg/km | |
384101305 | 13 | No | 0.5 mm² | 150.000 kg/km | 225000 kg/km | |
384101309 | 13 | No | 0.5 mm² | 150.000 kg/km | 225000 kg/km | |
384101315 | 13 | Yes | 0.5 mm² | 150.000 kg/km | 225000 kg/km | |
384101319 | 13 | Yes | 0.5 mm² | 150.000 kg/km | 225000 kg/km | |
384101405 | 14 | No | 0.5 mm² | 161.600 kg/km | 235000 kg/km | |
384101409 | 14 | No | 0.5 mm² | 161.600 kg/km | 235000 kg/km | |
384101415 | 14 | Yes | 0.5 mm² | 161.600 kg/km | 235000 kg/km | |
384101419 | 14 | Yes | 0.5 mm² | 161.600 kg/km | 235000 kg/km | |
384101505 | 15 | No | 0.5 mm² | 173.100 kg/km | 251000 kg/km | |
384101509 | 15 | No | 0.5 mm² | 173.100 kg/km | 251000 kg/km | |
384101515 | 15 | Yes | 0.5 mm² | 173.100 kg/km | 251000 kg/km | |
384101519 | 15 | Yes | 0.5 mm² | 173.100 kg/km | 251000 kg/km | |
384101605 | 16 | No | 0.5 mm² | 184.700 kg/km | 260000 kg/km | |
384101609 | 16 | No | 0.5 mm² | 184.700 kg/km | 260000 kg/km | |
384101615 | 16 | Yes | 0.5 mm² | 184.700 kg/km | 260000 kg/km | |
384101619 | 16 | Yes | 0.5 mm² | 184.700 kg/km | 260000 kg/km | |
384101705 | 17 | No | 0.5 mm² | 196.200 kg/km | 275000 kg/km | |
384101709 | 17 | No | 0.5 mm² | 196.200 kg/km | 275000 kg/km | |
384101715 | 17 | Yes | 0.5 mm² | 196.200 kg/km | 275000 kg/km | |
384101719 | 17 | Yes | 0.5 mm² | 196.200 kg/km | 275000 kg/km | |
384101805 | 18 | No | 0.5 mm² | 156.400 kg/km | 287000 kg/km | |
384101809 | 18 | No | 0.5 mm² | 156.400 kg/km | 287000 kg/km | |
384101815 | 18 | Yes | 0.5 mm² | 156.400 kg/km | 287000 kg/km | |
384101819 | 18 | Yes | 0.5 mm² | 156.400 kg/km | 287000 kg/km | |
384101905 | 19 | No | 0.5 mm² | 165.100 kg/km | 290000 kg/km | |
384101909 | 19 | No | 0.5 mm² | 165.100 kg/km | 290000 kg/km | |
384101915 | 19 | Yes | 0.5 mm² | 165.100 kg/km | 290000 kg/km | |
384101919 | 19 | Yes | 0.5 mm² | 165.100 kg/km | 290000 kg/km | |
384102005 | 20 | No | 0.5 mm² | 173.800 kg/km | 305000 kg/km | |
384102009 | 20 | No | 0.5 mm² | 173.800 kg/km | 305000 kg/km | |
384102015 | 20 | Yes | 0.5 mm² | 173.800 kg/km | 305000 kg/km | |
384102019 | 20 | Yes | 0.5 mm² | 173.800 kg/km | 305000 kg/km | |
384102105 | 21 | No | 0.5 mm² | 182.500 kg/km | 314000 kg/km | |
384102109 | 21 | No | 0.5 mm² | 182.500 kg/km | 314000 kg/km | |
384102115 | 21 | Yes | 0.5 mm² | 182.500 kg/km | 314000 kg/km | |
384102119 | 21 | Yes | 0.5 mm² | 182.500 kg/km | 314000 kg/km | |
384102205 | 22 | No | 0.5 mm² | 191.200 kg/km | 329000 kg/km | |
384102209 | 22 | No | 0.5 mm² | 191.200 kg/km | 329000 kg/km | |
384102215 | 22 | Yes | 0.5 mm² | 191.200 kg/km | 329000 kg/km | |
384102219 | 22 | Yes | 0.5 mm² | 191.200 kg/km | 329000 kg/km | |
384102305 | 23 | No | 0.5 mm² | 199.800 kg/km | 339000 kg/km | |
384102309 | 23 | No | 0.5 mm² | 199.800 kg/km | 339000 kg/km | |
384102315 | 23 | Yes | 0.5 mm² | 199.800 kg/km | 339000 kg/km | |
384102319 | 23 | Yes | 0.5 mm² | 199.800 kg/km | 339000 kg/km | |
384102405 | 24 | No | 0.5 mm² | 208.500 kg/km | 354000 kg/km | |
384102409 | 24 | No | 0.5 mm² | 208.500 kg/km | 354000 kg/km | |
384102415 | 24 | Yes | 0.5 mm² | 208.500 kg/km | 354000 kg/km | |
384102419 | 24 | Yes | 0.5 mm² | 208.500 kg/km | 354000 kg/km | |
384102505 | 25 | No | 0.5 mm² | 250.000 kg/km | 363000 kg/km | |
384102509 | 25 | No | 0.5 mm² | 250.000 kg/km | 363000 kg/km | |
384102515 | 25 | Yes | 0.5 mm² | 250.000 kg/km | 363000 kg/km | |
384102519 | 25 | Yes | 0.5 mm² | 250.000 kg/km | 363000 kg/km | |
384110205 | 2 | No | 0.75 mm² | 46.000 kg/km | 88000 kg/km | |
384110209 | 2 | No | 0.75 mm² | 46.000 kg/km | 88000 kg/km | |
384110305 | 3 | No | 0.75 mm² | 57.900 kg/km | 103000 kg/km | |
384110309 | 3 | No | 0.75 mm² | 57.900 kg/km | 103000 kg/km | |
384110315 | 3 | Yes | 0.75 mm² | 57.900 kg/km | 103000 kg/km | |
384110319 | 3 | Yes | 0.75 mm² | 57.900 kg/km | 103000 kg/km | |
384110405 | 4 | No | 0.75 mm² | 64.000 kg/km | 121000 kg/km | |
384110409 | 4 | No | 0.75 mm² | 64.000 kg/km | 121000 kg/km | |
384110415 | 4 | Yes | 0.75 mm² | 64.000 kg/km | 121000 kg/km | |
384110419 | 4 | Yes | 0.75 mm² | 64.000 kg/km | 121000 kg/km | |
384110505 | 5 | No | 0.75 mm² | 77.400 kg/km | 141000 kg/km | |
384110509 | 5 | No | 0.75 mm² | 77.400 kg/km | 141000 kg/km | |
384110515 | 5 | Yes | 0.75 mm² | 77.400 kg/km | 141000 kg/km | |
384110519 | 5 | Yes | 0.75 mm² | 77.400 kg/km | 141000 kg/km | |
384110605 | 6 | No | 0.75 mm² | 92.900 kg/km | 162000 kg/km | |
384110609 | 6 | No | 0.75 mm² | 92.900 kg/km | 162000 kg/km | |
384110615 | 6 | Yes | 0.75 mm² | 92.900 kg/km | 162000 kg/km | |
384110619 | 6 | Yes | 0.75 mm² | 92.900 kg/km | 162000 kg/km | |
384110705 | 7 | No | 0.75 mm² | 102.000 kg/km | 167000 kg/km | |
384110709 | 7 | No | 0.75 mm² | 102.000 kg/km | 167000 kg/km | |
384110715 | 7 | Yes | 0.75 mm² | 102.000 kg/km | 167000 kg/km | |
384110719 | 7 | Yes | 0.75 mm² | 102.000 kg/km | 167000 kg/km | |
384110805 | 8 | No | 0.75 mm² | 116.600 kg/km | 188000 kg/km | |
384110809 | 8 | No | 0.75 mm² | 116.600 kg/km | 188000 kg/km | |
384110815 | 8 | Yes | 0.75 mm² | 116.600 kg/km | 188000 kg/km | |
384110819 | 8 | Yes | 0.75 mm² | 116.600 kg/km | 188000 kg/km | |
384110905 | 9 | No | 0.75 mm² | 131.100 kg/km | 208000 kg/km | |
384110909 | 9 | No | 0.75 mm² | 131.100 kg/km | 208000 kg/km | |
384110915 | 9 | Yes | 0.75 mm² | 131.100 kg/km | 208000 kg/km | |
384110919 | 9 | Yes | 0.75 mm² | 131.100 kg/km | 208000 kg/km | |
384111005 | 10 | No | 0.75 mm² | 145.700 kg/km | 224000 kg/km | |
384111009 | 10 | No | 0.75 mm² | 145.700 kg/km | 224000 kg/km | |
384111015 | 10 | Yes | 0.75 mm² | 145.700 kg/km | 224000 kg/km | |
384111019 | 10 | Yes | 0.75 mm² | 145.700 kg/km | 224000 kg/km | |
384111105 | 11 | No | 0.75 mm² | 160.300 kg/km | 236000 kg/km | |
384111109 | 11 | No | 0.75 mm² | 160.300 kg/km | 236000 kg/km | |
384111115 | 11 | Yes | 0.75 mm² | 160.300 kg/km | 236000 kg/km | |
384111119 | 11 | Yes | 0.75 mm² | 160.300 kg/km | 236000 kg/km | |
384111205 | 12 | No | 0.75 mm² | 177.000 kg/km | 252000 kg/km | |
384111209 | 12 | No | 0.75 mm² | 177.000 kg/km | 252000 kg/km | |
384111215 | 12 | Yes | 0.75 mm² | 177.000 kg/km | 252000 kg/km | |
384111219 | 12 | Yes | 0.75 mm² | 177.000 kg/km | 252000 kg/km | |
384111305 | 13 | No | 0.75 mm² | 191.800 kg/km | 269000 kg/km | |
384111309 | 13 | No | 0.75 mm² | 191.800 kg/km | 269000 kg/km | |
384111315 | 13 | Yes | 0.75 mm² | 191.800 kg/km | 269000 kg/km | |
384111319 | 13 | Yes | 0.75 mm² | 191.800 kg/km | 269000 kg/km | |
384111405 | 14 | No | 0.75 mm² | 206.500 kg/km | 282000 kg/km | |
384111409 | 14 | No | 0.75 mm² | 206.500 kg/km | 282000 kg/km | |
384111415 | 14 | Yes | 0.75 mm² | 206.500 kg/km | 282000 kg/km | |
384111419 | 14 | Yes | 0.75 mm² | 206.500 kg/km | 282000 kg/km | |
384111505 | 15 | No | 0.75 mm² | 221.300 kg/km | 301000 kg/km | |
384111509 | 15 | No | 0.75 mm² | 221.300 kg/km | 301000 kg/km | |
384111515 | 15 | Yes | 0.75 mm² | 221.300 kg/km | 301000 kg/km | |
384111519 | 15 | Yes | 0.75 mm² | 221.300 kg/km | 301000 kg/km | |
384111605 | 16 | No | 0.75 mm² | 236.000 kg/km | 313000 kg/km | |
384111609 | 16 | No | 0.75 mm² | 236.000 kg/km | 313000 kg/km | |
384111615 | 16 | Yes | 0.75 mm² | 236.000 kg/km | 313000 kg/km | |
384111619 | 16 | Yes | 0.75 mm² | 236.000 kg/km | 313000 kg/km | |
384111705 | 17 | No | 0.75 mm² | 250.800 kg/km | 331000 kg/km | |
384111709 | 17 | No | 0.75 mm² | 250.800 kg/km | 331000 kg/km | |
384111715 | 17 | Yes | 0.75 mm² | 250.800 kg/km | 331000 kg/km | |
384111719 | 17 | Yes | 0.75 mm² | 250.800 kg/km | 331000 kg/km | |
384111805 | 18 | No | 0.75 mm² | 243.000 kg/km | 346000 kg/km | |
384111809 | 18 | No | 0.75 mm² | 243.000 kg/km | 346000 kg/km | |
384111815 | 18 | Yes | 0.75 mm² | 243.000 kg/km | 346000 kg/km | |
384111819 | 18 | Yes | 0.75 mm² | 243.000 kg/km | 346000 kg/km | |
384111905 | 19 | No | 0.75 mm² | 256.500 kg/km | 352000 kg/km | |
384111909 | 19 | No | 0.75 mm² | 256.500 kg/km | 352000 kg/km | |
384111915 | 19 | Yes | 0.75 mm² | 256.500 kg/km | 352000 kg/km | |
384111919 | 19 | Yes | 0.75 mm² | 256.500 kg/km | 352000 kg/km | |
384112005 | 20 | No | 0.75 mm² | 270.000 kg/km | 370000 kg/km | |
384112009 | 20 | No | 0.75 mm² | 270.000 kg/km | 370000 kg/km | |
384112015 | 20 | Yes | 0.75 mm² | 270.000 kg/km | 370000 kg/km | |
384112019 | 20 | Yes | 0.75 mm² | 270.000 kg/km | 370000 kg/km | |
384112105 | 21 | No | 0.75 mm² | 283.500 kg/km | 382000 kg/km | |
384112109 | 21 | No | 0.75 mm² | 283.500 kg/km | 382000 kg/km | |
384112115 | 21 | Yes | 0.75 mm² | 283.500 kg/km | 382000 kg/km | |
384112119 | 21 | Yes | 0.75 mm² | 283.500 kg/km | 382000 kg/km | |
384112205 | 22 | No | 0.75 mm² | 297.000 kg/km | 401000 kg/km | |
384112209 | 22 | No | 0.75 mm² | 297.000 kg/km | 401000 kg/km | |
384112215 | 22 | Yes | 0.75 mm² | 297.000 kg/km | 401000 kg/km | |
384112219 | 22 | Yes | 0.75 mm² | 297.000 kg/km | 401000 kg/km | |
384112305 | 23 | No | 0.75 mm² | 310.500 kg/km | 413000 kg/km | |
384112309 | 23 | No | 0.75 mm² | 310.500 kg/km | 413000 kg/km | |
384112315 | 23 | Yes | 0.75 mm² | 310.500 kg/km | 413000 kg/km | |
384112319 | 23 | Yes | 0.75 mm² | 310.500 kg/km | 413000 kg/km | |
384112405 | 24 | No | 0.75 mm² | 324.000 kg/km | 450000 kg/km | |
384112409 | 24 | No | 0.75 mm² | 324.000 kg/km | 450000 kg/km | |
384112415 | 24 | Yes | 0.75 mm² | 324.000 kg/km | 450000 kg/km | |
384112419 | 24 | Yes | 0.75 mm² | 324.000 kg/km | 450000 kg/km | |
384112505 | 25 | No | 0.75 mm² | 307.300 kg/km | 462000 kg/km | |
384112509 | 25 | No | 0.75 mm² | 307.300 kg/km | 462000 kg/km | |
384112515 | 25 | Yes | 0.75 mm² | 307.300 kg/km | 462000 kg/km | |
384112519 | 25 | Yes | 0.75 mm² | 307.300 kg/km | 462000 kg/km | |
384120205 | 2 | No | 1 mm² | 56.000 kg/km | 97000 kg/km | |
384120209 | 2 | No | 1 mm² | 56.000 kg/km | 97000 kg/km | |
384120305 | 3 | No | 1 mm² | 65.300 kg/km | 115000 kg/km | |
384120309 | 3 | No | 1 mm² | 65.300 kg/km | 115000 kg/km | |
384120315 | 3 | Yes | 1 mm² | 65.300 kg/km | 115000 kg/km | |
384120319 | 3 | Yes | 1 mm² | 65.300 kg/km | 115000 kg/km | |
384120405 | 4 | No | 1 mm² | 78.100 kg/km | 135000 kg/km | |
384120409 | 4 | No | 1 mm² | 78.100 kg/km | 135000 kg/km | |
384120415 | 4 | Yes | 1 mm² | 78.100 kg/km | 135000 kg/km | |
384120419 | 4 | Yes | 1 mm² | 78.100 kg/km | 135000 kg/km | |
384120505 | 5 | No | 1 mm² | 89.400 kg/km | 159000 kg/km | |
384120509 | 5 | No | 1 mm² | 89.400 kg/km | 159000 kg/km | |
384120515 | 5 | Yes | 1 mm² | 89.400 kg/km | 159000 kg/km | |
384120519 | 5 | Yes | 1 mm² | 89.400 kg/km | 159000 kg/km | |
384120605 | 6 | No | 1 mm² | 107.300 kg/km | 183000 kg/km | |
384120609 | 6 | No | 1 mm² | 107.300 kg/km | 183000 kg/km | |
384120615 | 6 | Yes | 1 mm² | 107.300 kg/km | 183000 kg/km | |
384120619 | 6 | Yes | 1 mm² | 107.300 kg/km | 183000 kg/km | |
384120705 | 7 | No | 1 mm² | 113.300 kg/km | 190000 kg/km | |
384120709 | 7 | No | 1 mm² | 113.300 kg/km | 190000 kg/km | |
384120715 | 7 | Yes | 1 mm² | 113.300 kg/km | 190000 kg/km | |
384120719 | 7 | Yes | 1 mm² | 113.300 kg/km | 190000 kg/km | |
384120805 | 8 | No | 1 mm² | 129.500 kg/km | 215000 kg/km | |
384120809 | 8 | No | 1 mm² | 129.500 kg/km | 215000 kg/km | |
384120815 | 8 | Yes | 1 mm² | 129.500 kg/km | 215000 kg/km | |
384120819 | 8 | Yes | 1 mm² | 129.500 kg/km | 215000 kg/km | |
384120905 | 9 | No | 1 mm² | 145.700 kg/km | 238000 kg/km | |
384120909 | 9 | No | 1 mm² | 145.700 kg/km | 238000 kg/km | |
384120915 | 9 | Yes | 1 mm² | 145.700 kg/km | 238000 kg/km | |
384120919 | 9 | Yes | 1 mm² | 145.700 kg/km | 238000 kg/km | |
384121005 | 10 | No | 1 mm² | 161.900 kg/km | 257000 kg/km | |
384121009 | 10 | No | 1 mm² | 161.900 kg/km | 257000 kg/km | |
384121015 | 10 | Yes | 1 mm² | 161.900 kg/km | 257000 kg/km | |
384121019 | 10 | Yes | 1 mm² | 161.900 kg/km | 257000 kg/km | |
384121105 | 11 | No | 1 mm² | 178.000 kg/km | 272000 kg/km | |
384121109 | 11 | No | 1 mm² | 178.000 kg/km | 272000 kg/km | |
384121115 | 11 | Yes | 1 mm² | 178.000 kg/km | 272000 kg/km | |
384121119 | 11 | Yes | 1 mm² | 178.000 kg/km | 272000 kg/km | |
384121205 | 12 | No | 1 mm² | 188.100 kg/km | 290000 kg/km | |
384121209 | 12 | No | 1 mm² | 188.100 kg/km | 290000 kg/km | |
384121215 | 12 | Yes | 1 mm² | 188.100 kg/km | 290000 kg/km | |
384121219 | 12 | Yes | 1 mm² | 188.100 kg/km | 290000 kg/km | |
384121305 | 13 | No | 1 mm² | 203.800 kg/km | 310000 kg/km | |
384121309 | 13 | No | 1 mm² | 203.800 kg/km | 310000 kg/km | |
384121315 | 13 | Yes | 1 mm² | 203.800 kg/km | 310000 kg/km | |
384121319 | 13 | Yes | 1 mm² | 203.800 kg/km | 310000 kg/km | |
384121405 | 14 | No | 1 mm² | 219.500 kg/km | 326000 kg/km | |
384121409 | 14 | No | 1 mm² | 219.500 kg/km | 326000 kg/km | |
384121415 | 14 | Yes | 1 mm² | 219.500 kg/km | 326000 kg/km | |
384121419 | 14 | Yes | 1 mm² | 219.500 kg/km | 326000 kg/km | |
384121505 | 15 | No | 1 mm² | 235.100 kg/km | 348000 kg/km | |
384121509 | 15 | No | 1 mm² | 235.100 kg/km | 348000 kg/km | |
384121515 | 15 | Yes | 1 mm² | 235.100 kg/km | 348000 kg/km | |
384121519 | 15 | Yes | 1 mm² | 235.100 kg/km | 348000 kg/km | |
384121605 | 16 | No | 1 mm² | 216.000 kg/km | 363000 kg/km | |
384121609 | 16 | No | 1 mm² | 216.000 kg/km | 363000 kg/km | |
384121615 | 16 | Yes | 1 mm² | 216.000 kg/km | 363000 kg/km | |
384121619 | 16 | Yes | 1 mm² | 216.000 kg/km | 363000 kg/km | |
384121705 | 17 | No | 1 mm² | 229.500 kg/km | 384000 kg/km | |
384121709 | 17 | No | 1 mm² | 229.500 kg/km | 384000 kg/km | |
384121715 | 17 | Yes | 1 mm² | 229.500 kg/km | 384000 kg/km | |
384121719 | 17 | Yes | 1 mm² | 229.500 kg/km | 384000 kg/km | |
384121805 | 18 | No | 1 mm² | 286.000 kg/km | 403000 kg/km | |
384121809 | 18 | No | 1 mm² | 286.000 kg/km | 403000 kg/km | |
384121815 | 18 | Yes | 1 mm² | 286.000 kg/km | 403000 kg/km | |
384121819 | 18 | Yes | 1 mm² | 286.000 kg/km | 403000 kg/km | |
384121905 | 19 | No | 1 mm² | 301.900 kg/km | 410000 kg/km | |
384121909 | 19 | No | 1 mm² | 301.900 kg/km | 410000 kg/km | |
384121915 | 19 | Yes | 1 mm² | 301.900 kg/km | 410000 kg/km | |
384121919 | 19 | Yes | 1 mm² | 301.900 kg/km | 410000 kg/km | |
384122005 | 20 | No | 1 mm² | 317.800 kg/km | 431000 kg/km | |
384122009 | 20 | No | 1 mm² | 317.800 kg/km | 431000 kg/km | |
384122015 | 20 | Yes | 1 mm² | 317.800 kg/km | 431000 kg/km | |
384122019 | 20 | Yes | 1 mm² | 317.800 kg/km | 431000 kg/km | |
384122105 | 21 | No | 1 mm² | 333.700 kg/km | 446000 kg/km | |
384122109 | 21 | No | 1 mm² | 333.700 kg/km | 446000 kg/km | |
384122115 | 21 | Yes | 1 mm² | 333.700 kg/km | 446000 kg/km | |
384122119 | 21 | Yes | 1 mm² | 333.700 kg/km | 446000 kg/km | |
384122205 | 22 | No | 1 mm² | 349.600 kg/km | 488000 kg/km | |
384122209 | 22 | No | 1 mm² | 349.600 kg/km | 488000 kg/km | |
384122215 | 22 | Yes | 1 mm² | 349.600 kg/km | 488000 kg/km | |
384122219 | 22 | Yes | 1 mm² | 349.600 kg/km | 488000 kg/km | |
384122305 | 23 | No | 1 mm² | 365.400 kg/km | 502000 kg/km | |
384122309 | 23 | No | 1 mm² | 365.400 kg/km | 502000 kg/km | |
384122315 | 23 | Yes | 1 mm² | 365.400 kg/km | 502000 kg/km | |
384122319 | 23 | Yes | 1 mm² | 365.400 kg/km | 502000 kg/km | |
384122405 | 24 | No | 1 mm² | 381.300 kg/km | 524000 kg/km | |
384122409 | 24 | No | 1 mm² | 381.300 kg/km | 524000 kg/km | |
384122415 | 24 | Yes | 1 mm² | 381.300 kg/km | 524000 kg/km | |
384122419 | 24 | Yes | 1 mm² | 381.300 kg/km | 524000 kg/km | |
384122505 | 25 | No | 1 mm² | 388.500 kg/km | 539000 kg/km | |
384122509 | 25 | No | 1 mm² | 388.500 kg/km | 539000 kg/km | |
384122515 | 25 | Yes | 1 mm² | 388.500 kg/km | 539000 kg/km | |
384122519 | 25 | Yes | 1 mm² | 388.500 kg/km | 539000 kg/km | |
384130205 | 2 | No | 1.5 mm² | 65.000 kg/km | 110000 kg/km | |
384130209 | 2 | No | 1.5 mm² | 65.000 kg/km | 110000 kg/km | |
384130305 | 3 | Yes | 1.5 mm² | 83.000 kg/km | 135000 kg/km | |
384130309 | 3 | Yes | 1.5 mm² | 83.000 kg/km | 135000 kg/km | |
384130315 | 3 | No | 1.5 mm² | 83.000 kg/km | 135000 kg/km | |
384130319 | 3 | No | 1.5 mm² | 83.000 kg/km | 135000 kg/km | |
384130405 | 4 | No | 1.5 mm² | 100.000 kg/km | 161000 kg/km | |
384130409 | 4 | No | 1.5 mm² | 100.000 kg/km | 161000 kg/km | |
384130415 | 4 | Yes | 1.5 mm² | 100.000 kg/km | 161000 kg/km | |
384130419 | 4 | Yes | 1.5 mm² | 100.000 kg/km | 161000 kg/km | |
384130505 | 5 | No | 1.5 mm² | 125.000 kg/km | 190000 kg/km | |
384130509 | 5 | No | 1.5 mm² | 125.000 kg/km | 190000 kg/km | |
384130515 | 5 | Yes | 1.5 mm² | 125.000 kg/km | 190000 kg/km | |
384130519 | 5 | Yes | 1.5 mm² | 125.000 kg/km | 190000 kg/km | |
384130605 | 6 | No | 1.5 mm² | 150.000 kg/km | 220000 kg/km | |
384130609 | 6 | No | 1.5 mm² | 150.000 kg/km | 220000 kg/km | |
384130615 | 6 | Yes | 1.5 mm² | 150.000 kg/km | 220000 kg/km | |
384130619 | 6 | Yes | 1.5 mm² | 150.000 kg/km | 220000 kg/km | |
384130705 | 7 | No | 1.5 mm² | 149.000 kg/km | 231000 kg/km | |
384130709 | 7 | No | 1.5 mm² | 149.000 kg/km | 231000 kg/km | |
384130715 | 7 | Yes | 1.5 mm² | 149.000 kg/km | 231000 kg/km | |
384130719 | 7 | Yes | 1.5 mm² | 149.000 kg/km | 231000 kg/km | |
384130805 | 8 | No | 1.5 mm² | 170.300 kg/km | 263000 kg/km | |
384130809 | 8 | No | 1.5 mm² | 170.300 kg/km | 263000 kg/km | |
384130815 | 8 | Yes | 1.5 mm² | 170.300 kg/km | 263000 kg/km | |
384130819 | 8 | Yes | 1.5 mm² | 170.300 kg/km | 263000 kg/km | |
384130905 | 9 | No | 1.5 mm² | 191.600 kg/km | 290000 kg/km | |
384130909 | 9 | No | 1.5 mm² | 191.600 kg/km | 290000 kg/km | |
384130915 | 9 | Yes | 1.5 mm² | 191.600 kg/km | 290000 kg/km | |
384130919 | 9 | Yes | 1.5 mm² | 191.600 kg/km | 290000 kg/km | |
384131005 | 10 | No | 1.5 mm² | 212.900 kg/km | 314000 kg/km | |
384131009 | 10 | No | 1.5 mm² | 212.900 kg/km | 314000 kg/km | |
384131015 | 10 | Yes | 1.5 mm² | 212.900 kg/km | 314000 kg/km | |
384131019 | 10 | Yes | 1.5 mm² | 212.900 kg/km | 314000 kg/km | |
384131105 | 11 | No | 1.5 mm² | 234.100 kg/km | 334000 kg/km | |
384131109 | 11 | No | 1.5 mm² | 234.100 kg/km | 334000 kg/km | |
384131115 | 11 | Yes | 1.5 mm² | 234.100 kg/km | 334000 kg/km | |
384131119 | 11 | Yes | 1.5 mm² | 234.100 kg/km | 334000 kg/km | |
384131205 | 12 | No | 1.5 mm² | 280.000 kg/km | 357000 kg/km | |
384131209 | 12 | No | 1.5 mm² | 280.000 kg/km | 357000 kg/km | |
384131215 | 12 | Yes | 1.5 mm² | 280.000 kg/km | 357000 kg/km | |
384131219 | 12 | Yes | 1.5 mm² | 280.000 kg/km | 357000 kg/km | |
384131305 | 13 | No | 1.5 mm² | 303.300 kg/km | 382000 kg/km | |
384131309 | 13 | No | 1.5 mm² | 303.300 kg/km | 382000 kg/km | |
384131315 | 13 | Yes | 1.5 mm² | 303.300 kg/km | 382000 kg/km | |
384131319 | 13 | Yes | 1.5 mm² | 303.300 kg/km | 382000 kg/km | |
384131405 | 14 | No | 1.5 mm² | 326.700 kg/km | 403000 kg/km | |
384131409 | 14 | No | 1.5 mm² | 326.700 kg/km | 403000 kg/km | |
384131415 | 14 | Yes | 1.5 mm² | 326.700 kg/km | 403000 kg/km | |
384131419 | 14 | Yes | 1.5 mm² | 326.700 kg/km | 403000 kg/km | |
384131505 | 15 | No | 1.5 mm² | 350.000 kg/km | 433000 kg/km | |
384131509 | 15 | No | 1.5 mm² | 350.000 kg/km | 433000 kg/km | |
384131515 | 15 | Yes | 1.5 mm² | 350.000 kg/km | 433000 kg/km | |
384131519 | 15 | Yes | 1.5 mm² | 350.000 kg/km | 433000 kg/km | |
384131605 | 16 | No | 1.5 mm² | 373.300 kg/km | 453000 kg/km | |
384131609 | 16 | No | 1.5 mm² | 373.300 kg/km | 453000 kg/km | |
384131615 | 16 | Yes | 1.5 mm² | 373.300 kg/km | 453000 kg/km | |
384131619 | 16 | Yes | 1.5 mm² | 373.300 kg/km | 453000 kg/km | |
384131705 | 17 | No | 1.5 mm² | 396.700 kg/km | 498000 kg/km | |
384131709 | 17 | No | 1.5 mm² | 396.700 kg/km | 498000 kg/km | |
384131715 | 17 | Yes | 1.5 mm² | 396.700 kg/km | 498000 kg/km | |
384131719 | 17 | Yes | 1.5 mm² | 396.700 kg/km | 498000 kg/km | |
384131805 | 18 | No | 1.5 mm² | 389.000 kg/km | 522000 kg/km | |
384131809 | 18 | No | 1.5 mm² | 389.000 kg/km | 522000 kg/km | |
384131815 | 18 | Yes | 1.5 mm² | 389.000 kg/km | 522000 kg/km | |
384131819 | 18 | Yes | 1.5 mm² | 389.000 kg/km | 522000 kg/km | |
384131905 | 19 | No | 1.5 mm² | 410.600 kg/km | 533000 kg/km | |
384131909 | 19 | No | 1.5 mm² | 410.600 kg/km | 533000 kg/km | |
384131915 | 19 | Yes | 1.5 mm² | 410.600 kg/km | 533000 kg/km | |
384131919 | 19 | Yes | 1.5 mm² | 410.600 kg/km | 533000 kg/km | |
384132005 | 20 | No | 1.5 mm² | 432.200 kg/km | 561000 kg/km | |
384132009 | 20 | No | 1.5 mm² | 432.200 kg/km | 561000 kg/km | |
384132015 | 20 | Yes | 1.5 mm² | 432.200 kg/km | 561000 kg/km | |
384132019 | 20 | Yes | 1.5 mm² | 432.200 kg/km | 561000 kg/km | |
384132105 | 21 | No | 1.5 mm² | 453.800 kg/km | 581000 kg/km | |
384132109 | 21 | No | 1.5 mm² | 453.800 kg/km | 581000 kg/km | |
384132115 | 21 | Yes | 1.5 mm² | 453.800 kg/km | 581000 kg/km | |
384132119 | 21 | Yes | 1.5 mm² | 453.800 kg/km | 581000 kg/km | |
384132205 | 22 | No | 1.5 mm² | 475.400 kg/km | 609000 kg/km | |
384132209 | 22 | No | 1.5 mm² | 475.400 kg/km | 609000 kg/km | |
384132215 | 22 | Yes | 1.5 mm² | 475.400 kg/km | 609000 kg/km | |
384132219 | 22 | Yes | 1.5 mm² | 475.400 kg/km | 609000 kg/km | |
384132305 | 23 | No | 1.5 mm² | 497.100 kg/km | 629000 kg/km | |
384132309 | 23 | No | 1.5 mm² | 497.100 kg/km | 629000 kg/km | |
384132315 | 23 | Yes | 1.5 mm² | 497.100 kg/km | 629000 kg/km | |
384132319 | 23 | Yes | 1.5 mm² | 497.100 kg/km | 629000 kg/km | |
384132405 | 24 | No | 1.5 mm² | 518.700 kg/km | 657000 kg/km | |
384132409 | 24 | No | 1.5 mm² | 518.700 kg/km | 657000 kg/km | |
384132415 | 24 | Yes | 1.5 mm² | 518.700 kg/km | 657000 kg/km | |
384132419 | 24 | Yes | 1.5 mm² | 518.700 kg/km | 657000 kg/km | |
384132505 | 25 | No | 1.5 mm² | 535.000 kg/km | 676000 kg/km | |
384132509 | 25 | No | 1.5 mm² | 535.000 kg/km | 676000 kg/km | |
384132515 | 25 | Yes | 1.5 mm² | 535.000 kg/km | 676000 kg/km | |
384132519 | 25 | Yes | 1.5 mm² | 535.000 kg/km | 676000 kg/km | |
384140205 | 2 | No | 2.5 mm² | 112.000 kg/km | 144000 kg/km | |
384140209 | 2 | No | 2.5 mm² | 112.000 kg/km | 144000 kg/km | |
384140305 | 3 | No | 2.5 mm² | 146.000 kg/km | 179000 kg/km | |
384140309 | 3 | No | 2.5 mm² | 146.000 kg/km | 179000 kg/km | |
384140315 | 3 | Yes | 2.5 mm² | 146.000 kg/km | 179000 kg/km | |
384140319 | 3 | Yes | 2.5 mm² | 146.000 kg/km | 179000 kg/km | |
384140405 | 4 | No | 2.5 mm² | 167.000 kg/km | 220000 kg/km | |
384140409 | 4 | No | 2.5 mm² | 167.000 kg/km | 220000 kg/km | |
384140415 | 4 | Yes | 2.5 mm² | 167.000 kg/km | 220000 kg/km | |
384140419 | 4 | Yes | 2.5 mm² | 167.000 kg/km | 220000 kg/km | |
384140505 | 5 | No | 2.5 mm² | 200.000 kg/km | 265000 kg/km | |
384140509 | 5 | No | 2.5 mm² | 200.000 kg/km | 265000 kg/km | |
384140515 | 5 | Yes | 2.5 mm² | 200.000 kg/km | 265000 kg/km | |
384140519 | 5 | Yes | 2.5 mm² | 200.000 kg/km | 265000 kg/km | |
384140605 | 6 | No | 2.5 mm² | 240.000 kg/km | 311000 kg/km | |
384140609 | 6 | No | 2.5 mm² | 240.000 kg/km | 311000 kg/km | |
384140615 | 6 | Yes | 2.5 mm² | 240.000 kg/km | 311000 kg/km | |
384140619 | 6 | Yes | 2.5 mm² | 240.000 kg/km | 311000 kg/km | |
384140705 | 7 | No | 2.5 mm² | 288.000 kg/km | 329000 kg/km | |
384140709 | 7 | No | 2.5 mm² | 288.000 kg/km | 329000 kg/km | |
384140715 | 7 | Yes | 2.5 mm² | 288.000 kg/km | 329000 kg/km | |
384140719 | 7 | Yes | 2.5 mm² | 288.000 kg/km | 329000 kg/km | |
384140805 | 8 | No | 2.5 mm² | 329.100 kg/km | 373000 kg/km | |
384140809 | 8 | No | 2.5 mm² | 329.100 kg/km | 373000 kg/km | |
384140815 | 8 | Yes | 2.5 mm² | 329.100 kg/km | 373000 kg/km | |
384140819 | 8 | Yes | 2.5 mm² | 329.100 kg/km | 373000 kg/km | |
384140905 | 9 | No | 2.5 mm² | 370.300 kg/km | 414000 kg/km | |
384140909 | 9 | No | 2.5 mm² | 370.300 kg/km | 414000 kg/km | |
384140915 | 9 | Yes | 2.5 mm² | 370.300 kg/km | 414000 kg/km | |
384140919 | 9 | Yes | 2.5 mm² | 370.300 kg/km | 414000 kg/km | |
384141005 | 10 | No | 2.5 mm² | 411.400 kg/km | 450000 kg/km | |
384141009 | 10 | No | 2.5 mm² | 411.400 kg/km | 450000 kg/km | |
384141015 | 10 | Yes | 2.5 mm² | 411.400 kg/km | 450000 kg/km | |
384141019 | 10 | Yes | 2.5 mm² | 411.400 kg/km | 450000 kg/km | |
384141105 | 11 | No | 2.5 mm² | 452.600 kg/km | 481000 kg/km | |
384141109 | 11 | No | 2.5 mm² | 452.600 kg/km | 481000 kg/km | |
384141115 | 11 | Yes | 2.5 mm² | 452.600 kg/km | 481000 kg/km | |
384141119 | 11 | Yes | 2.5 mm² | 452.600 kg/km | 481000 kg/km | |
384141205 | 12 | No | 2.5 mm² | 477.300 kg/km | 537000 kg/km | |
384141209 | 12 | No | 2.5 mm² | 477.300 kg/km | 537000 kg/km | |
384141215 | 12 | Yes | 2.5 mm² | 477.300 kg/km | 537000 kg/km | |
384141219 | 12 | Yes | 2.5 mm² | 477.300 kg/km | 537000 kg/km | |
384141305 | 13 | No | 2.5 mm² | 517.100 kg/km | 576000 kg/km | |
384141309 | 13 | No | 2.5 mm² | 517.100 kg/km | 576000 kg/km | |
384141315 | 13 | Yes | 2.5 mm² | 517.100 kg/km | 576000 kg/km | |
384141319 | 13 | Yes | 2.5 mm² | 517.100 kg/km | 576000 kg/km | |
384141405 | 14 | No | 2.5 mm² | 556.900 kg/km | 609000 kg/km | |
384141409 | 14 | No | 2.5 mm² | 556.900 kg/km | 609000 kg/km | |
384141415 | 14 | Yes | 2.5 mm² | 556.900 kg/km | 609000 kg/km | |
384141419 | 14 | Yes | 2.5 mm² | 556.900 kg/km | 609000 kg/km | |
384141505 | 15 | No | 2.5 mm² | 596.600 kg/km | 654000 kg/km | |
384141509 | 15 | No | 2.5 mm² | 596.600 kg/km | 654000 kg/km | |
384141515 | 15 | Yes | 2.5 mm² | 596.600 kg/km | 654000 kg/km | |
384141519 | 15 | Yes | 2.5 mm² | 596.600 kg/km | 654000 kg/km | |
384141605 | 16 | No | 2.5 mm² | 636.400 kg/km | 685000 kg/km | |
384141609 | 16 | No | 2.5 mm² | 636.400 kg/km | 685000 kg/km | |
384141615 | 16 | Yes | 2.5 mm² | 636.400 kg/km | 685000 kg/km | |
384141619 | 16 | Yes | 2.5 mm² | 636.400 kg/km | 685000 kg/km | |
384141705 | 17 | No | 2.5 mm² | 676.200 kg/km | 726000 kg/km | |
384141709 | 17 | No | 2.5 mm² | 676.200 kg/km | 726000 kg/km | |
384141715 | 17 | Yes | 2.5 mm² | 676.200 kg/km | 726000 kg/km | |
384141719 | 17 | Yes | 2.5 mm² | 676.200 kg/km | 726000 kg/km | |
384141805 | 18 | No | 2.5 mm² | 716.000 kg/km | 764000 kg/km | |
384141809 | 18 | No | 2.5 mm² | 716.000 kg/km | 764000 kg/km | |
384141815 | 18 | Yes | 2.5 mm² | 716.000 kg/km | 764000 kg/km | |
384141819 | 18 | Yes | 2.5 mm² | 716.000 kg/km | 764000 kg/km | |
384141905 | 19 | No | 2.5 mm² | 755.700 kg/km | 782000 kg/km | |
384141909 | 19 | No | 2.5 mm² | 755.700 kg/km | 782000 kg/km | |
384141915 | 19 | Yes | 2.5 mm² | 755.700 kg/km | 782000 kg/km | |
384141919 | 19 | Yes | 2.5 mm² | 755.700 kg/km | 782000 kg/km | |
384142005 | 20 | No | 2.5 mm² | 795.500 kg/km | 823000 kg/km | |
384142009 | 20 | No | 2.5 mm² | 795.500 kg/km | 823000 kg/km | |
384142015 | 20 | Yes | 2.5 mm² | 795.500 kg/km | 823000 kg/km | |
384142019 | 20 | Yes | 2.5 mm² | 795.500 kg/km | 823000 kg/km | |
384142105 | 21 | No | 2.5 mm² | 835.300 kg/km | 854000 kg/km | |
384142109 | 21 | No | 2.5 mm² | 835.300 kg/km | 854000 kg/km | |
384142115 | 21 | Yes | 2.5 mm² | 835.300 kg/km | 854000 kg/km | |
384142119 | 21 | Yes | 2.5 mm² | 835.300 kg/km | 854000 kg/km | |
384142205 | 22 | No | 2.5 mm² | 875.100 kg/km | 896000 kg/km | |
384142209 | 22 | No | 2.5 mm² | 875.100 kg/km | 896000 kg/km | |
384142215 | 22 | Yes | 2.5 mm² | 875.100 kg/km | 896000 kg/km | |
384142219 | 22 | Yes | 2.5 mm² | 875.100 kg/km | 896000 kg/km | |
384142305 | 23 | No | 2.5 mm² | 914.800 kg/km | 928000 kg/km | |
384142309 | 23 | No | 2.5 mm² | 914.800 kg/km | 928000 kg/km | |
384142315 | 23 | Yes | 2.5 mm² | 914.800 kg/km | 928000 kg/km | |
384142319 | 23 | Yes | 2.5 mm² | 914.800 kg/km | 928000 kg/km | |
384142405 | 24 | No | 2.5 mm² | 954.600 kg/km | 969000 kg/km | |
384142409 | 24 | No | 2.5 mm² | 954.600 kg/km | 969000 kg/km | |
384142415 | 24 | Yes | 2.5 mm² | 954.600 kg/km | 969000 kg/km | |
384142419 | 24 | Yes | 2.5 mm² | 954.600 kg/km | 969000 kg/km | |
384142505 | 25 | No | 2.5 mm² | 994.400 kg/km | 1000000 kg/km | |
384142509 | 25 | No | 2.5 mm² | 994.400 kg/km | 1000000 kg/km | |
384142515 | 25 | Yes | 2.5 mm² | 994.400 kg/km | 1000000 kg/km | |
384142519 | 25 | Yes | 2.5 mm² | 994.400 kg/km | 1000000 kg/km |