ÖLFLEX® CONTROL 110 6 X 2.5 1100 V BK
Power and control cable; 6X2.5; 1,1 kV; PVC; Core identification: Numbers; Flexible
Technical Attributes
General Information
Brand
ÖLFLEX®
Product type
Power and control cable
Copper index
144.000 kg/km
Electrical Characteristics
Nominal voltage
1,1 kV AC rms according to Indian standard
Test voltage
4 kV
Product Design
Cable dimension
6X2.5
Conductor cross-section (mm2)
2.5 mm²
Conductor material
Bare Copper
Conductor design
IEC 60228 class 5: fine-wire
Including protective conductor
No
Number of cores
6
Shielded
No
Nominal outer diameter
8.60 mm
Shape of cable
Round
Core insulation base material
Polyvinylchloride
Core insulation base material, shortname
PVC
Base material of outer sheath
Polyvinylchloride
Base material of outer sheath, shortname
PVC
Cable insulation colour
black
Cable insulation RAL colour
RAL 9005
Core identification
Numbers
Product Characteristics
Application area
FlexibleFixed Installation
For continuous flexing
No
For torsional load
No
Minimum bending radius, fixed installation
6 x outer diameter
Minimum bending radius in mm, stationary
51.6 mm
Minimum bending radius, occasionally moved
15 x outer diameter
Minimum bending radius in mm, occasionally flexing
129.0 mm
Temperature, occasionally moved
-15 °C to 70 °C
Flame-retardant
Yes
Flame retardance according to
IS 10810-53
UV-resistant
No
Halogenfree
No
Oil-resistant
No
Certifications and Standards
CE marked
Yes
UKCA marked
Yes
Product standard IS
IS 694
VDE certified
No
DNV-certified
No
Ecolab certified
No
Documentation
-
Notes
- Packaging: Ring 100 m; drum (500; 1000) m.
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.
Product Family List
All articles from ÖLFLEX® CONTROL 110 1100 V
Article number | Number of cores | Including protective conductor | Conductor cross-section (mm2) | Copper index | Weight | |
---|---|---|---|---|---|---|
381100605 | 6 | No | 0.5 mm² | 28.800 kg/km | ||
381100609 | 6 | No | 0.5 mm² | 28.800 kg/km | ||
381100615 | 6 | Yes | 0.5 mm² | 28.800 kg/km | ||
381100619 | 6 | Yes | 0.5 mm² | 28.800 kg/km | ||
381100705 | 7 | No | 0.5 mm² | 33.600 kg/km | ||
381100709 | 7 | No | 0.5 mm² | 33.600 kg/km | ||
381100715 | 7 | Yes | 0.5 mm² | 33.600 kg/km | ||
381100719 | 7 | Yes | 0.5 mm² | 33.600 kg/km | ||
381100805 | 8 | No | 0.5 mm² | 38.400 kg/km | ||
381100809 | 8 | No | 0.5 mm² | 38.400 kg/km | ||
381100815 | 8 | Yes | 0.5 mm² | 38.400 kg/km | ||
381100819 | 8 | Yes | 0.5 mm² | 38.400 kg/km | ||
381100905 | 9 | No | 0.5 mm² | 43.200 kg/km | ||
381100909 | 9 | No | 0.5 mm² | 43.200 kg/km | ||
381100915 | 9 | Yes | 0.5 mm² | 43.200 kg/km | ||
381100919 | 9 | Yes | 0.5 mm² | 43.200 kg/km | ||
381101005 | 10 | No | 0.5 mm² | 48.000 kg/km | ||
381101009 | 10 | No | 0.5 mm² | 48.000 kg/km | ||
381101015 | 10 | Yes | 0.5 mm² | 48.000 kg/km | ||
381101019 | 10 | Yes | 0.5 mm² | 48.000 kg/km | ||
381101105 | 11 | No | 0.5 mm² | 52.800 kg/km | ||
381101109 | 11 | No | 0.5 mm² | 52.800 kg/km | ||
381101115 | 11 | Yes | 0.5 mm² | 52.800 kg/km | ||
381101119 | 11 | Yes | 0.5 mm² | 52.800 kg/km | ||
381101205 | 12 | No | 0.5 mm² | 58.000 kg/km | ||
381101209 | 12 | No | 0.5 mm² | 58.000 kg/km | ||
381101215 | 12 | Yes | 0.5 mm² | 58.000 kg/km | ||
381101219 | 12 | Yes | 0.5 mm² | 58.000 kg/km | ||
381101305 | 13 | No | 0.5 mm² | 62.400 kg/km | ||
381101309 | 13 | No | 0.5 mm² | 62.400 kg/km | ||
381101315 | 13 | Yes | 0.5 mm² | 62.400 kg/km | ||
381101319 | 13 | Yes | 0.5 mm² | 62.400 kg/km | ||
381101405 | 14 | No | 0.5 mm² | 67.000 kg/km | ||
381101409 | 14 | No | 0.5 mm² | 67.000 kg/km | ||
381101415 | 14 | Yes | 0.5 mm² | 67.000 kg/km | ||
381101419 | 14 | Yes | 0.5 mm² | 67.000 kg/km | ||
381101505 | 15 | No | 0.5 mm² | 72.000 kg/km | ||
381101509 | 15 | No | 0.5 mm² | 72.000 kg/km | ||
381101515 | 15 | Yes | 0.5 mm² | 72.000 kg/km | ||
381101519 | 15 | Yes | 0.5 mm² | 72.000 kg/km | ||
381101605 | 16 | No | 0.5 mm² | 76.800 kg/km | ||
381101609 | 16 | No | 0.5 mm² | 76.800 kg/km | ||
381101615 | 16 | Yes | 0.5 mm² | 76.800 kg/km | ||
381101619 | 16 | Yes | 0.5 mm² | 76.800 kg/km | ||
381101705 | 17 | No | 0.5 mm² | 81.600 kg/km | ||
381101709 | 17 | No | 0.5 mm² | 81.600 kg/km | ||
381101715 | 17 | Yes | 0.5 mm² | 81.600 kg/km | ||
381101719 | 17 | Yes | 0.5 mm² | 81.600 kg/km | ||
381101805 | 18 | No | 0.5 mm² | 86.400 kg/km | ||
381101809 | 18 | No | 0.5 mm² | 86.400 kg/km | ||
381101815 | 18 | Yes | 0.5 mm² | 86.400 kg/km | ||
381101819 | 18 | Yes | 0.5 mm² | 86.400 kg/km | ||
381101905 | 19 | No | 0.5 mm² | 91.200 kg/km | ||
381101909 | 19 | No | 0.5 mm² | 91.200 kg/km | ||
381101915 | 19 | Yes | 0.5 mm² | 91.200 kg/km | ||
381101919 | 19 | Yes | 0.5 mm² | 91.200 kg/km | ||
381102005 | 20 | No | 0.5 mm² | 96.000 kg/km | ||
381102009 | 20 | No | 0.5 mm² | 96.000 kg/km | ||
381102015 | 20 | Yes | 0.5 mm² | 96.000 kg/km | ||
381102019 | 20 | Yes | 0.5 mm² | 96.000 kg/km | ||
381102105 | 21 | No | 0.5 mm² | 101.000 kg/km | ||
381102109 | 21 | No | 0.5 mm² | 101.000 kg/km | ||
381102115 | 21 | Yes | 0.5 mm² | 101.000 kg/km | ||
381102119 | 21 | Yes | 0.5 mm² | 101.000 kg/km | ||
381102205 | 22 | No | 0.5 mm² | 105.600 kg/km | ||
381102209 | 22 | No | 0.5 mm² | 105.600 kg/km | ||
381102215 | 22 | Yes | 0.5 mm² | 105.600 kg/km | ||
381102219 | 22 | Yes | 0.5 mm² | 105.600 kg/km | ||
381102305 | 23 | No | 0.5 mm² | 110.400 kg/km | ||
381102309 | 23 | No | 0.5 mm² | 110.400 kg/km | ||
381102315 | 23 | Yes | 0.5 mm² | 110.400 kg/km | ||
381102319 | 23 | Yes | 0.5 mm² | 110.400 kg/km | ||
381102405 | 24 | No | 0.5 mm² | 115.200 kg/km | ||
381102409 | 24 | No | 0.5 mm² | 115.200 kg/km | ||
381102415 | 24 | Yes | 0.5 mm² | 115.200 kg/km | ||
381102419 | 24 | Yes | 0.5 mm² | 115.200 kg/km | ||
381102505 | 25 | No | 0.5 mm² | 120.000 kg/km | ||
381102509 | 25 | No | 0.5 mm² | 120.000 kg/km | ||
381102515 | 25 | Yes | 0.5 mm² | 120.000 kg/km | ||
381102519 | 25 | Yes | 0.5 mm² | 120.000 kg/km | ||
381110605 | 6 | No | 0.75 mm² | 43.320 kg/km | ||
381110609 | 6 | No | 0.75 mm² | 43.320 kg/km | ||
381110615 | 6 | Yes | 0.75 mm² | 43.320 kg/km | ||
381110619 | 6 | Yes | 0.75 mm² | 43.320 kg/km | ||
381110705 | 7 | No | 0.75 mm² | 50.000 kg/km | ||
381110709 | 7 | No | 0.75 mm² | 50.000 kg/km | ||
381110715 | 7 | Yes | 0.75 mm² | 50.000 kg/km | ||
381110719 | 7 | Yes | 0.75 mm² | 50.000 kg/km | ||
381110805 | 8 | No | 0.75 mm² | 57.760 kg/km | ||
381110809 | 8 | No | 0.75 mm² | 57.760 kg/km | ||
381110815 | 8 | Yes | 0.75 mm² | 57.760 kg/km | ||
381110819 | 8 | Yes | 0.75 mm² | 57.760 kg/km | ||
381110905 | 9 | No | 0.75 mm² | 65.000 kg/km | ||
381110909 | 9 | No | 0.75 mm² | 65.000 kg/km | ||
381110915 | 9 | Yes | 0.75 mm² | 65.000 kg/km | ||
381110919 | 9 | Yes | 0.75 mm² | 65.000 kg/km | ||
381111005 | 10 | No | 0.75 mm² | 72.000 kg/km | ||
381111009 | 10 | No | 0.75 mm² | 72.000 kg/km | ||
381111015 | 10 | Yes | 0.75 mm² | 72.000 kg/km | ||
381111019 | 10 | Yes | 0.75 mm² | 72.000 kg/km | ||
381111105 | 11 | No | 0.75 mm² | 79.420 kg/km | ||
381111109 | 11 | No | 0.75 mm² | 79.420 kg/km | ||
381111115 | 11 | Yes | 0.75 mm² | 79.420 kg/km | ||
381111119 | 11 | Yes | 0.75 mm² | 79.420 kg/km | ||
381111205 | 12 | No | 0.75 mm² | 86.000 kg/km | ||
381111209 | 12 | No | 0.75 mm² | 86.000 kg/km | ||
381111215 | 12 | Yes | 0.75 mm² | 86.000 kg/km | ||
381111219 | 12 | Yes | 0.75 mm² | 86.000 kg/km | ||
381111305 | 13 | No | 0.75 mm² | 93.860 kg/km | ||
381111309 | 13 | No | 0.75 mm² | 93.860 kg/km | ||
381111315 | 13 | Yes | 0.75 mm² | 93.860 kg/km | ||
381111319 | 13 | Yes | 0.75 mm² | 93.860 kg/km | ||
381111405 | 14 | No | 0.75 mm² | 101.080 kg/km | ||
381111409 | 14 | No | 0.75 mm² | 101.080 kg/km | ||
381111415 | 14 | Yes | 0.75 mm² | 101.080 kg/km | ||
381111419 | 14 | Yes | 0.75 mm² | 101.080 kg/km | ||
381111505 | 15 | No | 0.75 mm² | 108.000 kg/km | ||
381111509 | 15 | No | 0.75 mm² | 108.000 kg/km | ||
381111515 | 15 | Yes | 0.75 mm² | 108.000 kg/km | ||
381111519 | 15 | Yes | 0.75 mm² | 108.000 kg/km | ||
381111605 | 16 | No | 0.75 mm² | 115.200 kg/km | ||
381111609 | 16 | No | 0.75 mm² | 115.200 kg/km | ||
381111615 | 16 | Yes | 0.75 mm² | 115.200 kg/km | ||
381111619 | 16 | Yes | 0.75 mm² | 115.200 kg/km | ||
381111705 | 17 | No | 0.75 mm² | 122.740 kg/km | ||
381111709 | 17 | No | 0.75 mm² | 122.740 kg/km | ||
381111715 | 17 | Yes | 0.75 mm² | 122.740 kg/km | ||
381111719 | 17 | Yes | 0.75 mm² | 122.740 kg/km | ||
381111805 | 18 | No | 0.75 mm² | 130.000 kg/km | ||
381111809 | 18 | No | 0.75 mm² | 130.000 kg/km | ||
381111815 | 18 | Yes | 0.75 mm² | 130.000 kg/km | ||
381111819 | 18 | Yes | 0.75 mm² | 130.000 kg/km | ||
381111905 | 19 | No | 0.75 mm² | 137.180 kg/km | ||
381111909 | 19 | No | 0.75 mm² | 137.180 kg/km | ||
381111915 | 19 | Yes | 0.75 mm² | 137.180 kg/km | ||
381111919 | 19 | Yes | 0.75 mm² | 137.180 kg/km | ||
381112005 | 20 | No | 0.75 mm² | 144.400 kg/km | ||
381112009 | 20 | No | 0.75 mm² | 144.400 kg/km | ||
381112015 | 20 | Yes | 0.75 mm² | 144.400 kg/km | ||
381112019 | 20 | Yes | 0.75 mm² | 144.400 kg/km | ||
381112105 | 21 | No | 0.75 mm² | 151.000 kg/km | ||
381112109 | 21 | No | 0.75 mm² | 151.000 kg/km | ||
381112115 | 21 | Yes | 0.75 mm² | 151.000 kg/km | ||
381112119 | 21 | Yes | 0.75 mm² | 151.000 kg/km | ||
381112205 | 22 | No | 0.75 mm² | 158.840 kg/km | ||
381112209 | 22 | No | 0.75 mm² | 158.840 kg/km | ||
381112215 | 22 | Yes | 0.75 mm² | 158.840 kg/km | ||
381112219 | 22 | Yes | 0.75 mm² | 158.840 kg/km | ||
381112305 | 23 | No | 0.75 mm² | 166.060 kg/km | ||
381112309 | 23 | No | 0.75 mm² | 166.060 kg/km | ||
381112315 | 23 | Yes | 0.75 mm² | 166.060 kg/km | ||
381112319 | 23 | Yes | 0.75 mm² | 166.060 kg/km | ||
381112405 | 24 | No | 0.75 mm² | 173.280 kg/km | ||
381112409 | 24 | No | 0.75 mm² | 173.280 kg/km | ||
381112415 | 24 | Yes | 0.75 mm² | 173.280 kg/km | ||
381112419 | 24 | Yes | 0.75 mm² | 173.280 kg/km | ||
381112505 | 25 | No | 0.75 mm² | 180.000 kg/km | ||
381112509 | 25 | No | 0.75 mm² | 180.000 kg/km | ||
381112515 | 25 | Yes | 0.75 mm² | 180.000 kg/km | ||
381112519 | 25 | Yes | 0.75 mm² | 180.000 kg/km | ||
381120605 | 6 | No | 1 mm² | 58.000 kg/km | ||
381120609 | 6 | No | 1 mm² | 58.000 kg/km | ||
381120615 | 6 | Yes | 1 mm² | 58.000 kg/km | ||
381120619 | 6 | Yes | 1 mm² | 58.000 kg/km | ||
381120705 | 7 | No | 1 mm² | 67.000 kg/km | ||
381120709 | 7 | No | 1 mm² | 67.000 kg/km | ||
381120715 | 7 | Yes | 1 mm² | 67.000 kg/km | ||
381120719 | 7 | Yes | 1 mm² | 67.000 kg/km | ||
381120805 | 8 | No | 1 mm² | 77.000 kg/km | ||
381120809 | 8 | No | 1 mm² | 77.000 kg/km | ||
381120815 | 8 | Yes | 1 mm² | 77.000 kg/km | ||
381120819 | 8 | Yes | 1 mm² | 77.000 kg/km | ||
381120905 | 9 | No | 1 mm² | 86.000 kg/km | ||
381120909 | 9 | No | 1 mm² | 86.000 kg/km | ||
381120915 | 9 | Yes | 1 mm² | 86.000 kg/km | ||
381120919 | 9 | Yes | 1 mm² | 86.000 kg/km | ||
381121005 | 10 | No | 1 mm² | 96.000 kg/km | ||
381121009 | 10 | No | 1 mm² | 96.000 kg/km | ||
381121015 | 10 | Yes | 1 mm² | 96.000 kg/km | ||
381121019 | 10 | Yes | 1 mm² | 96.000 kg/km | ||
381121105 | 11 | No | 1 mm² | 106.370 kg/km | ||
381121109 | 11 | No | 1 mm² | 106.370 kg/km | ||
381121115 | 11 | Yes | 1 mm² | 106.370 kg/km | ||
381121119 | 11 | Yes | 1 mm² | 106.370 kg/km | ||
381121205 | 12 | No | 1 mm² | 115.000 kg/km | ||
381121209 | 12 | No | 1 mm² | 115.000 kg/km | ||
381121215 | 12 | Yes | 1 mm² | 115.000 kg/km | ||
381121219 | 12 | Yes | 1 mm² | 115.000 kg/km | ||
381121305 | 13 | No | 1 mm² | 125.710 kg/km | ||
381121309 | 13 | No | 1 mm² | 125.710 kg/km | ||
381121315 | 13 | Yes | 1 mm² | 125.710 kg/km | ||
381121319 | 13 | Yes | 1 mm² | 125.710 kg/km | ||
381121405 | 14 | No | 1 mm² | 135.380 kg/km | ||
381121409 | 14 | No | 1 mm² | 135.380 kg/km | ||
381121415 | 14 | Yes | 1 mm² | 135.380 kg/km | ||
381121419 | 14 | Yes | 1 mm² | 135.380 kg/km | ||
381121505 | 15 | No | 1 mm² | 145.050 kg/km | ||
381121509 | 15 | No | 1 mm² | 145.050 kg/km | ||
381121515 | 15 | Yes | 1 mm² | 145.050 kg/km | ||
381121519 | 15 | Yes | 1 mm² | 145.050 kg/km | ||
381121605 | 16 | No | 1 mm² | 154.720 kg/km | ||
381121609 | 16 | No | 1 mm² | 154.720 kg/km | ||
381121615 | 16 | Yes | 1 mm² | 154.720 kg/km | ||
381121619 | 16 | Yes | 1 mm² | 154.720 kg/km | ||
381121705 | 17 | No | 1 mm² | 164.390 kg/km | ||
381121709 | 17 | No | 1 mm² | 164.390 kg/km | ||
381121715 | 17 | Yes | 1 mm² | 164.390 kg/km | ||
381121719 | 17 | Yes | 1 mm² | 164.390 kg/km | ||
381121805 | 18 | No | 1 mm² | 174.060 kg/km | ||
381121809 | 18 | No | 1 mm² | 174.060 kg/km | ||
381121815 | 18 | Yes | 1 mm² | 174.060 kg/km | ||
381121819 | 18 | Yes | 1 mm² | 174.060 kg/km | ||
381121905 | 19 | No | 1 mm² | 183.730 kg/km | ||
381121909 | 19 | No | 1 mm² | 183.730 kg/km | ||
381121915 | 19 | Yes | 1 mm² | 183.730 kg/km | ||
381121919 | 19 | Yes | 1 mm² | 183.730 kg/km | ||
381122005 | 20 | No | 1 mm² | 193.400 kg/km | ||
381122009 | 20 | No | 1 mm² | 193.400 kg/km | ||
381122015 | 20 | Yes | 1 mm² | 193.400 kg/km | ||
381122019 | 20 | Yes | 1 mm² | 193.400 kg/km | ||
381122105 | 21 | No | 1 mm² | 203.070 kg/km | ||
381122109 | 21 | No | 1 mm² | 203.070 kg/km | ||
381122115 | 21 | Yes | 1 mm² | 203.070 kg/km | ||
381122119 | 21 | Yes | 1 mm² | 203.070 kg/km | ||
381122205 | 22 | No | 1 mm² | 212.740 kg/km | ||
381122209 | 22 | No | 1 mm² | 212.740 kg/km | ||
381122215 | 22 | Yes | 1 mm² | 212.740 kg/km | ||
381122219 | 22 | Yes | 1 mm² | 212.740 kg/km | ||
381122305 | 23 | No | 1 mm² | 222.410 kg/km | ||
381122309 | 23 | No | 1 mm² | 222.410 kg/km | ||
381122315 | 23 | Yes | 1 mm² | 222.410 kg/km | ||
381122319 | 23 | Yes | 1 mm² | 222.410 kg/km | ||
381122405 | 24 | No | 1 mm² | 232.080 kg/km | ||
381122409 | 24 | No | 1 mm² | 232.080 kg/km | ||
381122415 | 24 | Yes | 1 mm² | 232.080 kg/km | ||
381122419 | 24 | Yes | 1 mm² | 232.080 kg/km | ||
381122505 | 25 | No | 1 mm² | 241.750 kg/km | ||
381122509 | 25 | No | 1 mm² | 241.750 kg/km | ||
381122515 | 25 | Yes | 1 mm² | 241.750 kg/km | ||
381122519 | 25 | Yes | 1 mm² | 241.750 kg/km | ||
381130605 | 6 | No | 1.5 mm² | 86.400 kg/km | ||
381130609 | 6 | No | 1.5 mm² | 86.400 kg/km | ||
381130615 | 6 | Yes | 1.5 mm² | 86.400 kg/km | ||
381130619 | 6 | Yes | 1.5 mm² | 86.400 kg/km | ||
381130705 | 7 | No | 1.5 mm² | 101.000 kg/km | ||
381130709 | 7 | No | 1.5 mm² | 101.000 kg/km | ||
381130715 | 7 | Yes | 1.5 mm² | 101.000 kg/km | ||
381130719 | 7 | Yes | 1.5 mm² | 101.000 kg/km | ||
381130805 | 8 | No | 1.5 mm² | 115.000 kg/km | ||
381130809 | 8 | No | 1.5 mm² | 115.000 kg/km | ||
381130815 | 8 | Yes | 1.5 mm² | 115.000 kg/km | ||
381130819 | 8 | Yes | 1.5 mm² | 115.000 kg/km | ||
381130905 | 9 | No | 1.5 mm² | 130.000 kg/km | ||
381130909 | 9 | No | 1.5 mm² | 130.000 kg/km | ||
381130915 | 9 | Yes | 1.5 mm² | 130.000 kg/km | ||
381130919 | 9 | Yes | 1.5 mm² | 130.000 kg/km | ||
381131005 | 10 | No | 1.5 mm² | 144.400 kg/km | ||
381131009 | 10 | No | 1.5 mm² | 144.400 kg/km | ||
381131015 | 10 | Yes | 1.5 mm² | 144.400 kg/km | ||
381131019 | 10 | Yes | 1.5 mm² | 144.400 kg/km | ||
381131105 | 11 | No | 1.5 mm² | 158.840 kg/km | ||
381131109 | 11 | No | 1.5 mm² | 158.840 kg/km | ||
381131115 | 11 | Yes | 1.5 mm² | 158.840 kg/km | ||
381131119 | 11 | Yes | 1.5 mm² | 158.840 kg/km | ||
381131205 | 12 | No | 1.5 mm² | 173.280 kg/km | ||
381131209 | 12 | No | 1.5 mm² | 173.280 kg/km | ||
381131215 | 12 | Yes | 1.5 mm² | 173.280 kg/km | ||
381131219 | 12 | Yes | 1.5 mm² | 173.280 kg/km | ||
381131305 | 13 | No | 1.5 mm² | 187.720 kg/km | ||
381131309 | 13 | No | 1.5 mm² | 187.720 kg/km | ||
381131315 | 13 | Yes | 1.5 mm² | 187.720 kg/km | ||
381131319 | 13 | Yes | 1.5 mm² | 187.720 kg/km | ||
381131405 | 14 | No | 1.5 mm² | 202.160 kg/km | ||
381131409 | 14 | No | 1.5 mm² | 202.160 kg/km | ||
381131415 | 14 | Yes | 1.5 mm² | 202.160 kg/km | ||
381131419 | 14 | Yes | 1.5 mm² | 202.160 kg/km | ||
381131505 | 15 | No | 1.5 mm² | 216.600 kg/km | ||
381131509 | 15 | No | 1.5 mm² | 216.600 kg/km | ||
381131515 | 15 | Yes | 1.5 mm² | 216.600 kg/km | ||
381131519 | 15 | Yes | 1.5 mm² | 216.600 kg/km | ||
381131605 | 16 | No | 1.5 mm² | 231.040 kg/km | ||
381131609 | 16 | No | 1.5 mm² | 231.040 kg/km | ||
381131615 | 16 | Yes | 1.5 mm² | 231.040 kg/km | ||
381131619 | 16 | Yes | 1.5 mm² | 231.040 kg/km | ||
381131705 | 17 | No | 1.5 mm² | 245.480 kg/km | ||
381131709 | 17 | No | 1.5 mm² | 245.480 kg/km | ||
381131715 | 17 | Yes | 1.5 mm² | 245.480 kg/km | ||
381131719 | 17 | Yes | 1.5 mm² | 245.480 kg/km | ||
381131805 | 18 | No | 1.5 mm² | 259.920 kg/km | ||
381131809 | 18 | No | 1.5 mm² | 259.920 kg/km | ||
381131815 | 18 | Yes | 1.5 mm² | 259.920 kg/km | ||
381131819 | 18 | Yes | 1.5 mm² | 259.920 kg/km | ||
381131905 | 19 | No | 1.5 mm² | 274.360 kg/km | ||
381131909 | 19 | No | 1.5 mm² | 274.360 kg/km | ||
381131915 | 19 | Yes | 1.5 mm² | 274.360 kg/km | ||
381131919 | 19 | Yes | 1.5 mm² | 274.360 kg/km | ||
381132005 | 20 | No | 1.5 mm² | 288.800 kg/km | ||
381132009 | 20 | No | 1.5 mm² | 288.800 kg/km | ||
381132015 | 20 | Yes | 1.5 mm² | 288.800 kg/km | ||
381132019 | 20 | Yes | 1.5 mm² | 288.800 kg/km | ||
381132105 | 21 | No | 1.5 mm² | 303.240 kg/km | ||
381132109 | 21 | No | 1.5 mm² | 303.240 kg/km | ||
381132115 | 21 | Yes | 1.5 mm² | 303.240 kg/km | ||
381132119 | 21 | Yes | 1.5 mm² | 303.240 kg/km | ||
381132205 | 22 | No | 1.5 mm² | 317.680 kg/km | ||
381132209 | 22 | No | 1.5 mm² | 317.680 kg/km | ||
381132215 | 22 | Yes | 1.5 mm² | 317.680 kg/km | ||
381132219 | 22 | Yes | 1.5 mm² | 317.680 kg/km | ||
381132305 | 22 | No | 1.5 mm² | 332.120 kg/km | ||
381132309 | 23 | No | 1.5 mm² | 332.120 kg/km | ||
381132315 | 23 | Yes | 1.5 mm² | 332.120 kg/km | ||
381132319 | 23 | Yes | 1.5 mm² | 332.120 kg/km | ||
381132405 | 23 | No | 1.5 mm² | 346.560 kg/km | ||
381132409 | 24 | No | 1.5 mm² | 346.560 kg/km | ||
381132415 | 24 | Yes | 1.5 mm² | 346.560 kg/km | ||
381132419 | 24 | Yes | 1.5 mm² | 346.560 kg/km | ||
381132505 | 25 | No | 1.5 mm² | 361.000 kg/km | ||
381132509 | 25 | No | 1.5 mm² | 361.000 kg/km | ||
381132515 | 25 | Yes | 1.5 mm² | 361.000 kg/km | ||
381132519 | 25 | Yes | 1.5 mm² | 361.000 kg/km | ||
381140605 | 6 | No | 2.5 mm² | 144.000 kg/km | ||
381140609 | 6 | No | 2.5 mm² | 144.000 kg/km | ||
381140615 | 6 | Yes | 2.5 mm² | 144.000 kg/km | ||
381140619 | 6 | Yes | 2.5 mm² | 144.000 kg/km | ||
381140705 | 7 | No | 2.5 mm² | 168.000 kg/km | ||
381140709 | 7 | No | 2.5 mm² | 168.000 kg/km | ||
381140715 | 7 | Yes | 2.5 mm² | 168.000 kg/km | ||
381140719 | 7 | Yes | 2.5 mm² | 168.000 kg/km | ||
381140805 | 8 | No | 2.5 mm² | 192.000 kg/km | ||
381140809 | 8 | No | 2.5 mm² | 192.000 kg/km | ||
381140815 | 8 | Yes | 2.5 mm² | 192.000 kg/km | ||
381140819 | 8 | Yes | 2.5 mm² | 192.000 kg/km | ||
381140905 | 9 | No | 2.5 mm² | 216.000 kg/km | ||
381140909 | 9 | No | 2.5 mm² | 216.000 kg/km | ||
381140915 | 9 | Yes | 2.5 mm² | 216.000 kg/km | ||
381140919 | 9 | Yes | 2.5 mm² | 216.000 kg/km | ||
381141005 | 10 | No | 2.5 mm² | 240.000 kg/km | ||
381141009 | 10 | No | 2.5 mm² | 240.000 kg/km | ||
381141015 | 10 | Yes | 2.5 mm² | 240.000 kg/km | ||
381141019 | 10 | Yes | 2.5 mm² | 240.000 kg/km | ||
381141105 | 11 | No | 2.5 mm² | 264.000 kg/km | ||
381141109 | 11 | No | 2.5 mm² | 264.000 kg/km | ||
381141115 | 11 | Yes | 2.5 mm² | 264.000 kg/km | ||
381141119 | 11 | Yes | 2.5 mm² | 264.000 kg/km | ||
381141205 | 12 | No | 2.5 mm² | 288.000 kg/km | ||
381141209 | 12 | No | 2.5 mm² | 288.000 kg/km | ||
381141215 | 12 | Yes | 2.5 mm² | 288.000 kg/km | ||
381141219 | 12 | Yes | 2.5 mm² | 288.000 kg/km | ||
381141305 | 13 | No | 2.5 mm² | 312.000 kg/km | ||
381141309 | 13 | No | 2.5 mm² | 312.000 kg/km | ||
381141315 | 13 | Yes | 2.5 mm² | 312.000 kg/km | ||
381141319 | 13 | Yes | 2.5 mm² | 312.000 kg/km | ||
381141405 | 14 | No | 2.5 mm² | 336.000 kg/km | ||
381141409 | 14 | No | 2.5 mm² | 336.000 kg/km | ||
381141415 | 14 | Yes | 2.5 mm² | 336.000 kg/km | ||
381141419 | 14 | Yes | 2.5 mm² | 336.000 kg/km | ||
381141505 | 15 | No | 2.5 mm² | 360.000 kg/km | ||
381141509 | 15 | No | 2.5 mm² | 360.000 kg/km | ||
381141515 | 15 | Yes | 2.5 mm² | 360.000 kg/km | ||
381141519 | 15 | Yes | 2.5 mm² | 360.000 kg/km | ||
381141605 | 16 | No | 2.5 mm² | 384.000 kg/km | ||
381141609 | 16 | No | 2.5 mm² | 384.000 kg/km | ||
381141615 | 16 | Yes | 2.5 mm² | 384.000 kg/km | ||
381141619 | 16 | Yes | 2.5 mm² | 384.000 kg/km | ||
381141705 | 17 | No | 2.5 mm² | 408.000 kg/km | ||
381141709 | 17 | No | 2.5 mm² | 408.000 kg/km | ||
381141715 | 17 | Yes | 2.5 mm² | 408.000 kg/km | ||
381141719 | 17 | Yes | 2.5 mm² | 408.000 kg/km | ||
381141805 | 18 | No | 2.5 mm² | 432.000 kg/km | ||
381141809 | 18 | No | 2.5 mm² | 432.000 kg/km | ||
381141815 | 18 | Yes | 2.5 mm² | 432.000 kg/km | ||
381141819 | 18 | Yes | 2.5 mm² | 432.000 kg/km | ||
381141905 | 19 | No | 2.5 mm² | 456.000 kg/km | ||
381141909 | 19 | No | 2.5 mm² | 456.000 kg/km | ||
381141915 | 19 | Yes | 2.5 mm² | 456.000 kg/km | ||
381141919 | 19 | Yes | 2.5 mm² | 456.000 kg/km | ||
381142005 | 20 | No | 2.5 mm² | 480.000 kg/km | ||
381142009 | 20 | No | 2.5 mm² | 480.000 kg/km | ||
381142015 | 20 | Yes | 2.5 mm² | 480.000 kg/km | ||
381142019 | 20 | Yes | 2.5 mm² | 480.000 kg/km | ||
381142105 | 21 | No | 2.5 mm² | 504.000 kg/km | ||
381142109 | 21 | No | 2.5 mm² | 504.000 kg/km | ||
381142115 | 21 | Yes | 2.5 mm² | 504.000 kg/km | ||
381142119 | 21 | Yes | 2.5 mm² | 504.000 kg/km | ||
381142205 | 22 | No | 2.5 mm² | 528.000 kg/km | ||
381142209 | 22 | No | 2.5 mm² | 528.000 kg/km | ||
381142215 | 22 | Yes | 2.5 mm² | 528.000 kg/km | ||
381142219 | 22 | Yes | 2.5 mm² | 528.000 kg/km | ||
381142305 | 22 | No | 2.5 mm² | 552.000 kg/km | ||
381142309 | 22 | No | 2.5 mm² | 552.000 kg/km | ||
381142315 | 22 | Yes | 2.5 mm² | 552.000 kg/km | ||
381142319 | 22 | Yes | 2.5 mm² | 552.000 kg/km | ||
381142405 | 24 | No | 2.5 mm² | 576.000 kg/km | ||
381142409 | 24 | No | 2.5 mm² | 576.000 kg/km | ||
381142415 | 24 | Yes | 2.5 mm² | 576.000 kg/km | ||
381142419 | 24 | Yes | 2.5 mm² | 576.000 kg/km | ||
381142505 | 25 | No | 2.5 mm² | 600.000 kg/km | ||
381142509 | 25 | No | 2.5 mm² | 600.000 kg/km | ||
381142515 | 25 | Yes | 2.5 mm² | 600.000 kg/km | ||
381142519 | 25 | Yes | 2.5 mm² | 600.000 kg/km |