ÖLFLEX® CLASSIC 115 CY 4G35 BK
Power and control cable; 4G35; U0/U: 300/500 V; PVC; Core identification: Numbers; Shielded; Flexible
Benefits
- Weatherproof and therefore well suited for outdoor use.
- Space-saving due to reduced wall thicknesses.
- Doing away with the inner sheath results in lower weight and smaller outer diameters.
- Ideal protection against electromagnetic interference thanks to copper screening braiding with a high degree of coverage.
- Classified fire behaviour according to EU Directive 305/2011 (BauPVO/CPR) with article number selection on the LAPP website.
Applications
- For universal use for wiring machine-internal and cross-plant control circuits.
- For fixed installation and occasional flexing without tensile strain.
- Cable design also suitable for torsion applications in wind turbines.
- Suitable for medium mechanical stress.
- Can be used in dry and damp rooms.
- The PVC outer sheath is resistant to acids and alkalis and has limited oil resistance.
- Suitable for outdoor use.
Technical Attributes
General Information
Brand
ÖLFLEX®
Product type
Power and control cable
Weight
1867 kg/km
Copper index
1576.000 kg/km
copper index (lb)
10590.286 lb/10,000 ft
Electrical Characteristics
Nominal voltage
U0/U: 300/500 V AC rms according to IEC
test voltage conductor/conductor
4 kV
Test voltage core/screening
2 kV
Max. conductor resistance at 20°C
0.554 Ω/km
Product Design
Cable dimension
4G35
Conductor cross-section (mm2)
35 mm²
Conductor material
Bare Copper
Conductor design
IEC 60228 class 5: fine-wire
Including protective conductor
Yes
Number of cores
4
Stranding type
Layered Stranding
Wrapping over stranding
Plastic film
Shielded
Yes
Type of overall screen
Tin-plated copper braiding
With armouring
No
Nominal outer diameter
28 mm
Shape of cable
Round
Core insulation base material
Polyvinylchloride
Core insulation base material, shortname
PVC
Base material of outer sheath
Polyvinylchloride
Base material of outer sheath, shortname
PVC
Cable insulation colour
black
Core identification
Numbers
Core colour code
VDE 0293-1EN 50334
Product Characteristics
Application area
FlexibleFixed InstallationTorsion
For continuous flexing
No
For torsional load
Yes
Minimum bending radius, fixed installation
6 x outer diameter
Minimum bending radius in mm, stationary
168.0 mm
Minimum bending radius, occasionally moved
20 x outer diameter
Minimum bending radius in mm, occasionally flexing
560.0 mm
Torsion
for +/- 150 °/m and min. -20 °C up to 2000 Torsion cyclesfor +/- 150 °/m and min. 5 °C up to 5000 Torsion cycles
temperature, fixed installation
-40 °C to 80 °C
Temperature, occasionally moved
-5 °C to 70 °C
Flame-retardant
Yes
Flame retardance according to
IEC 60332-1-2
UV-resistant
Yes
UV-resistant according to
DIN EN ISO 4892-2 method AEN 50525-1 (cables with a black sheath are suitable for permanent outdoor use)
Ozone resistant
Yes
Ozone-resistant according to
EN 50396, method B
Chemical resistant
Yes
Halogenfree
No
Oil-resistant
No
Certifications and Standards
CE marked
Yes
EAC certified
Yes
EAC certification number
ЕАЭС N RU Д-DE.АЮ64.В.00130/20
VDE certified
No
DNV-certified
No
CPR fire class
Eca
Flame retardance tested according to UN/ECE-R118
No
Ecolab certified
No
Documentation
-
Notes
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.
Product Family List
All articles from ÖLFLEX® CLASSIC 115 CY BK
Article number | Number of cores | Including protective conductor | Conductor cross-section (mm2) | Copper index | Weight | |
---|---|---|---|---|---|---|
1136110 | 3 | Yes | 0.75 mm² | 52.000 kg/km | 76 kg/km | |
1136111 | 4 | Yes | 0.75 mm² | 61.000 kg/km | 95 kg/km | |
1136113 | 5 | Yes | 0.75 mm² | 72.000 kg/km | 108 kg/km | |
1136114 | 7 | Yes | 0.75 mm² | 89.000 kg/km | 120 kg/km | |
1136115 | 12 | Yes | 0.75 mm² | 138.000 kg/km | 232 kg/km | |
1136510 | 2 | No | 0.5 mm² | 36.000 kg/km | 54 kg/km | |
1136511 | 3 | Yes | 0.5 mm² | 43.000 kg/km | 63 kg/km | |
1136512 | 3 | No | 0.5 mm² | 43.000 kg/km | 63 kg/km | |
1136513 | 4 | Yes | 0.5 mm² | 49.000 kg/km | 71 kg/km | |
1136514 | 4 | No | 0.5 mm² | 49.000 kg/km | 71 kg/km | |
1136515 | 5 | Yes | 0.5 mm² | 57.000 kg/km | 86 kg/km | |
1136516 | 5 | No | 0.5 mm² | 57.000 kg/km | 86 kg/km | |
1136517 | 7 | Yes | 0.5 mm² | 69.000 kg/km | 105 kg/km | |
1136518 | 7 | No | 0.5 mm² | 69.000 kg/km | 105 kg/km | |
1136519 | 12 | Yes | 0.5 mm² | 104.000 kg/km | 163 kg/km | |
1136520 | 12 | No | 0.5 mm² | 104.000 kg/km | 163 kg/km | |
1136521 | 18 | Yes | 0.5 mm² | 141.000 kg/km | 226 kg/km | |
1136522 | 25 | Yes | 0.5 mm² | 211.000 kg/km | 350 kg/km | |
1136523 | 2 | No | 0.75 mm² | 43.000 kg/km | 59 kg/km | |
1136525 | 3 | No | 0.75 mm² | 52.000 kg/km | 76 kg/km | |
1136527 | 4 | No | 0.75 mm² | 61.000 kg/km | 91 kg/km | |
1136529 | 5 | No | 0.75 mm² | 72.000 kg/km | 100 kg/km | |
1136531 | 7 | No | 0.75 mm² | 89.000 kg/km | 127 kg/km | |
1136533 | 18 | Yes | 0.75 mm² | 211.000 kg/km | 292 kg/km | |
1136534 | 25 | Yes | 0.75 mm² | 280.000 kg/km | 435 kg/km | |
1136535 | 2 | No | 1 mm² | 51.000 kg/km | 71 kg/km | |
1136536 | 3 | Yes | 1 mm² | 62.000 kg/km | 86 kg/km | |
1136537 | 3 | No | 1 mm² | 62.000 kg/km | 86 kg/km | |
1136538 | 4 | Yes | 1 mm² | 74.000 kg/km | 98 kg/km | |
1136539 | 4 | No | 1 mm² | 74.000 kg/km | 98 kg/km | |
1136540 | 5 | Yes | 1 mm² | 88.000 kg/km | 121 kg/km | |
1136541 | 5 | No | 1 mm² | 88.000 kg/km | 121 kg/km | |
1136542 | 7 | Yes | 1 mm² | 112.000 kg/km | 147 kg/km | |
1136543 | 7 | No | 1 mm² | 112.000 kg/km | 147 kg/km | |
1136544 | 12 | Yes | 1 mm² | 185.000 kg/km | 249 kg/km | |
1136545 | 18 | Yes | 1 mm² | 268.000 kg/km | 364 kg/km | |
1136546 | 25 | Yes | 1 mm² | 354.000 kg/km | 486 kg/km | |
1136547 | 2 | No | 1.5 mm² | 65.000 kg/km | 86 kg/km | |
1136548 | 3 | Yes | 1.5 mm² | 82.000 kg/km | 112 kg/km | |
1136549 | 3 | No | 1.5 mm² | 82.000 kg/km | 112 kg/km | |
1136550 | 4 | Yes | 1.5 mm² | 100.000 kg/km | 135 kg/km | |
1136551 | 4 | No | 1.5 mm² | 100.000 kg/km | 135 kg/km | |
1136552 | 5 | Yes | 1.5 mm² | 119.000 kg/km | 148 kg/km | |
1136553 | 5 | No | 1.5 mm² | 119.000 kg/km | 148 kg/km | |
1136554 | 7 | Yes | 1.5 mm² | 154.000 kg/km | 192 kg/km | |
1136555 | 7 | No | 1.5 mm² | 154.000 kg/km | 192 kg/km | |
1136556 | 12 | Yes | 1.5 mm² | 268.000 kg/km | 332 kg/km | |
1136557 | 18 | Yes | 1.5 mm² | 373.000 kg/km | 484 kg/km | |
1136558 | 25 | Yes | 1.5 mm² | 530.000 kg/km | 734 kg/km | |
1136559 | 34 | Yes | 1.5 mm² | 683.000 kg/km | 944 kg/km | |
1136560 | 3 | Yes | 2.5 mm² | 118.000 kg/km | 151 kg/km | |
1136561 | 4 | Yes | 2.5 mm² | 147.000 kg/km | 188 kg/km | |
1136562 | 5 | Yes | 2.5 mm² | 176.000 kg/km | 224 kg/km | |
1136563 | 7 | Yes | 2.5 mm² | 253.000 kg/km | 294 kg/km | |
1136564 | 12 | Yes | 2.5 mm² | 355.000 kg/km | 521 kg/km | |
1136565 | 18 | Yes | 2.5 mm² | 569.000 kg/km | 740 kg/km | |
1136566 | 4 | Yes | 4 mm² | 248.000 kg/km | 287 kg/km | |
1136567 | 4 | Yes | 6 mm² | 343.000 kg/km | 424 kg/km | |
1136568 | 4 | Yes | 10 mm² | 495.000 kg/km | 637 kg/km | |
1136569 | 5 | Yes | 10 mm² | 592.000 kg/km | 824 kg/km | |
1136570 | 4 | Yes | 16 mm² | 800.000 kg/km | 1050 kg/km | |
1136571 | 5 | Yes | 16 mm² | 895.000 kg/km | 1285 kg/km | |
1136572 | 4 | Yes | 25 mm² | 1075.000 kg/km | 1413 kg/km | |
1136573 | 4 | Yes | 35 mm² | 1576.000 kg/km | 1867 kg/km |