ÖLFLEX® 100 I CY FR-LSH 2 X 2.5 GY
Power and control cable; 2X2.5; 1,1 kV; PVC; Core identification: Colours; Shielded; Flexible

Login to see price
BACK ORDER
Article No.
380640205
Please note that you will not be able to place an order if you are combining orders from two different warehouses. For example, your order will not be processed if your order consist of stocks from local and regional warehouses.
For Back Ordering of Out of Stock items in India & Globally, Tentative Lead Time is 4 - 6 Weeks. The actual delivery date will be confirmed within 3 to 5 days after placing an order
ÖLFLEX® 100 I CY FR-LSH 2 X 2.5 GY Power and control cable -  Primary Image
ÖLFLEX® 100 I CY FR-LSH 2 X 2.5 GY Power and control cable -  Primary Image
※The product image is a representative product and may differ from the actual product.
flame-retardant
flame-retardant
icon sturgeon signal
icon sturgeon signal
CE marked
CE marked

Technical Attributes

General Information

Brand

ÖLFLEX®

Product type

Power and control cable

Weight

214 kg/km

Copper index

78.000 kg/km

Electrical Characteristics

Nominal voltage

1,1 kV AC rms according to Indian standard

Test voltage

4 kV

Current rating according to

IS 3961

Product Design

Cable dimension

2X2.5

Conductor cross-section (mm2)

2.5 mm²

Conductor material

Bare Copper

Conductor design

IEC 60228 class 5: fine-wire

Including protective conductor

No

Number of cores

2

Shielded

Yes

Type of overall screen

Tin-plated copper braiding

Nominal outer diameter

11.3 mm

Shape of cable

Round

Core insulation base material

Polyvinylchloride

Core insulation base material, shortname

PVC

Basic material of inner sheath

Polyvinylchloride

Basic material of inner sheath, short form

PVC

colour inner sheath

grey

Base material of outer sheath

Polyvinylchloride

Base material of outer sheath, shortname

PVC

Cable insulation colour

grey

Cable insulation RAL colour

RAL 7001

Cable marking

LAPP KABEL STUTTGART ÖLFLEX® 100 I CY FR-LSH COREX/G CROSS SECTION 1100 V METER MARKING

Core identification

Colours

Core colour code

IS 694

Product Characteristics

Application area

Flexible
Fixed Installation

For torsional load

No

Minimum bending radius, fixed installation

6 x outer diameter

Minimum bending radius in mm, stationary

67.8 mm

Minimum bending radius, occasionally moved

20 x outer diameter

Minimum bending radius in mm, occasionally flexing

226.0 mm

Temperature, occasionally moved

-15 °C to 70 °C

Flame-retardant

Yes

Flame retardance according to

IS 10810-53

UV-resistant

No

Halogenfree

No

Oil-resistant

No

Certifications and Standards

CE marked

Yes

UKCA marked

Yes

VDE certified

No

Show less
Show all

Documentation

  • Notes

    • Packaging: Ring 100 m; drum (500; 1000) m.
    • Photographs and graphics are not to scale and do not represent detailed images of the respective products.
    • Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.

Product Family List

All articles from ÖLFLEX® 100 I CY FR-LSH GY

Article number Number of cores Including protective conductor Conductor cross-section (mm2) Nominal outer diameter Copper index Weight
380600205 2 No 0.5 mm² 8.1 mm 35.000 kg/km 109 kg/km
380600305 3 No 0.5 mm² 8.5 mm 40.000 kg/km 119 kg/km
380600315 3 Yes 0.5 mm² 8.5 mm 40.000 kg/km 119 kg/km
380600405 4 No 0.5 mm² 9.2 mm 49.000 kg/km 144 kg/km
380600415 4 Yes 0.5 mm² 9.2 mm 49.000 kg/km 144 kg/km
380600505 5 No 0.5 mm² 10 mm 55.000 kg/km 161 kg/km
380600515 5 Yes 0.5 mm² 10 mm 55.000 kg/km 161 kg/km
380610205 2 No 0.75 mm² 8.6 mm 40.000 kg/km 121 kg/km
380610305 3 No 0.75 mm² 9 mm 50.000 kg/km 138 kg/km
380610315 3 Yes 0.75 mm² 9 mm 50.000 kg/km 138 kg/km
380610405 4 No 0.75 mm² 9.8 mm 58.000 kg/km 162 kg/km
380610415 4 Yes 0.75 mm² 9.8 mm 58.000 kg/km 162 kg/km
380610505 5 No 0.75 mm² 10.6 mm 66.000 kg/km 182 kg/km
380610515 5 Yes 0.75 mm² 10.6 mm 66.000 kg/km 182 kg/km
380620205 2 No 1 mm² 8.9 mm 47.000 kg/km 134 kg/km
380620305 3 No 1 mm² 9.4 mm 57.000 kg/km 155 kg/km
380620315 3 Yes 1 mm² 9.4 mm 57.000 kg/km 155 kg/km
380620405 4 No 1 mm² 10.2 mm 67.000 kg/km 178 kg/km
380620415 4 Yes 1 mm² 10.2 mm 67.000 kg/km 178 kg/km
380620505 5 No 1 mm² 11.1 mm 79.000 kg/km 209 kg/km
380620515 5 Yes 1 mm² 11.1 mm 79.000 kg/km 209 kg/km
380630205 2 No 1.5 mm² 9.6 mm 56.000 kg/km 160 kg/km
380630305 3 No 1.5 mm² 10.2 mm 70.000 kg/km 180 kg/km
380630315 3 Yes 1.5 mm² 10.2 mm 70.000 kg/km 180 kg/km
380630405 4 No 1.5 mm² 11.1 mm 86.000 kg/km 218 kg/km
380630415 4 Yes 1.5 mm² 11.1 mm 86.000 kg/km 218 kg/km
380630505 5 No 1.5 mm² 12.1 mm 102.000 kg/km 251 kg/km
380630515 5 Yes 1.5 mm² 12.1 mm 102.000 kg/km 251 kg/km
380640205 2 No 2.5 mm² 11.3 mm 78.000 kg/km 214 kg/km
380640305 3 No 2.5 mm² 12 mm 100.000 kg/km 246 kg/km
380640315 3 Yes 2.5 mm² 12 mm 100.000 kg/km 246 kg/km
380640405 4 No 2.5 mm² 13.1 mm 126.000 kg/km 305 kg/km
380640415 4 Yes 2.5 mm² 13.1 mm 126.000 kg/km 305 kg/km
380640505 5 No 2.5 mm² 14.6 mm 168.000 kg/km 380 kg/km
380640515 5 Yes 2.5 mm² 14.6 mm 168.000 kg/km 380 kg/km
380650305 3 No 4 mm² 14.1 mm 168.000 kg/km 382 kg/km
380650315 3 Yes 4 mm² 14.1 mm 168.000 kg/km 382 kg/km
380650405 4 No 4 mm² 15.4 mm 211.000 kg/km 452 kg/km
380650415 4 Yes 4 mm² 15.4 mm 211.000 kg/km 452 kg/km
380650505 5 No 4 mm² 16.9 mm 249.000 kg/km 533 kg/km
380650515 5 Yes 4 mm² 16.9 mm 249.000 kg/km 533 kg/km
380660305 3 No 6 mm² 15.6 mm 230.000 kg/km 489 kg/km
380660315 3 Yes 6 mm² 15.6 mm 230.000 kg/km 489 kg/km
380660405 4 No 6 mm² 17.2 mm 286.000 kg/km 579 kg/km
380660415 4 Yes 6 mm² 17.2 mm 286.000 kg/km 579 kg/km
380660505 5 No 6 mm² 18.9 mm 348.000 kg/km 693 kg/km
380660515 5 Yes 6 mm² 18.9 mm 348.000 kg/km 693 kg/km
380661205 2 No 10 mm² 18.1 mm 257.000 kg/km 603 kg/km
380661305 3 No 10 mm² 19.5 mm 347.000 kg/km 728 kg/km
380661315 3 Yes 10 mm² 19.5 mm 347.000 kg/km 728 kg/km
380661405 4 No 10 mm² 21.5 mm 469.000 kg/km 928 kg/km
380661415 4 Yes 10 mm² 21.5 mm 469.000 kg/km 928 kg/km
380661505 5 No 10 mm² 23.8 mm 572.000 kg/km 1110 kg/km
380661515 5 Yes 10 mm² 23.8 mm 572.000 kg/km 1110 kg/km
380662305 3 No 16 mm² 22.1 mm 541.000 kg/km 1022 kg/km
380662315 3 Yes 16 mm² 22.1 mm 541.000 kg/km 1022 kg/km
380662405 4 No 16 mm² 24.5 mm 689.000 kg/km 1265 kg/km
380662415 4 Yes 16 mm² 24.5 mm 689.000 kg/km 1265 kg/km
380662505 5 No 16 mm² 27.1 mm 834.000 kg/km 1523 kg/km
380662515 5 Yes 16 mm² 27.1 mm 834.000 kg/km 1523 kg/km
380663305 3 No 25 mm² 27.1 mm 825.000 kg/km 1533 kg/km
380663315 3 Yes 25 mm² 27.1 mm 825.000 kg/km 1533 kg/km
380663405 4 No 25 mm² 30.0 mm 1079.000 kg/km 1937 kg/km
380663415 4 Yes 25 mm² 30.0 mm 1079.000 kg/km 1937 kg/km
380663505 5 No 25 mm² 33.3 mm 1323.000 kg/km 2343 kg/km
380663515 5 Yes 25 mm² 33.3 mm 1323.000 kg/km 2343 kg/km
380664305 3 No 35 mm² 30.5 mm 1072.000 kg/km 1949 kg/km
380664315 3 Yes 35 mm² 30.5 mm 1072.000 kg/km 1949 kg/km
380664405 4 No 35 mm² 33.8 mm 1384.000 kg/km 2422 kg/km
380664415 4 Yes 35 mm² 33.8 mm 1384.000 kg/km 2422 kg/km
380664505 5 No 35 mm² 37.6 mm 1711.000 kg/km 2954 kg/km
380664515 5 Yes 35 mm² 37.6 mm 1711.000 kg/km 2954 kg/km
380665305 3 No 50 mm² 35.4 mm 1465.000 kg/km 2688 kg/km
380665315 3 Yes 50 mm² 35.4 mm 1465.000 kg/km 2688 kg/km
380665405 4 No 50 mm² 39.4 mm 1900.000 kg/km 3341 kg/km
380665415 4 Yes 50 mm² 39.4 mm 1900.000 kg/km 3341 kg/km
Show less
Show all

Why Choose Lapp ?

Why Choose LAPP as a Preferred Partner?