ÖLFLEX® 100 I CY 5 X 6 UVAR GY
Power and control cable; 5X6; 1,1 kV; PVC; Core identification: Colours; Shielded; Flexible

Login to see price
Back Order
Article No.
380460525
Please note that you will not be able to place an order if you are combining orders from two different warehouses. For example, your order will not be processed if your order consist of stocks from local and regional warehouses.
For Back Ordering of Out of Stock items in India & Globally, Tentative Lead Time is 4 - 6 Weeks. The actual delivery date will be confirmed within 3 to 5 days after placing an order
ÖLFLEX® 100 I CY 5 X 6 UVAR GY Power and control cable -  Primary Image
ÖLFLEX® 100 I CY 5 X 6 UVAR GY Power and control cable -  Primary Image
※The product image is a representative product and may differ from the actual product.
uv-resistant.
uv-resistant.
flame-retardant
flame-retardant
icon sturgeon signal
icon sturgeon signal
CE marked
CE marked

Technical Attributes

General Information

Brand

ÖLFLEX®

Product type

Power and control cable

Weight

684 kg/km

Copper index

348.000 kg/km

Electrical Characteristics

Nominal voltage

1,1 kV AC rms according to Indian standard

Test voltage

4 kV

Current rating according to

IS 3961

Product Design

Cable dimension

5X6

Conductor cross-section (mm2)

6 mm²

Conductor material

Bare Copper

Conductor design

IEC 60228 class 5: fine-wire

Including protective conductor

No

Number of cores

5

Shielded

Yes

Type of overall screen

Tin-plated copper braiding

With rodent protection

Yes

Nominal outer diameter

18.9 mm

Shape of cable

Round

Core insulation base material

Polyvinylchloride

Core insulation base material, shortname

PVC

Basic material of inner sheath

Polyvinylchloride

Basic material of inner sheath, short form

PVC

colour inner sheath

grey

Base material of outer sheath

Polyvinylchloride

Base material of outer sheath, shortname

PVC

Cable insulation colour

grey

Cable insulation RAL colour

RAL 7001

Cable marking

LAPP KABEL STUTTGART ÖLFLEX® 100 I CY COREX/GCROSS SECTION UVAR 1100 V METER MARKING

Core identification

Colours

Core colour code

IS 694

Product Characteristics

Application area

Flexible
Fixed Installation

For torsional load

No

Minimum bending radius, fixed installation

6 x outer diameter

Minimum bending radius in mm, stationary

113.4 mm

Minimum bending radius, occasionally moved

20 x outer diameter

Minimum bending radius in mm, occasionally flexing

378.0 mm

Temperature, occasionally moved

-15 °C to 70 °C

Flame-retardant

Yes

Flame retardance according to

IS 10810-53

UV-resistant

Yes

Halogenfree

No

Oil-resistant

No

Certifications and Standards

CE marked

Yes

UKCA marked

Yes

VDE certified

No

Show less
Show all

Documentation

  • Notes

    • Packaging: Ring 100 m; drum (500; 1000) m.
    • Photographs and graphics are not to scale and do not represent detailed images of the respective products.
    • Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.

Product Family List

All articles from ÖLFLEX® 100 I CY UVAR GY

Article number Number of cores Including protective conductor Conductor cross-section (mm2) Nominal outer diameter Copper index Weight
380400225 2 No 0.5 mm² 8.1 mm 35.000 kg/km 107 kg/km
380400325 3 No 0.5 mm² 8.1 mm 40.000 kg/km 117 kg/km
380400335 3 Yes 0.5 mm² 8.5 mm 40.000 kg/km 117 kg/km
380400425 4 No 0.5 mm² 9.2 mm 49.000 kg/km 141 kg/km
380400435 4 Yes 0.5 mm² 9.2 mm 49.000 kg/km 141 kg/km
380400525 5 No 0.5 mm² 10.0 mm 55.000 kg/km 157 kg/km
380400535 5 Yes 0.5 mm² 10 mm 55.000 kg/km 157 kg/km
380410225 2 No 0.75 mm² 8.6 mm 40.000 kg/km 118 kg/km
380410325 3 No 0.75 mm² 9 mm 50.000 kg/km 136 kg/km
380410335 3 Yes 0.75 mm² 9 mm 50.000 kg/km 136 kg/km
380410425 4 No 0.75 mm² 9.8 mm 58.000 kg/km 159 kg/km
380410435 4 Yes 0.75 mm² 9.8 mm 58.000 kg/km 159 kg/km
380410525 5 No 0.75 mm² 10.6 mm 66.000 kg/km 179 kg/km
380410535 5 Yes 0.75 mm² 10.6 mm 66.000 kg/km 179 kg/km
380420225 2 No 1 mm² 8.9 mm 47.000 kg/km 131 kg/km
380420325 3 No 1 mm² 9.4 mm 57.000 kg/km 152 kg/km
380420335 3 Yes 1 mm² 9.4 mm 57.000 kg/km 152 kg/km
380420425 4 No 1 mm² 10.2 mm 67.000 kg/km 175 kg/km
380420435 4 Yes 1 mm² 10.2 mm 67.000 kg/km 175 kg/km
380420525 5 No 1 mm² 11.1 mm 79.000 kg/km 205 kg/km
380420535 5 Yes 1 mm² 11.1 mm 79.000 kg/km 205 kg/km
380430225 2 No 1.5 mm² 9.6 mm 56.000 kg/km 157 kg/km
380430325 3 No 1.5 mm² 10.2 mm 70.000 kg/km 177 kg/km
380430335 3 Yes 1.5 mm² 10.2 mm 70.000 kg/km 177 kg/km
380430425 4 No 1.5 mm² 11.1 mm 86.000 kg/km 214 kg/km
380430435 4 Yes 1.5 mm² 11.1 mm 86.000 kg/km 214 kg/km
380430525 5 No 1.5 mm² 12.1 mm 102.000 kg/km 246 kg/km
380430535 5 Yes 1.5 mm² 12.1 mm 102.000 kg/km 246 kg/km
380440225 2 No 2.5 mm² 11.3 mm 78.000 kg/km 210 kg/km
380440325 3 No 2.5 mm² 12 mm 100.000 kg/km 242 kg/km
380440335 3 Yes 2.5 mm² 12 mm 100.000 kg/km 242 kg/km
380440425 4 No 2.5 mm² 13.1 mm 126.000 kg/km 300 kg/km
380440435 4 Yes 2.5 mm² 13.1 mm 126.000 kg/km 301000 kg/km
380440525 5 No 2.5 mm² 14.6 mm 168.000 kg/km 374 kg/km
380440535 5 Yes 2.5 mm² 14.6 mm 168.000 kg/km 375000 kg/km
380450325 3 No 4 mm² 14.1 mm 168.000 kg/km 376 kg/km
380450335 4 Yes 2.5 mm² 13.1 mm 126.000 kg/km 300 kg/km
380450425 4 No 4 mm² 15.4 mm 211.000 kg/km 446 kg/km
380450435 4 Yes 4 mm² 15.4 mm 211.000 kg/km 446 kg/km
380450525 5 No 4 mm² 16.9 mm 249.000 kg/km 526 kg/km
380450535 5 Yes 4 mm² 16.9 mm 249.000 kg/km 526 kg/km
380460325 3 No 6 mm² 15.6 mm 230.000 kg/km 482 kg/km
380460335 3 Yes 6 mm² 15.6 mm 230.000 kg/km 482 kg/km
380460425 4 No 6 mm² 17.2 mm 286.000 kg/km 572 kg/km
380460435 4 Yes 6 mm² 17.2 mm 286.000 kg/km 572 kg/km
380460525 5 No 6 mm² 18.9 mm 348.000 kg/km 684 kg/km
380460535 5 Yes 6 mm² 18.9 mm 348.000 kg/km 684 kg/km
380461225 2 No 10 mm² 18.1 mm 257.000 kg/km 594 kg/km
380461325 3 No 10 mm² 19.5 mm 347.000 kg/km 718 kg/km
380461335 3 Yes 10 mm² 19.5 mm 347.000 kg/km 718 kg/km
380461425 4 No 10 mm² 21.5 mm 469.000 kg/km 916 kg/km
380461435 4 Yes 10 mm² 21.5 mm 469.000 kg/km 916 kg/km
380461525 5 No 10 mm² 23.8 mm 572.000 kg/km 1096 kg/km
380461535 5 Yes 10 mm² 23.8 mm 572.000 kg/km 1096 kg/km
380462325 3 No 16 mm² 22.1 mm 541.000 kg/km 1009 kg/km
380462335 3 Yes 16 mm² 22.1 mm 541.000 kg/km 1009 kg/km
380462425 4 No 16 mm² 24.5 mm 689.000 kg/km 1249 kg/km
380462435 4 Yes 16 mm² 24.5 mm 689.000 kg/km 1249 kg/km
380462525 5 No 16 mm² 27.1 mm 834.000 kg/km 1505 kg/km
380462535 5 Yes 16 mm² 27.1 mm 834.000 kg/km 1505 kg/km
380463325 3 No 25 mm² 27.1 mm 825.000 kg/km 1515 kg/km
380463335 3 Yes 25 mm² 27.1 mm 825.000 kg/km 1515 kg/km
380463425 4 No 25 mm² 30.0 mm 1079.000 kg/km 1915 kg/km
380463435 4 Yes 25 mm² 30.0 mm 1079.000 kg/km 1915 kg/km
380463525 5 No 25 mm² 33.3 mm 1323.000 kg/km 2316 kg/km
380463535 5 Yes 25 mm² 33.3 mm 1323.000 kg/km 2316 kg/km
380464325 3 No 35 mm² 30.5 mm 1072.000 kg/km 1927 kg/km
380464335 3 Yes 35 mm² 30.5 mm 1072.000 kg/km 1927 kg/km
380464425 4 No 35 mm² 33.8 mm 1384.000 kg/km 2395 kg/km
380464435 4 Yes 35 mm² 33.8 mm 1384.000 kg/km 2395 kg/km
380464525 5 No 35 mm² 37.6 mm 1711.000 kg/km 2922 kg/km
380464535 5 Yes 35 mm² 37.6 mm 1711.000 kg/km 2922 kg/km
380465325 3 No 50 mm² 35.4 mm 1465.000 kg/km 2658 kg/km
380465335 3 Yes 50 mm² 35.4 mm 1465.000 kg/km 2658 kg/km
380465425 4 No 50 mm² 39.4 mm 1900.000 kg/km 3305 kg/km
380465435 4 Yes 50 mm² 39.4 mm 1900.000 kg/km 3305 kg/km
380466325 3 No 70 mm² 43.2 mm 2219.000 kg/km 3861000 kg/km
380466335 3 Yes 70 mm² 43.2 mm 2219.000 kg/km 3861000 kg/km
Show less
Show all

Why Choose Lapp ?

Why Choose LAPP as a Preferred Partner?