ÖLFLEX® 100 I CY 4 G 10 GY
Power and control cable; 4G10; 1,1 kV; PVC; Core identification: Colours; Shielded; Flexible
Benefits
- PVC-insulated, EMC-compliant, multicore control cable with a high degree of screening.
- High electrical safety thanks to 4000 V test voltage.
- Flame-retardant according to IEC 60332-1.
- Sub-range of cables with anti-rodent properties is available.
Applications
- For plant engineering and installation in industrial machinery.
- For power circuits in air conditioning installations and individual apartments.
- Can be used in dry and damp environments.
- Suitable for environments with ambient temperatures between -15°C to +70°C.
- Suitable for medium mechanical stress.
- For fixed installation and occasional flexing.
- ISI-certified cable (IS 694: 2010) for Indian market.
Technical Attributes
General Information
Brand
ÖLFLEX®
Product type
Power and control cable
Weight
916 kg/km
Copper index
469.000 kg/km
Electrical Characteristics
Nominal voltage
1,1 kV AC rms according to Indian standard
Test voltage
4 kV
Current rating according to
IS 3961
Product Design
Cable dimension
4G10
Conductor cross-section (mm2)
10 mm²
Conductor material
Bare Copper
Conductor design
IEC 60228 class 5: fine-wire
Including protective conductor
Yes
Number of cores
4
Shielded
Yes
Type of overall screen
Tin-plated copper braiding
Nominal outer diameter
21.5 mm
Shape of cable
Round
Core insulation base material
Polyvinylchloride
Core insulation base material, shortname
PVC
Basic material of inner sheath
Polyvinylchloride
Basic material of inner sheath, short form
PVC
Base material of outer sheath
Polyvinylchloride
Base material of outer sheath, shortname
PVC
Cable insulation colour
grey
Cable insulation RAL colour
RAL 7001
Cable marking
=| LAPP KABEL STUTTGART OLFLEX® 100 I CY
Core identification
Colours
Core colour code
IS 694
Product Characteristics
Application area
FlexibleFixed Installation
For torsional load
No
Minimum bending radius, fixed installation
6 x outer diameter
Minimum bending radius in mm, stationary
129.0 mm
Minimum bending radius, occasionally moved
20 x outer diameter
Minimum bending radius in mm, occasionally flexing
430.0 mm
Temperature, occasionally moved
-15 °C to 70 °C
Flame-retardant
Yes
Flame retardance according to
IS 10810-53
UV-resistant
No
Halogenfree
No
Oil-resistant
No
Certifications and Standards
CE marked
Yes
UKCA marked
Yes
VDE certified
No
Documentation
-
Notes
- Packaging: Ring 100 m; drum (500; 1000) m.
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.
Product Family List
All articles from ÖLFLEX® 100 I CY
Article number | Number of cores | Including protective conductor | Conductor cross-section (mm2) | Nominal outer diameter | Copper index | Weight |
---|---|---|---|---|---|---|
380400205 | 2 | No | 0.5 mm² | 8.1 mm | 35.000 kg/km | 107 kg/km |
380400305 | 3 | No | 0.5 mm² | 8.5 mm | 40.000 kg/km | 117 kg/km |
380400315 | 3 | Yes | 0.5 mm² | 8.5 mm | 40.000 kg/km | 117 kg/km |
380400405 | 4 | No | 0.5 mm² | 9.2 mm | 49.000 kg/km | 141 kg/km |
380400415 | 4 | Yes | 0.5 mm² | 9.2 mm | 49.000 kg/km | 141 kg/km |
380400505 | 5 | No | 0.5 mm² | 10.0 mm | 55.000 kg/km | 157 kg/km |
380400515 | 5 | Yes | 0.5 mm² | 10.0 mm | 55.000 kg/km | 157 kg/km |
380410205 | 2 | No | 0.75 mm² | 8.6 mm | 40.000 kg/km | 118 kg/km |
380410305 | 3 | No | 0.75 mm² | 8.6 mm | 50.000 kg/km | 136 kg/km |
380410315 | 3 | Yes | 0.75 mm² | 8.6 mm | 50.000 kg/km | 136 kg/km |
380410405 | 4 | No | 0.75 mm² | 9.8 mm | 58.000 kg/km | 159 kg/km |
380410415 | 4 | Yes | 0.75 mm² | 9.8 mm | 58.000 kg/km | 159 kg/km |
380410505 | 5 | No | 0.75 mm² | 10.6 mm | 66.000 kg/km | 179 kg/km |
380410515 | 5 | Yes | 0.75 mm² | 10.6 mm | 66.000 kg/km | 179 kg/km |
380420205 | 2 | No | 1 mm² | 8.9 mm | 47.000 kg/km | 131 kg/km |
380420305 | 3 | No | 1 mm² | 9.4 mm | 57.000 kg/km | 152 kg/km |
380420315 | 3 | Yes | 1 mm² | 9.4 mm | 57.000 kg/km | 152 kg/km |
380420405 | 4 | No | 1 mm² | 10.2 mm | 67.000 kg/km | 175 kg/km |
380420415 | 4 | Yes | 1 mm² | 10.2 mm | 67.000 kg/km | 175 kg/km |
380420505 | 5 | No | 1 mm² | 11.1 mm | 79.000 kg/km | 205 kg/km |
380420515 | 5 | Yes | 1 mm² | 11.1 mm | 79.000 kg/km | 205 kg/km |
380430205 | 2 | No | 1.5 mm² | 9.6 mm | 56.000 kg/km | 157 kg/km |
380430305 | 3 | No | 1.5 mm² | 10.2 mm | 70.000 kg/km | 177 kg/km |
380430315 | 3 | Yes | 1.5 mm² | 10.2 mm | 70.000 kg/km | 177 kg/km |
380430405 | 4 | No | 1.5 mm² | 11.1 mm | 86.000 kg/km | 214 kg/km |
380430415 | 4 | No | 1.5 mm² | 11.1 mm | 86.000 kg/km | 214 kg/km |
380430505 | 5 | No | 1.5 mm² | 12.1 mm | 102.000 kg/km | 246 kg/km |
380430515 | 5 | Yes | 1.5 mm² | 12.1 mm | 102.000 kg/km | 246 kg/km |
380440205 | 2 | No | 2.5 mm² | 11.3 mm | 78.000 kg/km | 210 kg/km |
380440305 | 3 | No | 2.5 mm² | 12.0 mm | 100.000 kg/km | 242 kg/km |
380440315 | 3 | Yes | 2.5 mm² | 12.0 mm | 100.000 kg/km | 242 kg/km |
380440405 | 4 | No | 2.5 mm² | 13.1 mm | 126.000 kg/km | 300 kg/km |
380440415 | 4 | Yes | 2.5 mm² | 13.1 mm | 126.000 kg/km | 300 kg/km |
380440505 | 5 | No | 2.5 mm² | 14.6 mm | 168.000 kg/km | 374 kg/km |
380440515 | 5 | Yes | 2.5 mm² | 14.6 mm | 168.000 kg/km | 374 kg/km |
380450305 | 3 | No | 4 mm² | 14.1 mm | 168.000 kg/km | 376 kg/km |
380450315 | 3 | Yes | 4 mm² | 14.1 mm | 168.000 kg/km | 376 kg/km |
380450405 | 4 | No | 4 mm² | 15.4 mm | 211.000 kg/km | 446 kg/km |
380450415 | 4 | Yes | 4 mm² | 15.4 mm | 211.000 kg/km | 446 kg/km |
380450505 | 5 | No | 4 mm² | 16.9 mm | 249.000 kg/km | 526 kg/km |
380450515 | 5 | Yes | 4 mm² | 16.9 mm | 249.000 kg/km | 526 kg/km |
380460305 | 3 | No | 6 mm² | 15.6 mm | 230.000 kg/km | 482 kg/km |
380460315 | 3 | Yes | 6 mm² | 15.6 mm | 230.000 kg/km | 482 kg/km |
380460405 | 4 | No | 6 mm² | 17.2 mm | 286.000 kg/km | 572 kg/km |
380460415 | 4 | Yes | 6 mm² | 17.2 mm | 286.000 kg/km | 572 kg/km |
380460505 | 5 | No | 6 mm² | 18.9 mm | 348.000 kg/km | 684 kg/km |
380460515 | 5 | Yes | 6 mm² | 18.9 mm | 348.000 kg/km | 684 kg/km |
380461205 | 2 | No | 10 mm² | 18.1 mm | 257.000 kg/km | 594 kg/km |
380461305 | 3 | No | 10 mm² | 19.5 mm | 347.000 kg/km | 718 kg/km |
380461315 | 3 | Yes | 10 mm² | 19.5 mm | 347.000 kg/km | 718 kg/km |
380461405 | 4 | No | 10 mm² | 21.5 mm | 469.000 kg/km | 916 kg/km |
380461415 | 4 | Yes | 10 mm² | 21.5 mm | 469.000 kg/km | 916 kg/km |
380461505 | 5 | No | 10 mm² | 23.8 mm | 572.000 kg/km | 1096 kg/km |
380461515 | 5 | Yes | 10 mm² | 23.8 mm | 572.000 kg/km | 1096 kg/km |
380462305 | 3 | No | 16 mm² | 22.1 mm | 541.000 kg/km | 1009 kg/km |
380462315 | 3 | Yes | 16 mm² | 22.1 mm | 541.000 kg/km | 1009 kg/km |
380462405 | 4 | No | 16 mm² | 24.5 mm | 689.000 kg/km | 1249 kg/km |
380462415 | 4 | Yes | 16 mm² | 24.5 mm | 689.000 kg/km | 1249 kg/km |
380462505 | 5 | No | 16 mm² | 27.1 mm | 834.000 kg/km | 1505 kg/km |
380462515 | 5 | Yes | 16 mm² | 27.1 mm | 834.000 kg/km | 1505 kg/km |
380463305 | 3 | No | 25 mm² | 27.1 mm | 825.000 kg/km | 1515 kg/km |
380463315 | 3 | Yes | 25 mm² | 27.1 mm | 825.000 kg/km | 1515 kg/km |
380463405 | 4 | No | 25 mm² | 30.0 mm | 1079.000 kg/km | 1915 kg/km |
380463415 | 4 | Yes | 25 mm² | 30.0 mm | 1079.000 kg/km | 1915 kg/km |
380463505 | 5 | No | 25 mm² | 33.3 mm | 1323.000 kg/km | 2316 kg/km |
380463515 | 5 | Yes | 25 mm² | 33.3 mm | 1323.000 kg/km | 2316 kg/km |
380464305 | 3 | No | 35 mm² | 30.5 mm | 1072.000 kg/km | 1927 kg/km |
380464315 | 3 | Yes | 35 mm² | 30.5 mm | 1072.000 kg/km | 1927 kg/km |
380464405 | 4 | No | 35 mm² | 33.8 mm | 1384.000 kg/km | 2395 kg/km |
380464415 | 4 | Yes | 35 mm² | 33.8 mm | 1384.000 kg/km | 2395 kg/km |
380464505 | 5 | No | 35 mm² | 37.6 mm | 1711.000 kg/km | 2922 kg/km |
380464515 | 5 | Yes | 35 mm² | 37.6 mm | 1711.000 kg/km | 2922 kg/km |
380465305 | 3 | No | 50 mm² | 35.4 mm | 1465.000 kg/km | 2658 kg/km |
380465315 | 3 | Yes | 50 mm² | 35.4 mm | 1465.000 kg/km | 2658 kg/km |
380465405 | 4 | No | 50 mm² | 39.4 mm | 1900.000 kg/km | 3305 kg/km |
380465415 | 4 | Yes | 50 mm² | 39.4 mm | 1900.000 kg/km | 3305 kg/km |
380466305 | 3 | No | 70 mm² | 43.2 mm | 2219.000 kg/km | 3860000 kg/km |
380466315 | 3 | Yes | 70 mm² | 43.2 mm | 2219.000 kg/km | 3860000 kg/km |