ÖLFLEX® 100 I CY 3 G 6 TRAN
Power and control cable; 3G6; 1,1 kV; PVC; Core identification: Colours; Shielded; Flexible
Technical Attributes
General Information
Brand
ÖLFLEX®
Product type
Power and control cable
Weight
468 kg/km
Copper index
230.000 kg/km
Electrical Characteristics
Nominal voltage
1,1 kV AC rms according to Indian standard
Test voltage
4 kV
Current rating according to
IS 3961
Product Design
Cable dimension
3G6
Conductor cross-section (mm2)
6 mm²
Conductor material
Bare Copper
Conductor design
IEC 60228 class 5: fine-wire
Including protective conductor
Yes
Number of cores
3
Shielded
Yes
Type of overall screen
Tin-plated copper braiding
Nominal outer diameter
15.6 mm
Shape of cable
Round
Core insulation base material
Polyvinylchloride
Core insulation base material, shortname
PVC
Basic material of inner sheath
Polyvinylchloride
Basic material of inner sheath, short form
PVC
colour inner sheath
grey
Base material of outer sheath
Polyvinylchloride
Base material of outer sheath, shortname
PVC
Cable insulation colour
transparent
Cable insulation RAL colour
RAL 7001
Cable marking
=| LAPP KABEL STUTTGART OLFLEX® 100 I CY
Core identification
Colours
Core colour code
IS 694
Product Characteristics
Application area
FlexibleFixed Installation
For torsional load
No
Minimum bending radius, fixed installation
6 x outer diameter
Minimum bending radius in mm, stationary
93.6 mm
Minimum bending radius, occasionally moved
20 x outer diameter
Minimum bending radius in mm, occasionally flexing
312.0 mm
Temperature, occasionally moved
-15 °C to 70 °C
Flame-retardant
Yes
Flame retardance according to
IS 10810-53
UV-resistant
No
Halogenfree
No
Oil-resistant
No
Certifications and Standards
CE marked
Yes
UKCA marked
Yes
VDE certified
No
Documentation
-
Notes
- Packaging: Ring 100 m; drum (500; 1000) m.
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.
Product Family List
All articles from ÖLFLEX® 100 I CY TRAN
Article number | Number of cores | Including protective conductor | Conductor cross-section (mm2) | Nominal outer diameter | Copper index | Weight |
---|---|---|---|---|---|---|
380400200 | 2 | No | 0.5 mm² | 8.1 mm | 35.000 kg/km | 103 kg/km |
380400300 | 3 | No | 0.5 mm² | 8.5 mm | 40.000 kg/km | 113 kg/km |
380400310 | 3 | Yes | 0.5 mm² | 8.5 mm | 40.000 kg/km | 113 kg/km |
380400400 | 4 | No | 0.5 mm² | 9.2 mm | 49.000 kg/km | 137 kg/km |
380400410 | 4 | Yes | 0.5 mm² | 9.2 mm | 49.000 kg/km | 137 kg/km |
380400500 | 5 | No | 0.5 mm² | 10 mm | 55.000 kg/km | 152 kg/km |
380400510 | 5 | Yes | 0.5 mm² | 10 mm | 55.000 kg/km | 152 kg/km |
380410200 | 2 | No | 0.75 mm² | 8.6 mm | 40.000 kg/km | 114 kg/km |
380410300 | 3 | No | 0.75 mm² | 8.5 mm | 50.000 kg/km | 132 kg/km |
380410310 | 3 | Yes | 0.75 mm² | 8.5 mm | 50.000 kg/km | 132 kg/km |
380410400 | 4 | No | 0.75 mm² | 9.8 mm | 58.000 kg/km | 154 kg/km |
380410410 | 4 | Yes | 0.75 mm² | 9.8 mm | 58.000 kg/km | 154 kg/km |
380410500 | 5 | No | 0.75 mm² | 10.6 mm | 66.000 kg/km | 174 kg/km |
380410510 | 5 | Yes | 0.75 mm² | 10.6 mm | 66.000 kg/km | 174 kg/km |
380420200 | 2 | No | 1 mm² | 8.9 mm | 47.000 kg/km | 126 kg/km |
380420300 | 3 | No | 1 mm² | 9.4 mm | 57.000 kg/km | 147 kg/km |
380420310 | 3 | Yes | 1 mm² | 9.4 mm | 57.000 kg/km | 147 kg/km |
380420400 | 4 | No | 1 mm² | 10.2 mm | 67.000 kg/km | 170 kg/km |
380420410 | 4 | Yes | 1 mm² | 10.2 mm | 67.000 kg/km | 170 kg/km |
380420500 | 5 | No | 1 mm² | 11.1 mm | 79.000 kg/km | 197 kg/km |
380420510 | 5 | Yes | 1 mm² | 11.1 mm | 79.000 kg/km | 197 kg/km |
380430200 | 2 | No | 1.5 mm² | 9.6 mm | 56.000 kg/km | 152 kg/km |
380430300 | 3 | No | 1.5 mm² | 10.2 mm | 70.000 kg/km | 172 kg/km |
380430310 | 3 | Yes | 1.5 mm² | 10.2 mm | 70.000 kg/km | 172 kg/km |
380430400 | 4 | No | 1.5 mm² | 11.1 mm | 86.000 kg/km | 208 kg/km |
380430410 | 4 | Yes | 1.5 mm² | 11.1 mm | 86.000 kg/km | 208 kg/km |
380430500 | 5 | No | 1.5 mm² | 12.1 mm | 102.000 kg/km | 239 kg/km |
380430510 | 5 | Yes | 1.5 mm² | 12.1 mm | 102.000 kg/km | 239 kg/km |
380440200 | 2 | No | 2.5 mm² | 11.3 mm | 78.000 kg/km | 204 kg/km |
380440300 | 3 | No | 2.5 mm² | 12 mm | 100.000 kg/km | 235 kg/km |
380440310 | 3 | Yes | 2.5 mm² | 12 mm | 100.000 kg/km | 235 kg/km |
380440400 | 4 | No | 2.5 mm² | 13.1 mm | 126.000 kg/km | 291 kg/km |
380440410 | 4 | Yes | 2.5 mm² | 13.1 mm | 126.000 kg/km | 291 kg/km |
380440500 | 5 | No | 2.5 mm² | 14.6 mm | 168.000 kg/km | 363 kg/km |
380440510 | 5 | Yes | 2.5 mm² | 14.6 mm | 168.000 kg/km | 363 kg/km |
380450300 | 3 | No | 4 mm² | 14.1 mm | 168.000 kg/km | 365 kg/km |
380450310 | 3 | Yes | 4 mm² | 14.1 mm | 168.000 kg/km | 365 kg/km |
380450400 | 4 | No | 4 mm² | 15.4 mm | 211.000 kg/km | 433 kg/km |
380450410 | 4 | Yes | 4 mm² | 15.4 mm | 211.000 kg/km | 433 kg/km |
380450500 | 5 | No | 4 mm² | 16.9 mm | 249.000 kg/km | 511 kg/km |
380450510 | 5 | Yes | 4 mm² | 16.9 mm | 249.000 kg/km | 511 kg/km |
380460300 | 3 | No | 6 mm² | 15.6 mm | 230.000 kg/km | 468 kg/km |
380460310 | 3 | Yes | 6 mm² | 15.6 mm | 230.000 kg/km | 468 kg/km |
380460400 | 4 | No | 6 mm² | 17.2 mm | 286.000 kg/km | 555 kg/km |
380460410 | 4 | Yes | 6 mm² | 17.2 mm | 286.000 kg/km | 555 kg/km |
380460500 | 5 | No | 6 mm² | 18.9 mm | 348.000 kg/km | 665 kg/km |
380460510 | 5 | Yes | 6 mm² | 18.9 mm | 348.000 kg/km | 665 kg/km |
380461200 | 2 | No | 10 mm² | 18.1 mm | 257.000 kg/km | 577 kg/km |
380461300 | 3 | No | 10 mm² | 19.5 mm | 347.000 kg/km | 697 kg/km |
380461310 | 3 | Yes | 10 mm² | 19.5 mm | 347.000 kg/km | 697 kg/km |
380461400 | 4 | No | 10 mm² | 21.5 mm | 469.000 kg/km | 889 kg/km |
380461410 | 4 | Yes | 10 mm² | 21.5 mm | 469.000 kg/km | 889 kg/km |
380461500 | 5 | No | 10 mm² | 23.8 mm | 572.000 kg/km | 1064 kg/km |
380461510 | 5 | Yes | 10 mm² | 23.8 mm | 572.000 kg/km | 1064 kg/km |
380462300 | 3 | No | 16 mm² | 22.1 mm | 541.000 kg/km | 980 kg/km |
380462310 | 3 | Yes | 16 mm² | 22.1 mm | 541.000 kg/km | 980 kg/km |
380462400 | 4 | No | 16 mm² | 24.5 mm | 689.000 kg/km | 1213 kg/km |
380462410 | 4 | Yes | 16 mm² | 24.5 mm | 689.000 kg/km | 1213 kg/km |
380462500 | 5 | No | 16 mm² | 27.1 mm | 834.000 kg/km | 1461 kg/km |
380462510 | 5 | Yes | 16 mm² | 27.1 mm | 834.000 kg/km | 1461 kg/km |
380463300 | 3 | No | 25 mm² | 27.1 mm | 825.000 kg/km | 1471 kg/km |
380463310 | 3 | Yes | 25 mm² | 27.1 mm | 825.000 kg/km | 1471 kg/km |
380463400 | 4 | No | 25 mm² | 30 mm | 1079.000 kg/km | 1860 kg/km |
380463410 | 4 | Yes | 25 mm² | 30.0 mm | 1079.000 kg/km | 1860 kg/km |
380463500 | 5 | No | 25 mm² | 33.3 mm | 1323.000 kg/km | 2249 kg/km |
380463510 | 5 | Yes | 25 mm² | 33.3 mm | 1323.000 kg/km | 2249 kg/km |
380464300 | 3 | No | 35 mm² | 30.5 mm | 1070.000 kg/km | 1873000 kg/km |
380464310 | 3 | Yes | 35 mm² | 30.5 mm | 1072.000 kg/km | 1871 kg/km |
380464400 | 4 | No | 35 mm² | 33.8 mm | 1384.000 kg/km | 2325 kg/km |
380464410 | 4 | Yes | 35 mm² | 33.8 mm | 1384.000 kg/km | 2325 kg/km |
380464500 | 5 | No | 35 mm² | 37.6 mm | 1711.000 kg/km | 2837 kg/km |
380464510 | 5 | Yes | 35 mm² | 37.6 mm | 1711.000 kg/km | 2837 kg/km |
380465300 | 3 | No | 50 mm² | 35.4 mm | 1465.000 kg/km | 2585 kg/km |
380465310 | 3 | Yes | 50 mm² | 35.4 mm | 1465.000 kg/km | 2585 kg/km |
380465400 | 4 | No | 50 mm² | 39.4 mm | 1900.000 kg/km | 3225 kg/km |
380465410 | 4 | Yes | 50 mm² | 39.4 mm | 1900.000 kg/km | 3225 kg/km |
380466300 | 3 | No | 70 mm² | 43.2 mm | 2219.000 kg/km | 3748000 kg/km |
380466310 | 3 | Yes | 70 mm² | 43.2 mm | 2219.000 kg/km | 3748000 kg/km |