ÖLFLEX® TRAIN 331 600V 1X0,5 GN/YE
Railway cable; 1G0.5; EN 50264-3-1; Type M; U0/U: 0,6 / 1 kV; -45 - 120 °C; Electron beam cross-linked polymer compound; ; green/yellow
Benefits
- For the protection of people and property.
- Compliant with standards for use in rail vehicles: fire safety and cable design requirements according to DIN EN 50264-3-1, type M; fire behaviour test according to DIN EN 45545-2, hazard levels HL1, HL2 and HL3.
- Fire behaviour also certified in accordance with NF testing standards from AFNOR (depending on the item, see Technical Data).
- Electron beam cross-linked insulating material enables use at low and high temperatures (-50°C to 120°C or 145°C (3,000 h)).
- Halogen free and highly flame retardant materials reduce the risk of flame propagation, high smoke density and toxic flue gases in the event of a fire.
Applications
- Wide range of uses in rail vehicles.
- Typical areas of application are the driver’s desk, inverters, control cabinets and panels, lighting, etc.
- For fixed, protected installation and for applications where limited movement can be expected.
- Can be used in dry, damp and, especially, harsh and oily environments.
- The electron beam cross-linked polymer compound is highly resistant to oils, fuels, alkalis and acids.
- Black versions are suitable for outdoor use.
Technical Attributes
General Information
Brand
ÖLFLEX®
Product type
Railway cable
Weight
9 kg/km
Copper index
4.800 kg/km
Copper index (lb)
32.255 lb/10,000 ft
Electrical Characteristics
Nominal voltage
U0/U: 0,6 / 1 kV AC rms according to IEC
Test voltage
3.5 kV
Current rating according to
EN 50355
Short-circuit temperature [5s]
200 °C
Product Design
Type designation for rolling stock cables
Type M
Cable dimension
1G0.5
Conductor cross-section (mm2)
0.5 mm²
Conductor material
Tin-plated Copper
Conductor design
IEC 60228 class 5: fine-wire
Shielded
No
Nominal diameter of core
2.1 mm
Shape of cable
Round
Core insulation base material
Electron beam cross-linked polymer compound
Single core color
green/yellow
Single core identification
Strips, two-coloured
Product Characteristics
Application area
Fixed Installation
Minimum bending radius, fixed installation
4 x outer diameter
Minimum bending radius, occasionally moved
5 x outer diameter
Temperature, fixed installation
-45 °C to 120 °C
Temperature, occasionally moved
-35 °C to 90 °C
Flame-retardant
Yes
Flame retardance according to
UL FT4
Low smoke density according to
EN 50264-1
Low toxicity of combustion gases
EN 50305
corrosiveness of combustion gases according to
IEC 60754-2
UV-resistant
Yes
UV-resistant according to
EN 50525-1 (cables with a black sheath are suitable for permanent outdoor use)
ozone resistant
Yes
Ozone-resistant according to
EN 50264-3-1, method BEN 50305
Chemical resistant
Yes
Acid-resistant
Yes
Acid resistant according to
EN 50264-3-1
Alkali-resistant
Yes
Alkali resistant according to
EN 50264-3-1
Halogenfree
Yes
Zero halogen according to
IEC 60754-1EN 60684-2
Oil-resistant
Yes
Oil resistance according to
EN 50264-3-1
Fuel resistant
Yes
Fuel-resistant according to
EN 50264-3-1
PWIS-free
Yes
LABS-free according to
VDMA 24364-B2-L
Certifications and Standards
CE marked
Yes
UKCA marked
Yes
EAC certified
Not required
EAC certification number
Отказное письмо № 62, 04276
VDE certified
No
Flame retardance tested according to UN/ECE-R118
No
Tested for fire protection for railway vehicles
Yes
Fire protection for railway vehicles hazard level
EN 45545-2 HL3
Standard for railway vehicles
EN 50264-3-1
Documentation
-
Downloads
Further Links
-
Notes
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.
Product Family List
All articles from ÖLFLEX® TRAIN 331 600V
Article number | Number of cores | Including protective conductor | Conductor cross-section (mm2) | Single core color | Nominal diameter of core | Copper index | Weight |
---|---|---|---|---|---|---|---|
15331000 | 1 | No | 1 mm² | black | 2.5 mm | 9.600 kg/km | 15 kg/km |
15331001 | 1 | No | 1.5 mm² | black | 3 mm | 14.400 kg/km | 22 kg/km |
15331002 | 1 | No | 2.5 mm² | black | 3.4 mm | 24.000 kg/km | 33 kg/km |
15331003 | 1 | No | 4 mm² | black | 4.1 mm | 38.400 kg/km | 49 kg/km |
15331004 | 1 | No | 6 mm² | black | 4.6 mm | 57.600 kg/km | 70 kg/km |
15331005 | 1 | No | 10 mm² | black | 5.6 mm | 96.000 kg/km | 112 kg/km |
15331006 | 1 | No | 16 mm² | black | 6.6 mm | 153.600 kg/km | 174 kg/km |
15331007 | 1 | No | 25 mm² | black | 8.3 mm | 240.000 kg/km | 273 kg/km |
15331008 | 1 | No | 35 mm² | black | 9.5 mm | 336.000 kg/km | 374 kg/km |
15331009 | 1 | No | 50 mm² | black | 11.7 mm | 480.000 kg/km | 531 kg/km |
15331010 | 1 | No | 70 mm² | black | 13.6 mm | 672.000 kg/km | 739 kg/km |
15331011 | 1 | No | 95 mm² | black | 15.6 mm | 912.000 kg/km | 988 kg/km |
15331012 | 1 | No | 120 mm² | black | 17.4 mm | 1152.000 kg/km | 1243 kg/km |
15331013 | 1 | No | 150 mm² | black | 19.8 mm | 1440.000 kg/km | 1558 kg/km |
15331014 | 1 | No | 185 mm² | black | 21.7 mm | 1776.000 kg/km | 1927 kg/km |
15331015 | 1 | No | 240 mm² | black | 25.4 mm | 2304.000 kg/km | 2487 kg/km |
15331016 | 1 | No | 300 mm² | black | 26.8 mm | 2880.000 kg/km | 3085 kg/km |
15331017 | 1 | Yes | 1 mm² | green/yellow | 2.5 mm | 9.600 kg/km | 15 kg/km |
15331018 | 1 | Yes | 1.5 mm² | green/yellow | 3 mm | 14.400 kg/km | 22 kg/km |
15331019 | 1 | Yes | 2.5 mm² | green/yellow | 3.4 mm | 24.000 kg/km | 33 kg/km |
15331020 | 1 | Yes | 4 mm² | green/yellow | 4.1 mm | 38.400 kg/km | 49 kg/km |
15331021 | 1 | Yes | 6 mm² | green/yellow | 4.6 mm | 57.600 kg/km | 70 kg/km |
15331022 | 1 | Yes | 10 mm² | green/yellow | 5.6 mm | 96.000 kg/km | 112 kg/km |
15331023 | 1 | Yes | 16 mm² | green/yellow | 6.6 mm | 153.600 kg/km | 174 kg/km |
15331024 | 1 | Yes | 25 mm² | green/yellow | 8.3 mm | 240.000 kg/km | 273 kg/km |
15331025 | 1 | Yes | 35 mm² | green/yellow | 9.5 mm | 336.000 kg/km | 374 kg/km |
15331026 | 1 | Yes | 50 mm² | green/yellow | 11.7 mm | 480.000 kg/km | 531 kg/km |
15331027 | 1 | Yes | 70 mm² | green/yellow | 13.6 mm | 672.000 kg/km | 739 kg/km |
15331028 | 1 | Yes | 95 mm² | green/yellow | 15.6 mm | 912.000 kg/km | 988 kg/km |
15331047 | 1 | No | 2.5 mm² | red | 3.4 mm | 24.000 kg/km | 33 kg/km |
15331048 | 1 | No | 2.5 mm² | blue | 3.4 mm | 24.000 kg/km | 33 kg/km |
15331049 | 1 | No | 1 mm² | red | 2.5 mm | 9.600 kg/km | 15 kg/km |
15331050 | 1 | No | 1 mm² | blue | 2.5 mm | 9.600 kg/km | 15 kg/km |
15331051 | 1 | No | 1.5 mm² | red | 3 mm | 14.400 kg/km | 22 kg/km |
15331052 | 1 | No | 1.5 mm² | blue | 3 mm | 14.400 kg/km | 22 kg/km |
15331053 | 1 | No | 4 mm² | red | 4.1 mm | 38.400 kg/km | 49 kg/km |
15331054 | 1 | No | 4 mm² | blue | 4.1 mm | 38.400 kg/km | 49 kg/km |
15331055 | 1 | No | 70 mm² | red | 13.6 mm | 672.000 kg/km | 739 kg/km |
15331056 | 1 | No | 1 mm² | grey | 2.5 mm | 9.600 kg/km | 15 kg/km |
15331057 | 1 | No | 1.5 mm² | grey | 3 mm | 14.400 kg/km | 22 kg/km |
15331058 | 1 | No | 2.5 mm² | grey | 3.4 mm | 24.000 kg/km | 33 kg/km |
15331059 | 1 | No | 4 mm² | grey | 4.1 mm | 38.400 kg/km | 49 kg/km |
15331060 | 1 | No | 10 mm² | grey | 5.6 mm | 96.000 kg/km | 112 kg/km |
15331061 | 1 | No | 16 mm² | grey | 6.6 mm | 153.600 kg/km | 174 kg/km |
15331062 | 1 | No | 6 mm² | grey | 4.6 mm | 57.600 kg/km | 70 kg/km |
15331065 | 1 | No | 0.5 mm² | black | 2.1 mm | 4.800 kg/km | 9 kg/km |
15331066 | 1 | No | 0.75 mm² | black | 2.3 mm | 7.200 kg/km | 12 kg/km |
15331067 | 1 | Yes | 0.5 mm² | green/yellow | 2.1 mm | 4.800 kg/km | 9 kg/km |
15331068 | 1 | Yes | 0.75 mm² | green/yellow | 2.3 mm | 7.200 kg/km | 12 kg/km |
15331069 | 1 | No | 0.5 mm² | red | 2.1 mm | 4.800 kg/km | 9 kg/km |
15331070 | 1 | No | 0.75 mm² | red | 2.3 mm | 7.200 kg/km | 12 kg/km |
15331071 | 1 | No | 6 mm² | red | 4.6 mm | 57.600 kg/km | 70 kg/km |
15331072 | 1 | No | 10 mm² | red | 5.6 mm | 96.000 kg/km | 112 kg/km |
15331073 | 1 | No | 16 mm² | red | 6.6 mm | 153.600 kg/km | 174 kg/km |
15331074 | 1 | No | 0.5 mm² | blue | 2.1 mm | 4.800 kg/km | 9 kg/km |
15331075 | 1 | No | 0.75 mm² | blue | 2.3 mm | 7.200 kg/km | 12 kg/km |
15331076 | 1 | No | 6 mm² | blue | 4.6 mm | 57.600 kg/km | 70 kg/km |
15331077 | 1 | No | 10 mm² | blue | 5.6 mm | 96.000 kg/km | 112 kg/km |
15331078 | 1 | No | 16 mm² | blue | 6.6 mm | 153.600 kg/km | 174 kg/km |
15331079 | 1 | No | 0.5 mm² | brown | 2.1 mm | 4.800 kg/km | 9 kg/km |
15331080 | 1 | No | 0.75 mm² | brown | 2.3 mm | 7.200 kg/km | 12 kg/km |
15331081 | 1 | No | 1 mm² | brown | 2.5 mm | 9.600 kg/km | 15 kg/km |
15331082 | 1 | No | 1.5 mm² | brown | 3 mm | 14.400 kg/km | 22 kg/km |
15331083 | 1 | No | 2.5 mm² | brown | 3.4 mm | 24.000 kg/km | 33 kg/km |
15331084 | 1 | No | 4 mm² | brown | 4.1 mm | 38.400 kg/km | 49 kg/km |
15331085 | 1 | No | 6 mm² | brown | 4.6 mm | 57.600 kg/km | 70 kg/km |
15331086 | 1 | No | 10 mm² | brown | 5.6 mm | 96.000 kg/km | 112 kg/km |
15331087 | 1 | No | 16 mm² | brown | 6.6 mm | 153.600 kg/km | 174 kg/km |
15331088 | 1 | No | 0.5 mm² | green | 2.1 mm | 4.800 kg/km | 9 kg/km |
15331089 | 1 | No | 0.75 mm² | green | 2.3 mm | 7.200 kg/km | 12 kg/km |
15331090 | 1 | No | 1 mm² | green | 2.5 mm | 9.600 kg/km | 15 kg/km |
15331091 | 1 | No | 1.5 mm² | green | 3 mm | 14.400 kg/km | 22 kg/km |
15331092 | 1 | No | 2.5 mm² | green | 3.4 mm | 24.000 kg/km | 33 kg/km |
15331093 | 1 | No | 4 mm² | green | 4.1 mm | 38.400 kg/km | 49 kg/km |
15331094 | 1 | No | 0.5 mm² | yellow | 2.1 mm | 4.800 kg/km | 9 kg/km |
15331095 | 1 | No | 0.75 mm² | yellow | 2.3 mm | 7.200 kg/km | 12 kg/km |
15331096 | 1 | No | 1 mm² | yellow | 2.5 mm | 9.600 kg/km | 15 kg/km |
15331097 | 1 | No | 1.5 mm² | yellow | 3 mm | 14.400 kg/km | 22 kg/km |
15331098 | 1 | No | 2.5 mm² | yellow | 3.4 mm | 24.000 kg/km | 33 kg/km |
15331099 | 1 | No | 4 mm² | yellow | 4.1 mm | 38.400 kg/km | 49 kg/km |
15331100 | 1 | No | 0.5 mm² | white | 2.1 mm | 4.800 kg/km | 9 kg/km |
15331101 | 1 | No | 0.75 mm² | white | 2.3 mm | 7.200 kg/km | 12 kg/km |
15331102 | 1 | No | 1 mm² | white | 2.5 mm | 9.600 kg/km | 15 kg/km |
15331103 | 1 | No | 1.5 mm² | white | 3 mm | 14.400 kg/km | 22 kg/km |
15331104 | 1 | No | 2.5 mm² | white | 3.4 mm | 24.000 kg/km | 33 kg/km |
15331105 | 1 | No | 4 mm² | white | 4.1 mm | 38.400 kg/km | 49 kg/km |
15331106 | 1 | No | 0.5 mm² | grey | 2.1 mm | 4.800 kg/km | 9 kg/km |
15331107 | 1 | No | 0.75 mm² | grey | 2.3 mm | 7.200 kg/km | 12 kg/km |
15331108 | 1 | No | 0.5 mm² | orange | 2.1 mm | 4.800 kg/km | 9 kg/km |
15331109 | 1 | No | 0.75 mm² | orange | 2.3 mm | 7.200 kg/km | 12 kg/km |
15331110 | 1 | No | 1 mm² | orange | 2.5 mm | 9.600 kg/km | 15 kg/km |
15331111 | 1 | No | 1.5 mm² | orange | 3 mm | 14.400 kg/km | 22 kg/km |
15331112 | 1 | No | 2.5 mm² | orange | 3.4 mm | 24.000 kg/km | 33 kg/km |
15331113 | 1 | No | 4 mm² | orange | 4.1 mm | 38.400 kg/km | 49 kg/km |
15331114 | 1 | No | 0.5 mm² | violet | 2.1 mm | 4.800 kg/km | 9 kg/km |
15331115 | 1 | No | 0.75 mm² | violet | 2.3 mm | 7.200 kg/km | 12 kg/km |
15331116 | 1 | No | 1 mm² | violet | 2.5 mm | 9.600 kg/km | 15 kg/km |
15331117 | 1 | No | 1.5 mm² | violet | 3 mm | 14.400 kg/km | 22 kg/km |
15331118 | 1 | No | 2.5 mm² | violet | 3.4 mm | 24.000 kg/km | 33 kg/km |
15331119 | 1 | No | 4 mm² | violet | 4.1 mm | 38.400 kg/km | 49 kg/km |