ÖLFLEX® TRAIN 310 TW-P 300V 48X1,5
Railway cable; 48X1.5; EN 50306-4; Type MM; U0/U: 300/500 V; -40 - 120 °C; Electron beam cross-linked polymer compound;
Benefits
- For the protection of people and property.
- Compliant with standards for use in railway vehicles: fire safety and cable design requirements according to DIN EN 50306-4, type MM; fire behaviour test according to DIN EN 45545-2, hazard levels HL1, HL2 and HL3.
- Fire behaviour also certified in accordance with NF testing standards from AFNOR (depending on the item, see Technical Data).
- Electron beam cross-linked insulating material enables use at very low and high temperatures (see technical data).
- Halogen free and highly flame retardant materials reduce the risk of flame propagation, high smoke density and toxic flue gases in the event of a fire.
- Space-saving due to reduced wall thicknesses.
Applications
- Wide range of uses in rail vehicles.
- Typical areas of application are control/monitoring circuits, locking circuits and the wiring of equipment.
- For fixed, protected installation and for applications where limited movement can be expected.
- Can be used in dry, damp and, especially, harsh and oily environments.
- The electron beam cross-linked polymer compound is highly resistant to oils, fuels, alkalis and acids.
- Suitable for outdoor use.
- Flexible use at temperatures down to -35 °C.
Technical Attributes
General Information
Brand
ÖLFLEX®
Product type
Railway cable
Weight
929 kg/km
Copper index
691.200 kg/km
copper index (lb)
129.019 lb/10,000 ft
Electrical Characteristics
Nominal voltage
U0/U: 300/500 V AC rms according to IEC
Fixed installation nominal voltage
U0/U: 0,6/1 kV AC rms according to IEC
Test voltage
3.5 kV
Current rating according to
EN 50355
Short-circuit temperature [5s]
160 °C
Max. conductor resistance at 20°C
13.7 Ω/km
Product Design
Type designation for rolling stock cables
Type MM
Cable dimension
48X1.5
Conductor cross-section (mm2)
1.5 mm²
Conductor material
Tin-plated Copper
Conductor design
EN 50306-1, 37-wire
Including protective conductor
No
Number of cores
48
Stranding type
Layered Stranding
Shielded
No
Nominal outer diameter
19.5 mm
Shape of cable
Round
Core insulation base material
Electron beam cross-linked polymer compound
Insulation colour
white
Base material of outer sheath
Electron beam cross-linked polymer compound
Cable insulation colour
black
Core identification
Numbers
Core colour code
EN 50334
Product Characteristics
Application area
Fixed Installation
Installation type in railway vehicles
Class P (protected installation)
Minimum bending radius, fixed installation
5 x outer diameter
Minimum bending radius in mm, stationary
97.5 mm
Minimum bending radius, occasionally moved
6 x outer diameter
Minimum bending radius in mm, occasionally flexing
117.0 mm
temperature, fixed installation
-40 °C to 120 °C-50 °C according to GOST
Temperature, occasionally moved
-35 °C to 105 °C
Flame-retardant
Yes
Flame retardance according to
IEC 60332-3-24
Low smoke density according to
IEC 61034-2
Low toxicity of combustion gases
EN 50305
corrosiveness of combustion gases according to
IEC 60754-2
UV-resistant
Yes
UV-resistant according to
EN 50525-1 (cables with a black sheath are suitable for permanent outdoor use)
Ozone resistant
Yes
Ozone-resistant according to
EN 50306
Chemical resistant
Yes
Acid-resistant
Yes
Acid resistant according to
EN 50306
Alkali-resistant
Yes
Alkali resistant according to
EN 50306
Halogenfree
Yes
Zero halogen according to
IEC 60754-1EN 60684-2
Oil-resistant
Yes
Oil resistance according to
EN 50306
Fuel resistant
Yes
Fuel-resistant according to
EN 50306
PWIS-free
Yes
PWIS-free according to
VDMA 24364-B2-L
Certifications and Standards
CE marked
Yes
EAC certified
Yes
EAC certification number
ЕАЭС N RU Д-DE.АЮ64.В.00130/20
VDE certified
No
Flame retardance tested according to UN/ECE-R118
No
Tested for fire protection for railway vehicles
Yes
Fire protection for railway vehicles hazard level
EN 45545-2 HL3
Standard for railway vehicles
EN 50306-4
Documentation
-
Notes
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.
Product Family List
All articles from ÖLFLEX® TRAIN 310 TW-P 300V
Article number | Number of cores | Including protective conductor | Conductor cross-section (mm2) | Copper index | Weight | |
---|---|---|---|---|---|---|
15310000 | 4 | No | 0.5 mm² | 19.200 kg/km | 42 kg/km | |
15310001 | 7 | No | 0.5 mm² | 33.600 kg/km | 64 kg/km | |
15310002 | 13 | No | 0.5 mm² | 62.400 kg/km | 120 kg/km | |
15310003 | 19 | No | 0.5 mm² | 91.200 kg/km | 157 kg/km | |
15310004 | 37 | No | 0.5 mm² | 177.600 kg/km | 285 kg/km | |
15310005 | 4 | No | 0.75 mm² | 28.800 kg/km | 55 kg/km | |
15310006 | 7 | No | 0.75 mm² | 50.400 kg/km | 84 kg/km | |
15310007 | 13 | No | 0.75 mm² | 93.600 kg/km | 162 kg/km | |
15310008 | 19 | No | 0.75 mm² | 136.800 kg/km | 214 kg/km | |
15310009 | 37 | No | 0.75 mm² | 266.400 kg/km | 392 kg/km | |
15310010 | 48 | No | 0.75 mm² | 346.000 kg/km | 489 kg/km | |
15310011 | 4 | No | 1 mm² | 38.400 kg/km | 68 kg/km | |
15310012 | 7 | No | 1 mm² | 67.200 kg/km | 106 kg/km | |
15310013 | 13 | No | 1 mm² | 124.800 kg/km | 200 kg/km | |
15310014 | 19 | No | 1 mm² | 182.400 kg/km | 267 kg/km | |
15310015 | 37 | No | 1 mm² | 355.200 kg/km | 498 kg/km | |
15310016 | 4 | No | 1.5 mm² | 57.600 kg/km | 98 kg/km | |
15310017 | 7 | No | 1.5 mm² | 108.000 kg/km | 170 kg/km | |
15310018 | 13 | No | 1.5 mm² | 187.200 kg/km | 295 kg/km | |
15310019 | 19 | No | 1.5 mm² | 273.600 kg/km | 396 kg/km | |
15310020 | 37 | No | 1.5 mm² | 532.800 kg/km | 728 kg/km | |
15310021 | 2 | No | 2.5 mm² | 49.200 kg/km | 106 kg/km | |
15310022 | 3 | No | 2.5 mm² | 73.800 kg/km | 131 kg/km | |
15310023 | 4 | No | 2.5 mm² | 98.400 kg/km | 165 kg/km | |
15310024 | 6 | No | 0.5 mm² | 28.800 kg/km | 60 kg/km | |
15310030 | 2 | No | 0.5 mm² | 9.600 kg/km | 26 kg/km | |
15310031 | 3 | No | 0.5 mm² | 14.400 kg/km | 31 kg/km | |
15310032 | 8 | No | 0.5 mm² | 38.400 kg/km | 71 kg/km | |
15310033 | 48 | No | 0.5 mm² | 230.400 kg/km | 342 kg/km | |
15310034 | 2 | No | 0.75 mm² | 14.400 kg/km | 34 kg/km | |
15310035 | 3 | No | 0.75 mm² | 21.600 kg/km | 42 kg/km | |
15310036 | 6 | No | 0.75 mm² | 43.200 kg/km | 74 kg/km | |
15310037 | 8 | No | 0.75 mm² | 57.600 kg/km | 106 kg/km | |
15310038 | 2 | No | 1 mm² | 19.200 kg/km | 40 kg/km | |
15310039 | 3 | No | 1 mm² | 28.800 kg/km | 50 kg/km | |
15310040 | 6 | No | 1 mm² | 57.600 kg/km | 89 kg/km | |
15310041 | 8 | No | 1 mm² | 76.800 kg/km | 126 kg/km | |
15310042 | 48 | No | 1 mm² | 460.800 kg/km | 589 kg/km | |
15310043 | 2 | No | 1.5 mm² | 28.800 kg/km | 60 kg/km | |
15310044 | 3 | No | 1.5 mm² | 43.200 kg/km | 76 kg/km | |
15310045 | 6 | No | 1.5 mm² | 86.400 kg/km | 146 kg/km | |
15310046 | 8 | No | 1.5 mm² | 115.200 kg/km | 194 kg/km | |
15310047 | 48 | No | 1.5 mm² | 691.200 kg/km | 929 kg/km | |
15310048 | 6 | No | 2.5 mm² | 144.000 kg/km | 233 kg/km | |
15310049 | 7 | No | 2.5 mm² | 168.000 kg/km | 253 kg/km | |
15310050 | 8 | No | 2.5 mm² | 192.000 kg/km | 312 kg/km | |
15310051 | 13 | No | 2.5 mm² | 312.000 kg/km | 450 kg/km | |
15310052 | 19 | No | 2.5 mm² | 456.000 kg/km | 639 kg/km | |
15310053 | 37 | No | 2.5 mm² | 888.000 kg/km | 1185 kg/km |