ÖLFLEX® TRAIN 301 TW 300V 1X1
Railway cable; 1X1; Large Cardboard Box; EN 50306-2; Type M; U0/U: 300 / 500 V; -45 - 125 °C; Electron beam cross-linked polymer compound; white
Benefits
- Reduced insulation wall thickness, thus space-saving installation
- Good chemical resistance
- Resistant to mechanical influences in harsh environmental conditions
- Extended temperature range
- Reduced flame spreading increases the protection against damage to persons and property in the event of a fire
Applications
- For use in railway vehicles, for fixed and protected installation and applications where limited movement may occur
- Suitable for switchboards and control panels of trains and locomotives
- Also applicable within oily environments and areas with increased ambient temperature
Technical Attributes
General Information
Brand
ÖLFLEX®
Product type
Railway cable
Weight
11 kg/km
Copper index
9.600 kg/km
Copper index (lb)
64.509 lb/10,000 ft
Single core packaging type
Large Cardboard Box
Length per PU
2500 m
Electrical Characteristics
Nominal voltage
U0/U: 300 / 500 V AC rms according to IEC
Nominal voltage fixed installation
U0/U: 0,6 / 1 kV AC rms according to IEC
Test voltage
3.5 kV
Current rating according to
EN 50355
Short-circuit temperature [5s]
160 °C
Product Design
Type designation for rolling stock cables
Type M
Cable dimension
1X1
Conductor cross-section (mm2)
1 mm²
Conductor material
Tin-plated Copper
Conductor design
EN 50306-1, 37-wire
Shielded
No
Min. diameter of core
1.45 mm
Nominal diameter of core
1.6 mm
Max. diameter of core
1.8 mm
Shape of cable
Round
Core insulation base material
Electron beam cross-linked polymer compound
Single core color
white
Single core identification
Single-coloured
Product Characteristics
Application area
Fixed Installation
Minimum bending radius, fixed installation
4 x outer diameter
Minimum bending radius, occasionally moved
5 x outer diameter
Temperature, fixed installation
-45 °C to 125 °C
Temperature, occasionally moved
-35 °C to 105 °C
Flame-retardant
Yes
Flame retardance according to
NF-F 16-101 (C)
Low smoke density according to
NF X 10-702
Low toxicity of combustion gases
NF X 70-100
corrosiveness of combustion gases according to
IEC 60754-2
UV-resistant
No
Chemical resistant
Yes
Acid-resistant
Yes
Acid resistant according to
EN 50306
Alkali-resistant
Yes
Alkali resistant according to
EN 50306
Halogenfree
Yes
Zero halogen according to
IEC 60754-1EN 60684-2
Oil-resistant
Yes
Oil resistance according to
EN 50306
Fuel resistant
Yes
Fuel-resistant according to
EN 50306
PWIS-free
Yes
LABS-free according to
VDMA 24364-B2-L
Certifications and Standards
CE marked
Yes
UKCA marked
Yes
EAC certified
Yes
EAC certification number
ЕАЭС N RU Д-DE.АЮ64.В.00130/20
VDE certified
No
Flame retardance tested according to UN/ECE-R118
No
Tested for fire protection for railway vehicles
Yes
Fire protection for railway vehicles hazard level
EN 45545-2 HL3
Standard for railway vehicles
EN 50306-2
Documentation
-
Downloads
Further Links
-
Notes
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.
Product Family List
All articles from ÖLFLEX® TRAIN 301 TW 300V
Article number | Number of cores | Including protective conductor | Conductor cross-section (mm2) | Single core packaging type | Copper index | Weight | ||
---|---|---|---|---|---|---|---|---|
15301000 | 1 | No | 0.5 mm² | Ring | 4.800 kg/km | 6 kg/km | ||
15301000K | 1 | No | 0.5 mm² | Large Cardboard Box | 4.800 kg/km | 6 kg/km | ||
15301000S | 1 | No | 0.5 mm² | Spool | 4.800 kg/km | 6 kg/km | ||
15301001 | 1 | No | 0.75 mm² | Ring | 7.200 kg/km | 8 kg/km | ||
15301001K | 1 | No | 0.75 mm² | Large Cardboard Box | 7.200 kg/km | 8 kg/km | ||
15301001S | 1 | No | 0.75 mm² | Spool | 7.200 kg/km | 8 kg/km | ||
15301002 | 1 | No | 1 mm² | Ring | 9.600 kg/km | 11 kg/km | ||
15301002K | 1 | No | 1 mm² | Large Cardboard Box | 9.600 kg/km | 11 kg/km | ||
15301002S | 1 | No | 1 mm² | Spool | 9.600 kg/km | 11 kg/km | ||
15301003 | 1 | No | 1.5 mm² | Ring | 14.400 kg/km | 17 kg/km | ||
15301003K | 1 | No | 1.5 mm² | Large Cardboard Box | 14.400 kg/km | 17 kg/km | ||
15301003S | 1 | No | 1.5 mm² | Spool | 14.400 kg/km | 17 kg/km | ||
15301004 | 1 | No | 2.5 mm² | Ring | 24.400 kg/km | 28 kg/km | ||
15301004K | 1 | No | 2.5 mm² | Large Cardboard Box | 24.400 kg/km | 28 kg/km | ||
15301004S | 1 | No | 2.5 mm² | Spool | 24.400 kg/km | 28 kg/km |