ÖLFLEX® SOLAR XLRE 1x10 WH/BKRD
Solar cable; 1X10; black/red; 1,8 kV DC; U0/U: 1 /1 kV; Electron beam cross-linked polymer compound; Fixed Installation; Halogenfree

Benefits
- Extruded colour stripe serves as reverse polarity protection during installation.
- Exact quantity control during installation by meter marking on the cable sheath
- Reduction of flame propagation and of toxic combustion gases in the event of fire
- Robust against mechanical impacts
- For outdoor applications
Applications
- For the cabling between the solar modules and as extension cable between the module strings and the DC/AC inverter
- Underground use inside protection conduits/ ducts for burial in combined case of (1) secure dissipation of water(logging) from outer cable surface, as well as (2) laying of conduit/ duct in professionally built cable trench with at least 50 cm of back-fill soil (70 cm underneath roads), above indicating tape, above covering plastic slab, above at least 10 cm of covering sand layer, above the conduit/ duct laid on at least 10 cm high sand bed layer
- Long-term permanent storage/ operation in water not permitted
- Not suitable for direct burial, Installation according to IEC 60364-5-52, respectively HD 60364-5-52
- For use in photovoltaic-systems with rated DC voltage up to 1,800 V to ground
Technical Attributes
General Information
Brand
ÖLFLEX®
Product type
Solar cable
Weight
140 kg/km
Copper index
96.000 kg/km
Electrical Characteristics
Nominal voltage
U0/U: 1 /1 kV AC rms according to IECU0/U: 1,5/1,5 kV DC according to IEC
Product Design
Harmonised design
H1Z2Z2-K
Cable dimension
1X10
Conductor cross-section (mm2)
10 mm²
Including protective conductor
No
Number of cores
1
Nominal core diameter
5.6 mm
Min. outer diameter
7 mm
Nominal outer diameter
7.2 mm
Max. outer diameter
7.4 mm
Shape of cable
Round
Core insulation base material
Electron beam cross-linked polymer compound
Base material of outer sheath
Electron beam cross-linked polymer compound
Cable insulation colour
black/red
Product Characteristics
Application area
Fixed Installation
Minimum bending radius, fixed installation
5 x outer diameter
Minimum bending radius in mm, stationary
37.0 mm
Minimum bending radius, occasionally moved
15 x outer diameter
Minimum bending radius in mm, occasionally flexing
111.0 mm
temperature, fixed installation
-40 °C to 90 °C
Temperature, occasionally moved
-25 °C to 90 °C
Storage temperature min.
-40 °C
Storage temperature max.
40 °C
Flame-retardant
Yes
Flame retardance according to
IEC 60332-1-2
UV-resistant
Yes
UV-resistant according to
EN 50618
Chemical resistant
Yes
Halogenfree
Yes
Zero halogen according to
IEC 60754-1
Oil-resistant
No
PWIS-free
Yes
PWIS-free according to
VDMA 24364-B2-L
Water resistant
Yes
Certifications and Standards
CE marked
Yes
UKCA marked
Yes
HAR-certified
No
Product standard DIN / EN
EN 50618
TÜV certified
Yes
Flame retardance tested according to UN/ECE-R118
No
Documentation
-
Notes
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.
Product Family List
All articles from ÖLFLEX® SOLAR XLR-E
Article number | Conductor cross-section (mm2) | Cable insulation colour | Copper index | Weight | |
---|---|---|---|---|---|
1023652 | 4 mm² | black | 38.400 kg/km | 70 kg/km | |
1023653 | 6 mm² | black | 57.600 kg/km | 90 kg/km | |
1023654 | 10 mm² | black | 96.000 kg/km | 140 kg/km | |
1023655 | 16 mm² | black | 153.600 kg/km | 210 kg/km | |
1023667 | 4 mm² | black/red | 38.400 kg/km | 70 kg/km | |
1023668 | 6 mm² | black/red | 57.600 kg/km | 90 kg/km | |
1023669 | 10 mm² | black/red | 96.000 kg/km | 140 kg/km | |
1023670 | 16 mm² | black/red | 153.600 kg/km | 210 kg/km |