ÖLFLEX® DC SERVO 700 3G2,5+2x..+Cat6A
DC power cable; 3G2,5+2x2,5+(2x1)+Cat 6A; black; U0/U: 0,75/1,5 kV; PVC;

Login to see price
Article No.
11101202
Please note that you will not be able to place an order if you are combining orders from two different warehouses. For example, your order will not be processed if your order consist of stocks from local and regional warehouses.
For Back Ordering of Out of Stock items in India & Globally, Tentative Lead Time is 4 - 6 Weeks. The actual delivery date will be confirmed within 3 to 5 days after placing an order
ÖLFLEX® DC SERVO 700 3G2,5+2x..+Cat6A DC power cable -  Primary Image
ÖLFLEX® DC SERVO 700 3G2,5+2x..+Cat6A DC power cable -  Primary Image ÖLFLEX® DC SERVO 700 3G2,5+2x..+Cat6A DC power cable -   Secondary Image
※The product image is a representative product and may differ from the actual product.
uv-resistant.
uv-resistant.
chemical resistance
chemical resistance
flame-retardant
flame-retardant
outdoor area
outdoor area
CE marked
CE marked

Benefits

  • Compatible with servo drives from leading manufacturers.
  • Hybrid cable combines supply cores, control core pairs and high-frequency signal cores.
  • Integrated, double-shielded Cat.6A conductor bunch enables data transmission without a separate data cable.
  • With current colour code according to DIN EN 60445 for direct current systems.

Applications

  • For direct current applications in the low voltage range.
  • For connecting a frequency converter to the direct current grid.
  • For fixed installation and occasional flexing without tensile strain.
  • Can be used in dry and damp environments.
  • Suitable for medium mechanical stress.
  • The PVC outer sheath is resistant to acids and alkalis and has limited oil resistance.
  • Suitable for outdoor use, subject to the temperature range.
Show less
Show all

Technical Attributes

General Information

Brand

ÖLFLEX®

Product type

DC power cable

Weight

436 kg/km

Copper index

188.000 kg/km

Electrical Characteristics

Nominal voltage

U0/U: 0,75/1,5 kV DC according to IEC

test voltage conductor/conductor

4 kV

Test voltage core/screening

2 kV

Current rating according to

VDE 0298-4

Product Design

Conductor count/size

3G2,5+2x2,5+(2x1)+Cat 6A

Including protective conductor

Yes

Cable element 1

Power core: 3G2.5

Cable element 2

Control core pair: 1x2x2.5

Cable element 3

Signal pair: 1x(2x1), Shielding: Aluminium-laminated plastic foil and Tin-plated copper braiding

Cable element 4

Signal pair: 4x(2x26 AWG), Shielding: Aluminium-laminated plastic foil

Wrapping over stranding

Fleece wrapping

Shielded

No

Nominal outer diameter

17.5 mm

Shape of cable

Round

Core insulation base material

Polyvinylchloride

Core insulation base material, shortname

PVC

Base material of outer sheath

Polyvinylchloride

Base material of outer sheath, shortname

PVC

Cable insulation colour

black

Cable insulation RAL colour

RAL 9005

Core identification

Colours

Core colour code

EN 60445

Product Characteristics

Minimum bending radius, fixed installation

4 x outer diameter

Minimum bending radius in mm, stationary

70.0 mm

Minimum bending radius, occasionally moved

15 x outer diameter

Minimum bending radius in mm, occasionally flexing

262.5 mm

temperature, fixed installation

-40 °C to 80 °C

Temperature, occasionally moved

-5 °C to 70 °C

Flame-retardant

Yes

Flame retardance according to

IEC 60332-1-2

UV-resistant

Yes

UV-resistant according to

EN 50618
EN 50620
EN ISO 4892-2

Ozone resistant

Yes

Ozone-resistant according to

EN 50396, method B

Chemical resistant

Yes

Halogenfree

No

Oil-resistant

No

PWIS-free

Yes

PWIS-free according to

VDMA 24364-B2-L

Low capacitance

No

Certifications and Standards

CE marked

Yes

Flame retardance tested according to UN/ECE-R118

No

Show less
Show all

Documentation

  • Notes

    • Photographs and graphics are not to scale and do not represent detailed images of the respective products.
    • Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.

Product Family List

All articles from ÖLFLEX® DC SERVO 700

Article number Conductor count/size Cable insulation colour Nominal outer diameter Copper index Weight
11101200 3G2,5+Cat 6A black 13.3 mm 0.001 kg/km 273 kg/km
11101201 3G2,5+2X2,5+Cat 6A black 17 mm 0.002 kg/km 423 kg/km
11101202 3G2,5+2x2,5+(2x1)+Cat 6A black 17.5 mm 188.000 kg/km 436 kg/km
Show less
Show all

Why Choose Lapp ?

Why Choose LAPP as a Preferred Partner?