ÖLFLEX® DC ROBOT 900 3G6
DC power cable; Core identification: Colours; U0/U: 0,75/1,5 kV; PUR; Torsion
Benefits
- Highly flexible cable design means maximum product performance.
- Special core stranding allows simultaneous bending and twisting (torsion angle up to ± 360°/m).
- Durable, resistant product thanks to the outer sheath PU material that is resistant to abrasions, notches and cuts.
- Extremely weather-resistant with a wide temperature range.
- Tried-and-tested cable, successfully tested for 5 million torsion cycles.
- With current colour code according to DIN EN 60445 for direct current systems.
Applications
- For direct current applications in the low voltage range.
- For connecting industrial robots or handling devices to the direct current grid.
- The cable design allows flexible, continuously flexing use under torsional stress in industrial robots and handling devices.
- Can be used in dry, wet and especially in harsh and oily environments.
- The PUR outer sheath withstands high mechanical loads.
- The PUR outer sheath is resistant to mineral oil-based lubricants and highly resistant to chemicals.
- Suitable for outdoor use.
- Flexible use at temperatures down to -35 °C.
Technical Attributes
General Information
Brand
ÖLFLEX®
Product type
DC power cable
Weight
320 kg/km
Electrical Characteristics
Nominal voltage
U0/U: 0,75/1,5 kV DC according to IEC
Test voltage
4 kV
Current rating according to
VDE 0298-4
Product Design
Conductor cross-section (mm2)
6 mm²
Conductor material
Bare Copper
Conductor design
IEC 60228 class 6: extra-fine wire
Including protective conductor
Yes
Number of cores
3
Stranding type
Layered Stranding
Wrapping over stranding
Fleece wrapping
Shielded
No
Nominal outer diameter
12.1 mm
Shape of cable
Round
Core insulation base material
Thermoplastic elastomers
Core insulation base material, shortname
TPE
Base material of outer sheath
Polyurethane
Base material of outer sheath, shortname
PUR
Cable insulation colour
black
Core identification
Colours
Core colour code
EN 60445
Product Characteristics
Application area
TorsionCable chainFlexible
For continuous flexing
Yes
For torsional load
Yes
Minimum bending radius, fixed installation
4 x outer diameter
Minimum bending radius in mm, stationary
48.4 mm
Minimum bending radius, dynamic permanently moved
12.5 x outer diameter
Minimum bending radius in mm, dynamic continuously flexing
151.3 mm
Minimum bending radius, occasionally moved
12.5 x outer diameter
Minimum bending radius in mm, occasionally flexing
151.3 mm
Torsion
for +/- 360 °/m and min. -35 °C up to 5000000 Torsion cycles
temperature, fixed installation
-50 °C to 90 °C
Temperature, occasionally moved
-35 °C to 90 °C
Temperature, dynamic continuously flexing
-35 °C to 90 °C
Flame-retardant
Yes
Flame retardance according to
IEC 60332-1-2
UV-resistant
Yes
UV-resistant according to
EN ISO 4892-2, method A (colour change permitted)EN 50618EN 50620
weather resistant
Yes
Ozone resistant
Yes
Ozone-resistant according to
EN 50396, method B
Chemical resistant
Yes
Halogenfree
No
Oil-resistant
Yes
Oil resistance according to
EN 50363-10-2
PWIS-free
Yes
PWIS-free according to
VDMA 24364-B2-L
Low-adhesion sheath surface
Yes
Mechanically resistant
Yes
Certifications and Standards
CE marked
Yes
UKCA marked
Yes
Flame retardance tested according to UN/ECE-R118
No
Documentation
-
Notes
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.
Product Family List
All articles from ÖLFLEX® DC ROBOT 900
Article number | Number of cores | Including protective conductor | Conductor cross-section (mm2) | Copper index | Weight | |
---|---|---|---|---|---|---|
11101400 | 3 | Yes | 0.5 mm² | 60 kg/km | ||
11101401 | 3 | Yes | 1.5 mm² | 90 kg/km | ||
11101402 | 3 | Yes | 2.5 mm² | 140 kg/km | ||
11101403 | 3 | Yes | 4 mm² | 200 kg/km | ||
11101404 | 3 | Yes | 6 mm² | 320 kg/km | ||
11101405 | 3 | Yes | 10 mm² | 410 kg/km | ||
11101406 | 3 | Yes | 16 mm² | 660 kg/km | ||
11101407 | 3 | Yes | 25 mm² | 960 kg/km | ||
11101408 | 3 | Yes | 35 mm² | 1290 kg/km | ||
11101409 | 3 | Yes | 0.75 mm² | 64 kg/km | ||
11101410 | 3 | Yes | 1 mm² | 74 kg/km |