ÖLFLEX® DC CHAIN 800 3G6
DC power cable; 3G6; Extended-Line; U0/U: 0,75/1,5 kV; TPE; Core identification: Colours; Cable chain
Benefits
- Durable cable chain use with long travel distances or high acceleration (LAPP performance class “Extended Line”).
- Particularly short core stranding allows small bending radii.
- Outer sheath made of specially designed thermoplastic polymer is highly chemical resistant and has increased oil resistance in accordance with DIN EN 50363-4-1 (TM5).
- Tested resistance to ECOLAB® disinfectants and cleaning agents.
- With current colour code according to DIN EN 60445 for direct current systems.
Applications
- For direct current applications in the low voltage range.
- For connecting moving electrical system components to the direct current grid.
- The cable design allows flexible, continuously flexing use in moving machine parts and in the cable chain.
- Can be used in dry, wet and especially in harsh and oily environments.
- Suitable for light to medium mechanical stress.
- Suitable for outdoor use.
- Flexible use at temperatures down to -40°C.
Technical Attributes
General Information
Brand
ÖLFLEX®
Product type
DC power cable
Weight
281 kg/km
Performance class
Extended-Line
Electrical Characteristics
Nominal voltage
U0/U: 0,75/1,5 kV DC according to IEC
Test voltage
4 kV
Current rating according to
VDE 0298-4
Max. conductor resistance at 20°C
3.39 Ω/km
Product Design
Cable dimension
3G6
Conductor cross-section (mm2)
6 mm²
Conductor material
Tin-plated Copper
Conductor design
IEC 60228 class 6: extra-fine wire
Including protective conductor
Yes
Number of cores
3
Stranding type
Layered Stranding
Wrapping over stranding
Fleece wrapping
Shielded
No
Nominal outer diameter
13.2 mm
Shape of cable
Round
Core insulation base material
Thermoplastic elastomers
Core insulation base material, shortname
TPE
Base material of outer sheath
Thermoplastic elastomers
Base material of outer sheath, shortname
TPE
Cable insulation colour
black
Core identification
Colours
Core colour code
EN 60445
Product Characteristics
Application area
Cable chainFlexible
For continuous flexing
Yes
For torsional load
No
Minimum bending radius, fixed installation
4 x outer diameter
Minimum bending radius in mm, stationary
52.8 mm
Minimum bending radius, dynamic permanently moved
7.5 x outer diameter
Minimum bending radius in mm, dynamic continuously flexing
99.0 mm
Minimum bending radius, occasionally moved
7.5 x outer diameter
Minimum bending radius in mm, occasionally flexing
99.0 mm
Maximum bending cycles
10000000
Maximum travel distance
100 m
Maximum speed sliding
6 m/s
Maximum speed unsupported
10 m/s
Maximum acceleration
80 m/s²
temperature, fixed installation
-50 °C to 105 °C
Temperature, occasionally moved
-40 °C to 105 °C
Temperature, dynamic continuously flexing
-40 °C to 105 °C
Flame-retardant
No
UV-resistant
Yes
UV-resistant according to
EN ISO 4892-2, method A (colour change permitted)EN 50618EN 50620
weather resistant
Yes
weather resistant according to
ISO 4892-2
Ozone resistant
Yes
Ozone-resistant according to
EN 50396, method B
Chemical resistant
Yes
hydrolysis resistant
Yes
Halogenfree
Yes
Zero halogen according to
VDE 0472-815
Oil-resistant
Yes
Oil resistance according to
EN 50363-4-1: TM5
PWIS-free
No
Low capacitance
Yes
Certifications and Standards
CE marked
Yes
UKCA marked
Yes
Flame retardance tested according to UN/ECE-R118
No
Ecolab certified
Yes
Documentation
-
Notes
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.
Product Family List
All articles from ÖLFLEX® DC CHAIN 800
Article number | Number of cores | Including protective conductor | Conductor cross-section (mm2) | Copper index | Weight | |
---|---|---|---|---|---|---|
11101300 | 3 | Yes | 0.5 mm² | 52 kg/km | ||
11101301 | 3 | Yes | 1.5 mm² | 98 kg/km | ||
11101302 | 3 | Yes | 2.5 mm² | 140 kg/km | ||
11101303 | 3 | Yes | 4 mm² | 201 kg/km | ||
11101304 | 3 | Yes | 6 mm² | 281 kg/km | ||
11101305 | 3 | Yes | 10 mm² | 467 kg/km | ||
11101306 | 3 | Yes | 16 mm² | 689 kg/km | ||
11101307 | 3 | Yes | 25 mm² | 952 kg/km | ||
11101308 | 3 | Yes | 35 mm² | 1375 kg/km | ||
11101309 | 3 | Yes | 0.75 mm² | 63 kg/km | ||
11101310 | 3 | Yes | 1 mm² | 74 kg/km |