COPPER ROPE TINNED CLASS 5 1X25
Single core; 1X25;
BACK ORDER
Article No.
4571215
Please note that you will not be able to place an order if you are combining orders from two different warehouses. For example, your order will not be processed if your order consist of stocks from local and regional warehouses.
For Back Ordering of Out of Stock items in India & Globally, Tentative Lead Time is 4 - 6 Weeks. The actual delivery date will be confirmed within 3 to 5 days after placing an order
uv-resistant.
flame-retardant
halogen-free
Benefits
- Low impedance through tinning
- No corrosion of the tin coating
Applications
- For earthing devices and potential equalisation on machine parts and EDP systems
- For the Construction of meshed equipotential bonding systems
Show less
Show all
Technical Attributes
General Information
Product type
Single core
Weight
203 kg/km
Copper index
240.000 kg/km
copper index (lb)
1612.734 lb/10,000 ft
Electrical Characteristics
Max. conductor resistance at 20°C
0.795 Ω/km
Product Design
Cable dimension
1X25
Conductor cross-section (mm2)
25 mm²
Conductor material
Tin-plated Copper
Conductor design
IEC 60228 class 5: fine-wire
Including protective conductor
No
Number of cores
1
Stranding type
Bundle Stranding
Nominal outer diameter
6.4 mm
Shape of cable
Round
Product Characteristics
Application area
Fixed Installation
Flame-retardant
Yes
UV-resistant
Yes
Halogenfree
Yes
Oil-resistant
No
Certifications and Standards
CE marked
No
UKCA marked
No
VDE certified
No
Flame retardance tested according to UN/ECE-R118
No
Show less
Show all
Documentation
-
Notes
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Trade product, not a LAPP product.
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.
Product Family List
All articles from Copper Rope Tinned Class 5
Article number | Conductor cross-section (mm2) | Copper index | Weight | |
---|---|---|---|---|
4571212 | 6 mm² | 57.600 kg/km | 48 kg/km | |
4571213 | 10 mm² | 96.000 kg/km | 86 kg/km | |
4571214 | 16 mm² | 153.600 kg/km | 130 kg/km | |
4571215 | 25 mm² | 240.000 kg/km | 203 kg/km | |
4571216 | 35 mm² | 336.000 kg/km | 290 kg/km | |
4571217 | 50 mm² | 480.000 kg/km | 407 kg/km | |
4571218 | 70 mm² | 672.000 kg/km | 600 kg/km | |
4571219 | 95 mm² | 912.000 kg/km | 795 kg/km | |
4571220 | 120 mm² | 1152.000 kg/km | 1000 kg/km | |
4571221 | 150 mm² | 1440.000 kg/km | 1220 kg/km | |
4571222 | 185 mm² | 1776.000 kg/km | 1500 kg/km |
Show less
Show all