INSTALLATION SHEETS MKK 22
Installation sheet; suitable for1*FKK 07 and 1*RKK 01-06, or 3*RKK 01-06
₹4,706.52
BACK ORDER
Article No.
52026063
(₹4,706.52/PC)
Inclusive of tax
Inclusive of tax
Unit | Per Unit | Per MOQ |
---|---|---|
1 | ₹4,706.52 | ₹4,706.52 |
50 | ₹3,765.22 | ₹188,261.00 |
250 | ₹3,294.56 | ₹823,640.00 |
500+ | ₹2,918.04 | ₹1,459,020.00 |
halogen-free
Applications
- Installation sheets
- Installation sheet for all-round and large flat cable wedges (zinc-plated)
Show less
Show all
Technical Attributes
General Information
Product type
Installation sheet
Scope of delivery
including 2 or 3 serrated washers2 or 3 hexagon nuts includedincluding 2 or 3 countersunk screwsincluding installation sheet
Delivery Unit
1.000
suitable for
1*FKK 07 and 1*RKK 01-06or 3*RKK 01-06
Product Design
Material
Steel
Product Characteristics
Halogenfree
Yes
Show less
Show all
Documentation
-
Notes
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.
Product Family List
All articles from MOUNTING PANELS MKK 21
Article number | suitable for | For max. cable outer diameter | Number of cables | Delivery Unit |
---|---|---|---|---|
52026031 | (1-2)*RKK 01-06 | 1 | ||
52026032 | (1-2)*RKK 01-06or 1*FKK07 | 1 | ||
52026033 | (1-3)*RKK 01-06 | 1 | ||
52026034 | (1-3)*RKK 01-06or 1*FKK 07 and 1*RKK 01-06 | 1 | ||
52026060 | (1-2)*FKK 08 | 1 | ||
52026061 | (1-2)*FKK 08 | 1 | ||
52026062 | 1*FKK 07or 2*RKK 01-06 | 1 | ||
52026063 | 1*FKK 07 and 1*RKK 01-06or 3*RKK 01-06 | 1 |
Show less
Show all