Mounting plate end clamp flat steel wire
Cable trolley component
Product Pricing - Please contact LAPP INDIA Toll free number: 1800-309-1111.
BACK ORDER
Article No.
62200555
cold resistance
Technical Attributes
General Information
Product type
Cable trolley component
Max. load capacity
6 kg
Delivery Unit
1.000
Cable trolley system
Steel rope
cable trolley system component
End clamp
Product Design
Shape of cable
Flat
Total length
80.0 mm
Overall width
80 mm
Overall height
130 mm
Min. flat cable width
0.00 mm
Max. flat cable width
44.0 mm
Min. flat cable height
0.00 mm
Max. flat cable height
15.0 mm
Cable clamp diameter
80 mm
Product Characteristics
Temperature min.
-40 °C
Temperature max.
120 °C
Show less
Show all
Documentation
-
Notes
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.
Product Family List
All articles from End clamp
Article number | Shape of cable | Cable trolley system | Max. flat cable width | Cable clamp diameter | |
---|---|---|---|---|---|
62200417 | Flat | C40 | 97.0 mm | 80 mm | |
62200422 | Flat | C30 | 54.0 mm | 50 mm | |
62200448 | Flat | C40 | 72.0 mm | 125 mm | |
62200459 | Flat | C40 | 97.0 mm | 125 mm | |
62200483 | Flat | C30 | 54.0 mm | 50 mm | |
62200484 | Flat | C40 | 52.0 mm | 80 mm | |
62200485 | Flat | C40 | 72.0 mm | 80 mm | |
62200486 | Flat | C40 | 132.0 mm | 80 mm | |
62200490 | Flat | T-carrier | 54.0 mm | 50 mm | |
62200491 | Flat | T-carrier | 54.0 mm | 80 mm | |
62200555 | Flat | Steel rope | 44.0 mm | 80 mm | |
62200640 | Flat | C30 Stainless Steel | 54.0 mm | 50 mm | |
62204504 | Flat | C40 | 132.0 mm | 125 mm |
Show less
Show all