SKINDICHT® WN-M 12X1.5 WO. HOLE
Bushing; Thread size: M 12; light grey; Polyethylene
Benefits
- Pierceable membrane
Applications
- Easy cable feed-through wherever strain relief is not required.
Technical Attributes
General Information
Brand
SKINDICHT®
Product type
Bushing
Including lock nut
No
Including o-ring
No
Packaging type
Bag
Delivery Unit
200.000
Assembly type
in threaded borehole
Product Design
Cable gland design
Straight
Total length
17 mm
Overall width
17 mm
Clear width
5 mm
Thread size
M 12
Pitch of thread
1,5
Thread length
10 mm
Thread standard
DIN EN 60423
Wrench width
12
For cable outer diameter min.
3 mm
For max. cable outer diameter
5 mm
Material body
Polyethylene
Material body shortname
PET
Colour
light grey
RAL colour
RAL 7035
Product Characteristics
Suitable for EX-applications
No
Min. temperatur
-30 °C
Temperature (max.)
80 °C
Temperature min.
-30 °C
Temperature max.
80 °C
Flame-retardant
No
UV-resistant
No
Halogenfree
Yes
Oil-resistant
No
Certifications and Standards
CE marked
Yes
UKCA marked
Yes
UL recognised
No
UL listed
No
cUR recognized
No
cUL listed
No
CSA certified
No
VDE certified
No
GGVS certified
No
Ecolab certified
No
NSF certified
No
EHEDG certified
No
Documentation
-
Downloads
Further Links
-
Notes
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.