SKINTOP® MS-SC-M 25X1.5
Cable gland; M 25; Clamping range (min./max.): 9 - 17 mm; Wrench width 1: 29; Brass Nickel-plated; UV-resistant; IP 69, IP 68 - 10 bar (30 min), IP 66; EMC screening
Benefits
- Optimum EMC protection thanks to integrated, highly conductive and flexible contact spring, which creates a low-resistance transition between the copper braided screening and the gland.
- Safe, fast and uncomplicated installation.
- The best possible sealing enables protection classes IP 68 (10 bar) and IP 69.
- Large, variable clamping range for different cable outer diameters.
- Suitable for cables with and without an inner sheath.
- UL certification according to technical data enables the product to be used on the North American market.
- Item numbers ending with “LF” are lead-free product alternatives with otherwise identical product properties. “Lead-free” items do not include lead, which is currently permitted to account for up to four per cent in copper alloys, but could in future be banned in accordance with the RoHS directive.
Applications
- For EMC-compliant insertion of copper-screened cables.
- For use in control systems, motors and frequency converters.
- The SKINTOP® MS-SC-M-XL version is particularly suitable for thick-walled housings thanks to the exceptionally long connection thread.
- Withstands high chemical and mechanical loads.
- Suitable for outdoor use, subject to the temperature range.
- For painted, anodised or powder-coated housings, use the SKINDICHT® SM-PE-M lock nut for equipotential bonding.
Technical Attributes
General Information
Brand
SKINTOP®
Product type
Cable gland
Including lock nut
No
Including o-ring
Yes
Packaging type
Bag
Delivery Unit
25.000
Product Design
For armoured cables
No
Glass-fibre reinforced
No
Number of cable entries
1 pc.
Bending protection
No
Cable gland design
Straight
Total length
37.5 mm
Clear width
17 mm
Thread type
Metric
Thread size
M 25
Pitch of thread
1,5
Thread length
8 mm
Thread standard
DIN EN 60423
Wrench width 1
29 mm
Wrench size 2
29 mm
Hexagonal edge size
31.9 mm
Min. clamping range
9 mm
Max. clamping range
17 mm
EMC screening
Yes
Insert material
Polyamide
Insert material, short form
PA
Seal type
Conduit Sealing Ring
thread-sided sealing element
O-ring
Cable-side sealing element
Conduit Sealing Ring
O-ring material
Acrylonitrile butadiene rubber
Material o-ring shortname
NBR
Sealing material
Chloroprene rubber
Sealing material, short form
CR
Material body
Brass
Material body shortname
CuZn
Surface protection
Nickel-plated
Colour
Product Characteristics
Suitable for EX-applications
No
Temperature dynamic min.
-25 °C
Temperature dynamic max.
100 °C
Temperature static min.
-40 °C
Temperature static max.
100 °C
Min. temperatur
-40 °C
Temperature (max.)
100 °C
Flame-retardant
Yes
UV-resistant
Yes
Chemical resistant
Yes
Acid-resistant
No
Corrosion-resistant
Yes
Halogenfree
No
Oil-resistant
Yes
lead free
Yes
Impact-resistant
Yes
Vibration protection
Yes
Strain relief
Yes
Certifications and Standards
CE marked
Yes
UL recognised
No
UL AWM certification
according to UL 514B (CCN: QBPZ2 / e-file number: E79903)
UL listed
No
UL certification
according to UL 514B (CCN: QBPZ / e-file number: E79903)
cUR recognized
No
cUR certification
according to CSA C22.2 No. 18.3 (CCN: QBPZ8 / e-file number: E79903)
cUL listed
No
cUL certification
according to CSA C22.2 No. 18.3 (CCN: QBPZ7 / e-file number: E79903)
CSA certified
No
VDE certified
No
GGVS certified
No
DNV-certified
No
DNV certificate number
TAE00002M2
Tested for fire protection for railway vehicles
No
Ecolab certified
No
NSF certified
No
FDA certified
No
EHEDG certified
No
Documentation
-
Downloads
-
Notes
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.
Product Family List
All articles from SKINTOP® MS-SC-M / SKINTOP® MS-SC-M-XL
Article number | Thread size | Min. clamping range | Max. clamping range | Delivery Unit | ||
---|---|---|---|---|---|---|
53112610 | M 12 | 3.5 mm | 7 mm | 50 | ||
53112610LF | M 12 | 3.5 mm | 7 mm | 50 | ||
53112620 | M 16 | 4.5 mm | 10 mm | 50 | ||
53112620LF | M 16 | 4.5 mm | 10 mm | 50 | ||
53112625 | M 16 | 4.5 mm | 10 mm | 50 | ||
53112630 | M 20 | 7 mm | 13 mm | 25 | ||
53112630LF | M 20 | 7 mm | 13 mm | 25 | ||
53112635 | M 20 | 7 mm | 13 mm | 25 | ||
53112640 | M 25 | 9 mm | 17 mm | 25 | ||
53112640LF | M 25 | 9 mm | 17 mm | 25 | ||
53112645 | M 25 | 9 mm | 17 mm | 25 | ||
53112650 | M 32 | 11 mm | 21 mm | 25 | ||
53112650LF | M 32 | 11 mm | 21 mm | 25 | ||
53112655 | M 32 | 11 mm | 21 mm | 25 | ||
53112660 | M 40 | 19 mm | 28 mm | 10 | ||
53112660LF | M 40 | 19 mm | 28 mm | 10 | ||
53112665 | M 40 | 19 mm | 28 mm | 10 | ||
53112670 | M 50 | 27 mm | 35 mm | 5 | ||
53112670LF | M 50 | 27 mm | 35 mm | 5 | ||
53112675 | M 50 | 27 mm | 35 mm | 5 |