SKINTOP® MS-HF-M GRIP M25X1.5
Cable gland; M 25; Clamping range (min./max.): 9 - 17 mm; Wrench width 1: 29; Brass Nickel-plated; Halogenfree; UV-resistant; IP 68 - 10 bar (30 min);

Login to see price
Article No.
53112553
Please note that you will not be able to place an order if you are combining orders from two different warehouses. For example, your order will not be processed if your order consist of stocks from local and regional warehouses.
For Back Ordering of Out of Stock items in India & Globally, Tentative Lead Time is 4 - 6 Weeks. The actual delivery date will be confirmed within 3 to 5 days after placing an order
SKINTOP® MS-HF-M GRIP M25X1.5 Cable gland -  Primary Image
SKINTOP® MS-HF-M GRIP M25X1.5 Cable gland -  Primary Image SKINTOP® MS-HF-M GRIP M25X1.5 Cable gland -   Engineering Drawing SKINTOP® MS-HF-M GRIP M25X1.5 Cable gland -   Other Image SKINTOP® MS-HF-M GRIP M25X1.5 Cable gland -   Other Image SKINTOP® MS-HF-M GRIP M25X1.5 Cable gland -   Other Image SKINTOP® MS-HF-M GRIP M25X1.5 Cable gland -   Other Image SKINTOP® MS-HF-M GRIP M25X1.5 Cable gland -   Other Image SKINTOP® MS-HF-M GRIP M25X1.5 Cable gland -   Other Image
※The product image is a representative product and may differ from the actual product.
uv-resistant.
uv-resistant.
chemical resistance
chemical resistance
flame-retardant
flame-retardant
halogen-free
halogen-free
corrosion resistant
corrosion resistant
oil resistant
oil resistant
cold resistance
cold resistance
CE marked
CE marked

Benefits

  • High strain relief
  • For high mechanical stress
  • Halogen-free and flame-retardant
  • Reliable bending and anti-kink protection

Applications

  • Plant engineering
  • Saddle clamp strain relief gland for harsh application conditions
  • Crane and conveying machinery
  • Portable equipment
  • Machines and systems on building sites
Show less
Show all

Technical Attributes

General Information

Brand

SKINTOP®

Product type

Cable gland

Including lock nut

No

Including o-ring

Yes

Packaging type

Bag

Delivery Unit

25.000

Product Design

For armoured cables

No

Glass-fibre reinforced

No

Number of cable entries

1 pc.

Bending protection

Yes

Cable gland design

Straight

Total length

48.5 mm

Clear width

17 mm

Thread type

Metric

Thread size

M 25

Pitch of thread

1,5

Thread length

8 mm

Thread standard

DIN EN 60423

Wrench width 1

29 mm

Wrench size 2

29 mm

Hexagonal edge size

31.9 mm

Min. clamping range

9 mm

Max. clamping range

17 mm

EMC screening

No

Insert material

Polyamide

Insert material, short form

PA

Seal type

Conduit Sealing Ring

thread-sided sealing element

O-ring

Cable-side sealing element

Conduit Sealing Ring

O-ring material

Hydrogenated acrylonitrile butadiene rubber

Material o-ring shortname

HNBR

Sealing material

Ethylene vinyl acetate copolymer

Sealing material, short form

EVA

Material body

Brass

Material body shortname

CuZn

Surface protection

Nickel-plated

Colour

metal

Product Characteristics

IP protection rating

IP 68 - 10 bar (30 min)

Suitable for EX-applications

No

Temperature dynamic min.

-25 °C

Temperature dynamic max.

100 °C

Temperature static min.

-40 °C

Temperature static max.

100 °C

Min. temperatur

-40 °C

Temperature (max.)

100 °C

Flame-retardant

Yes

UV-resistant

Yes

Chemical resistant

Yes

Acid-resistant

No

Corrosion-resistant

Yes

Halogenfree

Yes

Oil-resistant

Yes

lead free

No

Impact-resistant

Yes

Vibration protection

Yes

Strain relief

Yes

Certifications and Standards

CE marked

Yes

UL recognised

No

UL listed

No

cUR recognized

No

cUL listed

No

CSA certified

No

VDE certified

No

GGVS certified

No

DNV-certified

No

Tested for fire protection for railway vehicles

Yes

Fire protection for railway vehicles hazard level

DIN EN 45545-3 E30

Ecolab certified

No

NSF certified

No

FDA certified

No

EHEDG certified

No

Show less
Show all

Documentation

Product Family List

All articles from SKINTOP® MS-HF-M GRIP

Article number Thread size Min. clamping range Max. clamping range Delivery Unit
53112551 M 16 4.5 mm 10 mm 25
53112552 M 20 7 mm 13 mm 25
53112553 M 25 9 mm 17 mm 25
53112554 M 32 11 mm 21 mm 25
Show less
Show all

Why Choose Lapp ?

Why Choose LAPP as a Preferred Partner?