SKINTOP® COLD-R M 63X1.5
Cable gland; M 63; Clamping range (min./max.): 28 - 39 mm; Wrench width 1: 67; Brass Nickel-plated; UV-resistant; IP 68 - 5 bar (30 min);
Unit | Per Unit | Per MOQ |
---|---|---|
1 | ₹4,079.24 | ₹4,079.24 |
50 | ₹3,361.29 | ₹168,064.50 |
250 | ₹2,941.13 | ₹735,282.50 |
500+ | ₹2,605.00 | ₹1,302,500.00 |
Benefits
- High cold-resistance
- High mechanical stability
- Optimum strain relief
- Wide, variable clamping ranges
- Cold impact resistance
Applications
- In areas where mechanical stability and high cold-resistance are critical
- Air-conditioning technology
- Plant engineering
- Freezing plants, cold storage
- Offshore sector
Technical Attributes
General Information
Brand
SKINTOP®
Product type
Cable gland
Including lock nut
No
Including o-ring
Yes
Type of packaging
Bag
Delivery Unit
5.000
Product Design
For armoured cables
No
Number of cable entries
1 pc.
Bending protection
No
Cable gland design
Straight
Total length
67 mm
Clear width
39 mm
Thread type
Metric
Thread size
M 63
Pitch of thread
1,5
Thread length
15 mm
Thread standard
DIN EN 60423
Wrench width 1
67 mm
Wrench size 2
67 mm
Hexagon corner dimensions
73.5 mm
Clamping range min.
28 mm
Max. clamping range
39 mm
EMC screening
No
Insert material
Polyamide
Insert material, short form
PA
Seal type
Conduit Sealing Ring
O-ring material
Silicone
Sealing material
Silicone
Material body
Brass
Material body shortname
CuZn
Surface protection
Nickel-plated
Product Characteristics
Suitable for EX-applications
No
Min. temperatur
-70 °C
Max. temperatur
100 °C
Temperature min.
-70 °C
Temperature max.
100 °C
Flame-retardant
Yes
UV-resistant
Yes
Chemical resistant
Yes
Acid-resistant
No
Corrosion-resistant
Yes
Halogenfree
No
Oil-resistant
Yes
lead free
No
Impact-resistant
Yes
Vibration protection
Yes
Strain relief
Yes
Certifications and Standards
CE marked
Yes
UKCA marked
Yes
UL recognised
Yes
UL AWM certification
according to UL 514B (CCN: QBPZ2 / e-file number: E79903)
UL listed
No
cUR recognized
Yes
cUR certification
according to CSA C22.2 No. 18.3 (CCN: QBPZ8 / e-file number: E79903)
cUL listed
No
CSA certified
No
VDE certified
Yes
VDE registration number
40009439
GGVS certified
No
DNV-certified
No
Tested for fire protection for railway vehicles
No
Ecolab certified
No
NSF certified
No
FDA certified
No
EHEDG certified
No
Documentation
-
Notes
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.
Product Family List
All articles from SKINTOP® COLD / SKINTOP® COLD-R
Article number | Thread size | Max. clamping range | Delivery Unit | |||
---|---|---|---|---|---|---|
53113500 | M 12 | 7 mm | 100 | |||
53113510 | M 16 | 10 mm | 100 | |||
53113520 | M 20 | 13 mm | 50 | |||
53113530 | M 25 | 17 mm | 25 | |||
53113540 | M 32 | 21 mm | 25 | |||
53113550 | M 40 | 28 mm | 10 | |||
53113560 | M 50 | 35 mm | 5 | |||
53113570 | M 63 | 45 mm | 5 | |||
53113600 | M 12 | 5 mm | 100 | |||
53113610 | M 16 | 7 mm | 100 | |||
53113620 | M 20 | 10 mm | 50 | |||
53113630 | M 25 | 13 mm | 25 | |||
53113640 | M 32 | 15 mm | 25 | |||
53113650 | M 40 | 23 mm | 10 | |||
53113660 | M 50 | 29 mm | 5 | |||
53113670 | M 63 | 39 mm | 5 |